# Initialize 3203 w 30 00 00 w 30 40 0C w 30 00 01 w 30 10 40 40 w 30 00 00 w 30 01 01 //Initialize the device through software reset w 30 00 00 w 30 04 07 w 30 05 91 w 30 0B 81 w 30 0C 82 w 30 0D 00 80 w 30 12 81 w 30 13 82 w 30 14 20 w 30 00 00 w 30 3C 08 //Set the DAC Mode to PRB_P8 w 30 00 01 w 30 01 08 //Disable weak AVDD to DVDD connection w 30 02 00 //Enable Master Analog Power Control w 30 00 01 // Page 1 selection w 30 0a 33 // Output CM = 1.65V, LDOin as headphone supply, LDOin range from 1.8V to 3.6V w 30 47 32 //Set the input power-up time to 3.1ms w 30 7B 01 //Set the REF charging time to 40ms w 30 00 01 w 30 14 25 //De-pop: 5 time constants, 6k resistance w 30 0C 08 08 //Route LDAC/RDAC to HPL/HPR* w 30 00 00 w 30 41 00 00 //DAC => 0dB w 30 3F D6 //Power up LDAC/RDAC w 30 00 01 w 30 10 0C 0C //Unmute HPL/HPR driver, 12dB Gain w 30 09 30 //Power up HPL/HPR w 30 00 00 w 30 1D 08 w 30 00 00 w 30 40 00 //Unmute LDAC/RDAC //mute before TAS2557 ready w 30 00 00 w 30 40 0C w 30 00 01 w 30 10 40 40 ====================================================== Mute 3203 w 30 00 00 w 30 40 0C w 30 00 01 w 30 10 40 40 Unmute 3203 w 30 00 00 w 30 40 00 w 30 00 01 w 30 10 0C 0C //12dB Gain