#ifndef __MW_PCM5121_CONFIG_TAB_H__ #define __MW_PCM5121_CONFIG_TAB_H__ #include "base_type.h" const static cfg_reg pcm5121_init_tab[] = { #if 1 {0x00, 0x00},// page0 {0x01, 0x11},// reset {0x2B, 0x01},/// set process flowm {0x0D, 0x10},// set PLL=BCLK {0x25, 0x0C},//ignore SCLK,LRCLK/BCLK halt. {0x3D, 0x30},// digital volume 0dB {0x3E, 0x30},// digital volume 0dB {0x41, 0x00},// disable auto mute {0x3F, 0xBB},// ramp up and ramp down setting {0x40, 0xB0},// emergency ramp down setting {0x28, 0x03},// set data=32bit {0x02, 0x00},// normal operate #else {0, 0x00}, /*! page 0 */ {2, 0x10}, /*! Enter standby mode. */ {1, 0x11}, /*! Reset modules and registers. */ {2, 0x00}, /*! Exit standby mode. */ {13, 0x10}, /*! PLL reference clock select: 0: SCK(MCLK) 1: BCK. */ {37, 0x00}, /*! [6]: ignore Fs Detection [5]: ignore BCK Detection [4]: ignore SCK Detection [3]: ignore Clock Halt Detection [2]: ignore LRCK or BCK Missing Detection [1]: disable Clock Divider Autoset [0]: ignore PLL Lock Detection */ {40, 0x03}, /*! I2S Data Format[5:4]: 00: I2S mode. 01: DSP. 10: RTJ. 11: LTJ. I2S Word Length[1:0]: 00: 16 bits 01: 20 bits 10: 24 bits 11: 32 bits */ #ifdef AUTO_MUTE_EN {65, 0x07}, /*! Auto Mute Control, Enable auto mute */ #else {65, 0x00}, /*! Auto Mute Control, Disable auto mute */ #endif {0, 0x01}, /*! page 1 */ {2, 0x11}, /*! Analog Gain Control: Left[4] 0:0dB, 1:-6dB Right[0] 0:0dB, 1:-6dB */ {5, 0x02}, /*! Disable External Under Voltage Protection, Enable Internal Under Voltage Protection */ {0, 0x00}, /*! page 0 */ {43, 0x02}, /*! Low latency IIR interpolation filter with de-emphasis */ {61, 0x30}, /*! Left Digital Volume */ {62, 0x30}, /*! Right Digital Volume */ #endif }; #endif // __MW_PCM5121_CONFIG_TAB_H__