ERROR: machine-image-1.0-r0 do_rootfs: Function failed: do_rootfs
ERROR: Logfile of failure stored in: /home/dennyliu/Qualcomm/GitFolder/coatino/LE.UM.4.1.2/apps_proc/poky/build/tmp-glibc/work/nf_64-oe-linux/machine-image/1.0-r0/temp/log.do_rootfs.7312
NOTE: recipe machine-image-1.0-r0: task do_rootfs: Failed
ERROR: Task (/home/dennyliu/Qualcomm/GitFolder/coatino/LE.UM.4.1.2/apps_proc/poky/meta-qti-bsp/recipes-products/images/machine-image.bb:do_rootfs) failed with exit code '1'
NOTE: recipe machine-recovery-image-1.0-r0: task do_rootfs: Succeeded
NOTE: Tasks Summary: Attempted 9540 tasks of which 9538 didn't need to be rerun and 1 failed.
NOTE: Writing buildhistory

Summary: 1 task failed:
  /home/dennyliu/Qualcomm/GitFolder/coatino/LE.UM.4.1.2/apps_proc/poky/meta-qti-bsp/recipes-products/images/machine-image.bb:do_rootfs
Summary: There were 86 WARNING messages shown.
Summary: There were 2 ERROR messages shown, returning a non-zero exit code.
/home/dennyliu/Qualcomm/GitFolder/coatino/LE.UM.4.1.2/apps_proc/poky/build
[TURBOX BUILD ERROR]: build_hlos Error****