Tlv320 Master Rx,mclk约为37.125MHz。 tlv320 reg[0] = 0x0 tlv320 reg[1] = 0x0 tlv320 reg[2] = 0x0 tlv320 reg[3] = 0x92 tlv320 reg[4] = 0x14 tlv320 reg[5] = 0x2e tlv320 reg[6] = 0x38 tlv320 reg[7] = 0xa tlv320 reg[8] = 0xc0 tlv320 reg[9] = 0x30 tlv320 reg[10] = 0x0 tlv320 reg[11] = 0x1 tlv320 reg[12] = 0x0 tlv320 reg[13] = 0x0 tlv320 reg[14] = 0x0 tlv320 reg[15] = 0x0 tlv320 reg[16] = 0x0 tlv320 reg[17] = 0xf tlv320 reg[18] = 0xf0 tlv320 reg[19] = 0x7c tlv320 reg[20] = 0x78 tlv320 reg[21] = 0x78 tlv320 reg[22] = 0x7c tlv320 reg[23] = 0x78 tlv320 reg[24] = 0x78 tlv320 reg[25] = 0x6 tlv320 reg[26] = 0x0 tlv320 reg[27] = 0xfe tlv320 reg[28] = 0x0 tlv320 reg[29] = 0x0 tlv320 reg[30] = 0xfe tlv320 reg[31] = 0x0 tlv320 reg[32] = 0x0 tlv320 reg[33] = 0x0 tlv320 reg[34] = 0x0 tlv320 reg[35] = 0x0 tlv320 reg[36] = 0x44 tlv320 reg[37] = 0x0 tlv320 reg[38] = 0x0 tlv320 reg[39] = 0x0 tlv320 reg[40] = 0x0 tlv320 reg[41] = 0x0 tlv320 reg[42] = 0x0 tlv320 reg[43] = 0x80 tlv320 reg[44] = 0x80 tlv320 reg[45] = 0x0 tlv320 reg[46] = 0x0 tlv320 reg[47] = 0x0 tlv320 reg[48] = 0x0 tlv320 reg[49] = 0x0 tlv320 reg[50] = 0x0 tlv320 reg[51] = 0x4 tlv320 reg[52] = 0x0 tlv320 reg[53] = 0x0 tlv320 reg[54] = 0x0 tlv320 reg[55] = 0x0 tlv320 reg[56] = 0x0 tlv320 reg[57] = 0x0 tlv320 reg[58] = 0x4 tlv320 reg[59] = 0x0 tlv320 reg[60] = 0x0 tlv320 reg[61] = 0x0 tlv320 reg[62] = 0x0 tlv320 reg[63] = 0x0 tlv320 reg[64] = 0x0 tlv320 reg[65] = 0x4 tlv320 reg[66] = 0x0 tlv320 reg[67] = 0x0 tlv320 reg[68] = 0x0 tlv320 reg[69] = 0x0 tlv320 reg[70] = 0x0 tlv320 reg[71] = 0x0 tlv320 reg[72] = 0x4 tlv320 reg[73] = 0x0 tlv320 reg[74] = 0x0 tlv320 reg[75] = 0x0 tlv320 reg[76] = 0x0 tlv320 reg[77] = 0x0 tlv320 reg[78] = 0x0 tlv320 reg[79] = 0x0 tlv320 reg[80] = 0x0 tlv320 reg[81] = 0x0 tlv320 reg[82] = 0x0 tlv320 reg[83] = 0x0 tlv320 reg[84] = 0x0 tlv320 reg[85] = 0x0 tlv320 reg[86] = 0x0 tlv320 reg[87] = 0x0 tlv320 reg[88] = 0x0 tlv320 reg[89] = 0x0 tlv320 reg[90] = 0x0 tlv320 reg[91] = 0x0 tlv320 reg[92] = 0x0 tlv320 reg[93] = 0x0 tlv320 reg[94] = 0x0 tlv320 reg[95] = 0x0 tlv320 reg[96] = 0x0 tlv320 reg[97] = 0x0 tlv320 reg[98] = 0x0 tlv320 reg[99] = 0x0 tlv320 reg[100] = 0x0 tlv320 reg[101] = 0x0 tlv320 reg[102] = 0x2 tlv320 reg[103] = 0x0 tlv320 reg[104] = 0x0 tlv320 reg[105] = 0x0 tlv320 reg[106] = 0x0 tlv320 reg[107] = 0x0 tlv320 reg[108] = 0x0 tlv320 reg[109] = 0x0