[0;33m--- WARNING: GDB cannot open serial ports accessed as COMx[0m
[0;33m--- Using \\.\COM19 instead...[0m
[0;33m--- esp-idf-monitor 1.4.0 on \\.\COM19 115200 ---[0m
[0;33m--- Quit: Ctrl+] | Menu: Ctrl+T | Help: Ctrl+T followed by Ctrl+H ---[0m
[0;33m0x40378a46: esp_cpu_wait_for_intr at C:/Users/henri/esp/v5.2.1/esp-idf/components/esp_hw_support/cpu.c:145
[0m
[1;31mNone[0m
[0;33mWaiting for the device to reconnect[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m[0m
[0m