[0;33m--- WARNING: GDB cannot open serial ports accessed as COMx[0m
[0;33m--- Using \\.\COM12 instead...[0m
[0;33m--- esp-idf-monitor 1.4.0 on \\.\COM12 115200 ---[0m
[0;33m--- Quit: Ctrl+] | Menu: Ctrl+T | Help: Ctrl+T followed by Ctrl+H ---[0m
[0;33m0x4200783b: uart_ll_get_txfifo_len at C:/Users/henri/esp/v5.2.1/esp-idf/components/hal/esp32s3/include/hal/uart_ll.h:387
 (inlined by) uart_tx_char at C:/Users/henri/esp/v5.2.1/esp-idf/components/vfs/vfs_uart.c:165
[0m
[1;31mNone[0m
[0;33mWaiting for the device to reconnect[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m.[0m[0;33m[0m
[0m