[0;32mI (12609) TAS5720: Reading from register 0x08 with data 0ESP-ROM:esp32s3-20210327
Build:Mar 27 2021
rst:0x15 (USB_UART_CHIP_RESET),boot:0x2a (SPI_FAST_FLASH_BOOT)
Saved PC:0x4200785f
SPIWP:0xee
mode:DIO, clock div:1
load:0x3fce3810,len:0x178c
load:0x403c9700,len:0x4
load:0x403c9704,len:0xcbc
load:0x403cc700,len:0x2da0
entry 0x403c9914
[0;32mI (26) boot: ESP-IDF v5.2.1 2nd stage bootloader[0m
[0;32mI (27) boot: compile time Jul  4 2024 10:21:18[0m
[0;32mI (27) boot: Multicore bootloader[0m
[0;32mI (30) boot: chip revision: v0.2[0m
[0;32mI (34) boot.esp32s3: Boot SPI Speed : 80MHz[0m
[0;32mI (38) boot.esp32s3: SPI Mode       : DIO[0m
[0;32mI (43) boot.esp32s3: SPI Flash Size : 2MB[0m
[0;32mI (48) boot: Enabling RNG early entropy source...[0m
[0;32mI (53) boot: Partition Table:[0m
[0;32mI (57) boot: ## Label            Usage          Type ST Offset   Length[0m
[0;32mI (64) boot:  0 nvs              WiFi data        01 02 00009000 00006000[0m
[0;32mI (72) boot:  1 phy_init         RF data          01 01 0000f000 00001000[0m
[0;32mI (79) boot:  2 factory          factory app      00 00 00010000 00100000[0m
[0;32mI (87) boot: End of partition table[0m
[0;32mI (91) esp_image: segment 0: paddr=00010020 vaddr=3c030020 size=0fc78h ( 64632) map[0m
[0;32mI (111) esp_image: segment 1: paddr=0001fca0 vaddr=3fc94000 size=00378h (   888) load[0m
[0;32mI (111) esp_image: segment 2: paddr=00020020 vaddr=42000020 size=20078h (131192) map[0m
[0;32mI (140) esp_image: segment 3: paddr=000400a0 vaddr=3fc94378 size=028d8h ( 10456) load[0m
[0;32mI (143) esp_image: segment 4: paddr=00042980 vaddr=40374000 size=0ff20h ( 65312) load[0m
[0;32mI (166) boot: Loaded app from partition at offset 0x10000[0m
[0;32mI (167) boot: Disabling RNG early entropy source...[0m
[0;32mI (178) cpu_start: Multicore app[0m
[0;32mI (188) cpu_start: Pro cpu start user code[0m
[0;32mI (188) cpu_start: cpu freq: 160000000 Hz[0m
[0;32mI (188) cpu_start: Application information:[0m
[0;32mI (191) cpu_start: Project name:     teste_i2s[0m
[0;32mI (196) cpu_start: App version:      1[0m
[0;32mI (201) cpu_start: Compile time:     Jul  4 2024 10:20:57[0m
[0;32mI (207) cpu_start: ELF file SHA256:  564ab6558...[0m
[0;32mI (212) cpu_start: ESP-IDF:          v5.2.1[0m
[0;32mI (217) cpu_start: Min chip rev:     v0.0[0m
[0;32mI (222) cpu_start: Max chip rev:     v0.99 [0m
[0;32mI (227) cpu_start: Chip rev:         v0.2[0m
[0;32mI (231) heap_init: Initializing. RAM available for dynamic allocation:[0m
[0;32mI (239) heap_init: At 3FC975A0 len 00052170 (328 KiB): RAM[0m
[0;32mI (245) heap_init: At 3FCE9710 len 00005724 (21 KiB): RAM[0m
[0;32mI (251) heap_init: At 3FCF0000 len 00008000 (32 KiB): DRAM[0m
[0;32mI (257) heap_init: At 600FE010 len 00001FD8 (7 KiB): RTCRAM[0m
[0;32mI (264) spi_flash: detected chip: gd[0m
[0;32mI (267) spi_flash: flash io: dio[0m
[0;33mW (271) spi_flash: Detected size(8192k) larger than the size in the binary image header(2048k). Using the size in the binary image header.[0m
[0;33mW (285) i2c: This driver is an old driver, please migrate your application code to adapt `driver/i2c_master.h`[0m
[0;32mI (295) sleep: Configure to isolate all GPIO pins in sleep state[0m
[0;32mI (302) sleep: Enable automatic switching of GPIO sleep configuration[0m
[0;32mI (309) main_task: Started on CPU0[0m
[0;32mI (319) main_task: Calling app_main()[0m
[0;32mI (5319) TAS5720: Reading from register 0x03 with data 0x00[0m
[0;32mI (5319) TAS5720: Writing CMD start[0m
[0;32mI (5319) TAS5720: Writing addr[0m
[0;32mI (5319) TAS5720: Writing to register 0x03 with data 0x01[0m
[0;32mI (5329) TAS5720: Reading from register 0x03 with data 0x01[0m
[0;32mI (5329) TAS5720: Writing CMD start[0m
[0;32mI (5339) TAS5720: Writing addr[0m
[0;32mI (5339) TAS5720: Writing to register 0x03 with data 0x03[0m
[0;32mI (5349) TAS5720: Reading from register 0x02 with data 0x04[0m
[0;32mI (5349) TAS5720: Writing CMD start[0m
[0;32mI (5359) TAS5720: Writing addr[0m
[0;32mI (5359) TAS5720: Writing to register 0x02 with data 0x04[0m
[0;32mI (5369) TAS5720: Reading from register 0x06 with data 0x59[0m
[0;32mI (5369) TAS5720: Writing CMD start[0m
[0;32mI (5379) TAS5720: Writing addr[0m
[0;32mI (5379) TAS5720: Writing to register 0x06 with data 0x59[0m
[0;32mI (5389) TAS5720: Writing CMD start[0m
[0;32mI (5389) TAS5720: Writing addr[0m
[0;32mI (5389) TAS5720: Writing to register 0x04 with data 0xFF[0m
[0;32mI (5399) TAS5720: Writing CMD start[0m
[0;32mI (5399) TAS5720: Writing addr[0m
[0;32mI (5409) TAS5720: Writing to register 0x05 with data 0xFF[0m
[0;32mI (5409) TAS5720: Reading from register 0x03 with data 0x03[0m
[0;32mI (5419) TAS5720: Writing CMD start[0m
[0;32mI (5419) TAS5720: Writing addr[0m
[0;32mI (5429) TAS5720: Writing to register 0x03 with data 0x02[0m
[0;32mI (5439) TAS5720: Reading from register 0x03 with data 0x02[0m
[0;32mI (5439) TAS5720: Writing CMD start[0m
[0;32mI (5439) TAS5720: Writing addr[0m
[0;32mI (5449) TAS5720: Writing to register 0x03 with data 0x00[0m
[0;32mI (5459) TAS5720: Reading from register 0x01 with data 0xFC[0m
[0;32mI (5459) TAS5720: Writing CMD start[0m
[0;32mI (5469) TAS5720: Writing addr[0m
[0;32mI (5469) TAS5720: Writing to register 0x01 with data 0xFC[0m
[0;32mI (5479) TAS5720: Reading from register 0x06 with data 0x59[0m
[0;32mI (5479) TAS5720: Writing CMD start[0m
[0;32mI (5489) TAS5720: Writing addr[0m
[0;32mI (5489) TAS5720: Writing to register 0x06 with data 0x59[0m
[0;32mI (5499) TAS5720: Reading from register 0x04 with data 0xFF[0m
[0;32mI (5499) TAS5720: Reading from register 0x05 with data 0x0F[0m
[0;31mE (5509) TAG INFO: volume é de 255[0m
[0;32mI (5509) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;31mE (5519) TAG INFO: fault é de 8[0m
[0;32mI (5519) TAS5720: Reading from register 0x06 with data 0x59[0m
[0;31mE (5529) TAG INFO: ganho é de 2[0m
[0;32mI (5529) TAS5720: Reading from register 0x01 with data 0xFC[0m
[0;31mE (5539) TAG INFO: shutdown é de 1[0m
I BOD: Brownout detector was triggered


[0;31mE (5322) TAS5720: Error reading from register 0x03 with data 0x00[0m
[0;32mI (5322) TAS5720: Writing CMD start[0m
[0;32mI (5322) TAS5720: Writing addr[0m
[0;32mI (5322) TAS5720: Writing to register 0x03 with data 0x01[0m
[0;32mI (5332) TAS5720: Reading from register 0x03 with data 0x01[0m
[0;32mI (5332) TAS5720: Writing CMD start[0m
[0;32mI (5342) TAS5720: Writing addr[0m
[0;32mI (5342) TAS5720: Writing to register 0x03 with data 0x03[0m
[0;32mI (5352) TAS5720: Reading from register 0x02 with data 0x04[0m
[0;32mI (5352) TAS5720: Writing CMD start[0m
[0;32mI (5362) TAS5720: Writing addr[0m
[0;32mI (5362) TAS5720: Writing to register 0x02 with data 0x04[0m
[0;32mI (5372) TAS5720: Reading from register 0x06 with data 0x55[0m
[0;32mI (5372) TAS5720: Writing CMD start[0m
[0;32mI (5382) TAS5720: Writing addr[0m
[0;32mI (5382) TAS5720: Writing to register 0x06 with data 0x59[0m
[0;32mI (5392) TAS5720: Writing CMD start[0m
[0;32mI (5392) TAS5720: Writing addr[0m
[0;32mI (5392) TAS5720: Writing to register 0x04 with data 0xFF[0m
[0;32mI (5402) TAS5720: Writing CMD start[0m
[0;32mI (5402) TAS5720: Writing addr[0m
[0;32mI (5412) TAS5720: Writing to register 0x05 with data 0xFF[0m
[0;32mI (5422) TAS5720: Reading from register 0x03 with data 0x03[0m
[0;32mI (5422) TAS5720: Writing CMD start[0m
[0;32mI (5422) TAS5720: Writing addr[0m
[0;32mI (5432) TAS5720: Writing to register 0x03 with data 0x02[0m
[0;32mI (5442) TAS5720: Reading from register 0x03 with data 0x02[0m
[0;32mI (5442) TAS5720: Writing CMD start[0m
[0;32mI (5452) TAS5720: Writing addr[0m
[0;32mI (5452) TAS5720: Writing to register 0x03 with data 0x00[0m
[0;32mI (5462) TAS5720: Reading from register 0x01 with data 0xFD[0m
[0;32mI (5462) TAS5720: Writing CMD start[0m
[0;32mI (5472) TAS5720: Writing addr[0m
[0;32mI (5472) TAS5720: Writing to register 0x01 with data 0xFC[0m
[0;32mI (5482) TAS5720: Reading from register 0x06 with data 0x59[0m
[0;32mI (5482) TAS5720: Writing CMD start[0m
[0;32mI (5492) TAS5720: Writing addr[0m
[0;32mI (5492) TAS5720: Writing to register 0x06 with data 0x59[0m
[0;32mI (5502) TAS5720: Reading from register 0x04 with data 0xFF[0m
[0;32mI (5502) TAS5720: Reading from register 0x05 with data 0x0F[0m
[0;31mE (5512) TAG INFO: volume é de 255[0m
[0;32mI (5512) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;31mE (5522) TAG INFO: fault é de 8[0m
[0;32mI (5522) TAS5720: Reading from register 0x06 with data 0x59[0m
[0;31mE (5532) TAG INFO: ganho é de 2[0m
[0;32mI (5532) TAS5720: Reading from register 0x01 with data 0xFC[0m
[0;31mE (5542) TAG INFO: shutdown é de 1[0m
[0;32mI (10542) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;31mE (10542) TAG INFO: fault é de 8[0m
[0;32mI (10542) TAS5720: Reading from register 0x00 with data 0x01[0m
[0;31mE (10542) TAG INFO: ADDR 0 :  1[0m
[0;32mI (10552) TAS5720: Reading from register 0x01 with data 0xFC[0m
[0;31mE (10552) TAG INFO: ADDR 1 :  252[0m
[0;32mI (10562) TAS5720: Reading from register 0x02 with data 0x04[0m
[0;31mE (10562) TAG INFO: ADDR 2 :  4[0m
[0;32mI (10572) TAS5720: Reading from register 0x03 with data 0x00[0m
[0;31mE (10572) TAG INFO: ADDR 3 :  0[0m
[0;32mI (10582) TAS5720: Reading from register 0x04 with data 0xFF[0m
[0;31mE (10582) TAG INFO: ADDR 4 :  255[0m
[0;32mI (10592) TAS5720: Reading from register 0x06 with data 0x59[0m
[0;31mE (10592) TAG INFO: ADDR 6 :  89[0m
[0;32mI (10602) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;31mE (10602) TAG INFO: ADDR 8 :  8[0m
[0;32mI (10612) TAS5720: Reading from register 0x10 with data 0xFF[0m
[0;31mE (10612) TAG INFO: ADDR 10 :  255[0m
[0;32mI (10622) TAS5720: Reading from register 0x11 with data 0xFC[0m
[0;31mE (10622) TAG INFO: ADDR 11 :  252[0m
[0;31mE (10632) i2s_common: i2s_channel_disable(1021): the channel has not been enabled yet[0m
[0;32mI (10642) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10642) TAG INFO: fault é de 8[0m
[0;32mI (10652) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10652) TAG INFO: fault é de 8[0m
[0;32mI (10662) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10662) TAG INFO: fault é de 8[0m
[0;32mI (10672) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10672) TAG INFO: fault é de 8[0m
[0;32mI (10682) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10682) TAG INFO: fault é de 8[0m
[0;32mI (10692) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10692) TAG INFO: fault é de 8[0m
[0;32mI (10702) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10702) TAG INFO: fault é de 8[0m
[0;32mI (10712) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10712) TAG INFO: fault é de 8[0m
[0;32mI (10722) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10722) TAG INFO: fault é de 8[0m
[0;32mI (10732) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10742) TAG INFO: fault é de 8[0m
[0;32mI (10742) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10752) TAG INFO: fault é de 8[0m
[0;32mI (10752) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10762) TAG INFO: fault é de 8[0m
[0;32mI (10762) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10772) TAG INFO: fault é de 8[0m
[0;32mI (10772) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10782) TAG INFO: fault é de 8[0m
[0;32mI (10782) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10792) TAG INFO: fault é de 8[0m
[0;32mI (10792) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10802) TAG INFO: fault é de 8[0m
[0;32mI (10802) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10812) TAG INFO: fault é de 8[0m
[0;32mI (10812) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10822) TAG INFO: fault é de 8[0m
[0;32mI (10822) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10832) TAG INFO: fault é de 8[0m
[0;32mI (10832) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10842) TAG INFO: fault é de 8[0m
[0;32mI (10842) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10852) TAG INFO: fault é de 8[0m
[0;32mI (10852) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10862) TAG INFO: fault é de 8[0m
[0;32mI (10862) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10872) TAG INFO: fault é de 8[0m
[0;32mI (10872) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10882) TAG INFO: fault é de 8[0m
[0;32mI (10882) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10892) TAG INFO: fault é de 8[0m
[0;32mI (10892) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10902) TAG INFO: fault é de 8[0m
[0;32mI (10902) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10912) TAG INFO: fault é de 8[0m
[0;32mI (10922) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10922) TAG INFO: fault é de 8[0m
[0;32mI (10932) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10932) TAG INFO: fault é de 8[0m
[0;32mI (10942) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10942) TAG INFO: fault é de 8[0m
[0;32mI (10952) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10952) TAG INFO: fault é de 8[0m
[0;32mI (10962) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10962) TAG INFO: fault é de 8[0m
[0;32mI (10972) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10972) TAG INFO: fault é de 8[0m
[0;32mI (10982) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10982) TAG INFO: fault é de 8[0m
[0;32mI (10992) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10992) TAG INFO: fault é de 8[0m
[0;32mI (11002) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11002) TAG INFO: fault é de 8[0m
[0;32mI (11012) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11012) TAG INFO: fault é de 8[0m
[0;32mI (11022) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11022) TAG INFO: fault é de 8[0m
[0;32mI (11032) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11032) TAG INFO: fault é de 8[0m
[0;32mI (11042) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11052) TAG INFO: fault é de 8[0m
[0;32mI (11052) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11062) TAG INFO: fault é de 8[0m
[0;32mI (11062) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11072) TAG INFO: fault é de 8[0m
[0;32mI (11072) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11082) TAG INFO: fault é de 8[0m
[0;32mI (11082) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11092) TAG INFO: fault é de 8[0m
[0;32mI (11092) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11102) TAG INFO: fault é de 8[0m
[0;32mI (11102) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11112) TAG INFO: fault é de 8[0m
[0;32mI (11112) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11122) TAG INFO: fault é de 8[0m
[0;32mI (11122) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11132) TAG INFO: fault é de 8[0m
[0;32mI (11132) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11142) TAG INFO: fault é de 8[0m
[0;32mI (11142) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11152) TAG INFO: fault é de 8[0m
[0;32mI (11152) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11162) TAG INFO: fault é de 8[0m
[0;32mI (11162) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11172) TAG INFO: fault é de 8[0m
[0;32mI (11172) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11182) TAG INFO: fault é de 8[0m
[0;32mI (11182) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11192) TAG INFO: fault é de 8[0m
[0;32mI (11192) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11202) TAG INFO: fault é de 8[0m
[0;32mI (11202) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11212) TAG INFO: fault é de 8[0m
[0;32mI (11212) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11222) TAG INFO: fault é de 8[0m
[0;32mI (11232) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11232) TAG INFO: fault é de 8[0m
[0;32mI (11242) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11242) TAG INFO: fault é de 8[0m
[0;32mI (11252) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11252) TAG INFO: fault é de 8[0m
[0;32mI (11262) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11262) TAG INFO: fault é de 8[0m
[0;32mI (11272) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11272) TAG INFO: fault é de 8[0m
[0;32mI (11282) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11282) TAG INFO: fault é de 8[0m
[0;32mI (11292) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11292) TAG INFO: fault é de 8[0m
[0;32mI (11302) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11302) TAG INFO: fault é de 8[0m
[0;32mI (11312) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11312) TAG INFO: fault é de 8[0m
[0;32mI (11322) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11322) TAG INFO: fault é de 8[0m
[0;32mI (11332) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11332) TAG INFO: fault é de 8[0m
[0;32mI (11342) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11342) TAG INFO: fault é de 8[0m
[0;32mI (11352) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11352) TAG INFO: fault é de 8[0m
[0;32mI (11362) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11372) TAG INFO: fault é de 8[0m
[0;32mI (11372) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11382) TAG INFO: fault é de 8[0m
[0;32mI (11382) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11392) TAG INFO: fault é de 8[0m
[0;32mI (11392) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11402) TAG INFO: fault é de 8[0m
[0;32mI (11402) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11412) TAG INFO: fault é de 8[0m
[0;32mI (11412) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11422) TAG INFO: fault é de 8[0m
[0;32mI (11422) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11432) TAG INFO: fault é de 8[0m
[0;32mI (11432) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11442) TAG INFO: fault é de 8[0m
[0;32mI (11442) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11452) TAG INFO: fault é de 8[0m
[0;32mI (11452) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11462) TAG INFO: fault é de 8[0m