ESP-ROM:esp32s3-20210327
Build:Mar 27 2021
rst:0x15 (USB_UART_CHIP_RESET),boot:0x2a (SPI_FAST_FLASH_BOOT)
Saved PC:0x4200785f
SPIWP:0xee
mode:DIO, clock div:1
load:0x3fce3810,len:0x178c
load:0x403c9700,len:0x4
load:0x403c9704,len:0xcbc
load:0x403cc700,len:0x2da0
entry 0x403c9914
[0;32mI (26) boot: ESP-IDF v5.2.1 2nd stage bootloader[0m
[0;32mI (27) boot: compile time Jul  4 2024 10:21:18[0m
[0;32mI (27) boot: Multicore bootloader[0m
[0;32mI (30) boot: chip revision: v0.2[0m
[0;32mI (34) boot.esp32s3: Boot SPI Speed : 80MHz[0m
[0;32mI (38) boot.esp32s3: SPI Mode       : DIO[0m
[0;32mI (43) boot.esp32s3: SPI Flash Size : 2MB[0m
[0;32mI (48) boot: Enabling RNG early entropy source...[0m
[0;32mI (53) boot: Partition Table:[0m
[0;32mI (57) boot: ## Label            Usage          Type ST Offset   Length[0m
[0;32mI (64) boot:  0 nvs              WiFi data        01 02 00009000 00006000[0m
[0;32mI (72) boot:  1 phy_init         RF data          01 01 0000f000 00001000[0m
[0;32mI (79) boot:  2 factory          factory app      00 00 00010000 00100000[0m
[0;32mI (87) boot: End of partition table[0m
[0;32mI (91) esp_image: segment 0: paddr=00010020 vaddr=3c020020 size=0fc78h ( 64632) map[0m
[0;32mI (111) esp_image: segment 1: paddr=0001fca0 vaddr=3fc94000 size=00378h (   888) load[0m
[0;32mI (111) esp_image: segment 2: paddr=00020020 vaddr=42000020 size=1ff14h (130836) map[0m
[0;32mI (140) esp_image: segment 3: paddr=0003ff3c vaddr=3fc94378 size=028d8h ( 10456) load[0m
[0;32mI (143) esp_image: segment 4: paddr=0004281c vaddr=40374000 size=0ff20h ( 65312) load[0m
[0;32mI (166) boot: Loaded app from partition at offset 0x10000[0m
[0;32mI (167) boot: Disabling RNG early entropy source...[0m
[0;32mI (178) cpu_start: Multicore app[0m
[0;32mI (188) cpu_start: Pro cpu start user code[0m
[0;32mI (188) cpu_start: cpu freq: 160000000 Hz[0m
[0;32mI (188) cpu_start: Application information:[0m
[0;32mI (191) cpu_start: Project name:     teste_i2s[0m
[0;32mI (196) cpu_start: App version:      1[0m
[0;32mI (201) cpu_start: Compile time:     Jul  4 2024 10:20:57[0m
[0;32mI (207) cpu_start: ELF file SHA256:  7a1503bd8...[0m
[0;32mI (212) cpu_start: ESP-IDF:          v5.2.1[0m
[0;32mI (217) cpu_start: Min chip rev:     v0.0[0m
[0;32mI (222) cpu_start: Max chip rev:     v0.99 [0m
[0;32mI (227) cpu_start: Chip rev:         v0.2[0m
[0;32mI (231) heap_init: Initializing. RAM available for dynamic allocation:[0m
[0;32mI (239) heap_init: At 3FC975A0 len 00052170 (328 KiB): RAM[0m
[0;32mI (245) heap_init: At 3FCE9710 len 00005724 (21 KiB): RAM[0m
[0;32mI (251) heap_init: At 3FCF0000 len 00008000 (32 KiB): DRAM[0m
[0;32mI (257) heap_init: At 600FE010 len 00001FD8 (7 KiB): RTCRAM[0m
[0;32mI (264) spi_flash: detected chip: gd[0m
[0;32mI (267) spi_flash: flash io: dio[0m
[0;33mW (271) spi_flash: Detected size(8192k) larger than the size in the binary image header(2048k). Using the size in the binary image header.[0m
[0;33mW (285) i2c: This driver is an old driver, please migrate your application code to adapt `driver/i2c_master.h`[0m
[0;32mI (295) sleep: Configure to isolate all GPIO pins in sleep state[0m
[0;32mI (302) sleep: Enable automatic switching of GPIO sleep configuration[0m
[0;32mI (309) main_task: Started on CPU0[0m
[0;32mI (319) main_task: Calling app_main()[0m
[0;32mI (5319) TAS5720: Writing CMD start[0m
[0;32mI (5319) TAS5720: Writing addr[0m
[0;32mI (5319) TAS5720: Writing to register 0x01 with data 0xFD[0m
[0;32mI (5319) TAS5720: Reading from register 0x04 with data 0xCF[0m
[0;32mI (5329) TAS5720: Reading from register 0x05 with data 0x00[0m
[0;31mE (5329) TAG INFO: volume é de 207[0m
[0;32mI (5339) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;31mE (5339) TAG INFO: fault é de 8[0m
[0;32mI (5349) TAS5720: Reading from register 0x06 with data 0x55[0m
[0;31mE (5349) TAG INFO: ganho é de 1[0m
[0;32mI (5359) TAS5720: Reading from register 0x01 with data 0xFD[0m
[0;31mE (5359) TAG INFO: shutdown é de 0[0m
[0;32mI (10369) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;31mE (10369) TAG INFO: fault é de 8[0m
[0;32mI (10369) TAS5720: Reading from register 0x00 with data 0x01[0m
[0;31mE (10369) TAG INFO: ADDR 0 :  1[0m
[0;32mI (10379) TAS5720: Reading from register 0x01 with data 0xFD[0m
[0;31mE (10379) TAG INFO: ADDR 1 :  253[0m
[0;32mI (10389) TAS5720: Reading from register 0x02 with data 0x04[0m
[0;31mE (10389) TAG INFO: ADDR 2 :  4[0m
[0;32mI (10399) TAS5720: Reading from register 0x03 with data 0x80[0m
[0;31mE (10399) TAG INFO: ADDR 3 :  128[0m
[0;32mI (10409) TAS5720: Reading from register 0x04 with data 0xCF[0m
[0;31mE (10409) TAG INFO: ADDR 4 :  207[0m
[0;32mI (10419) TAS5720: Reading from register 0x06 with data 0x55[0m
[0;31mE (10419) TAG INFO: ADDR 6 :  85[0m
[0;32mI (10429) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;31mE (10429) TAG INFO: ADDR 8 :  8[0m
[0;32mI (10439) TAS5720: Reading from register 0x10 with data 0xFF[0m
[0;31mE (10439) TAG INFO: ADDR 10 :  255[0m
[0;32mI (10449) TAS5720: Reading from register 0x11 with data 0xFC[0m
[0;31mE (10449) TAG INFO: ADDR 11 :  252[0m
[0;31mE (10459) i2s_common: i2s_channel_disable(1021): the channel has not been enabled yet[0m
[0;32mI (10469) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10469) TAG INFO: fault é de 8[0m
[0;32mI (10479) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10479) TAG INFO: fault é de 8[0m
[0;32mI (10489) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10489) TAG INFO: fault é de 8[0m
[0;32mI (10499) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10499) TAG INFO: fault é de 8[0m
[0;32mI (10509) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10509) TAG INFO: fault é de 8[0m
[0;32mI (10519) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10519) TAG INFO: fault é de 8[0m
[0;32mI (10529) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10529) TAG INFO: fault é de 8[0m
[0;32mI (10539) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10539) TAG INFO: fault é de 8[0m
[0;32mI (10549) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10559) TAG INFO: fault é de 8[0m
[0;32mI (10559) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10569) TAG INFO: fault é de 8[0m
[0;32mI (10569) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10579) TAG INFO: fault é de 8[0m
[0;32mI (10579) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10589) TAG INFO: fault é de 8[0m
[0;32mI (10589) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10599) TAG INFO: fault é de 8[0m
[0;32mI (10599) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10609) TAG INFO: fault é de 8[0m
[0;32mI (10609) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10619) TAG INFO: fault é de 8[0m
[0;32mI (10619) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10629) TAG INFO: fault é de 8[0m
[0;32mI (10629) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10639) TAG INFO: fault é de 8[0m
[0;32mI (10639) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10649) TAG INFO: fault é de 8[0m
[0;32mI (10649) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10659) TAG INFO: fault é de 8[0m
[0;32mI (10659) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10669) TAG INFO: fault é de 8[0m
[0;32mI (10669) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10679) TAG INFO: fault é de 8[0m
[0;32mI (10679) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10689) TAG INFO: fault é de 8[0m
[0;32mI (10689) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10699) TAG INFO: fault é de 8[0m
[0;32mI (10699) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10709) TAG INFO: fault é de 8[0m
[0;32mI (10709) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10719) TAG INFO: fault é de 8[0m
[0;32mI (10719) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10729) TAG INFO: fault é de 8[0m
[0;32mI (10739) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10739) TAG INFO: fault é de 8[0m
[0;32mI (10749) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10749) TAG INFO: fault é de 8[0m
[0;32mI (10759) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10759) TAG INFO: fault é de 8[0m
[0;32mI (10769) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10769) TAG INFO: fault é de 8[0m
[0;32mI (10779) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10779) TAG INFO: fault é de 8[0m
[0;32mI (10789) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10789) TAG INFO: fault é de 8[0m
[0;32mI (10799) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10799) TAG INFO: fault é de 8[0m
[0;32mI (10809) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10809) TAG INFO: fault é de 8[0m
[0;32mI (10819) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10819) TAG INFO: fault é de 8[0m
[0;32mI (10829) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10829) TAG INFO: fault é de 8[0m
[0;32mI (10839) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10839) TAG INFO: fault é de 8[0m
[0;32mI (10849) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10849) TAG INFO: fault é de 8[0m
[0;32mI (10859) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10859) TAG INFO: fault é de 8[0m
[0;32mI (10869) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10879) TAG INFO: fault é de 8[0m
[0;32mI (10879) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10889) TAG INFO: fault é de 8[0m