ESP-ROM:esp32s3-20210327
Build:Mar 27 2021
rst:0x15 (USB_UART_CHIP_RESET),boot:0x2a (SPI_FAST_FLASH_BOOT)
Saved PC:0x4200783b
SPIWP:0xee
mode:DIO, clock div:1
load:0x3fce3810,len:0x178c
load:0x403c9700,len:0x4
load:0x403c9704,len:0xcbc
load:0x403cc700,len:0x2da0
entry 0x403c9914
[0;32mI (26) boot: ESP-IDF v5.2.1 2nd stage bootloader[0m
[0;32mI (27) boot: compile time Jul  4 2024 10:21:18[0m
[0;32mI (27) boot: Multicore bootloader[0m
[0;32mI (30) boot: chip revision: v0.2[0m
[0;32mI (34) boot.esp32s3: Boot SPI Speed : 80MHz[0m
[0;32mI (38) boot.esp32s3: SPI Mode       : DIO[0m
[0;32mI (43) boot.esp32s3: SPI Flash Size : 2MB[0m
[0;32mI (48) boot: Enabling RNG early entropy source...[0m
[0;32mI (53) boot: Partition Table:[0m
[0;32mI (57) boot: ## Label            Usage          Type ST Offset   Length[0m
[0;32mI (64) boot:  0 nvs              WiFi data        01 02 00009000 00006000[0m
[0;32mI (72) boot:  1 phy_init         RF data          01 01 0000f000 00001000[0m
[0;32mI (79) boot:  2 factory          factory app      00 00 00010000 00100000[0m
[0;32mI (87) boot: End of partition table[0m
[0;32mI (91) esp_image: segment 0: paddr=00010020 vaddr=3c020020 size=0fb08h ( 64264) map[0m
[0;32mI (111) esp_image: segment 1: paddr=0001fb30 vaddr=3fc94000 size=004e8h (  1256) load[0m
[0;32mI (111) esp_image: segment 2: paddr=00020020 vaddr=42000020 size=1ff70h (130928) map[0m
[0;32mI (140) esp_image: segment 3: paddr=0003ff98 vaddr=3fc944e8 size=02768h ( 10088) load[0m
[0;32mI (143) esp_image: segment 4: paddr=00042708 vaddr=40374000 size=0ff20h ( 65312) load[0m
[0;32mI (166) boot: Loaded app from partition at offset 0x10000[0m
[0;32mI (167) boot: Disabling RNG early entropy source...[0m
[0;32mI (178) cpu_start: Multicore app[0m
[0;32mI (188) cpu_start: Pro cpu start user code[0m
[0;32mI (188) cpu_start: cpu freq: 160000000 Hz[0m
[0;32mI (189) cpu_start: Application information:[0m
[0;32mI (191) cpu_start: Project name:     teste_i2s[0m
[0;32mI (197) cpu_start: App version:      1[0m
[0;32mI (201) cpu_start: Compile time:     Jul  4 2024 10:20:57[0m
[0;32mI (207) cpu_start: ELF file SHA256:  4e8220348...[0m
[0;32mI (212) cpu_start: ESP-IDF:          v5.2.1[0m
[0;32mI (217) cpu_start: Min chip rev:     v0.0[0m
[0;32mI (222) cpu_start: Max chip rev:     v0.99 [0m
[0;32mI (227) cpu_start: Chip rev:         v0.2[0m
[0;32mI (232) heap_init: Initializing. RAM available for dynamic allocation:[0m
[0;32mI (239) heap_init: At 3FCACDC8 len 0003C948 (242 KiB): RAM[0m
[0;32mI (245) heap_init: At 3FCE9710 len 00005724 (21 KiB): RAM[0m
[0;32mI (251) heap_init: At 3FCF0000 len 00008000 (32 KiB): DRAM[0m
[0;32mI (257) heap_init: At 600FE010 len 00001FD8 (7 KiB): RTCRAM[0m
[0;32mI (264) spi_flash: detected chip: gd[0m
[0;32mI (268) spi_flash: flash io: dio[0m
[0;33mW (272) spi_flash: Detected size(8192k) larger than the size in the binary image header(2048k). Using the size in the binary image header.[0m
[0;33mW (285) i2c: This driver is an old driver, please migrate your application code to adapt `driver/i2c_master.h`[0m
[0;32mI (295) sleep: Configure to isolate all GPIO pins in sleep state[0m
[0;32mI (302) sleep: Enable automatic switching of GPIO sleep configuration[0m
[0;32mI (310) main_task: Started on CPU0[0m
[0;32mI (320) main_task: Calling app_main()[0m
[0;32mI (320) TAG INFO: indenti é de 4[0m
[0;32mI (320) TAS5720: Reading from register 0x03 with data 0x02[0m
[0;32mI (330) TAS5720: Writing CMD start[0m
[0;32mI (330) TAS5720: Writing addr[0m
[0;32mI (340) TAS5720: Writing to register 0x03 with data 0x03[0m
[0;32mI (340) TAS5720: Reading from register 0x03 with data 0x03[0m
[0;32mI (350) TAS5720: Writing CMD start[0m
[0;32mI (350) TAS5720: Writing addr[0m
[0;32mI (360) TAS5720: Writing to register 0x03 with data 0x03[0m
[0;32mI (360) TAS5720: Reading from register 0x02 with data 0x13[0m
[0;32mI (370) TAS5720: Writing CMD start[0m
[0;32mI (370) TAS5720: Writing addr[0m
[0;32mI (380) TAS5720: Writing to register 0x02 with data 0x13[0m
[0;32mI (380) TAS5720: Reading from register 0x06 with data 0x19[0m
[0;32mI (390) TAS5720: Writing CMD start[0m
[0;32mI (390) TAS5720: Writing addr[0m
[0;32mI (400) TAS5720: Writing to register 0x06 with data 0x19[0m
[0;32mI (400) TAS5720: Reading from register 0x06 with data 0x19[0m
[0;32mI (410) TAS5720: Writing CMD start[0m
[0;32mI (410) TAS5720: Writing addr[0m
[0;32mI (420) TAS5720: Writing to register 0x06 with data 0x19[0m
[0;32mI (420) TAS5720: Reading from register 0x02 with data 0x13[0m
[0;32mI (430) TAS5720: Writing CMD start[0m
[0;32mI (430) TAS5720: Writing addr[0m
[0;32mI (440) TAS5720: Writing to register 0x02 with data 0x13[0m
[0;32mI (440) TAS5720: Reading from register 0x06 with data 0x19[0m
[0;32mI (450) TAS5720: Writing CMD start[0m
[0;32mI (450) TAS5720: Writing addr[0m
[0;32mI (460) TAS5720: Writing to register 0x06 with data 0x19[0m
[0;32mI (460) TAS5720: Reading from register 0x01 with data 0xFC[0m
[0;32mI (470) TAS5720: Writing CMD start[0m
[0;32mI (470) TAS5720: Writing addr[0m
[0;32mI (480) TAS5720: Writing to register 0x01 with data 0xFC[0m
[0;32mI (480) TAS5720: Reading from register 0x03 with data 0x03[0m
[0;32mI (490) TAS5720: Writing CMD start[0m
[0;32mI (490) TAS5720: Writing addr[0m
[0;32mI (500) TAS5720: Writing to register 0x03 with data 0x02[0m
[0;32mI (500) TAS5720: Reading from register 0x03 with data 0x02[0m
[0;32mI (510) TAS5720: Writing CMD start[0m
[0;32mI (510) TAS5720: Writing addr[0m
[0;32mI (520) TAS5720: Writing to register 0x03 with data 0x00[0m
[0;32mI (520) TAS5720: Writing CMD start[0m
[0;32mI (520) TAS5720: Writing addr[0m
[0;32mI (530) TAS5720: Writing to register 0x04 with data 0xFF[0m
[0;32mI (530) TAS5720: Writing CMD start[0m
[0;32mI (540) TAS5720: Writing addr[0m
[0;32mI (540) TAS5720: Writing to register 0x05 with data 0xFF[0m
[0;32mI (550) TAS5720: Reading from register 0x04 with data 0xFF[0m
[0;32mI (560) TAS5720: Reading from register 0x05 with data 0x0F[0m
[0;32mI (560) TAS5720: Reading from register 0x01 with data 0xFC[0m
[0;32mI (570) TAS5720: Writing CMD start[0m
[0;32mI (570) TAS5720: Writing addr[0m
[0;32mI (570) TAS5720: Writing to register 0x01 with data 0xFD[0m
[0;32mI (580) TAG INFO: volume é de 255[0m
[0;32mI (590) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (590) TAG INFO: fault é de 8[0m
[0;32mI (600) TAS5720: Reading from register 0x06 with data 0x19[0m
[0;32mI (600) TAG INFO: ganho é de 2[0m
[0;32mI (610) TAS5720: Reading from register 0x01 with data 0xFD[0m
[0;32mI (610) TAG INFO: shutdown é de 0[0m
[0;31mE (620) i2s_common: i2s_channel_disable(1021): the channel has not been enabled yet[0m
[0;32mI (2460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (2460) TAG INFO: fault é de 8[0m
[0;32mI (3460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (3460) TAG INFO: fault é de 8[0m
[0;32mI (4460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (4460) TAG INFO: fault é de 8[0m
[0;32mI (5450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (5450) TAG INFO: fault é de 8[0m
[0;32mI (6450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (6460) TAG INFO: fault é de 8[0m
[0;32mI (7460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (7460) TAG INFO: fault é de 8[0m
[0;32mI (8460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (8460) TAG INFO: fault é de 8[0m
[0;32mI (9450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (9450) TAG INFO: fault é de 8[0m
[0;32mI (10450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (10460) TAG INFO: fault é de 8[0m
[0;32mI (11460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (11460) TAG INFO: fault é de 8[0m
[0;32mI (12460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (12460) TAG INFO: fault é de 8[0m
[0;32mI (13450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (13450) TAG INFO: fault é de 8[0m
[0;32mI (14450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (14460) TAG INFO: fault é de 8[0m
[0;32mI (15460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (15460) TAG INFO: fault é de 8[0m
[0;32mI (16460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (16460) TAG INFO: fault é de 8[0m
[0;32mI (17450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (17450) TAG INFO: fault é de 8[0m
[0;32mI (18450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (18460) TAG INFO: fault é de 8[0m
[0;32mI (19460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (19460) TAG INFO: fault é de 8[0m
[0;32mI (20460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (20460) TAG INFO: fault é de 8[0m
[0;32mI (21450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (21450) TAG INFO: fault é de 8[0m
[0;32mI (22450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (22460) TAG INFO: fault é de 8[0m
[0;32mI (23460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (23460) TAG INFO: fault é de 8[0m
[0;32mI (24460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (24460) TAG INFO: fault é de 8[0m
[0;32mI (25450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (25450) TAG INFO: fault é de 8[0m
[0;32mI (26450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (26460) TAG INFO: fault é de 8[0m
[0;32mI (27460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (27460) TAG INFO: fault é de 8[0m
[0;32mI (28460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (28460) TAG INFO: fault é de 8[0m
[0;32mI (29450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (29450) TAG INFO: fault é de 8[0m
[0;32mI (30450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (30460) TAG INFO: fault é de 8[0m
[0;32mI (31460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (31460) TAG INFO: fault é de 8[0m
[0;32mI (32460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (32460) TAG INFO: fault é de 8[0m
[0;32mI (33450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (33450) TAG INFO: fault é de 8[0m
[0;32mI (34450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (34460) TAG INFO: fault é de 8[0m
[0;32mI (35460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (35460) TAG INFO: fault é de 8[0m
[0;32mI (36460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (36460) TAG INFO: fault é de 8[0m
[0;32mI (37450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (37450) TAG INFO: fault é de 8[0m
[0;32mI (38450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (38460) TAG INFO: fault é de 8[0m
[0;32mI (39460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (39460) TAG INFO: fault é de 8[0m
[0;32mI (40460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (40460) TAG INFO: fault é de 8[0m
[0;32mI (41450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (41450) TAG INFO: fault é de 8[0m
[0;32mI (42450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (42460) TAG INFO: fault é de 8[0m
[0;32mI (43460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (43460) TAG INFO: fault é de 8[0m
[0;32mI (44460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (44460) TAG INFO: fault é de 8[0m
[0;32mI (45450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (45450) TAG INFO: fault é de 8[0m
[0;32mI (46450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (46460) TAG INFO: fault é de 8[0m
[0;32mI (47460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (47460) TAG INFO: fault é de 8[0m
[0;32mI (48460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (48460) TAG INFO: fault é de 8[0m
[0;32mI (49450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (49450) TAG INFO: fault é de 8[0m
[0;32mI (50450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (50460) TAG INFO: fault é de 8[0m
[0;32mI (51460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (51460) TAG INFO: fault é de 8[0m
[0;32mI (52460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (52460) TAG INFO: fault é de 8[0m
[0;32mI (53450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (53450) TAG INFO: fault é de 8[0m
[0;32mI (54450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (54460) TAG INFO: fault é de 8[0m
[0;32mI (55460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (55460) TAG INFO: fault é de 8[0m
[0;32mI (56460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (56460) TAG INFO: fault é de 8[0m
[0;32mI (57450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (57450) TAG INFO: fault é de 8[0m
[0;32mI (58450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (58460) TAG INFO: fault é de 8[0m
[0;32mI (59460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (59460) TAG INFO: fault é de 8[0m
[0;32mI (60460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (60460) TAG INFO: fault é de 8[0m
[0;32mI (61450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (61450) TAG INFO: fault é de 8[0m
[0;32mI (62450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (62460) TAG INFO: fault é de 8[0m
[0;32mI (63460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (63460) TAG INFO: fault é de 8[0m
[0;32mI (64460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (64460) TAG INFO: fault é de 8[0m
[0;32mI (65450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (65450) TAG INFO: fault é de 8[0m
[0;32mI (66450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (66460) TAG INFO: fault é de 8[0m
[0;32mI (67460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (67460) TAG INFO: fault é de 8[0m
[0;32mI (68460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (68460) TAG INFO: fault é de 8[0m
[0;32mI (69450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (69450) TAG INFO: fault é de 8[0m
[0;32mI (70450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (70460) TAG INFO: fault é de 8[0m
[0;32mI (71460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (71460) TAG INFO: fault é de 8[0m
[0;32mI (72460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (72460) TAG INFO: fault é de 8[0m
[0;32mI (73450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (73450) TAG INFO: fault é de 8[0m
[0;32mI (74450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (74460) TAG INFO: fault é de 8[0m
[0;32mI (75460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (75460) TAG INFO: fault é de 8[0m
[0;32mI (76460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (76460) TAG INFO: fault é de 8[0m
[0;32mI (77450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (77450) TAG INFO: fault é de 8[0m
[0;32mI (78450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (78460) TAG INFO: fault é de 8[0m
[0;32mI (79460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (79460) TAG INFO: fault é de 8[0m
[0;32mI (80460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (80460) TAG INFO: fault é de 8[0m
[0;32mI (81450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (81450) TAG INFO: fault é de 8[0m
[0;32mI (82450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (82460) TAG INFO: fault é de 8[0m
[0;32mI (83460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (83460) TAG INFO: fault é de 8[0m
[0;32mI (84460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (84460) TAG INFO: fault é de 8[0m
[0;32mI (85450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (85450) TAG INFO: fault é de 8[0m
[0;32mI (86450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (86460) TAG INFO: fault é de 8[0m
[0;32mI (87460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (87460) TAG INFO: fault é de 8[0m
[0;32mI (88460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (88460) TAG INFO: fault é de 8[0m
[0;32mI (89450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (89450) TAG INFO: fault é de 8[0m
[0;32mI (90450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (90460) TAG INFO: fault é de 8[0m
[0;32mI (91460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (91460) TAG INFO: fault é de 8[0m
[0;32mI (92460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (92460) TAG INFO: fault é de 8[0m
[0;32mI (93450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (93450) TAG INFO: fault é de 8[0m
[0;32mI (94450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (94460) TAG INFO: fault é de 8[0m
[0;32mI (95460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (95460) TAG INFO: fault é de 8[0m
[0;32mI (96460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (96460) TAG INFO: fault é de 8[0m
[0;32mI (97450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (97450) TAG INFO: fault é de 8[0m
[0;32mI (98450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (98460) TAG INFO: fault é de 8[0m
[0;32mI (99460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (99460) TAG INFO: fault é de 8[0m
[0;32mI (100460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (100460) TAG INFO: fault é de 8[0m
[0;32mI (101450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (101450) TAG INFO: fault é de 8[0m
[0;32mI (102450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (102460) TAG INFO: fault é de 8[0m
[0;32mI (103460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (103460) TAG INFO: fault é de 8[0m
[0;32mI (104460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (104460) TAG INFO: fault é de 8[0m
[0;32mI (105450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (105450) TAG INFO: fault é de 8[0m
[0;32mI (106450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (106460) TAG INFO: fault é de 8[0m
[0;32mI (107460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (107460) TAG INFO: fault é de 8[0m
[0;32mI (108460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (108460) TAG INFO: fault é de 8[0m
[0;32mI (109450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (109450) TAG INFO: fault é de 8[0m
[0;32mI (110450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (110460) TAG INFO: fault é de 8[0m
[0;32mI (111460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (111460) TAG INFO: fault é de 8[0m
[0;32mI (112460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (112460) TAG INFO: fault é de 8[0m
[0;32mI (113450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (113450) TAG INFO: fault é de 8[0m
[0;32mI (114450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (114460) TAG INFO: fault é de 8[0m
[0;32mI (115460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (115460) TAG INFO: fault é de 8[0m
[0;32mI (116460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (116460) TAG INFO: fault é de 8[0m
[0;32mI (117450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (117450) TAG INFO: fault é de 8[0m
[0;32mI (118450) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (118460) TAG INFO: fault é de 8[0m
[0;32mI (119460) TAS5720: Reading from register 0x08 with data 0x08[0m
[0;32mI (119460) TAG INFO: fault é de 8[0m