#
# Automatically generated file. DO NOT EDIT.
# Espressif IoT Development Framework (ESP-IDF) 5.2.1 Project Configuration
#
CONFIG_SOC_MPU_MIN_REGION_SIZE=0x20000000
CONFIG_SOC_MPU_REGIONS_MAX_NUM=8
CONFIG_SOC_ADC_SUPPORTED=y
CONFIG_SOC_UART_SUPPORTED=y
CONFIG_SOC_PCNT_SUPPORTED=y
CONFIG_SOC_WIFI_SUPPORTED=y
CONFIG_SOC_TWAI_SUPPORTED=y
CONFIG_SOC_GDMA_SUPPORTED=y
CONFIG_SOC_AHB_GDMA_SUPPORTED=y
CONFIG_SOC_GPTIMER_SUPPORTED=y
CONFIG_SOC_LCDCAM_SUPPORTED=y
CONFIG_SOC_MCPWM_SUPPORTED=y
CONFIG_SOC_DEDICATED_GPIO_SUPPORTED=y
CONFIG_SOC_CACHE_SUPPORT_WRAP=y
CONFIG_SOC_ULP_SUPPORTED=y
CONFIG_SOC_ULP_FSM_SUPPORTED=y
CONFIG_SOC_RISCV_COPROC_SUPPORTED=y
CONFIG_SOC_BT_SUPPORTED=y
CONFIG_SOC_USB_OTG_SUPPORTED=y
CONFIG_SOC_USB_SERIAL_JTAG_SUPPORTED=y
CONFIG_SOC_CCOMP_TIMER_SUPPORTED=y
CONFIG_SOC_ASYNC_MEMCPY_SUPPORTED=y
CONFIG_SOC_SUPPORTS_SECURE_DL_MODE=y
CONFIG_SOC_EFUSE_KEY_PURPOSE_FIELD=y
CONFIG_SOC_EFUSE_SUPPORTED=y
CONFIG_SOC_SDMMC_HOST_SUPPORTED=y
CONFIG_SOC_RTC_FAST_MEM_SUPPORTED=y
CONFIG_SOC_RTC_SLOW_MEM_SUPPORTED=y
CONFIG_SOC_RTC_MEM_SUPPORTED=y
CONFIG_SOC_PSRAM_DMA_CAPABLE=y
CONFIG_SOC_XT_WDT_SUPPORTED=y
CONFIG_SOC_I2S_SUPPORTED=y
CONFIG_SOC_RMT_SUPPORTED=y
CONFIG_SOC_SDM_SUPPORTED=y
CONFIG_SOC_GPSPI_SUPPORTED=y
CONFIG_SOC_LEDC_SUPPORTED=y
CONFIG_SOC_I2C_SUPPORTED=y
CONFIG_SOC_SYSTIMER_SUPPORTED=y
CONFIG_SOC_SUPPORT_COEXISTENCE=y
CONFIG_SOC_TEMP_SENSOR_SUPPORTED=y
CONFIG_SOC_AES_SUPPORTED=y
CONFIG_SOC_MPI_SUPPORTED=y
CONFIG_SOC_SHA_SUPPORTED=y
CONFIG_SOC_HMAC_SUPPORTED=y
CONFIG_SOC_DIG_SIGN_SUPPORTED=y
CONFIG_SOC_FLASH_ENC_SUPPORTED=y
CONFIG_SOC_SECURE_BOOT_SUPPORTED=y
CONFIG_SOC_MEMPROT_SUPPORTED=y
CONFIG_SOC_TOUCH_SENSOR_SUPPORTED=y
CONFIG_SOC_BOD_SUPPORTED=y
CONFIG_SOC_CLK_TREE_SUPPORTED=y
CONFIG_SOC_MPU_SUPPORTED=y
CONFIG_SOC_WDT_SUPPORTED=y
CONFIG_SOC_SPI_FLASH_SUPPORTED=y
CONFIG_SOC_XTAL_SUPPORT_40M=y
CONFIG_SOC_APPCPU_HAS_CLOCK_GATING_BUG=y
CONFIG_SOC_ADC_RTC_CTRL_SUPPORTED=y
CONFIG_SOC_ADC_DIG_CTRL_SUPPORTED=y
CONFIG_SOC_ADC_ARBITER_SUPPORTED=y
CONFIG_SOC_ADC_DIG_IIR_FILTER_SUPPORTED=y
CONFIG_SOC_ADC_MONITOR_SUPPORTED=y
CONFIG_SOC_ADC_DMA_SUPPORTED=y
CONFIG_SOC_ADC_PERIPH_NUM=2
CONFIG_SOC_ADC_MAX_CHANNEL_NUM=10
CONFIG_SOC_ADC_ATTEN_NUM=4
CONFIG_SOC_ADC_DIGI_CONTROLLER_NUM=2
CONFIG_SOC_ADC_PATT_LEN_MAX=24
CONFIG_SOC_ADC_DIGI_MIN_BITWIDTH=12
CONFIG_SOC_ADC_DIGI_MAX_BITWIDTH=12
CONFIG_SOC_ADC_DIGI_RESULT_BYTES=4
CONFIG_SOC_ADC_DIGI_DATA_BYTES_PER_CONV=4
CONFIG_SOC_ADC_DIGI_IIR_FILTER_NUM=2
CONFIG_SOC_ADC_DIGI_MONITOR_NUM=2
CONFIG_SOC_ADC_SAMPLE_FREQ_THRES_HIGH=83333
CONFIG_SOC_ADC_SAMPLE_FREQ_THRES_LOW=611
CONFIG_SOC_ADC_RTC_MIN_BITWIDTH=12
CONFIG_SOC_ADC_RTC_MAX_BITWIDTH=12
CONFIG_SOC_ADC_CALIBRATION_V1_SUPPORTED=y
CONFIG_SOC_ADC_SELF_HW_CALI_SUPPORTED=y
CONFIG_SOC_ADC_SHARED_POWER=y
CONFIG_SOC_APB_BACKUP_DMA=y
CONFIG_SOC_BROWNOUT_RESET_SUPPORTED=y
CONFIG_SOC_CACHE_WRITEBACK_SUPPORTED=y
CONFIG_SOC_CACHE_FREEZE_SUPPORTED=y
CONFIG_SOC_CPU_CORES_NUM=2
CONFIG_SOC_CPU_INTR_NUM=32
CONFIG_SOC_CPU_HAS_FPU=y
CONFIG_SOC_HP_CPU_HAS_MULTIPLE_CORES=y
CONFIG_SOC_CPU_BREAKPOINTS_NUM=2
CONFIG_SOC_CPU_WATCHPOINTS_NUM=2
CONFIG_SOC_CPU_WATCHPOINT_MAX_REGION_SIZE=64
CONFIG_SOC_DS_SIGNATURE_MAX_BIT_LEN=4096
CONFIG_SOC_DS_KEY_PARAM_MD_IV_LENGTH=16
CONFIG_SOC_DS_KEY_CHECK_MAX_WAIT_US=1100
CONFIG_SOC_AHB_GDMA_VERSION=1
CONFIG_SOC_GDMA_NUM_GROUPS_MAX=1
CONFIG_SOC_GDMA_PAIRS_PER_GROUP=5
CONFIG_SOC_GDMA_PAIRS_PER_GROUP_MAX=5
CONFIG_SOC_AHB_GDMA_SUPPORT_PSRAM=y
CONFIG_SOC_GPIO_PORT=1
CONFIG_SOC_GPIO_PIN_COUNT=49
CONFIG_SOC_GPIO_SUPPORT_PIN_GLITCH_FILTER=y
CONFIG_SOC_GPIO_FILTER_CLK_SUPPORT_APB=y
CONFIG_SOC_GPIO_SUPPORT_RTC_INDEPENDENT=y
CONFIG_SOC_GPIO_SUPPORT_FORCE_HOLD=y
CONFIG_SOC_GPIO_VALID_GPIO_MASK=0x1FFFFFFFFFFFF
CONFIG_SOC_GPIO_IN_RANGE_MAX=48
CONFIG_SOC_GPIO_OUT_RANGE_MAX=48
CONFIG_SOC_GPIO_VALID_DIGITAL_IO_PAD_MASK=0x0001FFFFFC000000
CONFIG_SOC_GPIO_CLOCKOUT_BY_IO_MUX=y
CONFIG_SOC_DEDIC_GPIO_OUT_CHANNELS_NUM=8
CONFIG_SOC_DEDIC_GPIO_IN_CHANNELS_NUM=8
CONFIG_SOC_DEDIC_GPIO_OUT_AUTO_ENABLE=y
CONFIG_SOC_I2C_NUM=2
CONFIG_SOC_I2C_FIFO_LEN=32
CONFIG_SOC_I2C_CMD_REG_NUM=8
CONFIG_SOC_I2C_SUPPORT_SLAVE=y
CONFIG_SOC_I2C_SUPPORT_HW_CLR_BUS=y
CONFIG_SOC_I2C_SUPPORT_XTAL=y
CONFIG_SOC_I2C_SUPPORT_RTC=y
CONFIG_SOC_I2C_SUPPORT_10BIT_ADDR=y
CONFIG_SOC_I2C_SLAVE_SUPPORT_BROADCAST=y
CONFIG_SOC_I2C_SLAVE_SUPPORT_I2CRAM_ACCESS=y
CONFIG_SOC_I2S_NUM=2
CONFIG_SOC_I2S_HW_VERSION_2=y
CONFIG_SOC_I2S_SUPPORTS_XTAL=y
CONFIG_SOC_I2S_SUPPORTS_PLL_F160M=y
CONFIG_SOC_I2S_SUPPORTS_PCM=y
CONFIG_SOC_I2S_SUPPORTS_PDM=y
CONFIG_SOC_I2S_SUPPORTS_PDM_TX=y
CONFIG_SOC_I2S_PDM_MAX_TX_LINES=2
CONFIG_SOC_I2S_SUPPORTS_PDM_RX=y
CONFIG_SOC_I2S_PDM_MAX_RX_LINES=4
CONFIG_SOC_I2S_SUPPORTS_TDM=y
CONFIG_SOC_LEDC_SUPPORT_APB_CLOCK=y
CONFIG_SOC_LEDC_SUPPORT_XTAL_CLOCK=y
CONFIG_SOC_LEDC_CHANNEL_NUM=8
CONFIG_SOC_LEDC_TIMER_BIT_WIDTH=14
CONFIG_SOC_LEDC_SUPPORT_FADE_STOP=y
CONFIG_SOC_MCPWM_GROUPS=2
CONFIG_SOC_MCPWM_TIMERS_PER_GROUP=3
CONFIG_SOC_MCPWM_OPERATORS_PER_GROUP=3
CONFIG_SOC_MCPWM_COMPARATORS_PER_OPERATOR=2
CONFIG_SOC_MCPWM_GENERATORS_PER_OPERATOR=2
CONFIG_SOC_MCPWM_TRIGGERS_PER_OPERATOR=2
CONFIG_SOC_MCPWM_GPIO_FAULTS_PER_GROUP=3
CONFIG_SOC_MCPWM_CAPTURE_TIMERS_PER_GROUP=y
CONFIG_SOC_MCPWM_CAPTURE_CHANNELS_PER_TIMER=3
CONFIG_SOC_MCPWM_GPIO_SYNCHROS_PER_GROUP=3
CONFIG_SOC_MCPWM_SWSYNC_CAN_PROPAGATE=y
CONFIG_SOC_MMU_LINEAR_ADDRESS_REGION_NUM=1
CONFIG_SOC_MMU_PERIPH_NUM=1
CONFIG_SOC_PCNT_GROUPS=1
CONFIG_SOC_PCNT_UNITS_PER_GROUP=4
CONFIG_SOC_PCNT_CHANNELS_PER_UNIT=2
CONFIG_SOC_PCNT_THRES_POINT_PER_UNIT=2
CONFIG_SOC_RMT_GROUPS=1
CONFIG_SOC_RMT_TX_CANDIDATES_PER_GROUP=4
CONFIG_SOC_RMT_RX_CANDIDATES_PER_GROUP=4
CONFIG_SOC_RMT_CHANNELS_PER_GROUP=8
CONFIG_SOC_RMT_MEM_WORDS_PER_CHANNEL=48
CONFIG_SOC_RMT_SUPPORT_RX_PINGPONG=y
CONFIG_SOC_RMT_SUPPORT_RX_DEMODULATION=y
CONFIG_SOC_RMT_SUPPORT_TX_ASYNC_STOP=y
CONFIG_SOC_RMT_SUPPORT_TX_LOOP_COUNT=y
CONFIG_SOC_RMT_SUPPORT_TX_LOOP_AUTO_STOP=y
CONFIG_SOC_RMT_SUPPORT_TX_SYNCHRO=y
CONFIG_SOC_RMT_SUPPORT_TX_CARRIER_DATA_ONLY=y
CONFIG_SOC_RMT_SUPPORT_XTAL=y
CONFIG_SOC_RMT_SUPPORT_RC_FAST=y
CONFIG_SOC_RMT_SUPPORT_APB=y
CONFIG_SOC_RMT_SUPPORT_DMA=y
CONFIG_SOC_LCD_I80_SUPPORTED=y
CONFIG_SOC_LCD_RGB_SUPPORTED=y
CONFIG_SOC_LCD_I80_BUSES=1
CONFIG_SOC_LCD_RGB_PANELS=1
CONFIG_SOC_LCD_I80_BUS_WIDTH=16
CONFIG_SOC_LCD_RGB_DATA_WIDTH=16
CONFIG_SOC_LCD_SUPPORT_RGB_YUV_CONV=y
CONFIG_SOC_RTC_CNTL_CPU_PD_DMA_BUS_WIDTH=128
CONFIG_SOC_RTC_CNTL_CPU_PD_REG_FILE_NUM=549
CONFIG_SOC_RTC_CNTL_TAGMEM_PD_DMA_BUS_WIDTH=128
CONFIG_SOC_RTCIO_PIN_COUNT=22
CONFIG_SOC_RTCIO_INPUT_OUTPUT_SUPPORTED=y
CONFIG_SOC_RTCIO_HOLD_SUPPORTED=y
CONFIG_SOC_RTCIO_WAKE_SUPPORTED=y
CONFIG_SOC_SDM_GROUPS=y
CONFIG_SOC_SDM_CHANNELS_PER_GROUP=8
CONFIG_SOC_SDM_CLK_SUPPORT_APB=y
CONFIG_SOC_SPI_PERIPH_NUM=3
CONFIG_SOC_SPI_MAX_CS_NUM=6
CONFIG_SOC_SPI_MAXIMUM_BUFFER_SIZE=64
CONFIG_SOC_SPI_SUPPORT_DDRCLK=y
CONFIG_SOC_SPI_SLAVE_SUPPORT_SEG_TRANS=y
CONFIG_SOC_SPI_SUPPORT_CD_SIG=y
CONFIG_SOC_SPI_SUPPORT_CONTINUOUS_TRANS=y
CONFIG_SOC_SPI_SUPPORT_SLAVE_HD_VER2=y
CONFIG_SOC_SPI_SUPPORT_CLK_APB=y
CONFIG_SOC_SPI_SUPPORT_CLK_XTAL=y
CONFIG_SOC_SPI_PERIPH_SUPPORT_CONTROL_DUMMY_OUT=y
CONFIG_SOC_MEMSPI_IS_INDEPENDENT=y
CONFIG_SOC_SPI_MAX_PRE_DIVIDER=16
CONFIG_SOC_SPI_SUPPORT_OCT=y
CONFIG_SOC_MEMSPI_SRC_FREQ_120M=y
CONFIG_SOC_MEMSPI_SRC_FREQ_80M_SUPPORTED=y
CONFIG_SOC_MEMSPI_SRC_FREQ_40M_SUPPORTED=y
CONFIG_SOC_MEMSPI_SRC_FREQ_20M_SUPPORTED=y
CONFIG_SOC_SPIRAM_SUPPORTED=y
CONFIG_SOC_SPIRAM_XIP_SUPPORTED=y
CONFIG_SOC_SYSTIMER_COUNTER_NUM=2
CONFIG_SOC_SYSTIMER_ALARM_NUM=3
CONFIG_SOC_SYSTIMER_BIT_WIDTH_LO=32
CONFIG_SOC_SYSTIMER_BIT_WIDTH_HI=20
CONFIG_SOC_SYSTIMER_FIXED_DIVIDER=y
CONFIG_SOC_SYSTIMER_INT_LEVEL=y
CONFIG_SOC_SYSTIMER_ALARM_MISS_COMPENSATE=y
CONFIG_SOC_TIMER_GROUPS=2
CONFIG_SOC_TIMER_GROUP_TIMERS_PER_GROUP=2
CONFIG_SOC_TIMER_GROUP_COUNTER_BIT_WIDTH=54
CONFIG_SOC_TIMER_GROUP_SUPPORT_XTAL=y
CONFIG_SOC_TIMER_GROUP_SUPPORT_APB=y
CONFIG_SOC_TIMER_GROUP_TOTAL_TIMERS=4
CONFIG_SOC_TOUCH_VERSION_2=y
CONFIG_SOC_TOUCH_SENSOR_NUM=15
CONFIG_SOC_TOUCH_PROXIMITY_CHANNEL_NUM=3
CONFIG_SOC_TOUCH_PROXIMITY_MEAS_DONE_SUPPORTED=y
CONFIG_SOC_TOUCH_PAD_THRESHOLD_MAX=0x1FFFFF
CONFIG_SOC_TOUCH_PAD_MEASURE_WAIT_MAX=0xFF
CONFIG_SOC_TWAI_CONTROLLER_NUM=1
CONFIG_SOC_TWAI_CLK_SUPPORT_APB=y
CONFIG_SOC_TWAI_BRP_MIN=2
CONFIG_SOC_TWAI_BRP_MAX=16384
CONFIG_SOC_TWAI_SUPPORTS_RX_STATUS=y
CONFIG_SOC_UART_NUM=3
CONFIG_SOC_UART_HP_NUM=3
CONFIG_SOC_UART_FIFO_LEN=128
CONFIG_SOC_UART_BITRATE_MAX=5000000
CONFIG_SOC_UART_SUPPORT_FSM_TX_WAIT_SEND=y
CONFIG_SOC_UART_SUPPORT_WAKEUP_INT=y
CONFIG_SOC_UART_SUPPORT_APB_CLK=y
CONFIG_SOC_UART_SUPPORT_RTC_CLK=y
CONFIG_SOC_UART_SUPPORT_XTAL_CLK=y
CONFIG_SOC_USB_OTG_PERIPH_NUM=1
CONFIG_SOC_SHA_DMA_MAX_BUFFER_SIZE=3968
CONFIG_SOC_SHA_SUPPORT_DMA=y
CONFIG_SOC_SHA_SUPPORT_RESUME=y
CONFIG_SOC_SHA_GDMA=y
CONFIG_SOC_SHA_SUPPORT_SHA1=y
CONFIG_SOC_SHA_SUPPORT_SHA224=y
CONFIG_SOC_SHA_SUPPORT_SHA256=y
CONFIG_SOC_SHA_SUPPORT_SHA384=y
CONFIG_SOC_SHA_SUPPORT_SHA512=y
CONFIG_SOC_SHA_SUPPORT_SHA512_224=y
CONFIG_SOC_SHA_SUPPORT_SHA512_256=y
CONFIG_SOC_SHA_SUPPORT_SHA512_T=y
CONFIG_SOC_MPI_MEM_BLOCKS_NUM=4
CONFIG_SOC_MPI_OPERATIONS_NUM=3
CONFIG_SOC_RSA_MAX_BIT_LEN=4096
CONFIG_SOC_AES_SUPPORT_DMA=y
CONFIG_SOC_AES_GDMA=y
CONFIG_SOC_AES_SUPPORT_AES_128=y
CONFIG_SOC_AES_SUPPORT_AES_256=y
CONFIG_SOC_PM_SUPPORT_EXT0_WAKEUP=y
CONFIG_SOC_PM_SUPPORT_EXT1_WAKEUP=y
CONFIG_SOC_PM_SUPPORT_EXT_WAKEUP=y
CONFIG_SOC_PM_SUPPORT_WIFI_WAKEUP=y
CONFIG_SOC_PM_SUPPORT_BT_WAKEUP=y
CONFIG_SOC_PM_SUPPORT_TOUCH_SENSOR_WAKEUP=y
CONFIG_SOC_PM_SUPPORT_CPU_PD=y
CONFIG_SOC_PM_SUPPORT_TAGMEM_PD=y
CONFIG_SOC_PM_SUPPORT_RTC_PERIPH_PD=y
CONFIG_SOC_PM_SUPPORT_RC_FAST_PD=y
CONFIG_SOC_PM_SUPPORT_VDDSDIO_PD=y
CONFIG_SOC_PM_SUPPORT_MAC_BB_PD=y
CONFIG_SOC_PM_SUPPORT_MODEM_PD=y
CONFIG_SOC_CONFIGURABLE_VDDSDIO_SUPPORTED=y
CONFIG_SOC_PM_SUPPORT_DEEPSLEEP_CHECK_STUB_ONLY=y
CONFIG_SOC_PM_CPU_RETENTION_BY_RTCCNTL=y
CONFIG_SOC_PM_MODEM_RETENTION_BY_BACKUPDMA=y
CONFIG_SOC_CLK_RC_FAST_D256_SUPPORTED=y
CONFIG_SOC_RTC_SLOW_CLK_SUPPORT_RC_FAST_D256=y
CONFIG_SOC_CLK_RC_FAST_SUPPORT_CALIBRATION=y
CONFIG_SOC_CLK_XTAL32K_SUPPORTED=y
CONFIG_SOC_EFUSE_DIS_DOWNLOAD_ICACHE=y
CONFIG_SOC_EFUSE_DIS_DOWNLOAD_DCACHE=y
CONFIG_SOC_EFUSE_HARD_DIS_JTAG=y
CONFIG_SOC_EFUSE_DIS_USB_JTAG=y
CONFIG_SOC_EFUSE_SOFT_DIS_JTAG=y
CONFIG_SOC_EFUSE_DIS_DIRECT_BOOT=y
CONFIG_SOC_EFUSE_DIS_ICACHE=y
CONFIG_SOC_EFUSE_BLOCK9_KEY_PURPOSE_QUIRK=y
CONFIG_SOC_SECURE_BOOT_V2_RSA=y
CONFIG_SOC_EFUSE_SECURE_BOOT_KEY_DIGESTS=3
CONFIG_SOC_EFUSE_REVOKE_BOOT_KEY_DIGESTS=y
CONFIG_SOC_SUPPORT_SECURE_BOOT_REVOKE_KEY=y
CONFIG_SOC_FLASH_ENCRYPTED_XTS_AES_BLOCK_MAX=64
CONFIG_SOC_FLASH_ENCRYPTION_XTS_AES=y
CONFIG_SOC_FLASH_ENCRYPTION_XTS_AES_OPTIONS=y
CONFIG_SOC_FLASH_ENCRYPTION_XTS_AES_128=y
CONFIG_SOC_FLASH_ENCRYPTION_XTS_AES_256=y
CONFIG_SOC_MEMPROT_CPU_PREFETCH_PAD_SIZE=16
CONFIG_SOC_MEMPROT_MEM_ALIGN_SIZE=256
CONFIG_SOC_PHY_DIG_REGS_MEM_SIZE=21
CONFIG_SOC_MAC_BB_PD_MEM_SIZE=192
CONFIG_SOC_WIFI_LIGHT_SLEEP_CLK_WIDTH=12
CONFIG_SOC_SPI_MEM_SUPPORT_AUTO_WAIT_IDLE=y
CONFIG_SOC_SPI_MEM_SUPPORT_AUTO_SUSPEND=y
CONFIG_SOC_SPI_MEM_SUPPORT_AUTO_RESUME=y
CONFIG_SOC_SPI_MEM_SUPPORT_SW_SUSPEND=y
CONFIG_SOC_SPI_MEM_SUPPORT_OPI_MODE=y
CONFIG_SOC_SPI_MEM_SUPPORT_TIMING_TUNING=y
CONFIG_SOC_SPI_MEM_SUPPORT_CONFIG_GPIO_BY_EFUSE=y
CONFIG_SOC_SPI_MEM_SUPPORT_WRAP=y
CONFIG_SOC_MEMSPI_TIMING_TUNING_BY_MSPI_DELAY=y
CONFIG_SOC_MEMSPI_CORE_CLK_SHARED_WITH_PSRAM=y
CONFIG_SOC_COEX_HW_PTI=y
CONFIG_SOC_EXTERNAL_COEX_LEADER_TX_LINE=y
CONFIG_SOC_SDMMC_USE_GPIO_MATRIX=y
CONFIG_SOC_SDMMC_NUM_SLOTS=2
CONFIG_SOC_SDMMC_SUPPORT_XTAL_CLOCK=y
CONFIG_SOC_SDMMC_DELAY_PHASE_NUM=4
CONFIG_SOC_TEMPERATURE_SENSOR_SUPPORT_FAST_RC=y
CONFIG_SOC_WIFI_HW_TSF=y
CONFIG_SOC_WIFI_FTM_SUPPORT=y
CONFIG_SOC_WIFI_GCMP_SUPPORT=y
CONFIG_SOC_WIFI_WAPI_SUPPORT=y
CONFIG_SOC_WIFI_CSI_SUPPORT=y
CONFIG_SOC_WIFI_MESH_SUPPORT=y
CONFIG_SOC_WIFI_SUPPORT_VARIABLE_BEACON_WINDOW=y
CONFIG_SOC_BLE_SUPPORTED=y
CONFIG_SOC_BLE_MESH_SUPPORTED=y
CONFIG_SOC_BLE_50_SUPPORTED=y
CONFIG_SOC_BLE_DEVICE_PRIVACY_SUPPORTED=y
CONFIG_SOC_BLUFI_SUPPORTED=y
CONFIG_SOC_ULP_HAS_ADC=y
CONFIG_SOC_PHY_COMBO_MODULE=y
CONFIG_IDF_CMAKE=y
CONFIG_IDF_TOOLCHAIN="gcc"
CONFIG_IDF_TARGET_ARCH_XTENSA=y
CONFIG_IDF_TARGET_ARCH="xtensa"
CONFIG_IDF_TARGET="esp32s3"
CONFIG_IDF_INIT_VERSION="5.2.1"
CONFIG_IDF_TARGET_ESP32S3=y
CONFIG_IDF_FIRMWARE_CHIP_ID=0x0009

#
# Build type
#
CONFIG_APP_BUILD_TYPE_APP_2NDBOOT=y
# CONFIG_APP_BUILD_TYPE_RAM is not set
CONFIG_APP_BUILD_GENERATE_BINARIES=y
CONFIG_APP_BUILD_BOOTLOADER=y
CONFIG_APP_BUILD_USE_FLASH_SECTIONS=y
# CONFIG_APP_REPRODUCIBLE_BUILD is not set
# CONFIG_APP_NO_BLOBS is not set
# end of Build type

#
# Bootloader config
#

#
# Bootloader manager
#
CONFIG_BOOTLOADER_COMPILE_TIME_DATE=y
CONFIG_BOOTLOADER_PROJECT_VER=1
# end of Bootloader manager

CONFIG_BOOTLOADER_OFFSET_IN_FLASH=0x0
CONFIG_BOOTLOADER_COMPILER_OPTIMIZATION_SIZE=y
# CONFIG_BOOTLOADER_COMPILER_OPTIMIZATION_DEBUG is not set
# CONFIG_BOOTLOADER_COMPILER_OPTIMIZATION_PERF is not set
# CONFIG_BOOTLOADER_COMPILER_OPTIMIZATION_NONE is not set
# CONFIG_BOOTLOADER_LOG_LEVEL_NONE is not set
# CONFIG_BOOTLOADER_LOG_LEVEL_ERROR is not set
# CONFIG_BOOTLOADER_LOG_LEVEL_WARN is not set
CONFIG_BOOTLOADER_LOG_LEVEL_INFO=y
# CONFIG_BOOTLOADER_LOG_LEVEL_DEBUG is not set
# CONFIG_BOOTLOADER_LOG_LEVEL_VERBOSE is not set
CONFIG_BOOTLOADER_LOG_LEVEL=3

#
# Serial Flash Configurations
#
# CONFIG_BOOTLOADER_FLASH_DC_AWARE is not set
CONFIG_BOOTLOADER_FLASH_XMC_SUPPORT=y
# end of Serial Flash Configurations

CONFIG_BOOTLOADER_VDDSDIO_BOOST_1_9V=y
# CONFIG_BOOTLOADER_FACTORY_RESET is not set
# CONFIG_BOOTLOADER_APP_TEST is not set
CONFIG_BOOTLOADER_REGION_PROTECTION_ENABLE=y
CONFIG_BOOTLOADER_WDT_ENABLE=y
# CONFIG_BOOTLOADER_WDT_DISABLE_IN_USER_CODE is not set
CONFIG_BOOTLOADER_WDT_TIME_MS=9000
# CONFIG_BOOTLOADER_APP_ROLLBACK_ENABLE is not set
# CONFIG_BOOTLOADER_SKIP_VALIDATE_IN_DEEP_SLEEP is not set
# CONFIG_BOOTLOADER_SKIP_VALIDATE_ON_POWER_ON is not set
# CONFIG_BOOTLOADER_SKIP_VALIDATE_ALWAYS is not set
CONFIG_BOOTLOADER_RESERVE_RTC_SIZE=0
# CONFIG_BOOTLOADER_CUSTOM_RESERVE_RTC is not set
# end of Bootloader config

#
# Security features
#
CONFIG_SECURE_BOOT_V2_RSA_SUPPORTED=y
CONFIG_SECURE_BOOT_V2_PREFERRED=y
# CONFIG_SECURE_SIGNED_APPS_NO_SECURE_BOOT is not set
# CONFIG_SECURE_BOOT is not set
# CONFIG_SECURE_FLASH_ENC_ENABLED is not set
CONFIG_SECURE_ROM_DL_MODE_ENABLED=y
# end of Security features

#
# Application manager
#
CONFIG_APP_COMPILE_TIME_DATE=y
# CONFIG_APP_EXCLUDE_PROJECT_VER_VAR is not set
# CONFIG_APP_EXCLUDE_PROJECT_NAME_VAR is not set
# CONFIG_APP_PROJECT_VER_FROM_CONFIG is not set
CONFIG_APP_RETRIEVE_LEN_ELF_SHA=9
# end of Application manager

CONFIG_ESP_ROM_HAS_CRC_LE=y
CONFIG_ESP_ROM_HAS_CRC_BE=y
CONFIG_ESP_ROM_HAS_MZ_CRC32=y
CONFIG_ESP_ROM_HAS_JPEG_DECODE=y
CONFIG_ESP_ROM_UART_CLK_IS_XTAL=y
CONFIG_ESP_ROM_HAS_RETARGETABLE_LOCKING=y
CONFIG_ESP_ROM_USB_OTG_NUM=3
CONFIG_ESP_ROM_USB_SERIAL_DEVICE_NUM=4
CONFIG_ESP_ROM_HAS_ERASE_0_REGION_BUG=y
CONFIG_ESP_ROM_GET_CLK_FREQ=y
CONFIG_ESP_ROM_HAS_HAL_WDT=y
CONFIG_ESP_ROM_NEEDS_SWSETUP_WORKAROUND=y
CONFIG_ESP_ROM_HAS_LAYOUT_TABLE=y
CONFIG_ESP_ROM_HAS_SPI_FLASH=y
CONFIG_ESP_ROM_HAS_ETS_PRINTF_BUG=y
CONFIG_ESP_ROM_HAS_NEWLIB_NANO_FORMAT=y
CONFIG_ESP_ROM_NEEDS_SET_CACHE_MMU_SIZE=y
CONFIG_ESP_ROM_RAM_APP_NEEDS_MMU_INIT=y
CONFIG_ESP_ROM_HAS_FLASH_COUNT_PAGES_BUG=y
CONFIG_ESP_ROM_HAS_CACHE_SUSPEND_WAITI_BUG=y
CONFIG_ESP_ROM_HAS_CACHE_WRITEBACK_BUG=y
CONFIG_ESP_ROM_HAS_SW_FLOAT=y

#
# Boot ROM Behavior
#
CONFIG_BOOT_ROM_LOG_ALWAYS_ON=y
# CONFIG_BOOT_ROM_LOG_ALWAYS_OFF is not set
# CONFIG_BOOT_ROM_LOG_ON_GPIO_HIGH is not set
# CONFIG_BOOT_ROM_LOG_ON_GPIO_LOW is not set
# end of Boot ROM Behavior

#
# Serial flasher config
#
# CONFIG_ESPTOOLPY_NO_STUB is not set
# CONFIG_ESPTOOLPY_OCT_FLASH is not set
CONFIG_ESPTOOLPY_FLASH_MODE_AUTO_DETECT=y
# CONFIG_ESPTOOLPY_FLASHMODE_QIO is not set
# CONFIG_ESPTOOLPY_FLASHMODE_QOUT is not set
CONFIG_ESPTOOLPY_FLASHMODE_DIO=y
# CONFIG_ESPTOOLPY_FLASHMODE_DOUT is not set
CONFIG_ESPTOOLPY_FLASH_SAMPLE_MODE_STR=y
CONFIG_ESPTOOLPY_FLASHMODE="dio"
# CONFIG_ESPTOOLPY_FLASHFREQ_120M is not set
CONFIG_ESPTOOLPY_FLASHFREQ_80M=y
# CONFIG_ESPTOOLPY_FLASHFREQ_40M is not set
# CONFIG_ESPTOOLPY_FLASHFREQ_20M is not set
CONFIG_ESPTOOLPY_FLASHFREQ_80M_DEFAULT=y
CONFIG_ESPTOOLPY_FLASHFREQ="80m"
# CONFIG_ESPTOOLPY_FLASHSIZE_1MB is not set
CONFIG_ESPTOOLPY_FLASHSIZE_2MB=y
# CONFIG_ESPTOOLPY_FLASHSIZE_4MB is not set
# CONFIG_ESPTOOLPY_FLASHSIZE_8MB is not set
# CONFIG_ESPTOOLPY_FLASHSIZE_16MB is not set
# CONFIG_ESPTOOLPY_FLASHSIZE_32MB is not set
# CONFIG_ESPTOOLPY_FLASHSIZE_64MB is not set
# CONFIG_ESPTOOLPY_FLASHSIZE_128MB is not set
CONFIG_ESPTOOLPY_FLASHSIZE="2MB"
# CONFIG_ESPTOOLPY_HEADER_FLASHSIZE_UPDATE is not set
CONFIG_ESPTOOLPY_BEFORE_RESET=y
# CONFIG_ESPTOOLPY_BEFORE_NORESET is not set
CONFIG_ESPTOOLPY_BEFORE="default_reset"
CONFIG_ESPTOOLPY_AFTER_RESET=y
# CONFIG_ESPTOOLPY_AFTER_NORESET is not set
CONFIG_ESPTOOLPY_AFTER="hard_reset"
CONFIG_ESPTOOLPY_MONITOR_BAUD=115200
# end of Serial flasher config

#
# Partition Table
#
CONFIG_PARTITION_TABLE_SINGLE_APP=y
# CONFIG_PARTITION_TABLE_SINGLE_APP_LARGE is not set
# CONFIG_PARTITION_TABLE_TWO_OTA is not set
# CONFIG_PARTITION_TABLE_CUSTOM is not set
CONFIG_PARTITION_TABLE_CUSTOM_FILENAME="partitions.csv"
CONFIG_PARTITION_TABLE_FILENAME="partitions_singleapp.csv"
CONFIG_PARTITION_TABLE_OFFSET=0x8000
CONFIG_PARTITION_TABLE_MD5=y
# end of Partition Table

#
# Compiler options
#
CONFIG_COMPILER_OPTIMIZATION_DEBUG=y
# CONFIG_COMPILER_OPTIMIZATION_SIZE is not set
# CONFIG_COMPILER_OPTIMIZATION_PERF is not set
# CONFIG_COMPILER_OPTIMIZATION_NONE is not set
CONFIG_COMPILER_OPTIMIZATION_ASSERTIONS_ENABLE=y
# CONFIG_COMPILER_OPTIMIZATION_ASSERTIONS_SILENT is not set
# CONFIG_COMPILER_OPTIMIZATION_ASSERTIONS_DISABLE is not set
CONFIG_COMPILER_FLOAT_LIB_FROM_GCCLIB=y
CONFIG_COMPILER_OPTIMIZATION_ASSERTION_LEVEL=2
# CONFIG_COMPILER_OPTIMIZATION_CHECKS_SILENT is not set
CONFIG_COMPILER_HIDE_PATHS_MACROS=y
# CONFIG_COMPILER_CXX_EXCEPTIONS is not set
# CONFIG_COMPILER_CXX_RTTI is not set
CONFIG_COMPILER_STACK_CHECK_MODE_NONE=y
# CONFIG_COMPILER_STACK_CHECK_MODE_NORM is not set
# CONFIG_COMPILER_STACK_CHECK_MODE_STRONG is not set
# CONFIG_COMPILER_STACK_CHECK_MODE_ALL is not set
# CONFIG_COMPILER_WARN_WRITE_STRINGS is not set
# CONFIG_COMPILER_DISABLE_GCC12_WARNINGS is not set
# CONFIG_COMPILER_DISABLE_GCC13_WARNINGS is not set
# CONFIG_COMPILER_DUMP_RTL_FILES is not set
CONFIG_COMPILER_RT_LIB_GCCLIB=y
CONFIG_COMPILER_RT_LIB_NAME="gcc"
# end of Compiler options

#
# Component config
#

#
# Application Level Tracing
#
# CONFIG_APPTRACE_DEST_JTAG is not set
CONFIG_APPTRACE_DEST_NONE=y
# CONFIG_APPTRACE_DEST_UART1 is not set
# CONFIG_APPTRACE_DEST_UART2 is not set
# CONFIG_APPTRACE_DEST_USB_CDC is not set
CONFIG_APPTRACE_DEST_UART_NONE=y
CONFIG_APPTRACE_UART_TASK_PRIO=1
CONFIG_APPTRACE_LOCK_ENABLE=y
# end of Application Level Tracing

#
# Bluetooth
#
# CONFIG_BT_ENABLED is not set
# end of Bluetooth

#
# Driver Configurations
#

#
# Legacy ADC Configuration
#
# CONFIG_ADC_SUPPRESS_DEPRECATE_WARN is not set

#
# Legacy ADC Calibration Configuration
#
# CONFIG_ADC_CALI_SUPPRESS_DEPRECATE_WARN is not set
# end of Legacy ADC Calibration Configuration
# end of Legacy ADC Configuration

#
# SPI Configuration
#
# CONFIG_SPI_MASTER_IN_IRAM is not set
CONFIG_SPI_MASTER_ISR_IN_IRAM=y
# CONFIG_SPI_SLAVE_IN_IRAM is not set
CONFIG_SPI_SLAVE_ISR_IN_IRAM=y
# end of SPI Configuration

#
# TWAI Configuration
#
# CONFIG_TWAI_ISR_IN_IRAM is not set
CONFIG_TWAI_ERRATA_FIX_LISTEN_ONLY_DOM=y
# end of TWAI Configuration

#
# Temperature sensor Configuration
#
# CONFIG_TEMP_SENSOR_SUPPRESS_DEPRECATE_WARN is not set
# CONFIG_TEMP_SENSOR_ENABLE_DEBUG_LOG is not set
# end of Temperature sensor Configuration

#
# UART Configuration
#
# CONFIG_UART_ISR_IN_IRAM is not set
# end of UART Configuration

#
# GPIO Configuration
#
# CONFIG_GPIO_CTRL_FUNC_IN_IRAM is not set
# end of GPIO Configuration

#
# Sigma Delta Modulator Configuration
#
# CONFIG_SDM_CTRL_FUNC_IN_IRAM is not set
# CONFIG_SDM_SUPPRESS_DEPRECATE_WARN is not set
# CONFIG_SDM_ENABLE_DEBUG_LOG is not set
# end of Sigma Delta Modulator Configuration

#
# GPTimer Configuration
#
CONFIG_GPTIMER_ISR_HANDLER_IN_IRAM=y
# CONFIG_GPTIMER_CTRL_FUNC_IN_IRAM is not set
# CONFIG_GPTIMER_ISR_IRAM_SAFE is not set
# CONFIG_GPTIMER_SUPPRESS_DEPRECATE_WARN is not set
# CONFIG_GPTIMER_ENABLE_DEBUG_LOG is not set
# end of GPTimer Configuration

#
# PCNT Configuration
#
# CONFIG_PCNT_CTRL_FUNC_IN_IRAM is not set
# CONFIG_PCNT_ISR_IRAM_SAFE is not set
# CONFIG_PCNT_SUPPRESS_DEPRECATE_WARN is not set
# CONFIG_PCNT_ENABLE_DEBUG_LOG is not set
# end of PCNT Configuration

#
# RMT Configuration
#
# CONFIG_RMT_ISR_IRAM_SAFE is not set
# CONFIG_RMT_RECV_FUNC_IN_IRAM is not set
# CONFIG_RMT_SUPPRESS_DEPRECATE_WARN is not set
# CONFIG_RMT_ENABLE_DEBUG_LOG is not set
# end of RMT Configuration

#
# MCPWM Configuration
#
# CONFIG_MCPWM_ISR_IRAM_SAFE is not set
# CONFIG_MCPWM_CTRL_FUNC_IN_IRAM is not set
# CONFIG_MCPWM_SUPPRESS_DEPRECATE_WARN is not set
# CONFIG_MCPWM_ENABLE_DEBUG_LOG is not set
# end of MCPWM Configuration

#
# I2S Configuration
#
# CONFIG_I2S_ISR_IRAM_SAFE is not set
# CONFIG_I2S_SUPPRESS_DEPRECATE_WARN is not set
# CONFIG_I2S_ENABLE_DEBUG_LOG is not set
# end of I2S Configuration

#
# USB Serial/JTAG Configuration
#
# end of USB Serial/JTAG Configuration

#
# LEDC Configuration
#
# CONFIG_LEDC_CTRL_FUNC_IN_IRAM is not set
# end of LEDC Configuration

#
# I2C Configuration
#
# CONFIG_I2C_ISR_IRAM_SAFE is not set
# CONFIG_I2C_ENABLE_DEBUG_LOG is not set
# end of I2C Configuration
# end of Driver Configurations

#
# eFuse Bit Manager
#
# CONFIG_EFUSE_CUSTOM_TABLE is not set
# CONFIG_EFUSE_VIRTUAL is not set
CONFIG_EFUSE_MAX_BLK_LEN=256
# end of eFuse Bit Manager

#
# ESP-TLS
#
CONFIG_ESP_TLS_USING_MBEDTLS=y
CONFIG_ESP_TLS_USE_DS_PERIPHERAL=y
# CONFIG_ESP_TLS_CLIENT_SESSION_TICKETS is not set
# CONFIG_ESP_TLS_SERVER is not set
# CONFIG_ESP_TLS_PSK_VERIFICATION is not set
# CONFIG_ESP_TLS_INSECURE is not set
# end of ESP-TLS

#
# ADC and ADC Calibration
#
# CONFIG_ADC_ONESHOT_CTRL_FUNC_IN_IRAM is not set
# CONFIG_ADC_CONTINUOUS_ISR_IRAM_SAFE is not set
# CONFIG_ADC_CONTINUOUS_FORCE_USE_ADC2_ON_C3_S3 is not set
# end of ADC and ADC Calibration

#
# Wireless Coexistence
#
# CONFIG_ESP_COEX_EXTERNAL_COEXIST_ENABLE is not set
# end of Wireless Coexistence

#
# Common ESP-related
#
CONFIG_ESP_ERR_TO_NAME_LOOKUP=y
# end of Common ESP-related

#
# Ethernet
#
CONFIG_ETH_ENABLED=y
CONFIG_ETH_USE_SPI_ETHERNET=y
# CONFIG_ETH_SPI_ETHERNET_DM9051 is not set
# CONFIG_ETH_SPI_ETHERNET_W5500 is not set
# CONFIG_ETH_SPI_ETHERNET_KSZ8851SNL is not set
# CONFIG_ETH_USE_OPENETH is not set
# CONFIG_ETH_TRANSMIT_MUTEX is not set
# end of Ethernet

#
# Event Loop Library
#
# CONFIG_ESP_EVENT_LOOP_PROFILING is not set
CONFIG_ESP_EVENT_POST_FROM_ISR=y
CONFIG_ESP_EVENT_POST_FROM_IRAM_ISR=y
# end of Event Loop Library

#
# GDB Stub
#
# CONFIG_ESP_SYSTEM_GDBSTUB_RUNTIME is not set
# end of GDB Stub

#
# ESP HTTP client
#
CONFIG_ESP_HTTP_CLIENT_ENABLE_HTTPS=y
# CONFIG_ESP_HTTP_CLIENT_ENABLE_BASIC_AUTH is not set
# CONFIG_ESP_HTTP_CLIENT_ENABLE_DIGEST_AUTH is not set
# end of ESP HTTP client

#
# HTTP Server
#
CONFIG_HTTPD_MAX_REQ_HDR_LEN=512
CONFIG_HTTPD_MAX_URI_LEN=512
CONFIG_HTTPD_ERR_RESP_NO_DELAY=y
CONFIG_HTTPD_PURGE_BUF_LEN=32
# CONFIG_HTTPD_LOG_PURGE_DATA is not set
# CONFIG_HTTPD_WS_SUPPORT is not set
# CONFIG_HTTPD_QUEUE_WORK_BLOCKING is not set
# end of HTTP Server

#
# ESP HTTPS OTA
#
# CONFIG_ESP_HTTPS_OTA_DECRYPT_CB is not set
# CONFIG_ESP_HTTPS_OTA_ALLOW_HTTP is not set
# end of ESP HTTPS OTA

#
# ESP HTTPS server
#
# CONFIG_ESP_HTTPS_SERVER_ENABLE is not set
# end of ESP HTTPS server

#
# Hardware Settings
#

#
# Chip revision
#
CONFIG_ESP32S3_REV_MIN_0=y
# CONFIG_ESP32S3_REV_MIN_1 is not set
# CONFIG_ESP32S3_REV_MIN_2 is not set
CONFIG_ESP32S3_REV_MIN_FULL=0
CONFIG_ESP_REV_MIN_FULL=0

#
# Maximum Supported ESP32-S3 Revision (Rev v0.99)
#
CONFIG_ESP32S3_REV_MAX_FULL=99
CONFIG_ESP_REV_MAX_FULL=99
# end of Chip revision

#
# MAC Config
#
CONFIG_ESP_MAC_ADDR_UNIVERSE_WIFI_STA=y
CONFIG_ESP_MAC_ADDR_UNIVERSE_WIFI_AP=y
CONFIG_ESP_MAC_ADDR_UNIVERSE_BT=y
CONFIG_ESP_MAC_ADDR_UNIVERSE_ETH=y
CONFIG_ESP_MAC_UNIVERSAL_MAC_ADDRESSES_FOUR=y
# CONFIG_ESP32S3_UNIVERSAL_MAC_ADDRESSES_TWO is not set
CONFIG_ESP32S3_UNIVERSAL_MAC_ADDRESSES_FOUR=y
CONFIG_ESP32S3_UNIVERSAL_MAC_ADDRESSES=4
# CONFIG_ESP_MAC_USE_CUSTOM_MAC_AS_BASE_MAC is not set
# end of MAC Config

#
# Sleep Config
#
# CONFIG_ESP_SLEEP_POWER_DOWN_FLASH is not set
CONFIG_ESP_SLEEP_FLASH_LEAKAGE_WORKAROUND=y
CONFIG_ESP_SLEEP_MSPI_NEED_ALL_IO_PU=y
CONFIG_ESP_SLEEP_RTC_BUS_ISO_WORKAROUND=y
CONFIG_ESP_SLEEP_GPIO_RESET_WORKAROUND=y
CONFIG_ESP_SLEEP_WAIT_FLASH_READY_EXTRA_DELAY=2000
# CONFIG_ESP_SLEEP_CACHE_SAFE_ASSERTION is not set
# CONFIG_ESP_SLEEP_DEBUG is not set
CONFIG_ESP_SLEEP_GPIO_ENABLE_INTERNAL_RESISTORS=y
# end of Sleep Config

#
# RTC Clock Config
#
CONFIG_RTC_CLK_SRC_INT_RC=y
# CONFIG_RTC_CLK_SRC_EXT_CRYS is not set
# CONFIG_RTC_CLK_SRC_EXT_OSC is not set
# CONFIG_RTC_CLK_SRC_INT_8MD256 is not set
CONFIG_RTC_CLK_CAL_CYCLES=1024
# end of RTC Clock Config

#
# Peripheral Control
#
CONFIG_PERIPH_CTRL_FUNC_IN_IRAM=y
# end of Peripheral Control

#
# GDMA Configuration
#
# CONFIG_GDMA_CTRL_FUNC_IN_IRAM is not set
# CONFIG_GDMA_ISR_IRAM_SAFE is not set
# CONFIG_GDMA_ENABLE_DEBUG_LOG is not set
# end of GDMA Configuration

#
# Main XTAL Config
#
CONFIG_XTAL_FREQ_40=y
CONFIG_XTAL_FREQ=40
# end of Main XTAL Config
# end of Hardware Settings

#
# LCD and Touch Panel
#

#
# LCD Touch Drivers are maintained in the IDF Component Registry
#

#
# LCD Peripheral Configuration
#
CONFIG_LCD_PANEL_IO_FORMAT_BUF_SIZE=32
# CONFIG_LCD_ENABLE_DEBUG_LOG is not set
# CONFIG_LCD_RGB_ISR_IRAM_SAFE is not set
# CONFIG_LCD_RGB_RESTART_IN_VSYNC is not set
# end of LCD Peripheral Configuration
# end of LCD and Touch Panel

#
# ESP NETIF Adapter
#
CONFIG_ESP_NETIF_IP_LOST_TIMER_INTERVAL=120
CONFIG_ESP_NETIF_TCPIP_LWIP=y
# CONFIG_ESP_NETIF_LOOPBACK is not set
CONFIG_ESP_NETIF_USES_TCPIP_WITH_BSD_API=y
# CONFIG_ESP_NETIF_RECEIVE_REPORT_ERRORS is not set
# CONFIG_ESP_NETIF_L2_TAP is not set
# CONFIG_ESP_NETIF_BRIDGE_EN is not set
# end of ESP NETIF Adapter

#
# Partition API Configuration
#
# end of Partition API Configuration

#
# PHY
#
CONFIG_ESP_PHY_CALIBRATION_AND_DATA_STORAGE=y
# CONFIG_ESP_PHY_INIT_DATA_IN_PARTITION is not set
CONFIG_ESP_PHY_MAX_WIFI_TX_POWER=20
CONFIG_ESP_PHY_MAX_TX_POWER=20
# CONFIG_ESP_PHY_REDUCE_TX_POWER is not set
CONFIG_ESP_PHY_ENABLE_USB=y
# CONFIG_ESP_PHY_ENABLE_CERT_TEST is not set
CONFIG_ESP_PHY_RF_CAL_PARTIAL=y
# CONFIG_ESP_PHY_RF_CAL_NONE is not set
# CONFIG_ESP_PHY_RF_CAL_FULL is not set
CONFIG_ESP_PHY_CALIBRATION_MODE=0
# end of PHY

#
# Power Management
#
# CONFIG_PM_ENABLE is not set
CONFIG_PM_POWER_DOWN_CPU_IN_LIGHT_SLEEP=y
CONFIG_PM_RESTORE_CACHE_TAGMEM_AFTER_LIGHT_SLEEP=y
# end of Power Management

#
# ESP PSRAM
#
# CONFIG_SPIRAM is not set
# end of ESP PSRAM

#
# ESP Ringbuf
#
# CONFIG_RINGBUF_PLACE_FUNCTIONS_INTO_FLASH is not set
# end of ESP Ringbuf

#
# ESP System Settings
#
# CONFIG_ESP_DEFAULT_CPU_FREQ_MHZ_80 is not set
CONFIG_ESP_DEFAULT_CPU_FREQ_MHZ_160=y
# CONFIG_ESP_DEFAULT_CPU_FREQ_MHZ_240 is not set
CONFIG_ESP_DEFAULT_CPU_FREQ_MHZ=160

#
# Cache config
#
CONFIG_ESP32S3_INSTRUCTION_CACHE_16KB=y
# CONFIG_ESP32S3_INSTRUCTION_CACHE_32KB is not set
CONFIG_ESP32S3_INSTRUCTION_CACHE_SIZE=0x4000
# CONFIG_ESP32S3_INSTRUCTION_CACHE_4WAYS is not set
CONFIG_ESP32S3_INSTRUCTION_CACHE_8WAYS=y
CONFIG_ESP32S3_ICACHE_ASSOCIATED_WAYS=8
# CONFIG_ESP32S3_INSTRUCTION_CACHE_LINE_16B is not set
CONFIG_ESP32S3_INSTRUCTION_CACHE_LINE_32B=y
CONFIG_ESP32S3_INSTRUCTION_CACHE_LINE_SIZE=32
# CONFIG_ESP32S3_DATA_CACHE_16KB is not set
CONFIG_ESP32S3_DATA_CACHE_32KB=y
# CONFIG_ESP32S3_DATA_CACHE_64KB is not set
CONFIG_ESP32S3_DATA_CACHE_SIZE=0x8000
# CONFIG_ESP32S3_DATA_CACHE_4WAYS is not set
CONFIG_ESP32S3_DATA_CACHE_8WAYS=y
CONFIG_ESP32S3_DCACHE_ASSOCIATED_WAYS=8
# CONFIG_ESP32S3_DATA_CACHE_LINE_16B is not set
CONFIG_ESP32S3_DATA_CACHE_LINE_32B=y
# CONFIG_ESP32S3_DATA_CACHE_LINE_64B is not set
CONFIG_ESP32S3_DATA_CACHE_LINE_SIZE=32
# end of Cache config

#
# Memory
#
# CONFIG_ESP32S3_RTCDATA_IN_FAST_MEM is not set
# CONFIG_ESP32S3_USE_FIXED_STATIC_RAM_SIZE is not set
# end of Memory

#
# Trace memory
#
# CONFIG_ESP32S3_TRAX is not set
CONFIG_ESP32S3_TRACEMEM_RESERVE_DRAM=0x0
# end of Trace memory

# CONFIG_ESP_SYSTEM_PANIC_PRINT_HALT is not set
CONFIG_ESP_SYSTEM_PANIC_PRINT_REBOOT=y
# CONFIG_ESP_SYSTEM_PANIC_SILENT_REBOOT is not set
# CONFIG_ESP_SYSTEM_PANIC_GDBSTUB is not set
CONFIG_ESP_SYSTEM_PANIC_REBOOT_DELAY_SECONDS=0
CONFIG_ESP_SYSTEM_RTC_FAST_MEM_AS_HEAP_DEPCHECK=y
CONFIG_ESP_SYSTEM_ALLOW_RTC_FAST_MEM_AS_HEAP=y

#
# Memory protection
#
CONFIG_ESP_SYSTEM_MEMPROT_FEATURE=y
CONFIG_ESP_SYSTEM_MEMPROT_FEATURE_LOCK=y
# end of Memory protection

CONFIG_ESP_SYSTEM_EVENT_QUEUE_SIZE=32
CONFIG_ESP_SYSTEM_EVENT_TASK_STACK_SIZE=2304
CONFIG_ESP_MAIN_TASK_STACK_SIZE=3584
CONFIG_ESP_MAIN_TASK_AFFINITY_CPU0=y
# CONFIG_ESP_MAIN_TASK_AFFINITY_CPU1 is not set
# CONFIG_ESP_MAIN_TASK_AFFINITY_NO_AFFINITY is not set
CONFIG_ESP_MAIN_TASK_AFFINITY=0x0
CONFIG_ESP_MINIMAL_SHARED_STACK_SIZE=2048
CONFIG_ESP_CONSOLE_UART_DEFAULT=y
# CONFIG_ESP_CONSOLE_USB_CDC is not set
# CONFIG_ESP_CONSOLE_USB_SERIAL_JTAG is not set
# CONFIG_ESP_CONSOLE_UART_CUSTOM is not set
# CONFIG_ESP_CONSOLE_NONE is not set
# CONFIG_ESP_CONSOLE_SECONDARY_NONE is not set
CONFIG_ESP_CONSOLE_SECONDARY_USB_SERIAL_JTAG=y
CONFIG_ESP_CONSOLE_USB_SERIAL_JTAG_ENABLED=y
CONFIG_ESP_CONSOLE_UART=y
CONFIG_ESP_CONSOLE_UART_NUM=0
CONFIG_ESP_CONSOLE_UART_BAUDRATE=115200
CONFIG_ESP_INT_WDT=y
CONFIG_ESP_INT_WDT_TIMEOUT_MS=300
CONFIG_ESP_INT_WDT_CHECK_CPU1=y
CONFIG_ESP_TASK_WDT_EN=y
CONFIG_ESP_TASK_WDT_INIT=y
# CONFIG_ESP_TASK_WDT_PANIC is not set
CONFIG_ESP_TASK_WDT_TIMEOUT_S=5
CONFIG_ESP_TASK_WDT_CHECK_IDLE_TASK_CPU0=y
CONFIG_ESP_TASK_WDT_CHECK_IDLE_TASK_CPU1=y
# CONFIG_ESP_PANIC_HANDLER_IRAM is not set
# CONFIG_ESP_DEBUG_STUBS_ENABLE is not set
CONFIG_ESP_DEBUG_OCDAWARE=y
CONFIG_ESP_SYSTEM_CHECK_INT_LEVEL_4=y

#
# Brownout Detector
#
CONFIG_ESP_BROWNOUT_DET=y
CONFIG_ESP_BROWNOUT_DET_LVL_SEL_7=y
# CONFIG_ESP_BROWNOUT_DET_LVL_SEL_6 is not set
# CONFIG_ESP_BROWNOUT_DET_LVL_SEL_5 is not set
# CONFIG_ESP_BROWNOUT_DET_LVL_SEL_4 is not set
# CONFIG_ESP_BROWNOUT_DET_LVL_SEL_3 is not set
# CONFIG_ESP_BROWNOUT_DET_LVL_SEL_2 is not set
# CONFIG_ESP_BROWNOUT_DET_LVL_SEL_1 is not set
CONFIG_ESP_BROWNOUT_DET_LVL=7
# end of Brownout Detector

CONFIG_ESP_SYSTEM_BROWNOUT_INTR=y
CONFIG_ESP_SYSTEM_BBPLL_RECALIB=y
# end of ESP System Settings

#
# IPC (Inter-Processor Call)
#
CONFIG_ESP_IPC_TASK_STACK_SIZE=1280
CONFIG_ESP_IPC_USES_CALLERS_PRIORITY=y
CONFIG_ESP_IPC_ISR_ENABLE=y
# end of IPC (Inter-Processor Call)

#
# High resolution timer (esp_timer)
#
# CONFIG_ESP_TIMER_PROFILING is not set
CONFIG_ESP_TIME_FUNCS_USE_RTC_TIMER=y
CONFIG_ESP_TIME_FUNCS_USE_ESP_TIMER=y
CONFIG_ESP_TIMER_TASK_STACK_SIZE=3584
CONFIG_ESP_TIMER_INTERRUPT_LEVEL=1
# CONFIG_ESP_TIMER_SHOW_EXPERIMENTAL is not set
CONFIG_ESP_TIMER_TASK_AFFINITY=0x0
CONFIG_ESP_TIMER_TASK_AFFINITY_CPU0=y
CONFIG_ESP_TIMER_ISR_AFFINITY=0x1
CONFIG_ESP_TIMER_ISR_AFFINITY_CPU0=y
# CONFIG_ESP_TIMER_SUPPORTS_ISR_DISPATCH_METHOD is not set
CONFIG_ESP_TIMER_IMPL_SYSTIMER=y
# end of High resolution timer (esp_timer)

#
# Wi-Fi
#
CONFIG_ESP_WIFI_ENABLED=y
CONFIG_ESP_WIFI_STATIC_RX_BUFFER_NUM=10
CONFIG_ESP_WIFI_DYNAMIC_RX_BUFFER_NUM=32
# CONFIG_ESP_WIFI_STATIC_TX_BUFFER is not set
CONFIG_ESP_WIFI_DYNAMIC_TX_BUFFER=y
CONFIG_ESP_WIFI_TX_BUFFER_TYPE=1
CONFIG_ESP_WIFI_DYNAMIC_TX_BUFFER_NUM=32
CONFIG_ESP_WIFI_STATIC_RX_MGMT_BUFFER=y
# CONFIG_ESP_WIFI_DYNAMIC_RX_MGMT_BUFFER is not set
CONFIG_ESP_WIFI_DYNAMIC_RX_MGMT_BUF=0
CONFIG_ESP_WIFI_RX_MGMT_BUF_NUM_DEF=5
# CONFIG_ESP_WIFI_CSI_ENABLED is not set
CONFIG_ESP_WIFI_AMPDU_TX_ENABLED=y
CONFIG_ESP_WIFI_TX_BA_WIN=6
CONFIG_ESP_WIFI_AMPDU_RX_ENABLED=y
CONFIG_ESP_WIFI_RX_BA_WIN=6
CONFIG_ESP_WIFI_NVS_ENABLED=y
CONFIG_ESP_WIFI_TASK_PINNED_TO_CORE_0=y
# CONFIG_ESP_WIFI_TASK_PINNED_TO_CORE_1 is not set
CONFIG_ESP_WIFI_SOFTAP_BEACON_MAX_LEN=752
CONFIG_ESP_WIFI_MGMT_SBUF_NUM=32
CONFIG_ESP_WIFI_IRAM_OPT=y
# CONFIG_ESP_WIFI_EXTRA_IRAM_OPT is not set
CONFIG_ESP_WIFI_RX_IRAM_OPT=y
CONFIG_ESP_WIFI_ENABLE_WPA3_SAE=y
CONFIG_ESP_WIFI_ENABLE_SAE_PK=y
CONFIG_ESP_WIFI_SOFTAP_SAE_SUPPORT=y
CONFIG_ESP_WIFI_ENABLE_WPA3_OWE_STA=y
# CONFIG_ESP_WIFI_SLP_IRAM_OPT is not set
# CONFIG_ESP_WIFI_FTM_ENABLE is not set
CONFIG_ESP_WIFI_STA_DISCONNECTED_PM_ENABLE=y
# CONFIG_ESP_WIFI_GCMP_SUPPORT is not set
# CONFIG_ESP_WIFI_GMAC_SUPPORT is not set
CONFIG_ESP_WIFI_SOFTAP_SUPPORT=y
# CONFIG_ESP_WIFI_SLP_BEACON_LOST_OPT is not set
CONFIG_ESP_WIFI_ESPNOW_MAX_ENCRYPT_NUM=7
CONFIG_ESP_WIFI_MBEDTLS_CRYPTO=y
CONFIG_ESP_WIFI_MBEDTLS_TLS_CLIENT=y
# CONFIG_ESP_WIFI_WAPI_PSK is not set
# CONFIG_ESP_WIFI_SUITE_B_192 is not set
# CONFIG_ESP_WIFI_11KV_SUPPORT is not set
# CONFIG_ESP_WIFI_MBO_SUPPORT is not set
# CONFIG_ESP_WIFI_DPP_SUPPORT is not set
# CONFIG_ESP_WIFI_11R_SUPPORT is not set
# CONFIG_ESP_WIFI_WPS_SOFTAP_REGISTRAR is not set

#
# WPS Configuration Options
#
# CONFIG_ESP_WIFI_WPS_STRICT is not set
# CONFIG_ESP_WIFI_WPS_PASSPHRASE is not set
# end of WPS Configuration Options

# CONFIG_ESP_WIFI_DEBUG_PRINT is not set
# CONFIG_ESP_WIFI_TESTING_OPTIONS is not set
CONFIG_ESP_WIFI_ENTERPRISE_SUPPORT=y
# CONFIG_ESP_WIFI_ENT_FREE_DYNAMIC_BUFFER is not set
# end of Wi-Fi

#
# Core dump
#
# CONFIG_ESP_COREDUMP_ENABLE_TO_FLASH is not set
# CONFIG_ESP_COREDUMP_ENABLE_TO_UART is not set
CONFIG_ESP_COREDUMP_ENABLE_TO_NONE=y
# end of Core dump

#
# FAT Filesystem support
#
CONFIG_FATFS_VOLUME_COUNT=2
CONFIG_FATFS_LFN_NONE=y
# CONFIG_FATFS_LFN_HEAP is not set
# CONFIG_FATFS_LFN_STACK is not set
# CONFIG_FATFS_SECTOR_512 is not set
CONFIG_FATFS_SECTOR_4096=y
# CONFIG_FATFS_CODEPAGE_DYNAMIC is not set
CONFIG_FATFS_CODEPAGE_437=y
# CONFIG_FATFS_CODEPAGE_720 is not set
# CONFIG_FATFS_CODEPAGE_737 is not set
# CONFIG_FATFS_CODEPAGE_771 is not set
# CONFIG_FATFS_CODEPAGE_775 is not set
# CONFIG_FATFS_CODEPAGE_850 is not set
# CONFIG_FATFS_CODEPAGE_852 is not set
# CONFIG_FATFS_CODEPAGE_855 is not set
# CONFIG_FATFS_CODEPAGE_857 is not set
# CONFIG_FATFS_CODEPAGE_860 is not set
# CONFIG_FATFS_CODEPAGE_861 is not set
# CONFIG_FATFS_CODEPAGE_862 is not set
# CONFIG_FATFS_CODEPAGE_863 is not set
# CONFIG_FATFS_CODEPAGE_864 is not set
# CONFIG_FATFS_CODEPAGE_865 is not set
# CONFIG_FATFS_CODEPAGE_866 is not set
# CONFIG_FATFS_CODEPAGE_869 is not set
# CONFIG_FATFS_CODEPAGE_932 is not set
# CONFIG_FATFS_CODEPAGE_936 is not set
# CONFIG_FATFS_CODEPAGE_949 is not set
# CONFIG_FATFS_CODEPAGE_950 is not set
CONFIG_FATFS_CODEPAGE=437
CONFIG_FATFS_FS_LOCK=0
CONFIG_FATFS_TIMEOUT_MS=10000
CONFIG_FATFS_PER_FILE_CACHE=y
# CONFIG_FATFS_USE_FASTSEEK is not set
CONFIG_FATFS_VFS_FSTAT_BLKSIZE=0
# CONFIG_FATFS_IMMEDIATE_FSYNC is not set
# end of FAT Filesystem support

#
# FreeRTOS
#

#
# Kernel
#
# CONFIG_FREERTOS_SMP is not set
# CONFIG_FREERTOS_UNICORE is not set
CONFIG_FREERTOS_HZ=100
# CONFIG_FREERTOS_CHECK_STACKOVERFLOW_NONE is not set
# CONFIG_FREERTOS_CHECK_STACKOVERFLOW_PTRVAL is not set
CONFIG_FREERTOS_CHECK_STACKOVERFLOW_CANARY=y
CONFIG_FREERTOS_THREAD_LOCAL_STORAGE_POINTERS=1
CONFIG_FREERTOS_IDLE_TASK_STACKSIZE=1536
# CONFIG_FREERTOS_USE_IDLE_HOOK is not set
# CONFIG_FREERTOS_USE_TICK_HOOK is not set
CONFIG_FREERTOS_MAX_TASK_NAME_LEN=16
# CONFIG_FREERTOS_ENABLE_BACKWARD_COMPATIBILITY is not set
CONFIG_FREERTOS_TIMER_SERVICE_TASK_NAME="Tmr Svc"
CONFIG_FREERTOS_TIMER_TASK_PRIORITY=1
CONFIG_FREERTOS_TIMER_TASK_STACK_DEPTH=2048
CONFIG_FREERTOS_TIMER_QUEUE_LENGTH=10
CONFIG_FREERTOS_QUEUE_REGISTRY_SIZE=0
CONFIG_FREERTOS_TASK_NOTIFICATION_ARRAY_ENTRIES=1
# CONFIG_FREERTOS_USE_TRACE_FACILITY is not set
# CONFIG_FREERTOS_GENERATE_RUN_TIME_STATS is not set
# end of Kernel

#
# Port
#
CONFIG_FREERTOS_TASK_FUNCTION_WRAPPER=y
# CONFIG_FREERTOS_WATCHPOINT_END_OF_STACK is not set
CONFIG_FREERTOS_TLSP_DELETION_CALLBACKS=y
# CONFIG_FREERTOS_TASK_PRE_DELETION_HOOK is not set
# CONFIG_FREERTOS_ENABLE_STATIC_TASK_CLEAN_UP is not set
CONFIG_FREERTOS_CHECK_MUTEX_GIVEN_BY_OWNER=y
CONFIG_FREERTOS_ISR_STACKSIZE=1536
CONFIG_FREERTOS_INTERRUPT_BACKTRACE=y
CONFIG_FREERTOS_TICK_SUPPORT_SYSTIMER=y
CONFIG_FREERTOS_CORETIMER_SYSTIMER_LVL1=y
# CONFIG_FREERTOS_CORETIMER_SYSTIMER_LVL3 is not set
CONFIG_FREERTOS_SYSTICK_USES_SYSTIMER=y
# CONFIG_FREERTOS_PLACE_FUNCTIONS_INTO_FLASH is not set
# CONFIG_FREERTOS_CHECK_PORT_CRITICAL_COMPLIANCE is not set
# end of Port

CONFIG_FREERTOS_PORT=y
CONFIG_FREERTOS_NO_AFFINITY=0x7FFFFFFF
CONFIG_FREERTOS_SUPPORT_STATIC_ALLOCATION=y
CONFIG_FREERTOS_DEBUG_OCDAWARE=y
CONFIG_FREERTOS_ENABLE_TASK_SNAPSHOT=y
CONFIG_FREERTOS_PLACE_SNAPSHOT_FUNS_INTO_FLASH=y
# end of FreeRTOS

#
# Hardware Abstraction Layer (HAL) and Low Level (LL)
#
CONFIG_HAL_ASSERTION_EQUALS_SYSTEM=y
# CONFIG_HAL_ASSERTION_DISABLE is not set
# CONFIG_HAL_ASSERTION_SILENT is not set
# CONFIG_HAL_ASSERTION_ENABLE is not set
CONFIG_HAL_DEFAULT_ASSERTION_LEVEL=2
CONFIG_HAL_WDT_USE_ROM_IMPL=y
CONFIG_HAL_SPI_MASTER_FUNC_IN_IRAM=y
CONFIG_HAL_SPI_SLAVE_FUNC_IN_IRAM=y
# end of Hardware Abstraction Layer (HAL) and Low Level (LL)

#
# Heap memory debugging
#
CONFIG_HEAP_POISONING_DISABLED=y
# CONFIG_HEAP_POISONING_LIGHT is not set
# CONFIG_HEAP_POISONING_COMPREHENSIVE is not set
CONFIG_HEAP_TRACING_OFF=y
# CONFIG_HEAP_TRACING_STANDALONE is not set
# CONFIG_HEAP_TRACING_TOHOST is not set
# CONFIG_HEAP_USE_HOOKS is not set
# CONFIG_HEAP_TASK_TRACKING is not set
# CONFIG_HEAP_ABORT_WHEN_ALLOCATION_FAILS is not set
# CONFIG_HEAP_PLACE_FUNCTION_INTO_FLASH is not set
# end of Heap memory debugging

#
# Log output
#
# CONFIG_LOG_DEFAULT_LEVEL_NONE is not set
# CONFIG_LOG_DEFAULT_LEVEL_ERROR is not set
# CONFIG_LOG_DEFAULT_LEVEL_WARN is not set
CONFIG_LOG_DEFAULT_LEVEL_INFO=y
# CONFIG_LOG_DEFAULT_LEVEL_DEBUG is not set
# CONFIG_LOG_DEFAULT_LEVEL_VERBOSE is not set
CONFIG_LOG_DEFAULT_LEVEL=3
CONFIG_LOG_MAXIMUM_EQUALS_DEFAULT=y
# CONFIG_LOG_MAXIMUM_LEVEL_DEBUG is not set
# CONFIG_LOG_MAXIMUM_LEVEL_VERBOSE is not set
CONFIG_LOG_MAXIMUM_LEVEL=3
# CONFIG_LOG_MASTER_LEVEL is not set
CONFIG_LOG_COLORS=y
CONFIG_LOG_TIMESTAMP_SOURCE_RTOS=y
# CONFIG_LOG_TIMESTAMP_SOURCE_SYSTEM is not set
# end of Log output

#
# LWIP
#
CONFIG_LWIP_ENABLE=y
CONFIG_LWIP_LOCAL_HOSTNAME="espressif"
# CONFIG_LWIP_NETIF_API is not set
CONFIG_LWIP_TCPIP_TASK_PRIO=18
# CONFIG_LWIP_TCPIP_CORE_LOCKING is not set
# CONFIG_LWIP_CHECK_THREAD_SAFETY is not set
CONFIG_LWIP_DNS_SUPPORT_MDNS_QUERIES=y
# CONFIG_LWIP_L2_TO_L3_COPY is not set
# CONFIG_LWIP_IRAM_OPTIMIZATION is not set
# CONFIG_LWIP_EXTRA_IRAM_OPTIMIZATION is not set
CONFIG_LWIP_TIMERS_ONDEMAND=y
CONFIG_LWIP_ND6=y
# CONFIG_LWIP_FORCE_ROUTER_FORWARDING is not set
CONFIG_LWIP_MAX_SOCKETS=10
# CONFIG_LWIP_USE_ONLY_LWIP_SELECT is not set
# CONFIG_LWIP_SO_LINGER is not set
CONFIG_LWIP_SO_REUSE=y
CONFIG_LWIP_SO_REUSE_RXTOALL=y
# CONFIG_LWIP_SO_RCVBUF is not set
# CONFIG_LWIP_NETBUF_RECVINFO is not set
CONFIG_LWIP_IP_DEFAULT_TTL=64
CONFIG_LWIP_IP4_FRAG=y
CONFIG_LWIP_IP6_FRAG=y
# CONFIG_LWIP_IP4_REASSEMBLY is not set
# CONFIG_LWIP_IP6_REASSEMBLY is not set
CONFIG_LWIP_IP_REASS_MAX_PBUFS=10
# CONFIG_LWIP_IP_FORWARD is not set
# CONFIG_LWIP_STATS is not set
CONFIG_LWIP_ESP_GRATUITOUS_ARP=y
CONFIG_LWIP_GARP_TMR_INTERVAL=60
CONFIG_LWIP_ESP_MLDV6_REPORT=y
CONFIG_LWIP_MLDV6_TMR_INTERVAL=40
CONFIG_LWIP_TCPIP_RECVMBOX_SIZE=32
CONFIG_LWIP_DHCP_DOES_ARP_CHECK=y
# CONFIG_LWIP_DHCP_DISABLE_CLIENT_ID is not set
CONFIG_LWIP_DHCP_DISABLE_VENDOR_CLASS_ID=y
# CONFIG_LWIP_DHCP_RESTORE_LAST_IP is not set
CONFIG_LWIP_DHCP_OPTIONS_LEN=68
CONFIG_LWIP_NUM_NETIF_CLIENT_DATA=0
CONFIG_LWIP_DHCP_COARSE_TIMER_SECS=1

#
# DHCP server
#
CONFIG_LWIP_DHCPS=y
CONFIG_LWIP_DHCPS_LEASE_UNIT=60
CONFIG_LWIP_DHCPS_MAX_STATION_NUM=8
CONFIG_LWIP_DHCPS_STATIC_ENTRIES=y
# end of DHCP server

# CONFIG_LWIP_AUTOIP is not set
CONFIG_LWIP_IPV4=y
CONFIG_LWIP_IPV6=y
# CONFIG_LWIP_IPV6_AUTOCONFIG is not set
CONFIG_LWIP_IPV6_NUM_ADDRESSES=3
# CONFIG_LWIP_IPV6_FORWARD is not set
# CONFIG_LWIP_NETIF_STATUS_CALLBACK is not set
CONFIG_LWIP_NETIF_LOOPBACK=y
CONFIG_LWIP_LOOPBACK_MAX_PBUFS=8

#
# TCP
#
CONFIG_LWIP_MAX_ACTIVE_TCP=16
CONFIG_LWIP_MAX_LISTENING_TCP=16
CONFIG_LWIP_TCP_HIGH_SPEED_RETRANSMISSION=y
CONFIG_LWIP_TCP_MAXRTX=12
CONFIG_LWIP_TCP_SYNMAXRTX=12
CONFIG_LWIP_TCP_MSS=1440
CONFIG_LWIP_TCP_TMR_INTERVAL=250
CONFIG_LWIP_TCP_MSL=60000
CONFIG_LWIP_TCP_FIN_WAIT_TIMEOUT=20000
CONFIG_LWIP_TCP_SND_BUF_DEFAULT=5760
CONFIG_LWIP_TCP_WND_DEFAULT=5760
CONFIG_LWIP_TCP_RECVMBOX_SIZE=6
CONFIG_LWIP_TCP_QUEUE_OOSEQ=y
CONFIG_LWIP_TCP_OOSEQ_TIMEOUT=6
CONFIG_LWIP_TCP_OOSEQ_MAX_PBUFS=4
# CONFIG_LWIP_TCP_SACK_OUT is not set
CONFIG_LWIP_TCP_OVERSIZE_MSS=y
# CONFIG_LWIP_TCP_OVERSIZE_QUARTER_MSS is not set
# CONFIG_LWIP_TCP_OVERSIZE_DISABLE is not set
CONFIG_LWIP_TCP_RTO_TIME=1500
# end of TCP

#
# UDP
#
CONFIG_LWIP_MAX_UDP_PCBS=16
CONFIG_LWIP_UDP_RECVMBOX_SIZE=6
# end of UDP

#
# Checksums
#
# CONFIG_LWIP_CHECKSUM_CHECK_IP is not set
# CONFIG_LWIP_CHECKSUM_CHECK_UDP is not set
CONFIG_LWIP_CHECKSUM_CHECK_ICMP=y
# end of Checksums

CONFIG_LWIP_TCPIP_TASK_STACK_SIZE=3072
CONFIG_LWIP_TCPIP_TASK_AFFINITY_NO_AFFINITY=y
# CONFIG_LWIP_TCPIP_TASK_AFFINITY_CPU0 is not set
# CONFIG_LWIP_TCPIP_TASK_AFFINITY_CPU1 is not set
CONFIG_LWIP_TCPIP_TASK_AFFINITY=0x7FFFFFFF
# CONFIG_LWIP_PPP_SUPPORT is not set
CONFIG_LWIP_IPV6_MEMP_NUM_ND6_QUEUE=3
CONFIG_LWIP_IPV6_ND6_NUM_NEIGHBORS=5
# CONFIG_LWIP_SLIP_SUPPORT is not set

#
# ICMP
#
CONFIG_LWIP_ICMP=y
# CONFIG_LWIP_MULTICAST_PING is not set
# CONFIG_LWIP_BROADCAST_PING is not set
# end of ICMP

#
# LWIP RAW API
#
CONFIG_LWIP_MAX_RAW_PCBS=16
# end of LWIP RAW API

#
# SNTP
#
CONFIG_LWIP_SNTP_MAX_SERVERS=1
# CONFIG_LWIP_DHCP_GET_NTP_SRV is not set
CONFIG_LWIP_SNTP_UPDATE_DELAY=3600000
# end of SNTP

#
# DNS
#
CONFIG_LWIP_DNS_MAX_SERVERS=3
# CONFIG_LWIP_FALLBACK_DNS_SERVER_SUPPORT is not set
# end of DNS

CONFIG_LWIP_BRIDGEIF_MAX_PORTS=7
CONFIG_LWIP_ESP_LWIP_ASSERT=y

#
# Hooks
#
# CONFIG_LWIP_HOOK_TCP_ISN_NONE is not set
CONFIG_LWIP_HOOK_TCP_ISN_DEFAULT=y
# CONFIG_LWIP_HOOK_TCP_ISN_CUSTOM is not set
CONFIG_LWIP_HOOK_IP6_ROUTE_NONE=y
# CONFIG_LWIP_HOOK_IP6_ROUTE_DEFAULT is not set
# CONFIG_LWIP_HOOK_IP6_ROUTE_CUSTOM is not set
CONFIG_LWIP_HOOK_ND6_GET_GW_NONE=y
# CONFIG_LWIP_HOOK_ND6_GET_GW_DEFAULT is not set
# CONFIG_LWIP_HOOK_ND6_GET_GW_CUSTOM is not set
CONFIG_LWIP_HOOK_IP6_SELECT_SRC_ADDR_NONE=y
# CONFIG_LWIP_HOOK_IP6_SELECT_SRC_ADDR_DEFAULT is not set
# CONFIG_LWIP_HOOK_IP6_SELECT_SRC_ADDR_CUSTOM is not set
CONFIG_LWIP_HOOK_NETCONN_EXT_RESOLVE_NONE=y
# CONFIG_LWIP_HOOK_NETCONN_EXT_RESOLVE_DEFAULT is not set
# CONFIG_LWIP_HOOK_NETCONN_EXT_RESOLVE_CUSTOM is not set
CONFIG_LWIP_HOOK_IP6_INPUT_NONE=y
# CONFIG_LWIP_HOOK_IP6_INPUT_DEFAULT is not set
# CONFIG_LWIP_HOOK_IP6_INPUT_CUSTOM is not set
# end of Hooks

# CONFIG_LWIP_DEBUG is not set
# end of LWIP

#
# mbedTLS
#
CONFIG_MBEDTLS_INTERNAL_MEM_ALLOC=y
# CONFIG_MBEDTLS_DEFAULT_MEM_ALLOC is not set
# CONFIG_MBEDTLS_CUSTOM_MEM_ALLOC is not set
CONFIG_MBEDTLS_ASYMMETRIC_CONTENT_LEN=y
CONFIG_MBEDTLS_SSL_IN_CONTENT_LEN=16384
CONFIG_MBEDTLS_SSL_OUT_CONTENT_LEN=4096
# CONFIG_MBEDTLS_DYNAMIC_BUFFER is not set
# CONFIG_MBEDTLS_DEBUG is not set

#
# mbedTLS v3.x related
#
# CONFIG_MBEDTLS_SSL_PROTO_TLS1_3 is not set
# CONFIG_MBEDTLS_SSL_VARIABLE_BUFFER_LENGTH is not set
# CONFIG_MBEDTLS_X509_TRUSTED_CERT_CALLBACK is not set
# CONFIG_MBEDTLS_SSL_CONTEXT_SERIALIZATION is not set
CONFIG_MBEDTLS_SSL_KEEP_PEER_CERTIFICATE=y
CONFIG_MBEDTLS_PKCS7_C=y
# end of mbedTLS v3.x related

#
# Certificate Bundle
#
CONFIG_MBEDTLS_CERTIFICATE_BUNDLE=y
CONFIG_MBEDTLS_CERTIFICATE_BUNDLE_DEFAULT_FULL=y
# CONFIG_MBEDTLS_CERTIFICATE_BUNDLE_DEFAULT_CMN is not set
# CONFIG_MBEDTLS_CERTIFICATE_BUNDLE_DEFAULT_NONE is not set
# CONFIG_MBEDTLS_CUSTOM_CERTIFICATE_BUNDLE is not set
CONFIG_MBEDTLS_CERTIFICATE_BUNDLE_MAX_CERTS=200
# end of Certificate Bundle

# CONFIG_MBEDTLS_ECP_RESTARTABLE is not set
CONFIG_MBEDTLS_CMAC_C=y
CONFIG_MBEDTLS_HARDWARE_AES=y
CONFIG_MBEDTLS_AES_USE_INTERRUPT=y
CONFIG_MBEDTLS_AES_INTERRUPT_LEVEL=0
CONFIG_MBEDTLS_HARDWARE_MPI=y
CONFIG_MBEDTLS_MPI_USE_INTERRUPT=y
CONFIG_MBEDTLS_MPI_INTERRUPT_LEVEL=0
CONFIG_MBEDTLS_HARDWARE_SHA=y
CONFIG_MBEDTLS_ROM_MD5=y
# CONFIG_MBEDTLS_ATCA_HW_ECDSA_SIGN is not set
# CONFIG_MBEDTLS_ATCA_HW_ECDSA_VERIFY is not set
CONFIG_MBEDTLS_HAVE_TIME=y
# CONFIG_MBEDTLS_PLATFORM_TIME_ALT is not set
# CONFIG_MBEDTLS_HAVE_TIME_DATE is not set
CONFIG_MBEDTLS_ECDSA_DETERMINISTIC=y
CONFIG_MBEDTLS_SHA512_C=y
CONFIG_MBEDTLS_TLS_SERVER_AND_CLIENT=y
# CONFIG_MBEDTLS_TLS_SERVER_ONLY is not set
# CONFIG_MBEDTLS_TLS_CLIENT_ONLY is not set
# CONFIG_MBEDTLS_TLS_DISABLED is not set
CONFIG_MBEDTLS_TLS_SERVER=y
CONFIG_MBEDTLS_TLS_CLIENT=y
CONFIG_MBEDTLS_TLS_ENABLED=y

#
# TLS Key Exchange Methods
#
# CONFIG_MBEDTLS_PSK_MODES is not set
CONFIG_MBEDTLS_KEY_EXCHANGE_RSA=y
CONFIG_MBEDTLS_KEY_EXCHANGE_ELLIPTIC_CURVE=y
CONFIG_MBEDTLS_KEY_EXCHANGE_ECDHE_RSA=y
CONFIG_MBEDTLS_KEY_EXCHANGE_ECDHE_ECDSA=y
CONFIG_MBEDTLS_KEY_EXCHANGE_ECDH_ECDSA=y
CONFIG_MBEDTLS_KEY_EXCHANGE_ECDH_RSA=y
# end of TLS Key Exchange Methods

CONFIG_MBEDTLS_SSL_RENEGOTIATION=y
CONFIG_MBEDTLS_SSL_PROTO_TLS1_2=y
# CONFIG_MBEDTLS_SSL_PROTO_GMTSSL1_1 is not set
# CONFIG_MBEDTLS_SSL_PROTO_DTLS is not set
CONFIG_MBEDTLS_SSL_ALPN=y
CONFIG_MBEDTLS_CLIENT_SSL_SESSION_TICKETS=y
CONFIG_MBEDTLS_SERVER_SSL_SESSION_TICKETS=y

#
# Symmetric Ciphers
#
CONFIG_MBEDTLS_AES_C=y
# CONFIG_MBEDTLS_CAMELLIA_C is not set
# CONFIG_MBEDTLS_DES_C is not set
# CONFIG_MBEDTLS_BLOWFISH_C is not set
# CONFIG_MBEDTLS_XTEA_C is not set
CONFIG_MBEDTLS_CCM_C=y
CONFIG_MBEDTLS_GCM_C=y
# CONFIG_MBEDTLS_NIST_KW_C is not set
# end of Symmetric Ciphers

# CONFIG_MBEDTLS_RIPEMD160_C is not set

#
# Certificates
#
CONFIG_MBEDTLS_PEM_PARSE_C=y
CONFIG_MBEDTLS_PEM_WRITE_C=y
CONFIG_MBEDTLS_X509_CRL_PARSE_C=y
CONFIG_MBEDTLS_X509_CSR_PARSE_C=y
# end of Certificates

CONFIG_MBEDTLS_ECP_C=y
# CONFIG_MBEDTLS_DHM_C is not set
CONFIG_MBEDTLS_ECDH_C=y
CONFIG_MBEDTLS_ECDSA_C=y
# CONFIG_MBEDTLS_ECJPAKE_C is not set
CONFIG_MBEDTLS_ECP_DP_SECP192R1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_SECP224R1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_SECP256R1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_SECP384R1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_SECP521R1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_SECP192K1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_SECP224K1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_SECP256K1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_BP256R1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_BP384R1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_BP512R1_ENABLED=y
CONFIG_MBEDTLS_ECP_DP_CURVE25519_ENABLED=y
CONFIG_MBEDTLS_ECP_NIST_OPTIM=y
CONFIG_MBEDTLS_ECP_FIXED_POINT_OPTIM=y
# CONFIG_MBEDTLS_POLY1305_C is not set
# CONFIG_MBEDTLS_CHACHA20_C is not set
# CONFIG_MBEDTLS_HKDF_C is not set
# CONFIG_MBEDTLS_THREADING_C is not set
# CONFIG_MBEDTLS_LARGE_KEY_SOFTWARE_MPI is not set
# end of mbedTLS

#
# ESP-MQTT Configurations
#
CONFIG_MQTT_PROTOCOL_311=y
# CONFIG_MQTT_PROTOCOL_5 is not set
CONFIG_MQTT_TRANSPORT_SSL=y
CONFIG_MQTT_TRANSPORT_WEBSOCKET=y
CONFIG_MQTT_TRANSPORT_WEBSOCKET_SECURE=y
# CONFIG_MQTT_MSG_ID_INCREMENTAL is not set
# CONFIG_MQTT_SKIP_PUBLISH_IF_DISCONNECTED is not set
# CONFIG_MQTT_REPORT_DELETED_MESSAGES is not set
# CONFIG_MQTT_USE_CUSTOM_CONFIG is not set
# CONFIG_MQTT_TASK_CORE_SELECTION_ENABLED is not set
# CONFIG_MQTT_CUSTOM_OUTBOX is not set
# end of ESP-MQTT Configurations

#
# Newlib
#
CONFIG_NEWLIB_STDOUT_LINE_ENDING_CRLF=y
# CONFIG_NEWLIB_STDOUT_LINE_ENDING_LF is not set
# CONFIG_NEWLIB_STDOUT_LINE_ENDING_CR is not set
# CONFIG_NEWLIB_STDIN_LINE_ENDING_CRLF is not set
# CONFIG_NEWLIB_STDIN_LINE_ENDING_LF is not set
CONFIG_NEWLIB_STDIN_LINE_ENDING_CR=y
# CONFIG_NEWLIB_NANO_FORMAT is not set
CONFIG_NEWLIB_TIME_SYSCALL_USE_RTC_HRT=y
# CONFIG_NEWLIB_TIME_SYSCALL_USE_RTC is not set
# CONFIG_NEWLIB_TIME_SYSCALL_USE_HRT is not set
# CONFIG_NEWLIB_TIME_SYSCALL_USE_NONE is not set
# end of Newlib

#
# NVS
#
# CONFIG_NVS_ENCRYPTION is not set
# CONFIG_NVS_ASSERT_ERROR_CHECK is not set
# CONFIG_NVS_LEGACY_DUP_KEYS_COMPATIBILITY is not set
# end of NVS

#
# OpenThread
#
# CONFIG_OPENTHREAD_ENABLED is not set

#
# Thread Operational Dataset
#
CONFIG_OPENTHREAD_NETWORK_NAME="OpenThread-ESP"
CONFIG_OPENTHREAD_MESH_LOCAL_PREFIX="fd00:db8:a0:0::/64"
CONFIG_OPENTHREAD_NETWORK_CHANNEL=15
CONFIG_OPENTHREAD_NETWORK_PANID=0x1234
CONFIG_OPENTHREAD_NETWORK_EXTPANID="dead00beef00cafe"
CONFIG_OPENTHREAD_NETWORK_MASTERKEY="00112233445566778899aabbccddeeff"
CONFIG_OPENTHREAD_NETWORK_PSKC="104810e2315100afd6bc9215a6bfac53"
# end of Thread Operational Dataset

CONFIG_OPENTHREAD_XTAL_ACCURACY=130
# CONFIG_OPENTHREAD_SPINEL_ONLY is not set
CONFIG_OPENTHREAD_RX_ON_WHEN_IDLE=y

#
# Thread Address Query Config
#
# end of Thread Address Query Config
# end of OpenThread

#
# Protocomm
#
CONFIG_ESP_PROTOCOMM_SUPPORT_SECURITY_VERSION_0=y
CONFIG_ESP_PROTOCOMM_SUPPORT_SECURITY_VERSION_1=y
CONFIG_ESP_PROTOCOMM_SUPPORT_SECURITY_VERSION_2=y
# end of Protocomm

#
# PThreads
#
CONFIG_PTHREAD_TASK_PRIO_DEFAULT=5
CONFIG_PTHREAD_TASK_STACK_SIZE_DEFAULT=3072
CONFIG_PTHREAD_STACK_MIN=768
CONFIG_PTHREAD_DEFAULT_CORE_NO_AFFINITY=y
# CONFIG_PTHREAD_DEFAULT_CORE_0 is not set
# CONFIG_PTHREAD_DEFAULT_CORE_1 is not set
CONFIG_PTHREAD_TASK_CORE_DEFAULT=-1
CONFIG_PTHREAD_TASK_NAME_DEFAULT="pthread"
# end of PThreads

#
# MMU Config
#
CONFIG_MMU_PAGE_SIZE_64KB=y
CONFIG_MMU_PAGE_MODE="64KB"
CONFIG_MMU_PAGE_SIZE=0x10000
# end of MMU Config

#
# Main Flash configuration
#

#
# SPI Flash behavior when brownout
#
CONFIG_SPI_FLASH_BROWNOUT_RESET_XMC=y
CONFIG_SPI_FLASH_BROWNOUT_RESET=y
# end of SPI Flash behavior when brownout

#
# Optional and Experimental Features (READ DOCS FIRST)
#

#
# Features here require specific hardware (READ DOCS FIRST!)
#
# CONFIG_SPI_FLASH_HPM_ENA is not set
CONFIG_SPI_FLASH_HPM_AUTO=y
# CONFIG_SPI_FLASH_HPM_DIS is not set
CONFIG_SPI_FLASH_HPM_ON=y
CONFIG_SPI_FLASH_HPM_DC_AUTO=y
# CONFIG_SPI_FLASH_HPM_DC_DISABLE is not set
CONFIG_SPI_FLASH_SUSPEND_QVL_SUPPORTED=y
# CONFIG_SPI_FLASH_AUTO_SUSPEND is not set
# end of Optional and Experimental Features (READ DOCS FIRST)
# end of Main Flash configuration

#
# SPI Flash driver
#
# CONFIG_SPI_FLASH_VERIFY_WRITE is not set
# CONFIG_SPI_FLASH_ENABLE_COUNTERS is not set
CONFIG_SPI_FLASH_ROM_DRIVER_PATCH=y
# CONFIG_SPI_FLASH_ROM_IMPL is not set
CONFIG_SPI_FLASH_DANGEROUS_WRITE_ABORTS=y
# CONFIG_SPI_FLASH_DANGEROUS_WRITE_FAILS is not set
# CONFIG_SPI_FLASH_DANGEROUS_WRITE_ALLOWED is not set
# CONFIG_SPI_FLASH_BYPASS_BLOCK_ERASE is not set
CONFIG_SPI_FLASH_YIELD_DURING_ERASE=y
CONFIG_SPI_FLASH_ERASE_YIELD_DURATION_MS=20
CONFIG_SPI_FLASH_ERASE_YIELD_TICKS=1
CONFIG_SPI_FLASH_WRITE_CHUNK_SIZE=8192
# CONFIG_SPI_FLASH_SIZE_OVERRIDE is not set
# CONFIG_SPI_FLASH_CHECK_ERASE_TIMEOUT_DISABLED is not set
# CONFIG_SPI_FLASH_OVERRIDE_CHIP_DRIVER_LIST is not set

#
# Auto-detect flash chips
#
CONFIG_SPI_FLASH_VENDOR_XMC_SUPPORTED=y
CONFIG_SPI_FLASH_VENDOR_GD_SUPPORTED=y
CONFIG_SPI_FLASH_VENDOR_ISSI_SUPPORTED=y
CONFIG_SPI_FLASH_VENDOR_MXIC_SUPPORTED=y
CONFIG_SPI_FLASH_VENDOR_WINBOND_SUPPORTED=y
CONFIG_SPI_FLASH_VENDOR_BOYA_SUPPORTED=y
CONFIG_SPI_FLASH_VENDOR_TH_SUPPORTED=y
CONFIG_SPI_FLASH_SUPPORT_ISSI_CHIP=y
CONFIG_SPI_FLASH_SUPPORT_MXIC_CHIP=y
CONFIG_SPI_FLASH_SUPPORT_GD_CHIP=y
CONFIG_SPI_FLASH_SUPPORT_WINBOND_CHIP=y
CONFIG_SPI_FLASH_SUPPORT_BOYA_CHIP=y
CONFIG_SPI_FLASH_SUPPORT_TH_CHIP=y
CONFIG_SPI_FLASH_SUPPORT_MXIC_OPI_CHIP=y
# end of Auto-detect flash chips

CONFIG_SPI_FLASH_ENABLE_ENCRYPTED_READ_WRITE=y
# end of SPI Flash driver

#
# SPIFFS Configuration
#
CONFIG_SPIFFS_MAX_PARTITIONS=3

#
# SPIFFS Cache Configuration
#
CONFIG_SPIFFS_CACHE=y
CONFIG_SPIFFS_CACHE_WR=y
# CONFIG_SPIFFS_CACHE_STATS is not set
# end of SPIFFS Cache Configuration

CONFIG_SPIFFS_PAGE_CHECK=y
CONFIG_SPIFFS_GC_MAX_RUNS=10
# CONFIG_SPIFFS_GC_STATS is not set
CONFIG_SPIFFS_PAGE_SIZE=256
CONFIG_SPIFFS_OBJ_NAME_LEN=32
# CONFIG_SPIFFS_FOLLOW_SYMLINKS is not set
CONFIG_SPIFFS_USE_MAGIC=y
CONFIG_SPIFFS_USE_MAGIC_LENGTH=y
CONFIG_SPIFFS_META_LENGTH=4
CONFIG_SPIFFS_USE_MTIME=y

#
# Debug Configuration
#
# CONFIG_SPIFFS_DBG is not set
# CONFIG_SPIFFS_API_DBG is not set
# CONFIG_SPIFFS_GC_DBG is not set
# CONFIG_SPIFFS_CACHE_DBG is not set
# CONFIG_SPIFFS_CHECK_DBG is not set
# CONFIG_SPIFFS_TEST_VISUALISATION is not set
# end of Debug Configuration
# end of SPIFFS Configuration

#
# TCP Transport
#

#
# Websocket
#
CONFIG_WS_TRANSPORT=y
CONFIG_WS_BUFFER_SIZE=1024
# CONFIG_WS_DYNAMIC_BUFFER is not set
# end of Websocket
# end of TCP Transport

#
# Ultra Low Power (ULP) Co-processor
#
# CONFIG_ULP_COPROC_ENABLED is not set
# end of Ultra Low Power (ULP) Co-processor

#
# Unity unit testing library
#
CONFIG_UNITY_ENABLE_FLOAT=y
CONFIG_UNITY_ENABLE_DOUBLE=y
# CONFIG_UNITY_ENABLE_64BIT is not set
# CONFIG_UNITY_ENABLE_COLOR is not set
CONFIG_UNITY_ENABLE_IDF_TEST_RUNNER=y
# CONFIG_UNITY_ENABLE_FIXTURE is not set
# CONFIG_UNITY_ENABLE_BACKTRACE_ON_FAIL is not set
# end of Unity unit testing library

#
# USB-OTG
#
CONFIG_USB_HOST_CONTROL_TRANSFER_MAX_SIZE=256
CONFIG_USB_HOST_HW_BUFFER_BIAS_BALANCED=y
# CONFIG_USB_HOST_HW_BUFFER_BIAS_IN is not set
# CONFIG_USB_HOST_HW_BUFFER_BIAS_PERIODIC_OUT is not set

#
# Root Hub configuration
#
CONFIG_USB_HOST_DEBOUNCE_DELAY_MS=250
CONFIG_USB_HOST_RESET_HOLD_MS=30
CONFIG_USB_HOST_RESET_RECOVERY_MS=30
CONFIG_USB_HOST_SET_ADDR_RECOVERY_MS=10
# end of Root Hub configuration

CONFIG_USB_OTG_SUPPORTED=y
# CONFIG_USB_HOST_ENABLE_ENUM_FILTER_CALLBACK is not set
# end of USB-OTG

#
# Virtual file system
#
CONFIG_VFS_SUPPORT_IO=y
CONFIG_VFS_SUPPORT_DIR=y
CONFIG_VFS_SUPPORT_SELECT=y
CONFIG_VFS_SUPPRESS_SELECT_DEBUG_OUTPUT=y
# CONFIG_VFS_SELECT_IN_RAM is not set
CONFIG_VFS_SUPPORT_TERMIOS=y
CONFIG_VFS_MAX_COUNT=8

#
# Host File System I/O (Semihosting)
#
CONFIG_VFS_SEMIHOSTFS_MAX_MOUNT_POINTS=1
# end of Host File System I/O (Semihosting)
# end of Virtual file system

#
# Wear Levelling
#
# CONFIG_WL_SECTOR_SIZE_512 is not set
CONFIG_WL_SECTOR_SIZE_4096=y
CONFIG_WL_SECTOR_SIZE=4096
# end of Wear Levelling

#
# Wi-Fi Provisioning Manager
#
CONFIG_WIFI_PROV_SCAN_MAX_ENTRIES=16
CONFIG_WIFI_PROV_AUTOSTOP_TIMEOUT=30
# CONFIG_WIFI_PROV_BLE_FORCE_ENCRYPTION is not set
CONFIG_WIFI_PROV_STA_ALL_CHANNEL_SCAN=y
# CONFIG_WIFI_PROV_STA_FAST_SCAN is not set
# end of Wi-Fi Provisioning Manager
# end of Component config

# CONFIG_IDF_EXPERIMENTAL_FEATURES is not set

# Deprecated options for backward compatibility
# CONFIG_APP_BUILD_TYPE_ELF_RAM is not set
# CONFIG_NO_BLOBS is not set
# CONFIG_LOG_BOOTLOADER_LEVEL_NONE is not set
# CONFIG_LOG_BOOTLOADER_LEVEL_ERROR is not set
# CONFIG_LOG_BOOTLOADER_LEVEL_WARN is not set
CONFIG_LOG_BOOTLOADER_LEVEL_INFO=y
# CONFIG_LOG_BOOTLOADER_LEVEL_DEBUG is not set
# CONFIG_LOG_BOOTLOADER_LEVEL_VERBOSE is not set
CONFIG_LOG_BOOTLOADER_LEVEL=3
# CONFIG_APP_ROLLBACK_ENABLE is not set
# CONFIG_FLASH_ENCRYPTION_ENABLED is not set
# CONFIG_FLASHMODE_QIO is not set
# CONFIG_FLASHMODE_QOUT is not set
CONFIG_FLASHMODE_DIO=y
# CONFIG_FLASHMODE_DOUT is not set
CONFIG_MONITOR_BAUD=115200
CONFIG_OPTIMIZATION_LEVEL_DEBUG=y
CONFIG_COMPILER_OPTIMIZATION_LEVEL_DEBUG=y
CONFIG_COMPILER_OPTIMIZATION_DEFAULT=y
# CONFIG_OPTIMIZATION_LEVEL_RELEASE is not set
# CONFIG_COMPILER_OPTIMIZATION_LEVEL_RELEASE is not set
CONFIG_OPTIMIZATION_ASSERTIONS_ENABLED=y
# CONFIG_OPTIMIZATION_ASSERTIONS_SILENT is not set
# CONFIG_OPTIMIZATION_ASSERTIONS_DISABLED is not set
CONFIG_OPTIMIZATION_ASSERTION_LEVEL=2
# CONFIG_CXX_EXCEPTIONS is not set
CONFIG_STACK_CHECK_NONE=y
# CONFIG_STACK_CHECK_NORM is not set
# CONFIG_STACK_CHECK_STRONG is not set
# CONFIG_STACK_CHECK_ALL is not set
# CONFIG_WARN_WRITE_STRINGS is not set
# CONFIG_ESP32_APPTRACE_DEST_TRAX is not set
CONFIG_ESP32_APPTRACE_DEST_NONE=y
CONFIG_ESP32_APPTRACE_LOCK_ENABLE=y
# CONFIG_MCPWM_ISR_IN_IRAM is not set
# CONFIG_EXTERNAL_COEX_ENABLE is not set
# CONFIG_ESP_WIFI_EXTERNAL_COEXIST_ENABLE is not set
# CONFIG_EVENT_LOOP_PROFILING is not set
CONFIG_POST_EVENTS_FROM_ISR=y
CONFIG_POST_EVENTS_FROM_IRAM_ISR=y
# CONFIG_OTA_ALLOW_HTTP is not set
# CONFIG_ESP_SYSTEM_PD_FLASH is not set
CONFIG_ESP32S3_DEEP_SLEEP_WAKEUP_DELAY=2000
CONFIG_ESP_SLEEP_DEEP_SLEEP_WAKEUP_DELAY=2000
CONFIG_ESP32S3_RTC_CLK_SRC_INT_RC=y
# CONFIG_ESP32S3_RTC_CLK_SRC_EXT_CRYS is not set
# CONFIG_ESP32S3_RTC_CLK_SRC_EXT_OSC is not set
# CONFIG_ESP32S3_RTC_CLK_SRC_INT_8MD256 is not set
CONFIG_ESP32S3_RTC_CLK_CAL_CYCLES=1024
CONFIG_ESP32_PHY_CALIBRATION_AND_DATA_STORAGE=y
# CONFIG_ESP32_PHY_INIT_DATA_IN_PARTITION is not set
CONFIG_ESP32_PHY_MAX_WIFI_TX_POWER=20
CONFIG_ESP32_PHY_MAX_TX_POWER=20
# CONFIG_REDUCE_PHY_TX_POWER is not set
# CONFIG_ESP32_REDUCE_PHY_TX_POWER is not set
CONFIG_ESP_SYSTEM_PM_POWER_DOWN_CPU=y
CONFIG_PM_POWER_DOWN_TAGMEM_IN_LIGHT_SLEEP=y
# CONFIG_ESP32S3_SPIRAM_SUPPORT is not set
# CONFIG_ESP32S3_DEFAULT_CPU_FREQ_80 is not set
CONFIG_ESP32S3_DEFAULT_CPU_FREQ_160=y
# CONFIG_ESP32S3_DEFAULT_CPU_FREQ_240 is not set
CONFIG_ESP32S3_DEFAULT_CPU_FREQ_MHZ=160
CONFIG_SYSTEM_EVENT_QUEUE_SIZE=32
CONFIG_SYSTEM_EVENT_TASK_STACK_SIZE=2304
CONFIG_MAIN_TASK_STACK_SIZE=3584
CONFIG_CONSOLE_UART_DEFAULT=y
# CONFIG_CONSOLE_UART_CUSTOM is not set
# CONFIG_CONSOLE_UART_NONE is not set
# CONFIG_ESP_CONSOLE_UART_NONE is not set
CONFIG_CONSOLE_UART=y
CONFIG_CONSOLE_UART_NUM=0
CONFIG_CONSOLE_UART_BAUDRATE=115200
CONFIG_INT_WDT=y
CONFIG_INT_WDT_TIMEOUT_MS=300
CONFIG_INT_WDT_CHECK_CPU1=y
CONFIG_TASK_WDT=y
CONFIG_ESP_TASK_WDT=y
# CONFIG_TASK_WDT_PANIC is not set
CONFIG_TASK_WDT_TIMEOUT_S=5
CONFIG_TASK_WDT_CHECK_IDLE_TASK_CPU0=y
CONFIG_TASK_WDT_CHECK_IDLE_TASK_CPU1=y
# CONFIG_ESP32_DEBUG_STUBS_ENABLE is not set
CONFIG_ESP32S3_DEBUG_OCDAWARE=y
CONFIG_BROWNOUT_DET=y
CONFIG_ESP32S3_BROWNOUT_DET=y
CONFIG_ESP32S3_BROWNOUT_DET=y
CONFIG_BROWNOUT_DET_LVL_SEL_7=y
CONFIG_ESP32S3_BROWNOUT_DET_LVL_SEL_7=y
# CONFIG_BROWNOUT_DET_LVL_SEL_6 is not set
# CONFIG_ESP32S3_BROWNOUT_DET_LVL_SEL_6 is not set
# CONFIG_BROWNOUT_DET_LVL_SEL_5 is not set
# CONFIG_ESP32S3_BROWNOUT_DET_LVL_SEL_5 is not set
# CONFIG_BROWNOUT_DET_LVL_SEL_4 is not set
# CONFIG_ESP32S3_BROWNOUT_DET_LVL_SEL_4 is not set
# CONFIG_BROWNOUT_DET_LVL_SEL_3 is not set
# CONFIG_ESP32S3_BROWNOUT_DET_LVL_SEL_3 is not set
# CONFIG_BROWNOUT_DET_LVL_SEL_2 is not set
# CONFIG_ESP32S3_BROWNOUT_DET_LVL_SEL_2 is not set
# CONFIG_BROWNOUT_DET_LVL_SEL_1 is not set
# CONFIG_ESP32S3_BROWNOUT_DET_LVL_SEL_1 is not set
CONFIG_BROWNOUT_DET_LVL=7
CONFIG_ESP32S3_BROWNOUT_DET_LVL=7
CONFIG_IPC_TASK_STACK_SIZE=1280
CONFIG_TIMER_TASK_STACK_SIZE=3584
CONFIG_ESP32_WIFI_ENABLED=y
CONFIG_ESP32_WIFI_STATIC_RX_BUFFER_NUM=10
CONFIG_ESP32_WIFI_DYNAMIC_RX_BUFFER_NUM=32
# CONFIG_ESP32_WIFI_STATIC_TX_BUFFER is not set
CONFIG_ESP32_WIFI_DYNAMIC_TX_BUFFER=y
CONFIG_ESP32_WIFI_TX_BUFFER_TYPE=1
CONFIG_ESP32_WIFI_DYNAMIC_TX_BUFFER_NUM=32
# CONFIG_ESP32_WIFI_CSI_ENABLED is not set
CONFIG_ESP32_WIFI_AMPDU_TX_ENABLED=y
CONFIG_ESP32_WIFI_TX_BA_WIN=6
CONFIG_ESP32_WIFI_AMPDU_RX_ENABLED=y
CONFIG_ESP32_WIFI_AMPDU_RX_ENABLED=y
CONFIG_ESP32_WIFI_RX_BA_WIN=6
CONFIG_ESP32_WIFI_RX_BA_WIN=6
CONFIG_ESP32_WIFI_NVS_ENABLED=y
CONFIG_ESP32_WIFI_TASK_PINNED_TO_CORE_0=y
# CONFIG_ESP32_WIFI_TASK_PINNED_TO_CORE_1 is not set
CONFIG_ESP32_WIFI_SOFTAP_BEACON_MAX_LEN=752
CONFIG_ESP32_WIFI_MGMT_SBUF_NUM=32
CONFIG_ESP32_WIFI_IRAM_OPT=y
CONFIG_ESP32_WIFI_RX_IRAM_OPT=y
CONFIG_ESP32_WIFI_ENABLE_WPA3_SAE=y
CONFIG_ESP32_WIFI_ENABLE_WPA3_OWE_STA=y
CONFIG_WPA_MBEDTLS_CRYPTO=y
CONFIG_WPA_MBEDTLS_TLS_CLIENT=y
# CONFIG_WPA_WAPI_PSK is not set
# CONFIG_WPA_SUITE_B_192 is not set
# CONFIG_WPA_11KV_SUPPORT is not set
# CONFIG_WPA_MBO_SUPPORT is not set
# CONFIG_WPA_DPP_SUPPORT is not set
# CONFIG_WPA_11R_SUPPORT is not set
# CONFIG_WPA_WPS_SOFTAP_REGISTRAR is not set
# CONFIG_WPA_WPS_STRICT is not set
# CONFIG_WPA_DEBUG_PRINT is not set
# CONFIG_WPA_TESTING_OPTIONS is not set
# CONFIG_ESP32_ENABLE_COREDUMP_TO_FLASH is not set
# CONFIG_ESP32_ENABLE_COREDUMP_TO_UART is not set
CONFIG_ESP32_ENABLE_COREDUMP_TO_NONE=y
CONFIG_TIMER_TASK_PRIORITY=1
CONFIG_TIMER_TASK_STACK_DEPTH=2048
CONFIG_TIMER_QUEUE_LENGTH=10
# CONFIG_ENABLE_STATIC_TASK_CLEAN_UP_HOOK is not set
# CONFIG_HAL_ASSERTION_SILIENT is not set
# CONFIG_L2_TO_L3_COPY is not set
CONFIG_ESP_GRATUITOUS_ARP=y
CONFIG_GARP_TMR_INTERVAL=60
CONFIG_TCPIP_RECVMBOX_SIZE=32
CONFIG_TCP_MAXRTX=12
CONFIG_TCP_SYNMAXRTX=12
CONFIG_TCP_MSS=1440
CONFIG_TCP_MSL=60000
CONFIG_TCP_SND_BUF_DEFAULT=5760
CONFIG_TCP_WND_DEFAULT=5760
CONFIG_TCP_RECVMBOX_SIZE=6
CONFIG_TCP_QUEUE_OOSEQ=y
CONFIG_TCP_OVERSIZE_MSS=y
# CONFIG_TCP_OVERSIZE_QUARTER_MSS is not set
# CONFIG_TCP_OVERSIZE_DISABLE is not set
CONFIG_UDP_RECVMBOX_SIZE=6
CONFIG_TCPIP_TASK_STACK_SIZE=3072
CONFIG_TCPIP_TASK_AFFINITY_NO_AFFINITY=y
# CONFIG_TCPIP_TASK_AFFINITY_CPU0 is not set
# CONFIG_TCPIP_TASK_AFFINITY_CPU1 is not set
CONFIG_TCPIP_TASK_AFFINITY=0x7FFFFFFF
# CONFIG_PPP_SUPPORT is not set
CONFIG_ESP32S3_TIME_SYSCALL_USE_RTC_SYSTIMER=y
CONFIG_ESP32S3_TIME_SYSCALL_USE_RTC_FRC1=y
# CONFIG_ESP32S3_TIME_SYSCALL_USE_RTC is not set
# CONFIG_ESP32S3_TIME_SYSCALL_USE_SYSTIMER is not set
# CONFIG_ESP32S3_TIME_SYSCALL_USE_FRC1 is not set
# CONFIG_ESP32S3_TIME_SYSCALL_USE_NONE is not set
CONFIG_ESP32_PTHREAD_TASK_PRIO_DEFAULT=5
CONFIG_ESP32_PTHREAD_TASK_STACK_SIZE_DEFAULT=3072
CONFIG_ESP32_PTHREAD_STACK_MIN=768
CONFIG_ESP32_DEFAULT_PTHREAD_CORE_NO_AFFINITY=y
# CONFIG_ESP32_DEFAULT_PTHREAD_CORE_0 is not set
# CONFIG_ESP32_DEFAULT_PTHREAD_CORE_1 is not set
CONFIG_ESP32_PTHREAD_TASK_CORE_DEFAULT=-1
CONFIG_ESP32_PTHREAD_TASK_NAME_DEFAULT="pthread"
CONFIG_SPI_FLASH_WRITING_DANGEROUS_REGIONS_ABORTS=y
# CONFIG_SPI_FLASH_WRITING_DANGEROUS_REGIONS_FAILS is not set
# CONFIG_SPI_FLASH_WRITING_DANGEROUS_REGIONS_ALLOWED is not set
CONFIG_SUPPRESS_SELECT_DEBUG_OUTPUT=y
CONFIG_SUPPORT_TERMIOS=y
CONFIG_SEMIHOSTFS_MAX_MOUNT_POINTS=1
# End of deprecated options