static const struct tlv320_i2c_config tlv320_i2c_configs[] = { /* {client id, {reg no, ...}, length, sleep(ms) } */ {TLV320_I2C_CLIENT_ADC0, {0x00, 0x04}, 2, 0}, {TLV320_I2C_CLIENT_ADC0, {0x0E, 0x7F, 0xA3, 0x80, 0x5D, 0x7F, 0xA3, 0x7F, 0xA3, 0x80, 0xBA, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00}, 31, 0}, {TLV320_I2C_CLIENT_ADC0, {0x2C, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00}, 21, 0}, {TLV320_I2C_CLIENT_ADC0, {0x4E, 0x7F, 0xA3, 0x80, 0x5D, 0x7F, 0xA3, 0x7F, 0xA3, 0x80, 0xBA, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00}, 31, 0}, {TLV320_I2C_CLIENT_ADC0, {0x6C, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00}, 21, 0}, {TLV320_I2C_CLIENT_ADC0, {0x00, 0x00}, 2, 0}, /* Add for 4 Mic */ {TLV320_I2C_CLIENT_ADC1, {0x00, 0x04}, 2, 0}, {TLV320_I2C_CLIENT_ADC1, {0x0E, 0x7F, 0xA3, 0x80, 0x5D, 0x7F, 0xA3, 0x7F, 0xA3, 0x80, 0xBA, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00}, 31, 0}, {TLV320_I2C_CLIENT_ADC1, {0x2C, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00}, 21, 0}, {TLV320_I2C_CLIENT_ADC1, {0x4E, 0x7F, 0xA3, 0x80, 0x5D, 0x7F, 0xA3, 0x7F, 0xA3, 0x80, 0xBA, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00}, 31, 0}, {TLV320_I2C_CLIENT_ADC1, {0x6C, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x7F, 0xFF, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00}, 21, 0}, {TLV320_I2C_CLIENT_ADC1, {0x00, 0x00}, 2, 0} };