CC1100 registers
| Name | Address | Value |
Description |
|---|
| IOCFG2 | 0x0000 | 0x6F | GDO2 Output Pin Configuration |
| IOCFG1 | 0x0001 | 0x2E | GDO1 Output Pin Configuration |
| IOCFG0 | 0x0002 | 0x07 | GDO0 Output Pin Configuration |
| FIFOTHR | 0x0003 | 0x04 | RX FIFO and TX FIFO Thresholds |
| SYNC1 | 0x0004 | 0xD3 | Sync Word, High Byte |
| SYNC0 | 0x0005 | 0x91 | Sync Word, Low Byte |
| PKTLEN | 0x0006 | 0xFF | Packet Length |
| PKTCTRL1 | 0x0007 | 0x0F | Packet Automation Control |
| PKTCTRL0 | 0x0008 | 0x05 | Packet Automation Control |
| ADDR | 0x0009 | 0x00 | Device Address |
| CHANNR | 0x000A | 0x00 | Channel Number |
| FSCTRL1 | 0x000B | 0x0A | Frequency Synthesizer Control |
| FSCTRL0 | 0x000C | 0x00 | Frequency Synthesizer Control |
| FREQ2 | 0x000D | 0x10 | Frequency Control Word, High Byte |
| FREQ1 | 0x000E | 0xB0 | Frequency Control Word, Middle Byte |
| FREQ0 | 0x000F | 0x71 | Frequency Control Word, Low Byte |
| MDMCFG4 | 0x0010 | 0xEA | Modem Configuration |
| MDMCFG3 | 0x0011 | 0x3B | Modem Configuration |
| MDMCFG2 | 0x0012 | 0x73 | Modem Configuration |
| MDMCFG1 | 0x0013 | 0x02 | Modem Configuration |
| MDMCFG0 | 0x0014 | 0xF8 | Modem Configuration |
| DEVIATN | 0x0015 | 0x00 | Modem Deviation Setting |
| MCSM2 | 0x0016 | 0x07 | Main Radio Control State Machine Configuration |
| MCSM1 | 0x0017 | 0x0F | Main Radio Control State Machine Configuration |
| MCSM0 | 0x0018 | 0x18 | Main Radio Control State Machine Configuration |
| FOCCFG | 0x0019 | 0x16 | Frequency Offset Compensation Configuration |
| BSCFG | 0x001A | 0x6C | Bit Synchronization Configuration |
| AGCCTRL2 | 0x001B | 0x07 | AGC Control |
| AGCCTRL1 | 0x001C | 0x49 | AGC Control |
| AGCCTRL0 | 0x001D | 0x32 | AGC Control |
| WOREVT1 | 0x001E | 0x87 | High Byte Event0 Timeout |
| WOREVT0 | 0x001F | 0x6B | Low Byte Event0 Timeout |
| WORCTRL | 0x0020 | 0xF8 | Wake On Radio Control |
| FREND1 | 0x0021 | 0x56 | Front End RX Configuration |
| FREND0 | 0x0022 | 0x10 | Front End TX Configuration |
| FSCAL3 | 0x0023 | 0xE9 | Frequency Synthesizer Calibration |
| FSCAL2 | 0x0024 | 0x2A | Frequency Synthesizer Calibration |
| FSCAL1 | 0x0025 | 0x00 | Frequency Synthesizer Calibration |
| FSCAL0 | 0x0026 | 0x1F | Frequency Synthesizer Calibration |
| RCCTRL1 | 0x0027 | 0x41 | RC Oscillator Configuration |
| RCCTRL0 | 0x0028 | 0x00 | RC Oscillator Configuration |
| FSTEST | 0x0029 | 0x59 | Frequency Synthesizer Calibration Control |
| PTEST | 0x002A | 0x7F | Production Test |
| AGCTEST | 0x002B | 0x3F | AGC Test |
| TEST2 | 0x002C | 0x81 | Various Test Settings |
| TEST1 | 0x002D | 0x35 | Various Test Settings |
| TEST0 | 0x002E | 0x09 | Various Test Settings |
| PARTNUM | 0x0030 | 0x00 | Chip ID |
| VERSION | 0x0031 | 0x04 | Chip ID |
| FREQEST | 0x0032 | 0x00 | Frequency Offset Estimate from Demodulator |
| LQI | 0x0033 | 0x00 | Demodulator Estimate for Link Quality |
| RSSI | 0x0034 | 0x00 | Received Signal Strength Indication |
| MARCSTATE | 0x0035 | 0x00 | Main Radio Control State Machine State |
| WORTIME1 | 0x0036 | 0x00 | High Byte of WOR Time |
| WORTIME0 | 0x0037 | 0x00 | Low Byte of WOR Time |
| PKTSTATUS | 0x0038 | 0x00 | Current GDOx Status and Packet Status |
| VCO_VC_DAC | 0x0039 | 0x00 | Current Setting from PLL Calibration Module |
| TXBYTES | 0x003A | 0x00 | Underflow and Number of Bytes |
| RXBYTES | 0x003B | 0x00 | Overflow and Number of Bytes |
| RCCTRL1_STATUS | 0x003C | 0x00 | Last RC Oscillator Calibration Result |
| RCCTRL0_STATUS | 0x003D | 0x00 | Last RC Oscillator Calibration Result |