[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.14.171 (ziang@thor-v2) (gcc version 8.3.0 (OpenWrt GCC 8.3.0 r12467-5ea1b1ecd1)) #0 SMP PREEMPT Fri Mar 6 18:21:03 2020 [ 0.000000] Boot CPU: AArch64 Processor [410fd034] [ 0.000000] Machine model: LS1012A RDB Board [ 0.000000] earlycon: uart8250 at MMIO 0x00000000021c0500 (options '') [ 0.000000] bootconsole [uart8250] enabled [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 16 MiB at 0x00000000bac00000 [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000080000000-0x00000000bbdfffff] [ 0.000000] NUMA: NODE_DATA [mem 0xbbddefc0-0xbbde077f] [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000bbdfffff] [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x00000000bbdfffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000bbdfffff] [ 0.000000] On node 0 totalpages: 245248 [ 0.000000] DMA zone: 3832 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 245248 pages, LIFO batch:31 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.1 [ 0.000000] random: get_random_bytes called from start_kernel+0x8c/0x408 with crng_init=0 [ 0.000000] percpu: Embedded 20 pages/cpu s43544 r8192 d30184 u81920 [ 0.000000] pcpu-alloc: s43544 r8192 d30184 u81920 alloc=20*4096 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] Speculative Store Bypass Disable mitigation not required [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 241416 [ 0.000000] Policy zone: DMA [ 0.000000] Kernel command line: ubi.mtd=8 root=ubi0:rootfs rw rootfstype=ubifs noinitrd earlycon=uart8250,mmio,0x21c0500 console=ttyS0,115200 mtdparts=15) [ 0.000000] PID hash table entries: 4096 (order: 3, 32768 bytes) [ 0.000000] Memory: 922508K/980992K available (8700K kernel code, 544K rwdata, 2484K rodata, 512K init, 859K bss, 42100K reserved, 16384K cma-reserved) [ 0.000000] Virtual kernel memory layout: [ 0.000000] modules : 0xffff000000000000 - 0xffff000008000000 ( 128 MB) [ 0.000000] vmalloc : 0xffff000008000000 - 0xffff7dffbfff0000 (129022 GB) [ 0.000000] .text : 0xffff000008080000 - 0xffff000008900000 ( 8704 KB) [ 0.000000] .rodata : 0xffff000008900000 - 0xffff000008b70000 ( 2496 KB) [ 0.000000] .init : 0xffff000008b70000 - 0xffff000008bf0000 ( 512 KB) [ 0.000000] .data : 0xffff000008bf0000 - 0xffff000008c78200 ( 545 KB) [ 0.000000] .bss : 0xffff000008c78200 - 0xffff000008d4f180 ( 860 KB) [ 0.000000] fixed : 0xffff7dfffe7fb000 - 0xffff7dfffec00000 ( 4116 KB) [ 0.000000] PCI I/O : 0xffff7dfffee00000 - 0xffff7dffffe00000 ( 16 MB) [ 0.000000] vmemmap : 0xffff7e0000000000 - 0xffff800000000000 ( 2048 GB maximum) [ 0.000000] 0xffff7e0000000000 - 0xffff7e0000ef8000 ( 14 MB actual) [ 0.000000] memory : 0xffff800000000000 - 0xffff80003be00000 ( 958 MB) [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] RCU restricting CPUs from NR_CPUS=64 to nr_cpu_ids=1. [ 0.000000] Tasks RCU enabled. [ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] arch_timer: cp15 timer(s) running at 25.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x5c40939b5, max_idle_ns: 440795202646 ns [ 0.000004] sched_clock: 56 bits at 25MHz, resolution 40ns, wraps every 4398046511100ns [ 0.008436] Console: colour dummy device 80x25 [ 0.012970] Calibrating delay loop (skipped), value calculated using timer frequency.. 50.00 BogoMIPS (lpj=100000) [ 0.023414] pid_max: default: 32768 minimum: 301 [ 0.028820] Dentry cache hash table entries: 131072 (order: 8, 1048576 bytes) [ 0.036349] Inode-cache hash table entries: 65536 (order: 7, 524288 bytes) [ 0.043310] Mount-cache hash table entries: 2048 (order: 2, 16384 bytes) [ 0.050082] Mountpoint-cache hash table entries: 2048 (order: 2, 16384 bytes) [ 0.073352] ASID allocator initialised with 32768 entries [ 0.086824] Hierarchical SRCU implementation. [ 0.099501] EFI services will not be available. [ 0.112092] smp: Bringing up secondary CPUs ... [ 0.116667] smp: Brought up 1 node, 1 CPU [ 0.120711] SMP: Total of 1 processors activated. [ 0.125459] CPU features: detected: 32-bit EL0 Support [ 0.133120] CPU: All CPU(s) started at EL2 [ 0.137264] alternatives: patching kernel code [ 0.146267] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.156151] futex hash table entries: 256 (order: 2, 16384 bytes) [ 0.162938] xor: measuring software checksum speed [ 0.207887] 8regs : 1978.000 MB/sec [ 0.252158] 8regs_prefetch: 1710.000 MB/sec [ 0.296773] 32regs : 2270.000 MB/sec [ 0.341030] 32regs_prefetch: 1924.000 MB/sec [ 0.345686] xor: using function: 32regs (2270.000 MB/sec) [ 0.351747] DMI not present or invalid. [ 0.356238] NET: Registered protocol family 16 [ 0.362962] cpuidle: using governor menu [ 0.368505] vdso: 2 pages (1 code @ ffff000008904000, 1 data @ ffff000008bf5000) [ 0.377017] DMA: preallocated 256 KiB pool for atomic allocations [ 0.383616] Serial: AMBA PL011 UART driver [ 0.389966] Machine: LS1012A RDB Board [ 0.394438] SoC family: QorIQ LS1012A [ 0.398205] SoC ID: svr:0x87040020, Revision: 2.0 [ 0.435797] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.522828] raid6: int64x1 gen() 332 MB/s [ 0.595273] raid6: int64x1 xor() 320 MB/s [ 0.667692] raid6: int64x2 gen() 518 MB/s [ 0.740101] raid6: int64x2 xor() 441 MB/s [ 0.812502] raid6: int64x4 gen() 799 MB/s [ 0.884928] raid6: int64x4 xor() 543 MB/s [ 0.957349] raid6: int64x8 gen() 678 MB/s [ 1.029750] raid6: int64x8 xor() 473 MB/s [ 1.102199] raid6: neonx1 gen() 609 MB/s [ 1.174605] raid6: neonx1 xor() 627 MB/s [ 1.247001] raid6: neonx2 gen() 990 MB/s [ 1.319403] raid6: neonx2 xor() 964 MB/s [ 1.391818] raid6: neonx4 gen() 1325 MB/s [ 1.464212] raid6: neonx4 xor() 1185 MB/s [ 1.536642] raid6: neonx8 gen() 1373 MB/s [ 1.609029] raid6: neonx8 xor() 1243 MB/s [ 1.613335] raid6: using algorithm neonx8 gen() 1373 MB/s [ 1.618778] raid6: .... xor() 1243 MB/s, rmw enabled [ 1.623783] raid6: using neon recovery algorithm [ 1.632735] RCPM: layerscape_rcpm_init: The RCPM driver initialized. [ 1.641286] vgaarb: loaded [ 1.644625] SCSI subsystem initialized [ 1.652894] libata version 3.00 loaded. [ 1.653277] imx-i2c 2180000.i2c: fsl-scl-gpio not found [ 1.659679] imx-i2c 2180000.i2c: can't get pinctrl, bus recovery not supported [ 1.667237] i2c i2c-0: IMX I2C adapter registered [ 1.672317] pps_core: LinuxPPS API ver. 1 registered [ 1.677551] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 1.686852] PTP clock support registered [ 1.691211] dmi: Firmware registration failed. [ 1.696070] No BMan portals available! [ 1.700288] QMan: Allocated lookup table at ffff00000988d000, entry count 65537 [ 1.707816] No QMan portals available! [ 1.711836] No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree [ 1.719423] clocksource: Switched to clocksource arch_sys_counter [ 1.725967] VFS: Disk quotas dquot_6.6.0 [ 1.730019] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 1.749505] NET: Registered protocol family 2 [ 1.754780] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 1.762317] TCP bind hash table entries: 8192 (order: 5, 131072 bytes) [ 1.769061] TCP: Hash tables configured (established 8192 bind 8192) [ 1.775699] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 1.781703] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 1.788334] NET: Registered protocol family 1 [ 1.792755] PCI: CLS 0 bytes, default 64 [ 1.794217] audit: initializing netlink subsys (disabled) [ 1.800306] No memory allocated for crashlog [ 1.804673] audit: type=2000 audit(1.696:1): state=initialized audit_enabled=0 res=1 [ 1.812599] workingset: timestamp_bits=44 max_order=18 bucket_order=0 [ 1.819560] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 1.825478] jffs2: version 2.2 (NAND) (SUMMARY) (LZMA) (RTIME) (CMODE_PRIORITY) (c) 2001-2006 Red Hat, Inc. [ 1.835724] fuse init (API version 7.26) [ 1.839939] SGI XFS with security attributes, realtime, no debug enabled [ 1.866518] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248) [ 1.874215] io scheduler noop registered [ 1.878318] io scheduler cfq registered (default) [ 1.884527] OF: PCI: host bridge /soc/pcie@3400000 ranges: [ 1.890588] OF: PCI: IO 0x4000010000..0x400001ffff -> 0x00000000 [ 1.896962] OF: PCI: MEM 0x4040000000..0x407fffffff -> 0x40000000 [ 1.903696] layerscape-pcie 3400000.pcie: PCI host bridge to bus 0000:00 [ 1.910537] pci_bus 0000:00: root bus resource [bus 00-ff] [ 1.916093] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 1.922356] pci_bus 0000:00: root bus resource [mem 0x4040000000-0x407fffffff] (bus address [0x40000000-0x7fffffff]) [ 1.933035] pci 0000:00:00.0: [1957:8100] type 01 class 0x060400 [ 1.933063] pci 0000:00:00.0: reg 0x38: [mem 0x4040000000-0x40400007ff pref] [ 1.933102] pci 0000:00:00.0: supports D1 D2 [ 1.933107] pci 0000:00:00.0: PME# supported from D0 D1 D2 D3hot [ 1.933512] pci 0000:00:00.0: BAR 6: assigned [mem 0x4040000000-0x40400007ff pref] [ 1.941272] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 1.946910] pcieport 0000:00:00.0: Signaling PME with IRQ 25 [ 1.952928] pcieport 0000:00:00.0: AER enabled with IRQ 24 [ 1.960496] Freescale LS2 console driver [ 1.965616] fsl-ls2-console: device fsl_mc_console registered [ 1.971654] fsl-ls2-console: device fsl_aiop_console registered [ 1.978730] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 1.986922] console [ttyS0] disabled [ 1.991145] 21c0500.serial: ttyS0 at MMIO 0x21c0500 (irq = 14, base_baud = 7812500) is a 16550A [ 2.000041] console [ttyS0] enabled [ 2.007114] bootconsole [uart8250] disabled [ 2.016917] cacheinfo: Unable to detect cache hierarchy for CPU 0 [ 2.034097] brd: module loaded [ 2.042977] loop: module loaded [ 2.048184] fsl-quadspi 1550000.quadspi: spi-tx-bus-width 2 not supported [ 2.055959] fsl-quadspi 1550000.quadspi: non-uniform erase sector maps are not supported yet. [ 2.064548] fsl-quadspi 1550000.quadspi: s25fl512s (65536 Kbytes) [ 2.070802] 9 cmdlinepart partitions found on MTD device 1550000.quadspi [ 2.077537] Creating 9 MTD partitions on "1550000.quadspi": [ 2.083157] 0x000000000000-0x000000100000 : "bl2" [ 2.088821] 0x000000100000-0x000000500000 : "fip" [ 2.094533] 0x000000500000-0x000000600000 : "u-boot-env" [ 2.100874] 0x000000600000-0x000000a00000 : "reserved-1" [ 2.107229] 0x000000a00000-0x000000d00000 : "pfe" [ 2.113060] 0x000000d00000-0x000000f00000 : "reserved-2" [ 2.119567] 0x000000f00000-0x000001000000 : "dtb" [ 2.125338] 0x000001000000-0x000002000000 : "kernel" [ 2.131335] 0x000002000000-0x000004000000 : "ubifs" [ 2.138584] libphy: Fixed MDIO Bus: probed [ 2.146159] Freescale FM module, FMD API version 21.1.0 [ 2.153344] Freescale FM Ports module [ 2.157189] fsl_mac: fsl_mac: FSL FMan MAC API based driver [ 2.163187] fsl_dpa: FSL DPAA Ethernet driver [ 2.167748] fsl_advanced: FSL DPAA Advanced drivers: [ 2.172818] fsl_proxy: FSL DPAA Proxy initialization driver [ 2.178536] fsl_oh: FSL FMan Offline Parsing port driver [ 2.184907] VFIO - User Level meta-driver version: 0.3 [ 2.195304] mousedev: PS/2 mouse device common for all mice [ 2.202053] i2c /dev entries driver [ 2.208112] imx2-wdt 2ad0000.wdog: timeout 60 sec (nowayout=0) [ 2.215592] qoriq_cpufreq: Freescale QorIQ CPU frequency scaling driver [ 2.223047] sdhci: Secure Digital Host Controller Interface driver [ 2.229463] sdhci: Copyright(c) Pierre Ossman [ 2.233905] sdhci-pltfm: SDHCI platform and OF driver helper [ 2.279440] mmc0: SDHCI controller on 1560000.esdhc [1560000.esdhc] using ADMA 64-bit [ 2.292582] No fsl,qman node [ 2.295864] sdhci-esdhc 1560000.esdhc: card claims to support voltages below defined range [ 2.305013] Freescale USDPAA process driver [ 2.309282] fsl-usdpaa: no region found [ 2.313375] Freescale USDPAA process IRQ driver [ 2.318806] NET: Registered protocol family 10 [ 2.328299] Segment Routing with IPv6 [ 2.332097] NET: Registered protocol family 17 [ 2.336644] 8021q: 802.1Q VLAN Support v1.8 [ 2.342841] Btrfs loaded, crc32c=crc32c-generic [ 2.350083] mmc0: new high speed SDIO card at address 0001 [ 2.356332] ubi0: attaching mtd8 [ 2.362288] ubi0: scanning is finished [ 2.371103] ubi0: attached mtd8 (name "ubifs", size 32 MiB) [ 2.376913] ubi0: PEB size: 262144 bytes (256 KiB), LEB size: 262016 bytes [ 2.383830] ubi0: min./max. I/O unit sizes: 1/512, sub-page size 1 [ 2.390040] ubi0: VID header offset: 64 (aligned 64), data offset: 128 [ 2.396616] ubi0: good PEBs: 128, bad PEBs: 0, corrupted PEBs: 0 [ 2.402651] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 2.409904] ubi0: max/mean erase counter: 2/1, WL threshold: 4096, image sequence number: 1583518863 [ 2.419063] ubi0: available PEBs: 0, total reserved PEBs: 128, PEBs reserved for bad PEB handling: 0 [ 2.428227] ubi0: background thread "ubi_bgt0d" started, PID 792 [ 2.434448] hctosys: unable to open rtc device (rtc0) [ 2.443479] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 795 [ 2.491601] UBIFS (ubi0:0): recovery needed [ 2.541997] random: fast init done [ 2.680392] random: crng init done [ 5.559486] UBIFS (ubi0:0): recovery completed [ 5.568760] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs" [ 5.580898] UBIFS (ubi0:0): LEB size: 262016 bytes (255 KiB), min./max. I/O unit sizes: 8 bytes/512 bytes [ 5.595264] UBIFS (ubi0:0): FS size: 29869824 bytes (28 MiB, 114 LEBs), journal size 4978304 bytes (4 MiB, 19 LEBs) [ 5.610496] UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) [ 5.621084] UBIFS (ubi0:0): media format: w4/r0 (latest is w5/r0), UUID DCD609E9-D678-42F7-8163-E63767A64F63, small LPT model [ 6.407095] VFS: Mounted root (ubifs filesystem) on device 0:13. [ 6.413936] Freeing unused kernel memory: 512K [ 6.469912] init: Console is alive [ 6.474052] init: - watchdog - [ 6.531760] kmodloader: loading kernel modules from /etc/modules-boot.d/* [ 6.543123] usb_common: no symbol version for module_layout [ 6.571848] usbcore: registered new interface driver usbfs [ 6.577601] usbcore: registered new interface driver hub [ 6.583123] usbcore: registered new device driver usb [ 6.607307] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 6.613159] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 6.621460] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220f66d hci version 0x100 quirks 0x0000000002010010 [ 6.630999] xhci-hcd xhci-hcd.0.auto: irq 20, io mem 0x02f00000 [ 6.637579] hub 1-0:1.0: USB hub found [ 6.641543] hub 1-0:1.0: 1 port detected [ 6.645908] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 6.651568] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 6.659289] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 6.666003] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 6.674664] hub 2-0:1.0: USB hub found [ 6.678583] hub 2-0:1.0: 1 port detected [ 6.688765] usbcore: registered new interface driver usb-storage [ 6.695076] kmodloader: done loading kernel modules from /etc/modules-boot.d/* [ 6.712637] init: - preinit - [ 10.990673] mount_root: mounting /dev/root [ 10.997665] urandom-seed: Seeding with /etc/urandom.seed [ 11.021489] procd: - early - [ 11.025202] procd: - watchdog - [ 11.641352] procd: - watchdog - [ 11.644685] procd: - ubus - [ 11.700935] procd: - init - [ 11.925381] kmodloader: loading kernel modules from /etc/modules.d/* [ 11.957947] urngd: v1.0.2 started. [ 11.962890] cbus_baseaddr: ffff00000c000000, ddr_baseaddr: ffff800003400000, ddr_phys_baseaddr: 83400000, ddr_size: c00000 [ 11.987427] pfe_hw_init [ 11.989874] CLASS version: 20 [ 11.999416] TMU version: 1011231 [ 12.002645] BMU1 version: 21 [ 12.011416] BMU2 version: 21 [ 12.014296] EGPI1 version: 50 [ 12.022150] EGPI2 version: 50 [ 12.025126] HGPI version: 50 [ 12.028013] HIF version: 10 [ 12.030805] HIF NOPCY version: 10 [ 12.034130] bmu_init(1) done [ 12.037018] bmu_init(2) done [ 12.042129] class_init() done [ 12.055137] tmu_init() done [ 12.057939] gpi_init(1) done [ 12.060828] gpi_init(2) done [ 12.063716] gpi_init(hif) done [ 12.066769] bmu_enable(1) done [ 12.069829] bmu_enable(2) done [ 12.072891] pfe_hif_lib_init [ 12.075929] pfe_hif_init [ 12.078461] pfe_hif_alloc_descr [ 12.081814] pfe_hif_init_buffers [ 12.085819] pfe_firmware_init [ 12.093968] pfe_load_elf [ 12.096597] pe_load_ddr_section: load address(3fb0000) and elf file address(ffff0000090da000) rcvd [ 12.128631] PFE binary version: pfe_ls1012a_slowpath_06 [ 12.133869] pfe_load_elf [ 12.137425] pfe_ctrl_init [ 12.140053] pfe_ctrl_init finished [ 12.143463] pfe_eth_init [ 12.146008] pfe 4000000.pfe: pfe_eth_mdio_init: mdc_div: 64, phy_mask: ffffffff [ 12.153803] libphy: ls1012a MDIO Bus: probed [ 12.169772] pfe 4000000.pfe: pfe_eth_mdio_init: mdc_div: 64, phy_mask: ffffffff [ 12.177972] libphy: ls1012a MDIO Bus: probed [ 12.187158] pfe_phy_init interface 4 [ 12.267920] pfe 4000000.pfe eth0: pfe_eth_init_one: created interface, baseaddr: ffff00000c200000 [ 12.281009] pfe_phy_init interface b [ 12.359921] pfe 4000000.pfe eth1: pfe_eth_init_one: created interface, baseaddr: ffff00000c220000 [ 12.368860] pfe_debugfs_init [ 12.378983] ip6_tables: (C) 2000-2006 Netfilter Core Team [ 12.391316] Loading modules backported from Linux version v5.4-rc8-0-gaf42d3466bdc [ 12.399117] Backport generated by backports.git v5.4-rc8-1-0-g368e8c51 [ 12.408566] ip_tables: (C) 2000-2006 Netfilter Core Team [ 12.424971] nf_conntrack version 0.5.0 (7680 buckets, 30720 max) [ 12.464439] xt_time: kernel timezone is -0000 [ 12.575875] PPP generic driver version 2.4.2 [ 12.581978] NET: Registered protocol family 24 [ 12.666566] usbcore: registered new interface driver ath9k_htc [ 12.687594] kmodloader: done loading kernel modules from /etc/modules.d/* [ 15.361876] pfe 4000000.pfe eth0: pfe_eth_open [ 15.380737] hif_process_client_req: register client_id 0 [ 15.386103] pfe_hif_client_register [ 15.411597] pfe 4000000.pfe eth0: pfe_gemac_init [ 15.436195] br-lan: port 1(eth0) entered blocking state [ 15.447565] br-lan: port 1(eth0) entered disabled state [ 15.459275] device eth0 entered promiscuous mode [ 15.476376] br-lan: port 1(eth0) entered blocking state [ 15.481655] br-lan: port 1(eth0) entered forwarding state [ 15.511760] IPv6: ADDRCONF(NETDEV_UP): br-lan: link is not ready [ 15.550887] pfe 4000000.pfe eth1: pfe_eth_open [ 15.568588] hif_process_client_req: register client_id 1 [ 15.573959] pfe_hif_client_register [ 15.608203] pfe 4000000.pfe eth1: pfe_gemac_init [ 16.391453] IPv6: ADDRCONF(NETDEV_CHANGE): br-lan: link becomes ready [ 17.417005] br-lan: port 1(eth0) entered disabled state [ 17.671864] pfe 4000000.pfe eth1: Link is Up - 100Mbps/Full - flow control rx/tx