Example Summary

This example is intended to be a starting point for new development.

Peripherals & Pin Assignments

When this project is built, the SysConfig tool will generate the TI-Driver configurations into the ti_drivers_config.c and ti_drivers_config.h files. Information on pins and resources used is present in both generated files. Additionally, the System Configuration file (*.syscfg) present in the project may be opened with SysConfig’s graphical user interface to determine pins and resources used.

BoosterPacks, Board Resources & Jumper Settings

For board specific jumper settings, resources and BoosterPack modifications, refer to the Board.html file.

If you’re using an IDE such as Code Composer Studio (CCS) or IAR, please refer to Board.html in your project directory for resources used and board-specific jumper settings.

The Board.html can also be found in your SDK installation:

    <SDK_INSTALL_DIR>/source/ti/boards/<BOARD>

Example Usage

Application Design Details

FreeRTOS: