################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/msp430_4.1.5

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./uart.obj" \
"./type2.obj" \
"./trf797x.obj" \
"./target.obj" \
"./tag.obj" \
"./spi.obj" \
"./parallel.obj" \
"./nfc.obj" \
"./msp430f23x0.obj" \
"./mcu.obj" \
"./main.obj" \
"./iso15693.obj" \
"./iso14443b.obj" \
"./iso14443a.obj" \
"./initiator.obj" \
"./host.obj" \
"./highdata.obj" \
"./felica.obj" \
-l"libc.a" \
"../lnk_msp430f2370.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: TRF7970A_07_25_2011.out

# Tool invocations
TRF7970A_07_25_2011.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: MSP430 Linker'
	"C:/ti/ccsv5/tools/compiler/msp430_4.1.5/bin/cl430" -vmsp --abi=coffabi -Ooff -g --define=__MSP430F2370__ --diag_warning=225 --printf_support=minimal -z --stack_size=160 -m"TRF7970A_07_25_2011.map" --heap_size=160 --use_hw_mpy=16 -i"C:/ti/ccsv5/ccs_base/msp430/include" -i"C:/ti/ccsv5/tools/compiler/msp430_4.1.5/lib" -i"C:/ti/ccsv5/tools/compiler/msp430_4.1.5/include" --reread_libs --warn_sections --rom_model -o "TRF7970A_07_25_2011.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(MSP430_EXECUTABLE_OUTPUTS__QUOTED) "TRF7970A_07_25_2011.out"
	-$(RM) "felica.pp" "highdata.pp" "host.pp" "initiator.pp" "iso14443a.pp" "iso14443b.pp" "iso15693.pp" "main.pp" "mcu.pp" "msp430f23x0.pp" "nfc.pp" "parallel.pp" "spi.pp" "tag.pp" "target.pp" "trf797x.pp" "type2.pp" "uart.pp" 
	-$(RM) "felica.obj" "highdata.obj" "host.obj" "initiator.obj" "iso14443a.obj" "iso14443b.obj" "iso15693.obj" "main.obj" "mcu.obj" "msp430f23x0.obj" "nfc.obj" "parallel.obj" "spi.obj" "tag.obj" "target.obj" "trf797x.obj" "type2.obj" "uart.obj" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-@echo 'Create flash image: Intel-HEX'
	-"C:/ti/ccsv5/tools/compiler/msp430_4.1.5/bin/hex430" -i "TRF7970A_07_25_2011.out" -o "TRF7970A_07_25_2011.hex" -order MS -romwidth 16
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build

-include ../makefile.targets