ADC12DJxx00 0x0000 0xB0 // Do soft reset 0x0200 0x00 // Clear JESD_EN (always before CAL_EN) 0x0061 0x00 // Clear CAL_EN (always after JESD_EN) 0x0201 0x00 // Set JMODE0 0x0202 0x03 // Set KM1=3 so K=4 0x0204 0x01 // Use SYNCSE input, offset binary data, scrambler enabled 0x0213 0x07 // Enable overrange, set overrange holdoff to max period 8*2^7 = 1024 samples 0x0048 0x03 // Set serializer pre-emphasis to 3 0x0061 0x01 // Set CAL_EN (always before JESD_EN) 0x0200 0x01 // Set JESD_EN (always after CAL_EN) 0x006C 0x00 // Set CAL_SOFT_TRIG low to reset calibration state machine 0x006C 0x01 // Set CAL_SOFT_TRIG high to enable calibration // 0x008A 0x43 // SIS: INA A-ADC lower offset 0x0743 -> 1859 0x008B 0x07 // SIS: INA A-ADC upper offset 0x0092 0x84 // SIS: INA B-ADC lower offset 0x0784 -> 1924 0x0093 0x07 // SIS: INA B-ADC upper offset