LMK04828 0x10F 0x66 //Enable SYSREF to ADC ADS54Jxx_ANALOG 0x0000 0x81 0x0011 0x80 0x0056 0x08 0x0039 0xC0 0x003A 0x40 0x0059 0x20 // always write 1 to bit 5 ADS54Jxx_DIGITAL 0x6800f7 0x01 // digital reset 0x680041 0x12 // dec filter mode (bit 5, 2-0), DECFIL EN (bit 4) 0x68004D 0x08 // DEC MOD EN (bit 3) 0x680052 0x80 // always write a 1 to bit 7 0x680072 0x08 // always write a 1 to bit 3 0x680000 0x01 // reset digital. Must issue after writes to 6800h 0x680000 0x00 // clear reset 0x690001 0x31 // JESD Mode (bits 2-0), JESD Filter (bit 5-3) 0x690000 0x80 // set CTRL K 0x690006 0x0F // set K to 16 0x690031 0x0A // output lane reorder to get data on DA1 0x690032 0x0A // output lane reorder to get data on DB1 0x6A0012 0x02 // alwats write a 1 to bit 1. 0x6A0016 0x00 // JESD PLL MODE 0x610068 0x02 // always write a 1 to bit 1. LMK04828 0x10F 0x06 //Disable SYSREF to ADC