Operating System Name : Windows 10 Enterprise LTSC 2019 64 bit default Error code : 6005.000000 Error Description: Configure ADC WRITE_REGISTER_FAILED "Write register operation failed ADC/DAC name : AFE79xx_6RX_24410 IID: 7.000000 Device config details: [ADC] Interface name="TSW14J57RevE_16L_XCVR_ADCBRAMDACDDR" Number of channels=12 Channel Pattern=1,2,3,4,5,6,7,8,9,10,11,12,0,0,0,0 Data Postprocessing=1:32768 \\operation:operand \\operaion \\0=bit shift \\1=xor \\2=and \\3=or \\4=not \\operand \\value(+ve if bitshift by right and -ve if bitshift by left) \\E.g 0:-2,1:1024 \\bitshift by left 2 times and then xor by 1024 Number of Bits=16 Max sample Rate=7500000000 Register_Config="-" \\[Register Address]:[Register Value]:[Number of Bytes to be sent as] DLL Version=1.0 Read EVM Setup Procedure="EVM Setup Procedure not available" \\use <> as delimiter for newline [Version 1.0] JESD IP Core_CS=0 JESD IP Core_F=4 JESD IP Core_HD=0 JESD IP Core_K=16 JESD IP Core_L=6 JESD IP Core_M=12 JESD IP Core_N=16 JESD IP Core_NTotal=16 JESD IP Core_S=1 JESD IP Core_SCR=1 JESD IP Core_Tailbits=0 JESD IP Core_LaneSync=1 JESD IP Core_Subclass=1 JESD IP Core_JESDV=1 MIF Config= 0.611G to 12.5G:RX:RX_PMA_x40 \\List of Lane Rate Range,PLL Type and their MIF File names that needs to be configured,separated by ":" \\These MIF Files need to be present under MIF Files Folder Fabric PLL Counter = 0.611G to 12.5G:0x080202 Invert Sync Polarity = 0 \\Invert Sync polarity, 1:invert; 0: do not invert \\Invert Serdes Data, 1:invert; 0: do not invert Enable Individual Lane Inversion = 1 Invert Serdes Data = 108 Transceiver Mode = 1 \\1:xcvr mode; 0: TX/RX only mode Lane Mapping=lane0:5,lane1:6,lane2:4,lane3:3,lane4:2,lane5:0 skipreconfig=0 skipreconfig = 0 Mixer Type =1 \\Bit Packing Channel Pattern =C1S1[15:0],C2S1[15:0],C3S1[15:0],C4S1[15:0],C5S1[15:0],C6S1[15:0],C7S1[15:0],C8S1[15:0],C9S1[15:0],C10S1[15:0],C11S1[15:0],C12S1[15:0] \\0-> Straight Mixer - Default - (Fout=Fin+NCO) \\1-> Down Mixer (Fout=Fin-NCO)ore_JESDV=1 MIF Config= 0.611G to 12.5G:RX:RX_PMA_x40 \\List of Lane Rate Range,PLL Type and their MIF File names that needs to be configured,separated by ":" \\These MIF Files need to be present under MIF Files Folder Fabric PLL Counter = 0.611G to 12.5G:0x080202 Invert Sync Polarity = 0 \\Invert Sync polarity, 1:invert; 0: do not invert \\Invert Serdes Data, 1:invert; 0: do not invert Enable Individual Lane Inversion = 1 Invert Serdes Data = 108 Transceiver Mode = 1 \\1:xcvr mode; 0: TX/RX only mode Lane Mapping=lane0:5,lane1:6,lane2:4,lane3:3,lane4:2,lane5:0 skipreconfig=0 skipreconfig = 0 Mixer Type =1 \\Bit Packing Channel Pattern =C1S1[15:0],C2S1[15:0],C3S1[15:0],C4S1[15:0],C5S1[15:0],C6S1[15:0],C7S1[15:0],C8S1[15:0],C9S1[15:0],C10S1[15:0],C11S1[15:0],C12S1[15:0] \\0-> Straight Mixer - Default - (Fout=Fin+NCO) \\1-> Down Mixer (Fout=Fin-NCO)