Placed Component Report
| REFDES |
COMP_DEVICE_TYPE |
COMP_VALUE |
COMP_TOL |
SYM_NAME |
SYM_X |
SYM_Y |
SYM_ROTATE |
SYM_MIRROR |
| J1 |
CON_SMVT_120POS_QSH_SAMTEC_CON_ |
CON, SMVT, 120POS, HS GND PLANE, QSH |
  |
CON_SMVT_120POS_QSH_SAMTEC_RT1 |
3969.27 |
5500.39 |
0.000 |
YES |
| J2 |
CON_SMVT_180POS_QSH_SAMTEC_CON_ |
CON, SMVT, 180POS, HS GND PLANE, QSH |
  |
CON_SMVT_180POS_QSH_SAMTEC_RT1 |
5350.00 |
3457.50 |
270.000 |
NO |
| J3 |
CON_SMVT_40X10_ASP-134487-01_CO |
CON, SMVT, 40X10, ASP |
  |
CON_SMVT_40X10_ASP-134487-01 |
320.46 |
1376.51 |
90.000 |
YES |
| J4 |
CON_SMVT_180POS_QTH_SAMTEC_CON_ |
CON, SMVT, 180POS, HS GND PLANE, ASP-QTH |
  |
CON_SMVT_180POS_QTH_SAMTEC |
-2354.75 |
3657.51 |
180.000 |
YES |
| R1 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
3100.00 |
180.000 |
YES |
| R2 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
3050.00 |
180.000 |
YES |
| R3 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
3000.00 |
180.000 |
YES |
| R4 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
2950.00 |
180.000 |
YES |
| R5 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
2900.00 |
180.000 |
YES |
| R7 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
2800.00 |
180.000 |
YES |
| R8 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
2850.00 |
0.000 |
YES |
| R9 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
2750.00 |
180.000 |
YES |
| R12 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
2700.00 |
0.000 |
YES |
| R14 |
R_5_0402_0__ |
0 |
  |
0402 |
4870.00 |
2650.00 |
0.000 |
YES |