&i2c1 { tsc2004@49 { compatible = "ti,tsc2004"; reg = <0x49>; vio-supply = <®_vcc_3v3>; reset-gpios = <&gpio5 5 GPIO_ACTIVE_LOW>; interrupts-extended = <&gpio5 4 IRQ_TYPE_EDGE_RISING>; pinctrl-0 = <&pinctrl_tsc2004>; touchscreen-fuzz-x = <4>; touchscreen-fuzz-y = <7>; touchscreen-fuzz-pressure = <2>; touchscreen-size-x = <4096>; touchscreen-size-y = <4096>; touchscreen-max-pressure = <2048>; ti,x-plate-ohms = <280>; ti,esd-recovery-timeout-ms = <8000>; }; &iomuxc { pinctrl_tsc2004: gpio-tsc2004 { fsl,pins = < MX8MP_IOMUXC_SPDIF_RX__GPIO5_IO04 0x60 MX8MP_IOMUXC_SPDIF_EXT_CLK__GPIO5_IO05 0x14 >; }; };