TSC2046EVM (BOARD)

				PWB 6463990 REV A (EDGE)

Notes:
1) BOARD FILE DESCRITPTONS
	FILENAME			DESCRIPTION			COPPER LAYER SEQUENCE 
	6463990.GTL  			Top Layer Copper			1	
	6463990.GBL			Bottom Layer Copper			2	
        6463990.GKO			Board Outline					
	6463990.GTO			Top Silk Overlay
	6463990.GBO			Bottom Silk Overlay
	6463990.GTS			Top Solder Mask
	6463990.GBS			Bottom Solder Mask
	6463990.GTP			Top Solder Paste
	6463990.GD1			Drill Drawing
	6463990.GG1			Drill Guide
	6463990.TXT			NC Drill Data in ASCII format
	6463990.DRL			NC Drill Data in binary format
	6463990.DRR			NC Drill Report
	6463990.APR			Aperature File
	6463990 Pick Place.TXT		ASCII Pick and Place Data
	6463990_TSC2046_PWB_RevA.ZIP	ZIP file of all files
	READMEFIRST.TXT			This File	          
	

2) PWB TO BE FABRICATED TO MEET OR EXCEED IPC-6012,
CLASS 3 STANDARDS AND WORKMANSHIP SHALL CONFORM
TO IPC-A-600, CLASS 3 - CURRENT REVISIONS

3) BOARD MATERIAL AND CONSTRUCTION TO BE UL
APPROVED AND MARKED ON THE FINISHED BOARD.

4) LAMINATE MATERIAL: COPPER-CLAD FR-4

5) COPPER WEIGHT: 1oz FINISHED, ALL LAYERS

6) FINISHED THICKNESS: .062 +/- .010

7) MIN PLATING THICKNESS IN THROUGH HOLES: .001"

8) SMOBC / HASL

9) LPI SOLDERMASK BOTH SIDES USING APPROPRIATE
LAYER ARTWORK:  COLOR = GREEN

10) LPI SILKSCREEN AS REQUIRED:  COLOR - WHITE

11) VENDER INFORMATION TO BE INCORPORATED
ON BACK SIDE WHENEVER POSSIBLE

12) MINIMUM COPPER CONDUCTOR WIDTH IS: 7 MILS
MINIMUM CONDUCTOR SPACING IS: 7 MILS

13) NUMBER OF FINISHED LAYERS: 2

14) BOARD DIMENSIONS: 3.2 IN. X 1.7 IN.