Texas Instruments X-Loader 1.42 BSP-dm37x-2.4-4 for dm3730logic (2015-08-17 19:12:11) DRAM: 256MB (MT29C4G48MAZAPAKQ5) Starting U-boot on MMC Reading boot sector 584528 bytes read from MMC to 80400000 U-Boot 2011.06 BSP-dm37x-2.4-4 (Aug 17 2015 - 18:06:00) OMAP36XX/37XX-GP ES2.1, CPU-OPP2, L3-200MHz, Max CPU Clock 1 Ghz Logic DM37x/OMAP35x reference board + LPDDR/NAND I2C: ready DRAM: 256 MiB Board: DM37xx Torpedo Enable battery backup charger (BB_CFG = 0x1c) NAND: 512 MiB NAND: Internal to NAND ECC selected MMC: OMAP SD/MMC: 0 Found '28' display panel In: serial Out: serial Err: serial Product ID data cached to: 40200000 Die ID #595800029bd80000013703ec0402b017 OTG_SYSCONFIG: 00001008 - needs to be 00002001 ID data ROM : Gen 1 Part Number : 1026735 Model Name : SOMAM3703-20-1780AGCR-D Serial Number: 0317M00055 Net: smc911x-0 =================================== NOTICE =================================== The U-Boot environment was not found. If the display is not set properly linux will not have video support. Valid display options are: 2 == LQ121S1DG31 TFT SVGA (12.1) Sharp 3 == LQ036Q1DA01 TFT QVGA (3.6) Sharp w/ASIC 5 == LQ064D343 TFT VGA (6.4) Sharp 7 == LQ10D368 TFT VGA (10.4) Sharp 15 == LQ043T1DG01 TFT WQVGA (4.3) Sharp 28 == LQ043T1DG28 TFT WQVGA (4.3) Sharp (DEFAULT) vga[-16 OR -24] LCD VGA 640x480 svga[-16 OR -24] LCD SVGA 800x600 xga[-16 OR -24] LCD XGA 1024x768 720p[-16 OR -24] LCD 720P 1280x720 sxga[-16 OR -24] LCD SXGA 1280x1024 uxga[-16 OR -24] LCD UXGA 1600x1200 Default `display` environment variable is now being set to: 28 At the U-Boot prompt type commands: `setenv display `, then type `saveenv` to save the environment to NAND flash. This will avoid seeing this notice on future boots =================================== NOTICE =================================== Hit any key to stop autoboot: 0 == Checking mmc0 for alternate boot script boot.scr == reading boot.scr ** Unable to read "boot.scr" from mmc 0:1 ** == Script not found on mmc 0, proceeding with defaultboot == kernel_location: mmc , rootfs_location: mmc , rootfs_type: ramdisk == Loading kernel file uImage to 0x81000000 == reading uImage 3793140 bytes read == Loading rootfs file rootfs.ext2.gz.uboot to 0x82000000 == reading rootfs.ext2.gz.uboot 17260329 bytes read == Kernel bootargs == nand-ecc=chip console=ttyO0,115200n8 display=28 ignore_loglevel early_printk no_console_suspend mtdparts=omap2-nand.0:512k(x-loader),1664k(u-boot),384k(u-boot-env),5m(kernel),20m(ramdisk),-(fs) root=/dev/ram rw ramdisk_size=64000 bootm 0x81000000 0x82000000 ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-3.0.101-BSP-dm37x-2.4-4 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3793076 Bytes = 3.6 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK ## Loading init Ramdisk from Legacy Image at 82000000 ... Image Name: uboot ext2 ramdisk rootfs Image Type: ARM Linux RAMDisk Image (gzip compressed) Data Size: 17260265 Bytes = 16.5 MiB Load Address: 00000000 Entry Point: 00000000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... [ 0.000000] Linux version 3.0.101-BSP-dm37x-2.4-4 (logic@logic-Virtualbox) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #10 Wed Mar 7 05:11:44 CST 2018 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: Logic DM37x Torpedo board [ 0.000000] Ignoring unrecognised tag 0x5441000a [ 0.000000] debug: ignoring loglevel setting. [ 0.000000] Reserving 4194304 bytes SDRAM for VRAM [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] OMAP3630 ES1.2 (l2cache neon isp 192mhz_clk ) [ 0.000000] SRAM: Mapped pa 0x40200000 to va 0xfe400000 size: 0x10000 [ 0.000000] On node 0 totalpages: 64512 [ 0.000000] free_area_init_node: node 0, pgdat c08d5d90, node_mem_map c0e78000 [ 0.000000] Normal zone: 512 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 64000 pages, LIFO batch:15 [ 0.000000] Clocking rate (Crystal/Core/MPU): 26.0/400/600 MHz [ 0.000000] Advisory 2.1: dpll5 rate is now 959833333 [ 0.000000] Reprogramming SDRC clock to 400000000 Hz [ 0.000000] dpll3_m2_clk rate change failed: -22 [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64000 [ 0.000000] Kernel command line: nand-ecc=chip console=ttyO0,115200n8 display=28 ignore_loglevel early_printk no_console_suspend mtdparts=omap2-nand.0:512k(x-loader),1664k(u-boot),384k(u-boot-env),5m(kernel),20m(ramdisk),-(fs) root=/dev/ram rw ramdisk_size=64000 [ 0.000000] omap3logic_display_selection:282 [ 0.000000] Standard display '28' 480:272:2:3:3:2:42:11:9000:1048576:16 [ 0.000000] omap3logic_display_selection: found panel '28' [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 252MB = 252MB total [ 0.000000] Memory: 224076k/224076k available, 38068k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] DMA : 0xffc00000 - 0xffe00000 ( 2 MB) [ 0.000000] vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .init : 0xc0008000 - 0xc0045000 ( 244 kB) [ 0.000000] .text : 0xc0045000 - 0xc0706e7c (6920 kB) [ 0.000000] .data : 0xc0708000 - 0xc08e3810 (1903 kB) [ 0.000000] .bss : 0xc08e3834 - 0xc0e774a0 (5712 kB) [ 0.000000] NR_IRQS:410 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 4.0) with 96 interrupts [ 0.000000] Total of 96 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000000] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.000000] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.000000] ... MAX_LOCK_DEPTH: 48 [ 0.000000] ... MAX_LOCKDEP_KEYS: 8191 [ 0.000000] ... CLASSHASH_SIZE: 4096 [ 0.000000] ... MAX_LOCKDEP_ENTRIES: 16384 [ 0.000000] ... MAX_LOCKDEP_CHAINS: 32768 [ 0.000000] ... CHAINHASH_SIZE: 16384 [ 0.000000] memory used by lock dependency info: 3951 kB [ 0.000000] per task-struct memory footprint: 2304 bytes [ 0.000823] Calibrating delay loop... 594.49 BogoMIPS (lpj=2322432) [ 0.093841] pid_max: default: 32768 minimum: 301 [ 0.094299] Security Framework initialized [ 0.094573] Mount-cache hash table entries: 512 [ 0.098632] CPU: Testing write buffer coherency: ok [ 0.109374] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_core [ 0.109374] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_per [ 0.109405] omap_hwmod: _populate_mpu_rt_base found no _mpu_rt_va for l4_wkup [ 0.109863] omap_hwmod: gpt12_fck: missing clockdomain for gpt12_fck. [ 0.140441] print_constraints: dummy: [ 0.140899] cpufreq_core_init:1887 [ 0.141998] NET: Registered protocol family 16 [ 0.142730] GPMC revision 5.0 [ 0.146514] omap_device: omap_gpio.0: new worst case activate latency 0: 91552 [ 0.148651] OMAP GPIO hardware version 2.5 [ 0.150085] OMAP GPIO hardware version 2.5 [ 0.151458] OMAP GPIO hardware version 2.5 [ 0.152832] OMAP GPIO hardware version 2.5 [ 0.154174] OMAP GPIO hardware version 2.5 [ 0.155487] OMAP GPIO hardware version 2.5 [ 0.157714] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.265930] omap3torpedo_fix_pbias_voltage:1367 PKUP_CTRL 0x40 [ 0.268035] omap3logic_lcd_init: name 28 data_lines 16 [ 0.271606] Setup pinmux and enable UART A [ 0.272552] omap_device: omap_uart.0: new worst case deactivate latency 0: 30517 [ 0.272583] omap_device: omap_uart.0: new worst case activate latency 0: 30517 [ 0.272857] Setup pinmux and enable UART B [ 0.274108] Setup pinmux and enable UART C [ 0.275207] arch/arm/mach-omap2/board-omap3logic-new-productid.c[333] [ 0.275238] U-boot provided product_id data is valid [ 0.275268] ID data ROM : Gen 1 [ 0.275268] Part Number : 1026735 [ 0.275299] Model Name : SOMAM3703-20-1780AGCR-D [ 0.275299] Serial Number: 0317M00055 [ 0.278442] _nand_init: id 0 nand_cs 0 [ 0.279205] registered isp1763 platform_device [ 0.281219] dm3730logic_camera_init: muxing 8-bit interface (cam_d0-cam_d7) [ 0.281768] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.292053] OMAP DMA hardware revision 5.0 [ 0.325286] bio: create slab at 0 [ 0.327728] machine_constraints_voltage: vwl1271: override min_uV, 1 -> 1800000 [ 0.327758] machine_constraints_voltage: vwl1271: override max_uV, 2147483647 -> 1800000 [ 0.327789] print_constraints: vwl1271: 1800 mV [ 0.328124] reg-fixed-voltage reg-fixed-voltage.1: vwl1271 supplying 1800000uV [ 0.330200] SCSI subsystem initialized [ 0.331085] omap_device: omap2_mcspi.1: new worst case activate latency 0: 30517 [ 0.332031] omap_device: omap2_mcspi.1: new worst case deactivate latency 0: 30517 [ 0.334960] usbcore: registered new interface driver usbfs [ 0.335357] usbcore: registered new interface driver hub [ 0.335815] usbcore: registered new device driver usb [ 0.338256] omap_device: omap_i2c.1: new worst case activate latency 0: 30517 [ 0.338470] omap_i2c omap_i2c.1: bus 1 rev4.0 at 2600 kHz [ 0.373199] twl4030: PIH (irq 7) chaining IRQs 368..375 [ 0.373474] twl4030: power (irq 373) chaining IRQs 376..383 [ 0.375366] twl4030: gpio (irq 368) chaining IRQs 384..401 [ 0.376922] brf6300_dev_init [ 0.378417] omap_device: omap2_mcspi.1: new worst case activate latency 0: 91552 [ 0.384368] machine_constraints_voltage: VUSB1V5: override min_uV, 1 -> 1500000 [ 0.384399] machine_constraints_voltage: VUSB1V5: override max_uV, 2147483647 -> 1500000 [ 0.384429] print_constraints: VUSB1V5: 1500 mV normal standby [ 0.386108] machine_constraints_voltage: VUSB1V8: override min_uV, 1 -> 1800000 [ 0.386138] machine_constraints_voltage: VUSB1V8: override max_uV, 2147483647 -> 1800000 [ 0.386169] print_constraints: VUSB1V8: 1800 mV normal standby [ 0.387908] machine_constraints_voltage: VUSB3V1: override min_uV, 1 -> 3100000 [ 0.387908] machine_constraints_voltage: VUSB3V1: override max_uV, 2147483647 -> 3100000 [ 0.387939] print_constraints: VUSB3V1: 3100 mV normal standby [ 0.392913] twl4030_usb twl4030_usb: Initialized TWL4030 USB module [ 0.395050] print_constraints: vdd_mpu_iva: 600 <--> 1450 mV normal [ 0.396728] print_constraints: vdd_core: 600 <--> 1450 mV normal [ 0.399047] print_constraints: VMMC1: 1850 <--> 3150 mV at 3000 mV normal standby [ 0.400909] print_constraints: VDAC: 1800 mV normal standby [ 0.402740] print_constraints: VDVI: 1800 mV normal standby [ 0.404663] print_constraints: VMMC2: 1850 <--> 3150 mV at 2600 mV normal standby [ 0.406738] print_constraints: VAUX1: 3000 mV normal standby [ 0.408569] print_constraints: VAUX3: 2800 mV normal standby [ 0.410278] print_constraints: vaux4: 1800 mV normal standby [ 0.411071] omap_device: omap_i2c.1: new worst case deactivate latency 0: 30517 [ 0.411407] omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz [ 0.412322] omap_device: omap_i2c.1: new worst case activate latency 0: 61035 [ 0.422088] omap_i2c omap_i2c.3: bus 3 rev4.0 at 400 kHz [ 0.424682] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.427307] Bluetooth: Core ver 2.16 [ 0.427520] NET: Registered protocol family 31 [ 0.427551] Bluetooth: HCI device and connection manager initialized [ 0.427673] Bluetooth: HCI socket layer initialized [ 0.427703] Bluetooth: L2CAP socket layer initialized [ 0.428314] Bluetooth: SCO socket layer initialized [ 0.429321] Switching to clocksource 32k_counter [ 0.430084] Switched to NOHz mode on CPU #0 [ 0.537780] musb-hdrc: version 6.0, musb-dma, otg (peripheral+host) [ 0.538299] omap_device: musb-omap2430.-1: new worst case activate latency 0: 30517 [ 0.546264] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.546295] musb-hdrc: MHDRC RTL version 1.800 [ 0.546325] musb-hdrc: setup fifo_mode 4 [ 0.546356] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.547424] musb-hdrc musb-hdrc: USB OTG mode controller at fa0ab000 using DMA, IRQ 92 [ 0.548339] NET: Registered protocol family 2 [ 0.549041] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.550842] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.551269] TCP bind hash table entries: 8192 (order: 6, 360448 bytes) [ 0.555694] TCP: Hash tables configured (established 8192 bind 8192) [ 0.555786] TCP reno registered [ 0.555847] UDP hash table entries: 128 (order: 1, 12288 bytes) [ 0.556152] UDP-Lite hash table entries: 128 (order: 1, 12288 bytes) [ 0.557281] NET: Registered protocol family 1 [ 0.558990] RPC: Registered named UNIX socket transport module. [ 0.559020] RPC: Registered udp transport module. [ 0.559020] RPC: Registered tcp transport module. [ 0.559051] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.559143] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.562499] omap-iommu omap-iommu.0: isp registered [ 0.732482] Trying to unpack rootfs image as initramfs... [ 0.735870] rootfs image is not initramfs (no cpio magic); looks like an initrd [ 0.738189] VFS: Disk quotas dquot_6.5.2 [ 0.738250] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.740936] JFFS2 version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 0.741668] yaffs: yaffs built Mar 7 2018 04:48:28 Installing. [ 0.741790] msgmni has been set to 437 [ 0.748291] omap_device: musb-omap2430.-1: new worst case deactivate latency 0: 61035 [ 0.750671] io scheduler noop registered [ 0.750701] io scheduler deadline registered [ 0.750854] io scheduler cfq registered (default) [ 0.753234] Generic Backlight Driver Initialized. [ 0.812561] OMAP DSS rev 2.0 [ 0.821289] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.839111] omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0 [ 1.932678] console [ttyO0] enabled [ 1.988677] Freeing initrd memory: 16852K [ 1.993621] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1 [ 2.002258] omap_uart.2: ttyO2 at MMIO 0x49020000 (irq = 74) is a OMAP UART2 [ 2.034576] brd: module loaded [ 2.049346] loop: module loaded [ 2.057373] mtdoops: mtd device (mtddev=name/number) must be supplied [ 2.064575] omap2-nand driver initializing [ 2.069976] nand_get_flash_type: disturb ce3c0000 chipsize 536870912 erasesize 131072 [ 2.078277] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xbc (Micron NAND 512MiB 1,8V 16-bit) [ 2.087402] NAND ECC: HW_CHIP [ 2.090606] 6 cmdlinepart partitions found on MTD device omap2-nand.0 [ 2.097412] Creating 6 MTD partitions on "omap2-nand.0": [ 2.103088] 0x000000000000-0x000000080000 : "x-loader" [ 2.114746] 0x000000080000-0x000000220000 : "u-boot" [ 2.125122] 0x000000220000-0x000000280000 : "u-boot-env" [ 2.134338] 0x000000280000-0x000000780000 : "kernel" [ 2.147552] 0x000000780000-0x000001b80000 : "ramdisk" [ 2.174652] 0x000001b80000-0x000020000000 : "fs" [ 2.633850] smsc911x: Driver version 2008-10-21 [ 2.639678] usbcore: registered new interface driver asix [ 2.645599] usbcore: registered new interface driver cdc_ether [ 2.651977] usbcore: registered new interface driver net1080 [ 2.658172] usbcore: registered new interface driver cdc_subset [ 2.664611] usbcore: registered new interface driver zaurus [ 2.670501] cdc_ncm: 04-Aug-2011 [ 2.674102] usbcore: registered new interface driver cdc_ncm [ 2.680114] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 2.687744] devflags passed by probe: 0x00000004 [ 2.722839] hwmode pullup disable [ 2.726379] Error: ISP1763 chip ID wrong! (00000000, expected 00176320) [ 2.733337] ISP1783 using host mode [ 2.737030] otg_set_role() switching to HOST role [ 2.742034] isp1763 initialization successfully [ 2.746765] ISP1763 USB device initialised [ 2.751464] Registered host as active driver [ 2.755950] isp1763 isp1763: ST-Ericsson ISP1763 USB Host Controller [ 2.764373] isp1763 isp1763: new USB bus registered, assigned bus number 1 [ 2.771789] isp1763 isp1763: bus width: 16 [ 2.876129] isp1763 isp1763: USB ISP ff00 HW rev. 0 started [ 2.882781] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 2.889923] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 2.897552] usb usb1: Product: ST-Ericsson ISP1763 USB Host Controller [ 2.904449] usb usb1: Manufacturer: Linux 3.0.101-BSP-dm37x-2.4-4 isp1763-hcd [ 2.911987] usb usb1: SerialNumber: isp1763 [ 2.919647] hub 1-0:1.0: USB hub found [ 2.923980] hub 1-0:1.0: 1 port detected [ 2.930938] isp1763 host controller driver loaded [ 2.935882] Initializing USB Mass Storage driver... [ 2.941406] usbcore: registered new interface driver usb-storage [ 2.947753] USB Mass Storage support registered. [ 2.952850] usbcore: registered new interface driver usbtest [ 2.959899] mousedev: PS/2 mouse device common for all mice [ 2.971679] tsc2004: probe of 3-0048 failed with error -121 [ 2.977783] i2c-core: driver [tsc2004] using legacy suspend method [ 2.984313] i2c-core: driver [tsc2004] using legacy resume method [ 2.992858] input: twl4030_pwrbutton as /devices/platform/omap/omap_i2c.1/i2c-1/1-0049/twl4030_pwrbutton/input/input0 [ 3.006225] twl_rtc twl_rtc: Power up reset detected. [ 3.012207] twl_rtc twl_rtc: Enabling TWL-RTC [ 3.024627] twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0 [ 3.033020] i2c /dev entries driver [ 3.039123] Linux media interface: v0.10 [ 3.044097] lirc_dev: IR Remote Control driver registered, major 251 [ 3.050994] IR NEC protocol handler initialized [ 3.055816] IR RC5(x) protocol handler initialized [ 3.060852] IR RC6 protocol handler initialized [ 3.065673] IR JVC protocol handler initialized [ 3.070465] IR Sony protocol handler initialized [ 3.075317] IR RC5 (streamzap) protocol handler initialized [ 3.081237] IR LIRC bridge handler initialized [ 3.085937] Linux video capture interface: v2.00 [ 3.092285] omap3isp omap3isp: Revision 15.0 found [ 3.097686] omap-iommu omap-iommu.0: isp: version 1.1 [ 3.125122] ov7690 3-0021: OV7690 not detected, wrong manufacturer or version [ 3.134826] isp_register_subdev_group: Unable to register subdev ov7690 [ 3.837615] mt9p031 2-0048: MT9P031 not detected, wrong version 0xffffff87 [ 3.845520] isp_register_subdev_group: Unable to register subdev mt9p031 [ 3.856842] usbcore: registered new interface driver uvcvideo [ 3.862945] USB Video Class driver (v1.1.0) [ 3.867401] Driver for 1-wire Dallas network protocol. [ 3.873657] omap_hdq omap_hdq.0: OMAP HDQ Hardware Rev 0.5. Driver in Interrupt mode [ 4.073791] omap_device: omap_wdt.-1: new worst case activate latency 0: 30517 [ 4.082580] OMAP Watchdog Timer Rev 0x31: initial timeout 60 sec [ 4.089263] Bluetooth: BRF6300 SPI Bluetooth driver ver 0.1 [ 4.097778] cpuidle: using governor ladder [ 4.102172] cpuidle: using governor menu [ 4.304595] power_supply bq27000-battery: driver failed to report `voltage_now' property [ 4.313995] bq27000-battery bq27000-battery: support ver. 1.2.0 enabled [ 4.402709] omap_sr_disable: omap_sr struct for sr_mpu_iva not found [ 4.409759] voltdm_scale: No voltage scale API registered for vdd_mpu_iva [ 4.417175] omap_sr_enable: omap_sr struct for sr_mpu_iva not found [ 4.424041] platform mpu.0: omap_target: unable to scale voltage down. [ 4.434356] Registered led device: led1 [ 4.438964] Registered led device: led2 [ 4.515502] omap_device: omap_i2c.1: new worst case deactivate latency 0: 91552 [ 4.525573] Registered led device: led3 [ 4.531311] usbcore: registered new interface driver usbhid [ 4.537170] usbhid: USB HID core driver [ 4.543518] usbcore: registered new interface driver snd-usb-audio [ 4.554687] OMAP3 Logic DM37x/OMAP35x SOM LV/Torpedo SoC init [ 4.661712] asoc: twl4030-hifi <-> omap-mcbsp-dai.1 mapping ok [ 4.673339] ALSA device list: [ 4.676452] #0: omap3logic [ 4.679534] oprofile: hardware counters not available [ 4.684844] oprofile: using timer interrupt. [ 4.690002] TCP cubic registered [ 4.693389] Initializing XFRM netlink socket [ 4.698120] NET: Registered protocol family 17 [ 4.703002] NET: Registered protocol family 15 [ 4.708251] Bluetooth: RFCOMM TTY layer initialized [ 4.714050] Bluetooth: RFCOMM socket layer initialized [ 4.719512] Bluetooth: RFCOMM ver 1.11 [ 4.723449] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 4.729095] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 4.736175] Registering the dns_resolver key type [ 4.741729] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 4.749938] ThumbEE CPU extension supported. [ 4.770782] omap_device: omap_i2c.1: new worst case activate latency 0: 91552 [ 4.778778] power_supply bq27000-battery: driver failed to report `voltage_now' property [ 4.795104] smartreflex smartreflex.0: omap_sr_probe: SmartReflex driver initialized [ 4.804534] smartreflex smartreflex.1: omap_sr_probe: SmartReflex driver initialized [ 4.813476] SmartReflex Class3 initialized [ 4.817779] sr_start_vddautocomp: sr->srid 1 [ 4.822479] omap_device: smartreflex.1: new worst case activate latency 0: 152587 [ 4.830444] sr_start_vddautocomp: sr->srid 0 [ 4.896026] clock: disabling unused clocks to save power [ 4.912811] Console: switching to colour frame buffer device 60x34 [ 5.031829] ISP1763: Aborting suspend (port resuming!) [ 5.360656] omap_device: omap_i2c.1: new worst case activate latency 0: 122070 [ 5.370269] regulator_init_complete: VDAC: incomplete constraints, leaving on [ 5.384521] twl_rtc twl_rtc: setting system clock to 2000-01-01 00:00:02 UTC (946684802) [ 5.393829] omap_vout omap_vout: Buffer Size = 3686400 [ 5.402343] omap_vout omap_vout: : registered and initialized video device 15 [ 5.410186] omap_vout omap_vout: Buffer Size = 3686400 [ 5.418151] omap_vout omap_vout: : registered and initialized video device 16 [ 5.434844] RAMDISK: gzip image found at block 0 [ 5.564788] dm3730_torpedo_bl_set_intensity: level 178 (69% on) [ 5.571197] dm3730_torpedo_bl_set_intensity: turn on GPIO_154 as backlight! [ 5.735260] smartreflex smartreflex.0: sr_v2_disable: Smartreflex disable timedout [ 5.743957] omap_device: smartreflex.0: new worst case deactivate latency 0: 183105 [ 7.031341] ISP1763: Aborting suspend (port resuming!) [ 8.486663] VFS: Mounted root (ext2 filesystem) on device 1:0. [ 8.493164] Freeing init memory: 244K Mounting /proc and /sys Starting the hotplug events dispatcher udevd Synthesizing initial hotplug events [ 8.751007] udevd (60): /proc/60/oom_adj is deprecated, please use /proc/60/oom_score_adj instead. [ 9.031494] ISP1763: Aborting suspend (port resuming!) [ 11.031372] ISP1763: Aborting suspend (port resuming!) [ 13.031463] ISP1763: Aborting suspend (port resuming!) [ 15.144561] ISP1763: Aborting suspend (port resuming!) [ 15.150054] Warning: PORT_OWNER is set Setting the hostname to DM-37x Run depmod to create modules.dep.bin Loading module g_ether [ 16.059448] g_ether gadget: using random self ethernet address [ 16.065643] g_ether gadget: using random host ethernet address [ 16.073608] usb0: MAC 7e:28:60:56:91:d9 [ 16.077636] usb0: HOST MAC f2:7f:b9:52:d8:8b [ 16.082519] g_ether gadget: Ethernet Gadget, version: Memorial Day 2008 [ 16.089508] g_ether gadget: g_ether ready [ 16.093749] musb-hdrc musb-hdrc: MUSB HDRC host driver [ 16.099487] musb-hdrc musb-hdrc: new USB bus registered, assigned bus number 2 [ 16.107482] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 16.114654] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 16.122222] usb usb2: Product: MUSB HDRC host driver [ 16.127471] usb usb2: Manufacturer: Linux 3.0.101-BSP-dm37x-2.4-4 musb-hcd [ 16.134674] usb usb2: SerialNumber: musb-hdrc [ 16.141143] hub 2-0:1.0: USB hub found [ 16.145202] hub 2-0:1.0: 1 port detected Mounting filesystems Starting syslogd and klogd Enabling SmartReflex: Starting the haveged entropy pool maintainer: Running sysctl to fix ARP flux when using multiple interfaces Starting inetd: Starting the dropbear ssh server: [ 17.148529] ISP1763: Aborting suspend (port resuming!) Setting up touch handler and default /etc/pointercal Starting pwr-button: Using /dev/input/event0 for S2 power button input device DirectFB: Setup DirectFB for touch input Restoring ALSA state for soundcard omap3logic Enabling PM off mode: Welcome to the LTIB Embedded Linux Environment !!!!! WARNING !!!!!!! The default password for the root account is: root please change this password using the 'passwd' command and then edit this message (/etc/issue) to remove this message. To enable DHCP on ethernet, type "ifup eth0" DM-37x login: [ 19.148468] ISP1763: Aborting suspend (port resuming!) [ 21.094726] smartreflex smartreflex.0: sr_v2_disable: Smartreflex disable timedout [ 21.148773] ISP1763: Aborting suspend (port resuming!) [ 21.154296] Warning: PORT_OWNER is set [ 21.268157] isp1763 isp1763: port 1 reset error -110 [ 21.273620] Warning: PORT_OWNER is set [ 24.016662] ISP1763: Aborting suspend (port resuming!) [ 24.022186] Warning: PORT_OWNER is set [ 26.133026] ISP1763: Aborting suspend (port resuming!) [ 28.133666] ISP1763: Aborting suspend (port resuming!) [ 30.133026] ISP1763: Aborting suspend (port resuming!) [ 32.133117] ISP1763: Aborting suspend (port resuming!) [ 34.133026] ISP1763: Aborting suspend (port resuming!) [ 36.133026] ISP1763: Aborting suspend (port resuming!) [ 38.133056] ISP1763: Aborting suspend (port resuming!) [ 40.133026] ISP1763: Aborting suspend (port resuming!) [ 42.133117] ISP1763: Aborting suspend (port resuming!) [ 44.133209] ISP1763: Aborting suspend (port resuming!) [ 46.132995] ISP1763: Aborting suspend (port resuming!) [ 48.133056] ISP1763: Aborting suspend (port resuming!) [ 50.132995] ISP1763: Aborting suspend (port resuming!) [ 52.156677] ISP1763 suspended Welcome to the LTIB Embedded Linux Environment !!!!! WARNING !!!!!!! The default password for the root account is: root please change this password using the 'passwd' command and then edit this message (/etc/issue) to remove this message. To enable DHCP on ethernet, type "ifup eth0" DM-37x login: