################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/gcc-arm-none-eabi-6-2017-q1-update

GEN_OPTS__FLAG := @"configPkg/compiler.opt"
GEN_CMDS__FLAG := -Wl,-T"configPkg/linker.cmd"

ORDERED_OBJS += \
"./PCIeDMA.o" \
"./PCIeEDMAselector.o" \
"./UART_soc.o" \
"./commonEDMA.o" \
"./main.o" \
"./pcie_sample_board.o" \
"./pcie_soc.o" \
"./CatMaster/ATEMDemo.o" \
"./CatMaster/CatDataInfo.o" \
"./CatMaster/CatMasterInfo.o" \
"./CatMaster/CatMasterMain.o" \
"./CatMaster/CatMasterMainLoop.o" \
"./CatMaster/FwAppError.o" \
"./CatMaster/InProcessRxTaskClass.o" \
"./CatMaster/LinkLayerParam.o" \
"./CatMaster/Logging.o" \
"./CatMaster/OutProcessTxTaskClass.o" \
"./CatMaster/ProcessDataBuffer.o" \
"./CatMaster/SlaveConfigInfo.o" \
"./CatMaster/ecatDemoCommon.o" \
"./CatMaster/ecatNotification.o" \
"./CatMaster/selectLinkLayer.o" \
"./OsLayer/EcOs.o" \
"./PCIe/pcieInitial.o" \
"./eni/MasterENI.o" \
-Wl,-T"../AM572x.lds" \
$(GEN_CMDS__FLAG) \
-Wl,--start-group \
-lstdc++ \
-lEcMaster \
-lemllICSS \
-lgcc \
-lm \
-lnosys \
-lc \
-Wl,--end-group \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include CatMaster/subdir_vars.mk
-include OsLayer/subdir_vars.mk
-include PCIe/subdir_vars.mk
-include eni/subdir_vars.mk
-include subdir_rules.mk
-include CatMaster/subdir_rules.mk
-include OsLayer/subdir_rules.mk
-include PCIe/subdir_rules.mk
-include eni/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
EcMasterDemoICSS.out \

EXE_OUTPUTS__QUOTED += \
"EcMasterDemoICSS.out" \

BIN_OUTPUTS += \
EcMasterDemoICSS.hex \

BIN_OUTPUTS__QUOTED += \
"EcMasterDemoICSS.hex" \


# All Target
all: EcMasterDemoICSS.out

# Tool invocations
EcMasterDemoICSS.out: $(OBJS) $(LDS_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: GNU Linker'
	"C:/ti/gcc-arm-none-eabi-6-2017-q1-update/bin/arm-none-eabi-gcc.exe" -DLINKLAYER_ICSS -DMEM_BARRIER_DISABLE -DEXCLUDE_RAS -Dam5728 -Dcore0 -DSOC_AM572x -O0 -g -Wall -mfloat-abi=hard -Wl,-Map,"EcMasterDemoICSS.map" -nostartfiles -static -Wl,--gc-sections -L"../../../../SDK/LIB/SYSBIOS/am57x/Debug/" -L"../src/sysbios" -L"C:/ti/bios_6_52_00_12/packages/gnu/targets/arm/libs/install-native/arm-none-eabi/lib/hard" -L"../../../../SDK/LIB/SYSBIOS/am57x/Release/" -L"../../../../SDK/LIB/SYSBIOS/am57x/Protected/" -Wl,--defsym,HEAPSIZE=0x400 -Wl,--defsym,STACKSIZE=0x10000 --specs=nano.specs -o"EcMasterDemoICSS.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

EcMasterDemoICSS.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: GNU Objcopy Utility'
	"C:/ti/gcc-arm-none-eabi-6-2017-q1-update/bin/arm-none-eabi-objcopy.exe"  $(EXE_OUTPUTS__QUOTED) "EcMasterDemoICSS.hex"
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "PCIeDMA.o" "PCIeEDMAselector.o" "UART_soc.o" "commonEDMA.o" "main.o" "pcie_sample_board.o" "pcie_soc.o" "CatMaster\ATEMDemo.o" "CatMaster\CatDataInfo.o" "CatMaster\CatMasterInfo.o" "CatMaster\CatMasterMain.o" "CatMaster\CatMasterMainLoop.o" "CatMaster\FwAppError.o" "CatMaster\InProcessRxTaskClass.o" "CatMaster\LinkLayerParam.o" "CatMaster\Logging.o" "CatMaster\OutProcessTxTaskClass.o" "CatMaster\ProcessDataBuffer.o" "CatMaster\SlaveConfigInfo.o" "CatMaster\ecatDemoCommon.o" "CatMaster\ecatNotification.o" "CatMaster\selectLinkLayer.o" "OsLayer\EcOs.o" "PCIe\pcieInitial.o" "eni\MasterENI.o" 
	-$(RM) "PCIeDMA.d" "PCIeEDMAselector.d" "UART_soc.d" "commonEDMA.d" "main.d" "pcie_sample_board.d" "pcie_soc.d" "PCIe\pcieInitial.d" "eni\MasterENI.d" 
	-$(RM) "CatMaster\ATEMDemo.d" "CatMaster\CatDataInfo.d" "CatMaster\CatMasterInfo.d" "CatMaster\CatMasterMain.d" "CatMaster\CatMasterMainLoop.d" "CatMaster\FwAppError.d" "CatMaster\InProcessRxTaskClass.d" "CatMaster\LinkLayerParam.d" "CatMaster\Logging.d" "CatMaster\OutProcessTxTaskClass.d" "CatMaster\ProcessDataBuffer.d" "CatMaster\SlaveConfigInfo.d" "CatMaster\ecatDemoCommon.d" "CatMaster\ecatNotification.d" "CatMaster\selectLinkLayer.d" "OsLayer\EcOs.d" 
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-C:/ti/pdk_am57xx_1_0_9/packages/pdkAppImageCreate.bat C:/ti/pdk_am57xx_1_0_9/packages C:/ti/gcc-arm-none-eabi-6-2017-q1-update C:/acontis3/Workspace/SYSBIOS_AM57x/EcMasterDemoICSS/Debug EcMasterDemoICSS AM572x arm
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets