[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.4.23+ (anil@ubuntu) (gcc version 5.2.0 (GCC) ) #Rel_Elina_J6_MMT_17171A-27-g119c723 SMP PREEMPT Wed Jun 14 16:0 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] Machine model: MMT-2020 ADVANCED+ B0 Sample [ 0.000000] bootconsole [earlycon0] enabled [ 0.000000] Reserved memory: created CMA memory pool at 0x95800000, size 56 MiB [ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool [ 0.000000] cma: Reserved 24 MiB at 0xbd400000 [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] OMAP4: Map 0xbed00000 to fe600000 for dram barrier [ 0.000000] On node 0 totalpages: 257280 [ 0.000000] free_area_init_node: node 0, pgdat c0a991c0, node_mem_map ef7fc000 [ 0.000000] Normal zone: 1536 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 196608 pages, LIFO batch:31 [ 0.000000] HighMem zone: 60672 pages, LIFO batch:15 [ 0.000000] DRA752 ES1.1 [ 0.000000] powerdomain: cam_pwrdm: waited too long to complete transition [ 0.000000] PERCPU: Embedded 13 pages/cpu @ef793000 s22720 r8192 d22336 u53248 [ 0.000000] pcpu-alloc: s22720 r8192 d22336 u53248 alloc=13*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 255744 [ 0.000000] Kernel command line: console=ttyS2,115200n8 earlyprintk debug loglevel=3 clk_ignore_unused root=/dev/mmcblk0p3 rw rootfstype=ext4 rootwait mem=1007M@0x80000000 oops=panic panic=1 ramoops.mem_address=0xBEF00000 ramoops.mem_size=16384 [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 926344K/1029120K available (7031K kernel code, 528K rwdata, 2532K rodata, 836K init, 398K bss, 20856K reserved, 81920K cma-reserved, 218112K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) [ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc095efdc (9564 kB) [ 0.000000] .init : 0xc095f000 - 0xc0a30000 ( 836 kB) [ 0.000000] .data : 0xc0a30000 - 0xc0ab425c ( 529 kB) [ 0.000000] .bss : 0xc0ab6000 - 0xc0b198c4 ( 399 kB) [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] clock: associated clk dpll_usb_ck to clkdm coreaon_clkdm [ 0.000000] ti_dt_clocks_register: failed to lookup clock node gmac_gmii_ref_clk_div [ 0.000000] omap2: timer: OMAP clockevent source: timer1 at 31475 Hz [ 0.000000] Architected cp15 timer(s) running at 5.90MHz (virt). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x15c70fb29, max_idle_ns: 440795202138 ns [ 0.000005] sched_clock: 56 bits at 5MHz, resolution 169ns, wraps every 4398046511093ns [ 0.000018] Switching to timer-based delay loop, resolution 169ns [ 0.000344] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000353] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000939] Console: colour dummy device 80x30 [ 0.000963] Calibrating delay loop (skipped), value calculated using timer frequency.. 11.80 BogoMIPS (lpj=59016) [ 0.000979] pid_max: default: 32768 minimum: 301 [ 0.001117] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001131] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001777] CPU: Testing write buffer coherency: ok [ 0.001815] ftrace: allocating 22739 entries in 67 pages [ 0.037441] /cpus/cpu@0 missing clock-frequency property [ 0.037465] /cpus/cpu@1 missing clock-frequency property [ 0.037479] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.037537] Setting up static identity map for 0x80008340 - 0x800083b0 [ 0.117712] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.117786] Brought up 2 CPUs [ 0.117803] SMP: Total of 2 processors activated (23.60 BogoMIPS). [ 0.117811] CPU: All CPU(s) started in SVC mode. [ 0.118875] devtmpfs: initialized [ 0.150099] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.151179] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.364822] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.366395] pinctrl core: initialized pinctrl subsystem [ 0.367706] NET: Registered protocol family 16 [ 0.369033] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.369200] ramoops: using module parameters [ 0.369633] console [pstore-1] enabled [ 0.369663] pstore: Registered ramoops as persistent store backend [ 0.369673] ramoops: attached 0x4000@0xbef00000, ecc: 0/0 [ 0.373889] omap_l3_noc 44000000.ocp: L3 debug error: target 2 mod:1 (unclearable) [ 0.374000] omap_l3_noc 44000000.ocp: L3 application error: target 2 mod:1 (unclearable) [ 0.382977] gpiochip_add: registered GPIOs 0 to 31 on device: gpio [ 0.383636] OMAP GPIO hardware version 0.1 [ 0.384505] gpiochip_add: registered GPIOs 32 to 63 on device: gpio [ 0.385698] gpiochip_add: registered GPIOs 64 to 95 on device: gpio [ 0.386877] gpiochip_add: registered GPIOs 96 to 127 on device: gpio [ 0.388138] gpiochip_add: registered GPIOs 128 to 159 on device: gpio [ 0.389315] gpiochip_add: registered GPIOs 160 to 191 on device: gpio [ 0.390497] gpiochip_add: registered GPIOs 192 to 223 on device: gpio [ 0.391670] gpiochip_add: registered GPIOs 224 to 255 on device: gpio [ 0.394473] platform 4883a000.mailbox: Cannot lookup hwmod 'mailbox2' [ 0.406867] platform 40d01000.mmu: Cannot lookup hwmod 'mmu0_dsp1' [ 0.407277] platform 40d02000.mmu: Cannot lookup hwmod 'mmu1_dsp1' [ 0.415562] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 0.415577] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 0.415590] gpiochip_find_base: found new base at 510 [ 0.415778] gpiochip_add: registered GPIOs 510 to 511 on device: omap-gpmc [ 0.415946] gpmc cs0 before gpmc_cs_program_settings: [ 0.415957] cs0 GPMC_CS_CONFIG1: 0x00401100 [ 0.415966] cs0 GPMC_CS_CONFIG2: 0x00101001 [ 0.415975] cs0 GPMC_CS_CONFIG3: 0x22060514 [ 0.415984] cs0 GPMC_CS_CONFIG4: 0x10057016 [ 0.415993] cs0 GPMC_CS_CONFIG5: 0x010f1111 [ 0.416001] cs0 GPMC_CS_CONFIG6: 0x8f070000 [ 0.416009] gpmc cs0 access configuration: [ 0.416018] gpmc,mux-add-data = <1> [ 0.416026] gpmc,device-width = <1> [ 0.416034] gpmc,wait-pin = <0> [ 0.416042] gpmc,wait-on-read = <1> [ 0.416050] gpmc,burst-length = <4> [ 0.416060] gpmc cs0 timings configuration: [ 0.416072] gpmc,cs-on-ns = <3> /* 1 ns - 3 ns; 1 ticks */ [ 0.416083] gpmc,cs-rd-off-ns = <60> /* 57 ns - 60 ns; 16 ticks */ [ 0.416094] gpmc,cs-wr-off-ns = <60> /* 57 ns - 60 ns; 16 ticks */ [ 0.416104] gpmc,adv-on-ns = <15> /* 12 ns - 15 ns; 4 ticks */ [ 0.416115] gpmc,adv-rd-off-ns = <18> /* 16 ns - 18 ns; 5 ticks */ [ 0.416125] gpmc,adv-wr-off-ns = <22> /* 19 ns - 22 ns; 6 ticks */ [ 0.416135] gpmc,oe-on-ns = <22> /* 19 ns - 22 ns; 6 ticks */ [ 0.416145] gpmc,oe-off-ns = <60> /* 57 ns - 60 ns; 16 ticks */ [ 0.416155] gpmc,we-on-ns = <18> /* 16 ns - 18 ns; 5 ticks */ [ 0.416164] gpmc,we-off-ns = <60> /* 57 ns - 60 ns; 16 ticks */ [ 0.416174] gpmc,rd-cycle-ns = <63> /* 61 ns - 63 ns; 17 ticks */ [ 0.416184] gpmc,wr-cycle-ns = <63> /* 61 ns - 63 ns; 17 ticks */ [ 0.416194] gpmc,access-ns = <56> /* 53 ns - 56 ns; 15 ticks */ [ 0.416204] gpmc,page-burst-access-ns = <3> /* 1 ns - 3 ns; 1 ticks */ [ 0.416214] gpmc,bus-turnaround-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416224] gpmc,cycle2cycle-delay-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416234] gpmc,wait-monitoring-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416243] gpmc,clk-activation-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416254] gpmc,wr-data-mux-bus-ns = <26> /* 23 ns - 26 ns; 7 ticks */ [ 0.416264] gpmc,wr-access-ns = <56> /* 53 ns - 56 ns; 15 ticks */ [ 0.416278] GPMC CS0: cs_on : 0 ticks, 0 ns (was 1 ticks) 0 ns [ 0.416290] GPMC CS0: cs_rd_off : 22 ticks, 82 ns (was 16 ticks) 80 ns [ 0.416301] GPMC CS0: cs_wr_off : 22 ticks, 82 ns (was 16 ticks) 80 ns [ 0.416312] GPMC CS0: adv_on : 0 ticks, 0 ns (was 4 ticks) 0 ns [ 0.416322] GPMC CS0: adv_rd_off : 16 ticks, 60 ns (was 5 ticks) 60 ns [ 0.416333] GPMC CS0: adv_wr_off : 16 ticks, 60 ns (was 6 ticks) 60 ns [ 0.416343] GPMC CS0: oe_on : 2 ticks, 7 ns (was 6 ticks) 4 ns [ 0.416354] GPMC CS0: oe_off : 11 ticks, 41 ns (was 16 ticks) 40 ns [ 0.416364] GPMC CS0: we_on : 3 ticks, 11 ns (was 5 ticks) 10 ns [ 0.416375] GPMC CS0: we_off : 14 ticks, 52 ns (was 16 ticks) 50 ns [ 0.416385] GPMC CS0: rd_cycle : 22 ticks, 82 ns (was 17 ticks) 80 ns [ 0.416395] GPMC CS0: wr_cycle : 22 ticks, 82 ns (was 17 ticks) 80 ns [ 0.416405] GPMC CS0: access : 11 ticks, 41 ns (was 15 ticks) 40 ns [ 0.416415] GPMC CS0: page_burst_access: 0 ticks, 0 ns (was 1 ticks) 0 ns [ 0.416424] GPMC CS0: bus_turnaround : 0 ticks, 0 ns (was 0 ticks) 0 ns [ 0.416434] GPMC CS0: cycle2cycle_delay: 0 ticks, 0 ns (was 0 ticks) 0 ns [ 0.416443] GPMC CS0: wr_data_mux_bus : 0 ticks, 0 ns (was 7 ticks) 0 ns [ 0.416454] GPMC CS0: wr_access : 22 ticks, 82 ns (was 15 ticks) 80 ns [ 0.416464] GPMC CS0: wait_monitoring : 0 ticks, 0 ns (was 0 ticks) 0 ns [ 0.416473] GPMC CS0: clk_activation : 0 ticks, 0 ns (was 0 ticks) 0 ns [ 0.416482] GPMC CS0 CLK period is 3 ns (div 1) [ 0.416491] gpmc cs0 after gpmc_cs_set_timings: [ 0.416499] cs0 GPMC_CS_CONFIG1: 0x00001800 [ 0.416508] cs0 GPMC_CS_CONFIG2: 0x00161600 [ 0.416516] cs0 GPMC_CS_CONFIG3: 0x22101010 [ 0.416525] cs0 GPMC_CS_CONFIG4: 0x0e036b12 [ 0.416533] cs0 GPMC_CS_CONFIG5: 0x000b1616 [ 0.416540] cs0 GPMC_CS_CONFIG6: 0x96000000 [ 0.416548] gpmc cs0 access configuration: [ 0.416556] gpmc,mux-add-data = <0> [ 0.416564] gpmc,device-width = <1> [ 0.416572] gpmc,wait-pin = <0> [ 0.416580] gpmc,burst-length = <4> [ 0.416590] gpmc cs0 timings configuration: [ 0.416599] gpmc,cs-on-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416610] gpmc,cs-rd-off-ns = <82> /* 79 ns - 82 ns; 22 ticks */ [ 0.416620] gpmc,cs-wr-off-ns = <82> /* 79 ns - 82 ns; 22 ticks */ [ 0.416630] gpmc,adv-on-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416640] gpmc,adv-rd-off-ns = <60> /* 57 ns - 60 ns; 16 ticks */ [ 0.416650] gpmc,adv-wr-off-ns = <60> /* 57 ns - 60 ns; 16 ticks */ [ 0.416660] gpmc,oe-on-ns = <7> /* 4 ns - 7 ns; 2 ticks */ [ 0.416670] gpmc,oe-off-ns = <41> /* 38 ns - 41 ns; 11 ticks */ [ 0.416680] gpmc,we-on-ns = <11> /* 8 ns - 11 ns; 3 ticks */ [ 0.416690] gpmc,we-off-ns = <52> /* 49 ns - 52 ns; 14 ticks */ [ 0.416700] gpmc,rd-cycle-ns = <82> /* 79 ns - 82 ns; 22 ticks */ [ 0.416710] gpmc,wr-cycle-ns = <82> /* 79 ns - 82 ns; 22 ticks */ [ 0.416719] gpmc,access-ns = <41> /* 38 ns - 41 ns; 11 ticks */ [ 0.416729] gpmc,page-burst-access-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416738] gpmc,bus-turnaround-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416748] gpmc,cycle2cycle-delay-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416757] gpmc,wait-monitoring-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416767] gpmc,clk-activation-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416776] gpmc,wr-data-mux-bus-ns = <0> /* 0 ns - 0 ns; 0 ticks */ [ 0.416786] gpmc,wr-access-ns = <82> /* 79 ns - 82 ns; 22 ticks */ [ 0.427534] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.427546] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.428636] omap4_sram_init:Unable to allocate sram needed to handle errata I688 [ 0.428649] omap4_sram_init:Unable to get sram pool needed to handle errata I688 [ 0.428886] OMAP DMA hardware revision 0.0 [ 0.484533] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver [ 0.485821] edma 43300000.edma: memcpy is disabled [ 0.495447] edma 43300000.edma: TI EDMA DMA engine driver [ 0.496067] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-evm_3v3_sw[0]' [ 0.498002] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 0.498319] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 0.498526] omap-iommu 58882000.mmu: 58882000.mmu registered [ 0.498721] omap-iommu 55082000.mmu: 55082000.mmu registered [ 0.499078] omap-iommu 41501000.mmu: 41501000.mmu registered [ 0.499295] omap-iommu 41502000.mmu: 41502000.mmu registered [ 0.500854] SCSI subsystem initialized [ 0.501475] usbcore: registered new interface driver usbfs [ 0.501606] usbcore: registered new interface driver hub [ 0.501746] usbcore: registered new device driver usb [ 0.503417] omap_i2c 48072000.i2c: bus 1 rev0.12 at 400 kHz [ 0.503877] omap_i2c 48060000.i2c: bus 2 rev0.12 at 100 kHz [ 0.504345] omap_i2c 4807a000.i2c: bus 3 rev0.12 at 40 kHz [ 0.504635] media: Linux media interface: v0.10 [ 0.504752] Linux video capture interface: v2.00 [ 0.504919] pps_core: LinuxPPS API ver. 1 registered [ 0.504930] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.505014] PTP clock support registered [ 0.506432] clocksource: Switched to clocksource arch_sys_counter [ 0.575309] FS-Cache: Loaded [ 0.591678] NET: Registered protocol family 2 [ 0.592278] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.592354] TCP bind hash table entries: 8192 (order: 4, 65536 bytes) [ 0.592488] TCP: Hash tables configured (established 8192 bind 8192) [ 0.592549] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 0.592582] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 0.592806] NET: Registered protocol family 1 [ 0.594119] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 0.597626] futex hash table entries: 512 (order: 3, 32768 bytes) [ 0.600317] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.600620] Key type cifs.spnego registered [ 0.600640] ntfs: driver 2.1.32 [Flags: R/W DEBUG]. [ 0.600693] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 0.600839] fuse init (API version 7.23) [ 0.603329] bounce: pool size: 64 pages [ 0.603433] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 251) [ 0.603452] io scheduler noop registered [ 0.603468] io scheduler deadline registered [ 0.603489] io scheduler cfq registered (default) [ 0.626581] of_get_named_gpiod_flags: can't parse 'gpios' property of node '/ocp/i2c@48072000/serializer@0C[0]' [ 0.627012] of_get_named_gpiod_flags: can't parse 'gpios' property of node '/ocp/i2c@48072000/serializer@0C/deserializer@35[0]' [ 0.651016] fpd3_serdes: probe of 5-0035 failed with error -5 [ 0.651042] fpd3_serdes 1-000c: Serializer fpd3_24b_ser ready [ 0.651112] of_get_named_gpiod_flags: can't parse 'gpios' property of node '/ocp/i2c@48072000/serializer@0C/deserializer@35[0]' [ 0.652638] fpd3_serdes 5-0035: Deserializer fpd3_24b_des ready [ 0.654124] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.657907] console [ttyS2] disabled [ 0.657959] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 301, base_baud = 3000000) is a 8250 [ 0.658037] console [ttyS2] enabled [ 0.658047] bootconsole [earlycon0] disabled [ 0.658825] 48066000.serial: ttyS4 at MMIO 0x48066000 (irq = 302, base_baud = 3000000) is a 8250 [ 0.659571] 48424000.serial: ttyS8 at MMIO 0x48424000 (irq = 303, base_baud = 3000000) is a 8250 [ 0.660324] 4ae2b000.serial: ttyS9 at MMIO 0x4ae2b000 (irq = 304, base_baud = 3000000) is a 8250 [ 0.661103] [drm] Initialized drm 1.1.0 20060810 [ 0.662391] 58000000.dss supply vdda_video not found, using dummy regulator [ 0.662622] OMAP DSS rev 6.1 [ 0.663534] omapdss_dss 58000000.dss: bound 58001000.dispc (ops dispc_component_ops) [ 0.664285] panel-dpi display: GPIO lookup for consumer enable [ 0.664297] panel-dpi display: using device tree for GPIO lookup [ 0.664310] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/display[0]' [ 0.664322] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/display[0]' [ 0.664333] panel-dpi display: using lookup tables for GPIO lookup [ 0.664344] panel-dpi display: lookup for GPIO enable failed [ 0.671989] loop: module loaded [ 0.678733] m25p80 spi32766.0: n25q064 (8192 Kbytes) [ 0.678932] 3 ofpart partitions found on MTD device spi32766.0 [ 0.678943] Creating 3 MTD partitions on "spi32766.0": [ 0.678956] 0x000000000000-0x000000200000 : "QSPI.IPL" [ 0.680352] 0x000000200000-0x000000400000 : "QSPI.DSP" [ 0.681713] 0x000000400000-0x000000800000 : "QSPI.RESERVED" [ 0.683745] libphy: Fixed MDIO Bus: probed [ 0.685523] cpsw 48484000.ethernet: No slave[0] phy_id, phy-handle, or fixed-link property [ 0.685739] cpsw 48484000.ethernet: Detected MACID = 5c:f8:21:30:e2:a8 [ 0.736484] davinci_mdio 48485000.mdio: davinci mdio revision 1.6 [ 0.736497] davinci_mdio 48485000.mdio: detected phy mask fffffffd [ 0.745893] libphy: 48485000.mdio: probed [ 0.745908] davinci_mdio 48485000.mdio: phy[1]: device 48485000.mdio:01, driver MVL 88Q1010 [ 0.746162] usbcore: registered new interface driver asix [ 0.746297] usbcore: registered new interface driver ax88179_178a [ 0.746472] usbcore: registered new interface driver cdc_ether [ 0.746617] usbcore: registered new interface driver smsc75xx [ 0.746758] usbcore: registered new interface driver smsc95xx [ 0.746876] usbcore: registered new interface driver net1080 [ 0.746993] usbcore: registered new interface driver cdc_subset [ 0.747112] usbcore: registered new interface driver zaurus [ 0.747275] usbcore: registered new interface driver cdc_ncm [ 1.154450] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 1.154480] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 1.154787] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00010010 [ 1.154847] xhci-hcd xhci-hcd.0.auto: irq 440, io mem 0x48890000 [ 1.155082] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.155095] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.155106] usb usb1: Product: xHCI Host Controller [ 1.155116] usb usb1: Manufacturer: Linux 4.4.23+ xhci-hcd [ 1.155126] usb usb1: SerialNumber: xhci-hcd.0.auto [ 1.155908] hub 1-0:1.0: USB hub found [ 1.155961] hub 1-0:1.0: 1 port detected [ 1.156376] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 1.156395] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 1.156554] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 1.156730] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003 [ 1.156742] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.156752] usb usb2: Product: xHCI Host Controller [ 1.156762] usb usb2: Manufacturer: Linux 4.4.23+ xhci-hcd [ 1.156772] usb usb2: SerialNumber: xhci-hcd.0.auto [ 1.157499] hub 2-0:1.0: USB hub found [ 1.157545] hub 2-0:1.0: 1 port detected [ 1.158042] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 1.158067] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 3 [ 1.158363] xhci-hcd xhci-hcd.1.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00010010 [ 1.158422] xhci-hcd xhci-hcd.1.auto: irq 441, io mem 0x488d0000 [ 1.158638] usb usb3: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.158650] usb usb3: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.158661] usb usb3: Product: xHCI Host Controller [ 1.158670] usb usb3: Manufacturer: Linux 4.4.23+ xhci-hcd [ 1.158680] usb usb3: SerialNumber: xhci-hcd.1.auto [ 1.159392] hub 3-0:1.0: USB hub found [ 1.159438] hub 3-0:1.0: 1 port detected [ 1.159851] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 1.159869] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 4 [ 1.159981] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM. [ 1.160160] usb usb4: New USB device found, idVendor=1d6b, idProduct=0003 [ 1.160172] usb usb4: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.160183] usb usb4: Product: xHCI Host Controller [ 1.160192] usb usb4: Manufacturer: Linux 4.4.23+ xhci-hcd [ 1.160202] usb usb4: SerialNumber: xhci-hcd.1.auto [ 1.160947] hub 4-0:1.0: USB hub found [ 1.160992] hub 4-0:1.0: 1 port detected [ 1.161694] usbcore: registered new interface driver usb-storage [ 1.161855] i2c /dev entries driver [ 1.162936] adv7180_mmt2020 1-0020: chip found @ 0x20 (OMAP I2C adapter) [ 1.162984] of_get_named_gpiod_flags: parsed 'pwrdwn-gpio' property of node '/ocp/i2c@48072000/adv7182-in@20[0]' - status (0) [ 1.163013] of_get_named_gpiod_flags: parsed 'reset-gpio' property of node '/ocp/i2c@48072000/adv7182-in@20[0]' - status (0) [ 1.163041] of_get_named_gpiod_flags: parsed 'intrq-gpio' property of node '/ocp/i2c@48072000/adv7182-in@20[0]' - status (0) [ 1.190802] vip 48990000.vip: loading firmware vpdma-1b8.bin [ 1.191577] of_get_named_gpiod_flags: can't parse 'wlan-pd-gpio' property of node '/ocp/mmc@480b4000[0]' [ 1.191657] omap_hsmmc 480b4000.mmc: GPIO lookup for consumer cd [ 1.191668] omap_hsmmc 480b4000.mmc: using device tree for GPIO lookup [ 1.191681] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@480b4000[0]' [ 1.191695] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@480b4000[0]' [ 1.191705] omap_hsmmc 480b4000.mmc: using lookup tables for GPIO lookup [ 1.191716] omap_hsmmc 480b4000.mmc: lookup for GPIO cd failed [ 1.191729] omap_hsmmc 480b4000.mmc: GPIO lookup for consumer wp [ 1.191738] omap_hsmmc 480b4000.mmc: using device tree for GPIO lookup [ 1.191750] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480b4000[0]' [ 1.191762] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480b4000[0]' [ 1.191772] omap_hsmmc 480b4000.mmc: using lookup tables for GPIO lookup [ 1.191782] omap_hsmmc 480b4000.mmc: lookup for GPIO wp failed [ 1.191926] [ 1.191926] OMAP_HSMMC_HL_HWINFO = 0x0 memsize = 0x0 [ 1.206475] vip 48990000.vip: VPDMA firmware loaded [ 1.206562] vip2-s0: Port A: Using subdev adv7180_mmt2020 1-0020 for capture [ 1.206954] vip2-s0: device registered as video0 [ 1.226483] DEBUG: Passed omap_hsmmc_probe 3065 mmc_hostname=mmc0 cap=0x18f07 cap2=0x20 [ 1.226495] DEBUG: Passed omap_hsmmc_probe 3066 mmc_hostname=mmc0 irq=0x151 ocr=0x300000 [ 1.226506] DEBUG: Passed omap_hsmmc_probe 3067 mmc_hostname=mmc0 ocr_sdio=0x0 ocr_mmc=0x0 [ 1.226599] of_get_named_gpiod_flags: can't parse 'wlan-pd-gpio' property of node '/ocp/mmc@4809c000[0]' [ 1.226683] omap_hsmmc 4809c000.mmc: GPIO lookup for consumer cd [ 1.226695] omap_hsmmc 4809c000.mmc: using device tree for GPIO lookup [ 1.226725] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@4809c000[0]' - status (0) [ 1.226744] omap_hsmmc 4809c000.mmc: Got CD GPIO [ 1.226756] omap_hsmmc 4809c000.mmc: GPIO lookup for consumer wp [ 1.226765] omap_hsmmc 4809c000.mmc: using device tree for GPIO lookup [ 1.226777] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@4809c000[0]' [ 1.226788] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@4809c000[0]' [ 1.226798] omap_hsmmc 4809c000.mmc: using lookup tables for GPIO lookup [ 1.226808] omap_hsmmc 4809c000.mmc: lookup for GPIO wp failed [ 1.226997] [ 1.226997] OMAP_HSMMC_HL_HWINFO = 0x0 memsize = 0x0 [ 1.266613] DEBUG: Passed omap_hsmmc_probe 3065 mmc_hostname=mmc1 cap=0xf8607 cap2=0x0 [ 1.266625] DEBUG: Passed omap_hsmmc_probe 3066 mmc_hostname=mmc1 irq=0x152 ocr=0x300000 [ 1.266635] DEBUG: Passed omap_hsmmc_probe 3067 mmc_hostname=mmc1 ocr_sdio=0x0 ocr_mmc=0x0 [ 1.266770] of_get_named_gpiod_flags: parsed 'wlan-pd-gpio' property of node '/ocp/mmc@480ad000[0]' - status (0) [ 1.266782] DEBUG: [of_get_hsmmc_pdata] [2675] wlan-pd-pin=165 name=(null) [ 1.266798] DEBUG: [of_get_hsmmc_pdata] [2678] wlan-pd-pin=165 result=0 [ 1.266812] DEBUG: [of_get_hsmmc_pdata] [2680] wlan-pd-pin=165 result=0 get_val=0 [ 1.269171] mmc0: MAN_BKOPS_EN bit is not set [ 1.274397] mmc0: new HS200 MMC card at address 0001 [ 1.284936] mmcblk0: mmc0:0001 008G92 7.28 GiB [ 1.285183] mmcblk0boot0: mmc0:0001 008G92 partition 1 4.00 MiB [ 1.285430] mmcblk0boot1: mmc0:0001 008G92 partition 2 4.00 MiB [ 1.286493] DEBUG: [of_get_hsmmc_pdata] [2689] wlan-pd-pin=165 getVal=1 [ 1.291692] mmcblk0: p1 p2 p3 p4 < p5 p6 p7 p8 p9 p10 p11 p12 p13 p14 > [ 1.306579] omap_hsmmc 480ad000.mmc: GPIO lookup for consumer cd [ 1.306592] omap_hsmmc 480ad000.mmc: using device tree for GPIO lookup [ 1.306606] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@480ad000[0]' [ 1.306620] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@480ad000[0]' [ 1.306631] omap_hsmmc 480ad000.mmc: using lookup tables for GPIO lookup [ 1.306642] omap_hsmmc 480ad000.mmc: lookup for GPIO cd failed [ 1.306655] omap_hsmmc 480ad000.mmc: GPIO lookup for consumer wp [ 1.306665] omap_hsmmc 480ad000.mmc: using device tree for GPIO lookup [ 1.306677] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480ad000[0]' [ 1.306688] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480ad000[0]' [ 1.306699] omap_hsmmc 480ad000.mmc: using lookup tables for GPIO lookup [ 1.306709] omap_hsmmc 480ad000.mmc: lookup for GPIO wp failed [ 1.306852] [ 1.306852] OMAP_HSMMC_HL_HWINFO = 0x0 memsize = 0x0 [ 1.346473] DEBUG: Passed omap_hsmmc_probe 3065 mmc_hostname=mmc2 cap=0x38707 cap2=0x0 [ 1.346485] DEBUG: Passed omap_hsmmc_probe 3066 mmc_hostname=mmc2 irq=0x153 ocr=0x300000 [ 1.346495] DEBUG: Passed omap_hsmmc_probe 3067 mmc_hostname=mmc2 ocr_sdio=0x0 ocr_mmc=0x0 [ 1.346592] of_get_named_gpiod_flags: can't parse 'wlan-pd-gpio' property of node '/ocp/mmc@480d1000[0]' [ 1.346670] omap_hsmmc 480d1000.mmc: GPIO lookup for consumer cd [ 1.346682] omap_hsmmc 480d1000.mmc: using device tree for GPIO lookup [ 1.346712] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@480d1000[0]' - status (0) [ 1.346752] omap_hsmmc 480d1000.mmc: Got CD GPIO [ 1.346765] omap_hsmmc 480d1000.mmc: GPIO lookup for consumer wp [ 1.346775] omap_hsmmc 480d1000.mmc: using device tree for GPIO lookup [ 1.346788] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480d1000[0]' [ 1.346799] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480d1000[0]' [ 1.346809] omap_hsmmc 480d1000.mmc: using lookup tables for GPIO lookup [ 1.346819] omap_hsmmc 480d1000.mmc: lookup for GPIO wp failed [ 1.346956] [ 1.346956] OMAP_HSMMC_HL_HWINFO = 0x0 memsize = 0x0 [ 1.386637] DEBUG: Passed omap_hsmmc_probe 3065 mmc_hostname=mmc3 cap=0x18607 cap2=0x0 [ 1.386649] DEBUG: Passed omap_hsmmc_probe 3066 mmc_hostname=mmc3 irq=0x154 ocr=0x300000 [ 1.386660] DEBUG: Passed omap_hsmmc_probe 3067 mmc_hostname=mmc3 ocr_sdio=0x0 ocr_mmc=0x0 [ 1.387177] hidraw: raw HID events driver (C) Jiri Kosina [ 1.387358] usbcore: registered new interface driver usbhid [ 1.387367] usbhid: USB HID core driver [ 1.388415] oprofile: using timer interrupt. [ 1.388637] ipip: IPv4 over IPv4 tunneling driver [ 1.389414] NET: Registered protocol family 10 [ 1.400333] sit: IPv6 over IPv4 tunneling driver [ 1.401009] NET: Registered protocol family 17 [ 1.401043] 8021q: 802.1Q VLAN Support v1.8 [ 1.401107] Key type dns_resolver registered [ 1.401284] omap_voltage_late_init: Voltage driver support not added [ 1.401572] Power Management for TI OMAP4+ devices. [ 1.401815] ThumbEE CPU extension supported. [ 1.401837] Registering SWP/SWPB emulation handler [ 1.402610] registered taskstats version 1 [ 1.404858] dmm 4e000000.dmm: initialized all PAT entries [ 1.418892] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 1.418903] [drm] No driver support for vblank timestamp query. [ 1.424412] [drm] Enabling DMM ywrap scrolling [ 1.471249] Console: switching to colour frame buffer device 100x30 [ 1.474854] omapdrm omapdrm.0: fb0: omapdrm frame buffer device [ 1.518657] [drm] Initialized omapdrm 1.0.0 20110917 on minor 0 [ 1.549287] clk: Not disabling unused clocks [ 1.569869] EXT4-fs (mmcblk0p3): recovery complete [ 1.569895] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null) [ 1.569931] VFS: Mounted root (ext4 filesystem) on device 179:3. [ 1.570793] devtmpfs: mounted [ 1.571362] Freeing unused kernel memory: 836K (c095f000 - c0a30000) [ 1.571371] This architecture does not have kernel memory protection. [ 1.774986] systemd[1]: Failed to insert module 'autofs4': No such file or directory [ 1.786922] random: systemd: uninitialized urandom read (16 bytes read, 12 bits of entropy available) [ 1.796042] systemd[1]: systemd 225 running in system mode. (-PAM -AUDIT -SELINUX -IMA -APPARMOR -SMACK -SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS -ACL +XZ -LZ4 -SECCOMP -BLKID -ELFUTILS +KMOD -IDN) [ 1.796577] systemd[1]: Detected architecture arm. [ 1.817066] systemd[1]: Set hostname to . [ 1.818697] systemd[1]: Using cgroup controller systemd. File system hierarchy is at /sys/fs/cgroup/systemd. [ 1.819121] systemd[1]: Installed release agent. [ 1.846704] systemd[1]: Set up TFD_TIMER_CANCEL_ON_SET timerfd. [ 1.848110] systemd[1]: Looking for unit files in (higher priority first): [ 1.848127] systemd[1]: /etc/systemd/system [ 1.848142] systemd[1]: /run/systemd/system [ 1.848156] systemd[1]: /usr/local/lib/systemd/system [ 1.848170] systemd[1]: /lib/systemd/system [ 1.848183] systemd[1]: /usr/lib/systemd/system [ 1.848198] systemd[1]: SysV init scripts and rcN.d links support disabled [ 1.848719] random: systemd: uninitialized urandom read (16 bytes read, 13 bits of entropy available) [ 1.849469] random: systemd: uninitialized urandom read (16 bytes read, 13 bits of entropy available) [ 1.849615] random: systemd: uninitialized urandom read (16 bytes read, 13 bits of entropy available) [ 1.850130] systemd[1]: Unit type .busname is not supported on this system. [ 1.855912] systemd[1]: local-fs.target: Failed to load configuration: No such file or directory [ 1.856090] systemd[1]: Unit type .automount is not supported on this system. [ 1.856542] systemd[1]: shutdown.target: Failed to load configuration: No such file or directory [ 1.856711] systemd[1]: Using notification socket /run/systemd/notify [ 1.857705] systemd[1]: Successfully created private D-Bus server. [ 1.857728] systemd[1]: dev-mmcblk0p3.device: Changed dead -> tentative [ 1.857833] systemd[1]: -.mount: Changed dead -> mounted [ 1.857993] systemd[1]: Activating default unit: default.target [ 1.858775] random: systemd: uninitialized urandom read (16 bytes read, 13 bits of entropy available) [ 1.860818] random: systemd: uninitialized urandom read (16 bytes read, 13 bits of entropy available) [ 1.865813] systemd[1]: systemd-tmpfiles-setup.service: Failed to load configuration: No such file or directory [ 1.865850] systemd[1]: systemd-remount-fs.service: Failed to load configuration: No such file or directory [ 1.874239] random: systemd: uninitialized urandom read (16 bytes read, 14 bits of entropy available) [ 1.876966] systemd[1]: dropbear.service: Failed to load configuration: No such file or directory [ 1.877706] random: systemd: uninitialized urandom read (16 bytes read, 14 bits of entropy available) [ 1.880001] systemd[1]: syslog.socket: Failed to load configuration: No such file or directory [ 1.880731] systemd[1]: network.target: Failed to load configuration: No such file or directory [ 1.882082] random: systemd: uninitialized urandom read (16 bytes read, 15 bits of entropy available) [ 1.882856] random: systemd: uninitialized urandom read (16 bytes read, 15 bits of entropy available) [ 1.894389] systemd[1]: org.genivi.NodeStateManager.Consumer_NodeStateManager.inst0.busname: Failed to load configuration: No such file or directory [ 1.896665] systemd[1]: org.genivi.NodeStartupController1.NodeStartupController_NodeStartupController.inst0.busname: Failed to load configuration: No such file or directory [ 1.896734] systemd[1]: Default target could not be isolated, starting instead: Operation refused, unit may not be isolated. [ 1.896754] systemd[1]: multi-user.target: Trying to enqueue job multi-user.target/start/replace [ 1.897067] systemd[1]: Assertion '!bus_error_is_dirty(e)' failed at /data/work/Jenkins/TI-BASE-MMT2020-SDK1/elina-distro/build-mmt2020-a879-b0/tmp/work/cortexa15hf-vfp-neon-elina-linux-gnueabi/systemd/1_225+gitAUTOINC+e1439a1472-r0/git/src/libsystemd/sd-bus/bus-error.c:262, function bus_error_setfv(). Ignoring. [ 1.897088] systemd[1]: syslog.socket: Cannot add dependency job, ignoring: Operation refused, unit may not be isolated. [ 1.897617] systemd[1]: udevd.service: Installed new job udevd.service/start as 38 [ 1.897646] systemd[1]: systemd-journald.socket: Installed new job systemd-journald.socket/start as 19 [ 1.897670] systemd[1]: dlt-daemon.service: Installed new job dlt-daemon.service/start as 30 [ 1.897693] systemd[1]: busybox-syslog.service: Installed new job busybox-syslog.service/start as 36 [ 1.897716] systemd[1]: network.service: Installed new job network.service/start as 24 [ 1.897740] systemd[1]: basic_applications.target: Installed new job basic_applications.target/start as 8 [ 1.897763] systemd[1]: var-volatile.mount: Installed new job var-volatile.mount/start as 22 [ 1.897786] systemd[1]: load-video-modules.service: Installed new job load-video-modules.service/start as 7 [ 1.897810] systemd[1]: multi-user.target: Installed new job multi-user.target/start as 1 [ 1.897832] systemd[1]: unfocussed.target: Installed new job unfocussed.target/start as 42 [ 1.897854] systemd[1]: busybox-klogd.service: Installed new job busybox-klogd.service/start as 37 [ 1.897875] systemd[1]: mount-swdl.service: Installed new job mount-swdl.service/start as 27 [ 1.897897] systemd[1]: usbupdate.service: Installed new job usbupdate.service/start as 46 [ 1.897918] systemd[1]: syslog-ng.service: Installed new job syslog-ng.service/start as 13 [ 1.897939] systemd[1]: tmp.mount: Installed new job tmp.mount/start as 23 [ 1.897960] systemd[1]: systemd-journald.service: Installed new job systemd-journald.service/start as 18 [ 1.897982] systemd[1]: dropbear.socket: Installed new job dropbear.socket/start as 34 [ 1.898003] systemd[1]: vsftpd.service: Installed new job vsftpd.service/start as 40 [ 1.898024] systemd[1]: run-postinsts.service: Installed new job run-postinsts.service/start as 25 [ 1.898047] systemd[1]: basic.target: Installed new job basic.target/start as 9 [ 1.898067] systemd[1]: applications.target: Installed new job applications.target/start as 47 [ 1.898090] systemd[1]: populate-volatile.service: Installed new job populate-volatile.service/start as 26 [ 1.898112] systemd[1]: dbus.service: Installed new job dbus.service/start as 15 [ 1.898133] systemd[1]: pvrinit.service: Installed new job pvrinit.service/start as 39 [ 1.898154] systemd[1]: -.slice: Installed new job -.slice/start as 4 [ 1.898176] systemd[1]: alsa-restore.service: Installed new job alsa-restore.service/start as 11 [ 1.898197] systemd[1]: alsa-state.service: Installed new job alsa-state.service/start as 10 [ 1.898218] systemd[1]: rpcbind.socket: Installed new job rpcbind.socket/start as 33 [ 1.898239] systemd[1]: dlt-system.service: Installed new job dlt-system.service/start as 31 [ 1.898260] systemd[1]: focussed.target: Installed new job focussed.target/start as 43 [ 1.898285] systemd[1]: system.slice: Installed new job system.slice/start as 3 [ 1.898305] systemd[1]: thox.service: Installed new job thox.service/start as 12 [ 1.898325] systemd[1]: lazy.target: Installed new job lazy.target/start as 41 [ 1.898346] systemd[1]: mount-data.service: Installed new job mount-data.service/start as 20 [ 1.898366] systemd[1]: ambd.service: Installed new job ambd.service/start as 48 [ 1.898386] systemd[1]: hdlc_ipc4.service: Installed new job hdlc_ipc4.service/start as 6 [ 1.898407] systemd[1]: network-usb.service: Installed new job network-usb.service/start as 28 [ 1.898428] systemd[1]: dbus-session.service: Installed new job dbus-session.service/start as 14 [ 1.898448] systemd[1]: sysinit.target: Installed new job sysinit.target/start as 17 [ 1.898469] systemd[1]: createDirs.service: Installed new job createDirs.service/start as 21 [ 1.898489] systemd[1]: dbus.socket: Installed new job dbus.socket/start as 16 [ 1.898510] systemd[1]: nodestatemanager.service: Installed new job nodestatemanager.service/start as 45 [ 1.898530] systemd[1]: getty.service: Installed new job getty.service/start as 50 [ 1.898551] systemd[1]: weston.service: Installed new job weston.service/start as 2 [ 1.898571] systemd[1]: sockets.target: Installed new job sockets.target/start as 32 [ 1.898592] systemd[1]: nodestartupcontroller.service: Installed new job nodestartupcontroller.service/start as 44 [ 1.898612] systemd[1]: tracesrv.service: Installed new job tracesrv.service/start as 29 [ 1.898632] systemd[1]: pathology.service: Installed new job pathology.service/start as 49 [ 1.898680] systemd[1]: multi-user.target: Enqueued job multi-user.target/start as 1 [ 1.898707] systemd[1]: Loaded units and determined initial transaction in 50ms. [ 1.898873] systemd[1]: -.slice changed dead -> active [ 1.898898] systemd[1]: -.slice: Job -.slice/start finished, result=done [ 1.898932] systemd[1]: Created slice -.slice. [ 1.916727] systemd[1]: system.slice changed dead -> active [ 1.916753] systemd[1]: system.slice: Job system.slice/start finished, result=done [ 1.916782] systemd[1]: Created slice system.slice. [ 1.936577] systemd[1]: applications.target changed dead -> active [ 1.936601] systemd[1]: applications.target: Job applications.target/start finished, result=done [ 1.936630] systemd[1]: Reached target applications.target. [ 1.956560] systemd[1]: basic.target changed dead -> active [ 1.956584] systemd[1]: basic.target: Job basic.target/start finished, result=done [ 1.956611] systemd[1]: Reached target Basic target. [ 1.976568] systemd[1]: basic_applications.target changed dead -> active [ 1.976592] systemd[1]: basic_applications.target: Job basic_applications.target/start finished, result=done [ 1.976621] systemd[1]: Reached target This target is common for all hw samples (applinux and emlinux). [ 1.996821] systemd[1]: systemd-journald.socket: Changed dead -> listening [ 1.996847] systemd[1]: systemd-journald.socket: Job systemd-journald.socket/start finished, result=done [ 1.996876] systemd[1]: Listening on Socket for journal of systemd. [ 2.018175] systemd[1]: var-volatile.mount: About to execute: /bin/mount tmpfs /var/volatile -t tmpfs -o mode=1777,strictatime,size=10M [ 2.018568] systemd[1]: var-volatile.mount: Forked /bin/mount as 849 [ 2.056604] systemd[1]: var-volatile.mount: Changed dead -> mounting [ 2.056661] systemd[1]: Mounting Mount /var/volatile... [ 2.077323] systemd[1]: dlt-system.service: About to execute: /usr/bin/dlt-system [ 2.077681] systemd[1]: dlt-system.service: Forked /usr/bin/dlt-system as 852 [ 2.078270] systemd[1]: dlt-system.service: Changed dead -> running [ 2.078298] systemd[1]: dlt-system.service: Job dlt-system.service/start finished, result=done [ 2.078347] systemd[1]: Started GENIVI DLT system. Application to forward syslog messages to DLT, transfer system information, logs and files.. [ 2.096933] systemd[1]: pvrinit.service: About to execute: /sbin/modprobe -q pvrsrvkm [ 2.097280] systemd[1]: pvrinit.service: Forked /sbin/modprobe as 853 [ 2.097743] systemd[1]: pvrinit.service: Changed dead -> start [ 2.097813] systemd[1]: Starting Load the PVR Services module and run the PVR initialisation server... [ 2.116882] systemd[1]: getty.service: About to execute: /sbin/getty 115200 ttyS2 [ 2.117264] systemd[1]: getty.service: Forked /sbin/getty as 859 [ 2.117852] systemd[1]: getty.service: Changed dead -> running [ 2.117894] systemd[1]: getty.service: Job getty.service/start finished, result=done [ 2.117938] systemd[1]: Started Getty on TTYS2. [ 2.136919] systemd[1]: load-video-modules.service: About to execute: /sbin/modprobe -qab omap-mailbox rpmsg-rpc omap_remoteproc [ 2.137279] systemd[1]: load-video-modules.service: Forked /sbin/modprobe as 860 [ 2.137742] systemd[1]: load-video-modules.service: Changed dead -> start [ 2.137814] systemd[1]: Starting load drivers required for video playback and dependencies... [ 2.151984] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 2.152372] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400 [ 2.162198] systemd[1]: busybox-syslog.service: About to execute: /sbin/syslogd -n $OPTIONS [ 2.162581] systemd[1]: busybox-syslog.service: Forked /sbin/syslogd as 870 [ 2.163209] systemd[1]: busybox-syslog.service: Changed dead -> running [ 2.163239] systemd[1]: busybox-syslog.service: Job busybox-syslog.service/start finished, result=done [ 2.163286] systemd[1]: Started System Logging Service. [ 2.163777] systemd[1]: vsftpd.service: About to execute: /usr/sbin/vsftpd [ 2.164142] systemd[1]: vsftpd.service: Forked /usr/sbin/vsftpd as 871 [ 2.164705] systemd[1]: vsftpd.service: Changed dead -> running [ 2.164731] systemd[1]: vsftpd.service: Job vsftpd.service/start finished, result=done [ 2.164775] systemd[1]: Started Vsftpd ftp daemon. [ 2.165258] systemd[1]: mount-data.service: About to execute: /bin/mount -t ext4 -o rw /dev/mmcblk0p9 /mnt/data/ [ 2.165626] systemd[1]: mount-data.service: Forked /bin/mount as 872 [ 2.166062] systemd[1]: mount-data.service: Changed dead -> start [ 2.166130] systemd[1]: Starting Mount p9 as read-write partition on RO FS... [ 2.166403] systemd[1]: tmp.mount: Directory /tmp to mount over is not empty, mounting anyway. [ 2.167186] systemd[1]: tmp.mount: About to execute: /bin/mount tmpfs /tmp -t tmpfs -o mode=1777,strictatime,size=10M [ 2.167624] systemd[1]: tmp.mount: Forked /bin/mount as 873 [ 2.167901] systemd[1]: tmp.mount: Changed dead -> mounting [ 2.167987] systemd[1]: Mounting Mount /tmp... [ 2.169287] systemd[1]: busybox-klogd.service: About to execute: /sbin/klogd -n [ 2.169709] systemd[1]: busybox-klogd.service: Forked /sbin/klogd as 874 [ 2.170345] systemd[1]: busybox-klogd.service: Changed dead -> running [ 2.170373] systemd[1]: busybox-klogd.service: Job busybox-klogd.service/start finished, result=done [ 2.170422] systemd[1]: Started Kernel Logging Service. [ 2.171062] systemd[1]: hdlc_ipc4.service: About to execute: /bin/mkdir -p /dev/ipc [ 2.172334] systemd[1]: hdlc_ipc4.service: Forked /bin/mkdir as 877 [ 2.172654] systemd[1]: hdlc_ipc4.service: Changed dead -> start-pre [ 2.172722] systemd[1]: Starting HDLC_IPC4 service... [ 2.173471] systemd[1]: mount-swdl.service: About to execute: /bin/mount -t ext4 -o rw /dev/mmcblk0p14 /mnt/swdl/ [ 2.173852] systemd[1]: mount-swdl.service: Forked /bin/mount as 878 [ 2.174396] systemd[1]: mount-swdl.service: Changed dead -> start [ 2.174454] systemd[1]: Starting Mount p14 as read-write partition on RO FS... [ 2.174803] systemd[1]: systemd-journald.service: About to execute: /lib/systemd/systemd-journald [ 2.179845] systemd[1]: systemd-journald.service: Forked /lib/systemd/systemd-journald as 879 [ 2.180467] systemd[1]: systemd-journald.service: Changed dead -> running [ 2.180496] systemd[1]: systemd-journald.service: Job systemd-journald.service/start finished, result=done [ 2.180544] systemd[1]: Started Journal Service. [ 2.180768] systemd[1]: systemd-journald.socket: Changed listening -> running [ 2.196522] systemd[1]: udevd.service: Forked /lib/systemd/systemd-udevd as 880 [ 2.206593] systemd[1]: udevd.service: Changed dead -> start [ 2.216015] EXT4-fs (mmcblk0p9): recovery complete [ 2.216039] EXT4-fs (mmcblk0p9): mounted filesystem with ordered data mode. Opts: (null) [ 2.226517] systemd[1]: dev-mmcblk0p9.device: Changed dead -> tentative [ 2.236468] systemd[1]: umount.target: Failed to load configuration: No such file or directory [ 2.246514] systemd[1]: local-fs-pre.target: Failed to load configuration: No such file or directory [ 2.256471] systemd[1]: mnt-data.mount: Changed dead -> mounted [ 2.264109] omap-rproc 55020000.ipu: assigned reserved memory node ipu2_cma@95800000 [ 2.264175] remoteproc0: 55020000.ipu is available [ 2.264186] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 2.264195] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 2.266498] systemd[1]: var-volatile.mount: Changed mounting -> mounting-done [ 2.276478] systemd[1]: var-volatile.mount: Job var-volatile.mount/start finished, result=done [ 2.296485] systemd[1]: tmp.mount: Changed mounting -> mounting-done [ 2.306477] systemd[1]: tmp.mount: Job tmp.mount/start finished, result=done [ 2.326475] systemd[1]: Received SIGCHLD from PID 849 (mount). [ 2.336481] systemd[1]: Child 849 (mount) died (code=exited, status=0/SUCCESS) [ 2.346484] systemd[1]: var-volatile.mount: Child 849 belongs to var-volatile.mount [ 2.356481] systemd[1]: var-volatile.mount: Mount process exited, code=exited status=0 [ 2.366483] systemd[1]: var-volatile.mount: Changed mounting-done -> mounted [ 2.372231] mmc2: error -110 whilst initialising SDIO card [ 2.376488] systemd[1]: Child 853 (modprobe) died (code=exited, status=1/FAILURE) [ 2.386473] systemd[1]: pvrinit.service: Child 853 belongs to pvrinit.service [ 2.406550] systemd[1]: pvrinit.service: Changed start -> failed [ 2.416531] systemd[1]: pvrinit.service: Job pvrinit.service/start finished, result=failed [ 2.436479] systemd[1]: pvrinit.service: Unit entered failed state. [ 2.441934] remoteproc0: powering up 55020000.ipu [ 2.441951] remoteproc0: Booting fw image dra7-ipu2-fw.xem4, size 3743108 [ 2.442031] omap-iommu 55082000.mmu: 55082000.mmu: version 2.1 [ 2.446505] systemd[1]: pvrinit.service: Failed with result 'exit-code'. [ 2.456484] systemd[1]: pvrinit.service: cgroup is empty [ 2.466530] systemd[1]: Child 860 (modprobe) died (code=exited, status=0/SUCCESS) [ 2.476487] systemd[1]: load-video-modules.service: Child 860 belongs to load-video-modules.service [ 2.496610] systemd[1]: load-video-modules.service: Changed start -> exited [ 2.502325] remoteproc0: remote processor 55020000.ipu is now up [ 2.502742] virtio_rpmsg_bus virtio0: rpmsg host is online [ 2.502804] remoteproc0: registered virtio0 (type 7) [ 2.506488] systemd[1]: load-video-modules.service: Job load-video-modules.service/start finished, result=done [ 2.510694] virtio_rpmsg_bus virtio0: creating channel rpmsg-rpc addr 0x65 [ 2.510976] rpmsg_rpc rpmsg0: probing service dce-callback with src 1024 dst 101 [ 2.511750] rpmsg_rpc rpmsg0: published functions = 4 [ 2.511796] virtio_rpmsg_bus virtio0: creating channel rpmsg-rpc addr 0x66 [ 2.512041] rpmsg_rpc rpmsg1: probing service rpmsg-dce with src 1025 dst 102 [ 2.512782] rpmsg_rpc rpmsg1: published functions = 9 [ 2.526529] systemd[1]: load-video-modules.service: cgroup is empty [ 2.536475] systemd[1]: Child 872 (mount) died (code=exited, status=0/SUCCESS) [ 2.546588] systemd[1]: mount-data.service: Child 872 belongs to mount-data.service [ 2.566483] systemd[1]: mount-data.service: Changed start -> exited [ 2.576471] systemd[1]: mount-data.service: Job mount-data.service/start finished, result=done [ 2.596516] systemd[1]: mount-data.service: cgroup is empty [ 2.606499] systemd[1]: Child 873 (mount) died (code=exited, status=0/SUCCESS) [ 2.616498] systemd[1]: tmp.mount: Child 873 belongs to tmp.mount [ 2.626554] systemd[1]: tmp.mount: Mount process exited, code=exited status=0 [ 2.636496] systemd[1]: tmp.mount: Changed mounting-done -> mounted [ 2.646500] systemd[1]: Failed to determine peer security context: Protocol not available [ 2.656552] systemd[1]: Accepted new private connection. [ 2.666553] systemd[1]: Failed to determine peer security context: Protocol not available [ 2.676496] systemd[1]: Accepted new private connection. [ 2.686498] systemd[1]: Failed to determine peer security context: Protocol not available [ 2.696521] systemd[1]: Accepted new private connection. [ 2.706496] systemd[1]: Failed to determine peer security context: Protocol not available [ 2.716503] systemd[1]: Accepted new private connection. [ 2.726496] systemd[1]: Failed to determine peer security context: Protocol not available [ 2.736501] systemd[1]: Accepted new private connection. [ 2.746496] systemd[1]: Got message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1/agent interface=org.freedesktop.systemd1.Agent member=Released cookie=1 reply_cookie=0 error=n/a [ 2.756505] systemd[1]: Got message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1/agent interface=org.freedesktop.systemd1.Agent member=Released cookie=1 reply_cookie=0 error=n/a [ 2.766500] systemd[1]: run-postinsts.service: ConditionPathExistsGlob=/etc/*-postinsts failed. [ 2.776495] systemd[1]: run-postinsts.service: Starting requested but condition failed. Not starting unit. [ 2.786490] systemd[1]: run-postinsts.service: Job run-postinsts.service/start finished, result=done [ 2.796471] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=1 reply_cookie=0 error=n/a [ 2.806470] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=1 reply_cookie=0 error=n/a [ 2.816468] systemd[1]: sysinit.target changed dead -> active [ 2.826468] systemd[1]: sysinit.target: Job sysinit.target/start finished, result=done [ 2.846494] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=2 reply_cookie=0 error=n/a [ 2.856495] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=2 reply_cookie=0 error=n/a [ 2.876527] systemd[1]: network.service: Forked /sbin/ifconfig as 901 [ 2.916523] systemd[1]: network.service: Forked /sbin/udhcpc as 902 [ 2.926517] systemd[1]: network.service: Changed dead -> start-post [ 2.946519] systemd[1]: rpcbind.socket: Changed dead -> listening [ 2.956509] systemd[1]: rpcbind.socket: Job rpcbind.socket/start finished, result=done [ 2.976492] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=3 reply_cookie=0 error=n/a [ 2.986494] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=3 reply_cookie=0 error=n/a [ 2.996497] systemd[1]: alsa-state.service: ConditionPathExists=/etc/alsa/state-daemon.conf failed. [ 3.006492] systemd[1]: alsa-state.service: Starting requested but condition failed. Not starting unit. [ 3.016489] systemd[1]: alsa-state.service: Job alsa-state.service/start finished, result=done [ 3.026471] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=4 reply_cookie=0 error=n/a [ 3.036471] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=4 reply_cookie=0 error=n/a [ 3.046492] systemd[1]: alsa-restore.service: ConditionPathExists=/var/lib/alsa/asound.state succeeded. [ 3.056494] systemd[1]: alsa-restore.service: ConditionPathExists=!/etc/alsa/state-daemon.conf succeeded. [ 3.076510] systemd[1]: alsa-restore.service: Forked /usr/sbin/alsactl as 903 [ 3.116496] systemd[1]: alsa-restore.service: Changed dead -> start [ 3.146496] systemd[1]: network-usb.service: Forked /sbin/ifconfig as 904 [ 3.166495] systemd[1]: network-usb.service: Forked /sbin/udhcpc as 905 [ 3.176511] systemd[1]: network-usb.service: Changed dead -> start-post [ 3.196492] systemd[1]: dbus.socket: Changed dead -> listening [ 3.206487] systemd[1]: dbus.socket: Job dbus.socket/start finished, result=done [ 3.226490] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=5 reply_cookie=0 error=n/a [ 3.236486] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=5 reply_cookie=0 error=n/a [ 3.256504] systemd[1]: dbus.service: Forked /usr/bin/dbus-daemon as 906 [ 3.296515] systemd[1]: dbus.service: Changed dead -> running [ 3.306509] systemd[1]: dbus.service: Job dbus.service/start finished, result=done [ 3.326507] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=6 reply_cookie=0 error=n/a [ 3.336511] systemd[1]: Sent message type=signal sender=n/a destination=n/a object=/org/freedesktop/systemd1 interface=org.freedesktop.systemd1.Manager member=JobRemoved cookie=6 reply_cookie=0 error=n/a [ 3.346506] systemd[1]: dbus.socket: Changed listening -> running [ 3.356496] systemd[1]: Failed to determine peer security context: Protocol not available [ 3.366497] systemd[1]: Successfully connected to system bus. [ 5.036468] usb 1-1: new high-speed USB device number 2 using xhci-hcd [ 5.182887] usb 1-1: New USB device found, idVendor=0123, idProduct=0011 [ 5.182901] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3 [ 5.182912] usb 1-1: Product: [ 5.182922] usb 1-1: Manufacturer: [ 5.182932] usb 1-1: SerialNumber: 30B60900B64E4189 [ 5.183915] usb-storage 1-1:1.0: USB Mass Storage device detected [ 5.194303] scsi host0: usb-storage 1-1:1.0 [ 6.226610] scsi 0:0:0:0: Direct-Access PMAP PQ: 0 ANSI: 0 CCS [ 8.322751] sd 0:0:0:0: [sda] 7831552 512-byte logical blocks: (4.01 GB/3.73 GiB) [ 8.322987] sd 0:0:0:0: [sda] Write Protect is off [ 8.323002] sd 0:0:0:0: [sda] Mode Sense: 23 00 00 00 [ 8.323237] sd 0:0:0:0: [sda] No Caching mode page found [ 8.323249] sd 0:0:0:0: [sda] Assuming drive cache: write through [ 8.360763] sda: [ 8.362715] sd 0:0:0:0: [sda] Attached SCSI removable disk [ 12.186680] systemd-cgroups-agent[881]: Failed to determine peer security context: Protocol not available [ 12.216518] systemd-cgroups-agent[888]: Failed to determine peer security context: Protocol not available [ 12.242948] systemd-journald[879]: Audit not supported in the kernel. [ 12.244219] systemd-journald[879]: Fixed max_use=49.2M max_size=6.1M min_size=4.0M keep_free=73.9M [ 12.244693] EXT4-fs (mmcblk0p14): recovery complete [ 12.245474] EXT4-fs (mmcblk0p14): mounted filesystem with ordered data mode. Opts: (null) [ 12.254534] systemd-journald[879]: Reserving 11214 entries in hash table. [ 12.255715] systemd-journald[879]: Vacuuming... [ 12.255798] systemd-journald[879]: Vacuuming done, freed 0B of archived journals on disk. [ 12.256570] systemd-journald[879]: Flushing /dev/kmsg... [ 12.260701] systemd-journald[879]: Compressed data object 537 -> 296 using XZ [ 12.266524] systemd-cgroups-agent[894]: Failed to determine peer security context: Protocol not available [ 12.376887] systemd-journald[879]: systemd-journald running as pid 879 [ 12.388945] net eth0: initializing cpsw version 1.15 (0) [ 12.388964] net eth0: initialized cpsw ale version 1.4 [ 12.388975] net eth0: ALE Table size 1024 [ 12.390998] libphy: PHY not found [ 12.391012] net eth0: phy "" not found on slave 0, err -19 [ 12.391037] davinci_mdio 48485000.mdio: resetting idled controller [ 12.476495] net eth0: phy found : id is : 0x2b0b31 [ 12.483594] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 12.483608] 8021q: adding VLAN 0 to HW filter on device eth0 [ 12.506514] systemd[1]: Sent message type=method_call sender=n/a destination=org.freedesktop.DBus object=/org/freedesktop/DBus interface=org.freedesktop.DBus member=ListNames cookie=6 reply_cookie=0 error=n/a [ 12.556654] systemd[1]: sockets.target: Job sockets.target/start finished, result=done [ 12.596495] systemd[1]: dbus.socket: Failed to send unit change signal for dbus.socket: Transport endpoint is not connected [ 12.606554] systemd[1]: sysinit.target: Failed to send unit change signal for sysinit.target: Transport endpoint is not connected [ 12.656737] systemd[1]: alsa-restore.service: cgroup is empty [ 12.666737] systemd[1]: network-usb.service: Changed failed -> auto-restart [ 12.676934] systemd[1]: populate-volatile.service: Child 943 belongs to populate-volatile.service [ 12.686525] systemd[1]: createDirs.service: cgroup is empty [ 15.106602] systemd[1]: Sent message type=method_return sender=n/a destination=:1.3 object=n/a interface=n/a member=n/a cookie=25 reply_cookie=30 error=n/a [ 94.666507] random: nonblocking pool is initialized [ 146.763336] cfg80211: World regulatory domain updated: [ 146.763351] cfg80211: DFS Master region: unset [ 146.763359] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp), (dfs_cac_time) [ 146.763373] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A) [ 146.763387] cfg80211: (2457000 KHz - 2482000 KHz @ 20000 KHz, 92000 KHz AUTO), (N/A, 2000 mBm), (N/A) [ 146.763398] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (N/A, 2000 mBm), (N/A) [ 146.763410] cfg80211: (5170000 KHz - 5250000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (N/A) [ 146.763422] cfg80211: (5250000 KHz - 5330000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (0 s) [ 146.763433] cfg80211: (5490000 KHz - 5730000 KHz @ 160000 KHz), (N/A, 2000 mBm), (0 s) [ 146.763444] cfg80211: (5735000 KHz - 5835000 KHz @ 80000 KHz), (N/A, 2000 mBm), (N/A) [ 146.763455] cfg80211: (57240000 KHz - 63720000 KHz @ 2160000 KHz), (N/A, 0 mBm), (N/A) [ 194.097670] mlan: module license 'Marvell Proprietary' taints kernel. [ 194.097687] Disabling lock debugging due to kernel taint [ 199.997361] wlan: Loading MWLAN driver [ 200.002325] wlan: Driver loaded successfully