root@am62axx-evm:/opt/edgeai-gst-apps/Jaimin#
root@am62axx-evm:/opt/edgeai-gst-apps/Jaimin# gst-launch-1.0 -v videotestsrc ! video/x-raw, width=1920,height=1080, format=GRAY8, fra
merate=30/1 ! tiovxdlcolorconvert ! video/x-raw, width=1920,height=1080, format=NV12,framerate=30/1 ! v4l2jpegenc ! fakesink
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=5) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
  7978.071452 s: GTC Frequency = 200 MHz
APP: Init ... Done !!!
  7978.071568 s:  VX_ZONE_INIT:Enabled
  7978.071585 s:  VX_ZONE_ERROR:Enabled
  7978.071595 s:  VX_ZONE_WARNING:Enabled
  7978.072631 s:  VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!!
  7978.072800 s:  VX_ZONE_INIT:[tivxHostInitLocal:101] Initialization Done for HOST !!!
Setting pipeline to PAUSED ...
Pipeline is PREROLLING ...
/GstPipeline:pipeline0/GstVideoTestSrc:videotestsrc0.GstPad:src: caps = video/x-raw, format=(string)GRAY8, width=(int)1920, height=(int)1080, framerate=(fraction)30/1, multiview-mode=(string)mono, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive
/GstPipeline:pipeline0/GstCapsFilter:capsfilter0.GstPad:src: caps = video/x-raw, format=(string)GRAY8, width=(int)1920, height=(int)1080, framerate=(fraction)30/1, multiview-mode=(string)mono, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive
/GstPipeline:pipeline0/GstTIOVXDLColorconvert:tiovxdlcolorconvert0.GstPad:src: caps = video/x-raw, format=(string)NV12, width=(int)1920, height=(int)1080, framerate=(fraction)30/1
/GstPipeline:pipeline0/GstTIOVXDLColorconvert:tiovxdlcolorconvert0.GstPad:sink: caps = video/x-raw, format=(string)GRAY8, width=(int)1920, height=(int)1080, framerate=(fraction)30/1, multiview-mode=(string)mono, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive
/GstPipeline:pipeline0/GstCapsFilter:capsfilter0.GstPad:sink: caps = video/x-raw, format=(string)GRAY8, width=(int)1920, height=(int)1080, framerate=(fraction)30/1, multiview-mode=(string)mono, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive
ERROR: from element /GstPipeline:pipeline0/GstVideoTestSrc:videotestsrc0: Internal data stream error.
Additional debug info:
../gstreamer-1.20.7/libs/gst/base/gstbasesrc.c(3127): gst_base_src_loop (): /GstPipeline:pipeline0/GstVideoTestSrc:videotestsrc0:
streaming stopped, reason not-negotiated (-4)
ERROR: pipeline doesn't want to preroll.
Setting pipeline to NULL ...
Freeing pipeline ...
  7978.155330 s:  VX_ZONE_INIT:[tivxHostDeInitLocal:115] De-Initialization Done for HOST !!!
  7978.159875 s:  VX_ZONE_INIT:[tivxDeInitLocal:193] De-Initialization Done !!!
APP: Deinit ... !!!
REMOTE_SERVICE: Deinit ... !!!
REMOTE_SERVICE: Deinit ... Done !!!
IPC: Deinit ... !!!
IPC: DeInit ... Done !!!
MEM: Deinit ... !!!
DDR_SHARED_MEM: Alloc's: 7 alloc's of 15552072 bytes
DDR_SHARED_MEM: Free's : 7 free's  of 15552072 bytes
DDR_SHARED_MEM: Open's : 0 allocs  of 0 bytes
MEM: Deinit ... Done !!!
APP: Deinit ... Done !!!
root@am62axx-evm:/opt/edgeai-gst-apps/Jaimin#
root@am62axx-evm:/opt/edgeai-gst-apps/Jaimin#