[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.19-gdb0b54cdad (richard@richard-ubvm) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #206 PREEMPT Tue Ju7 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: Compumedics Argo [ 0.000000] cma: Reserved 24 MiB at 0x8d000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 65536 [ 0.000000] free_area_init_node: node 0, pgdat c099f44c, node_mem_map cfdad000 [ 0.000000] Normal zone: 576 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 65536 pages, LIFO batch:15 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64960 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=1eb3b9b3-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 224624K/262144K available (6715K kernel code, 384K rwdata, 2508K rodata, 268K init, 271K bss, 12944K reserved, 24576K cma-) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xd0800000 - 0xff800000 ( 752 MB) lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc090a004 (9225 kB) .init : 0xc090b000 - 0xc094e000 ( 268 kB) .data : 0xc094e000 - 0xc09ae2b0 ( 385 kB) .bss : 0xc09ae2b0 - 0xc09f2158 ( 272 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 25000000 Hz [ 0.000017] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 85899345900ns [ 0.000045] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 76450417870 ns [ 0.000059] OMAP clocksource: timer1 at 25000000 Hz [ 0.000287] clocksource_probe: no matching clocksources found [ 0.000525] Console: colour dummy device 80x30 [ 0.000558] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000567] This ensures that you still see kernel messages. Please [ 0.000575] update your kernel commandline. [ 0.000600] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032) [ 0.118794] pid_max: default: 32768 minimum: 301 [ 0.118957] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.118973] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.119884] Initializing cgroup subsys io [ 0.119926] Initializing cgroup subsys memory [ 0.119974] Initializing cgroup subsys devices [ 0.119995] Initializing cgroup subsys freezer [ 0.120013] Initializing cgroup subsys perf_event [ 0.120030] Initializing cgroup subsys pids [ 0.120067] CPU: Testing write buffer coherency: ok [ 0.120597] Setting up static identity map for 0x80008200 - 0x80008258 [ 0.126617] devtmpfs: initialized [ 0.143045] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.162586] omap_hwmod: debugss: _wait_target_disable failed [ 0.219974] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.222803] pinctrl core: initialized pinctrl subsystem [ 0.224514] NET: Registered protocol family 16 [ 0.227357] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.248802] cpuidle: using governor ladder [ 0.278786] cpuidle: using governor menu [ 0.284427] gpiochip_add: registered GPIOs 0 to 31 on device: gpio [ 0.284833] OMAP GPIO hardware version 0.1 [ 0.285865] gpiochip_add: registered GPIOs 32 to 63 on device: gpio [ 0.286892] gpiochip_add: registered GPIOs 64 to 95 on device: gpio [ 0.287882] gpiochip_add: registered GPIOs 96 to 127 on device: gpio [ 0.298047] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.340092] edma 49000000.edma: TI EDMA DMA engine driver [ 0.340579] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator@0[0]' [ 0.341071] of_get_named_gpiod_flags: parsed 'gpio' property of node '/fixedregulator@2[0]' - status (0) [ 0.345293] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring proe [ 0.345479] media: Linux media interface: v0.10 [ 0.345562] Linux video capture interface: v2.00 [ 0.345628] pps_core: LinuxPPS API ver. 1 registered [ 0.345638] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.345677] PTP clock support registered [ 0.345757] EDAC MC: Ver: 3.0.0 [ 0.347312] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.347731] Advanced Linux Sound Architecture Driver Initialized. [ 0.349465] clocksource: Switched to clocksource timer1 [ 0.364116] NET: Registered protocol family 2 [ 0.365157] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.365205] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.365242] TCP: Hash tables configured (established 2048 bind 2048) [ 0.365345] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.365372] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.365570] NET: Registered protocol family 1 [ 0.366106] RPC: Registered named UNIX socket transport module. [ 0.366130] RPC: Registered udp transport module. [ 0.366139] RPC: Registered tcp transport module. [ 0.366148] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.366195] PCI: CLS 0 bytes, default 64 [ 0.367411] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.370230] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.381272] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.382556] NFS: Registering the id_resolver key type [ 0.382647] Key type id_resolver registered [ 0.382658] Key type id_legacy registered [ 0.382761] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.387541] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248) [ 0.387582] io scheduler noop registered [ 0.387603] io scheduler deadline registered [ 0.387814] io scheduler cfq registered (default) [ 0.389830] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.474503] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.480229] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 1.074380] console [ttyS0] enabled [ 1.079717] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 159, base_baud = 3000000) is a 8250 [ 1.090224] 48024000.serial: ttyS2 at MMIO 0x48024000 (irq = 160, base_baud = 3000000) is a 8250 [ 1.100476] [drm] Initialized drm 1.1.0 20060810 [ 1.106553] panel panel: GPIO lookup for consumer enable [ 1.106575] panel panel: using device tree for GPIO lookup [ 1.106627] of_get_named_gpiod_flags: parsed 'enable-gpios' property of node '/panel[0]' - status (0) [ 1.106724] panel panel: found enable GPIO [ 1.120175] loop: module loaded [ 1.129304] libphy: Fixed MDIO Bus: probed [ 1.136248] mousedev: PS/2 mouse device common for all mice [ 1.142846] i2c /dev entries driver [ 1.147730] cpuidle: enable-method property 'ti,am3352' found operations [ 1.155676] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd [ 1.155700] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.155745] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@48060000[0]' - status (0) [ 1.155849] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.160629] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp [ 1.160648] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.160665] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@48060000[0]' [ 1.160680] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@48060000[0]' [ 1.160694] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.160709] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed [ 1.200351] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer cd [ 1.200378] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.200400] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.200415] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.200428] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.200443] omap_hsmmc 481d8000.mmc: lookup for GPIO cd failed [ 1.200460] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer wp [ 1.200472] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.200486] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.200500] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.200513] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.200526] omap_hsmmc 481d8000.mmc: lookup for GPIO wp failed [ 1.236893] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.247016] mmc0: new high speed SDHC card at address 59b4 [ 1.253398] mmcblk0: mmc0:59b4 1.84 GiB [ 1.259831] mmcblk0: p1 p2 [ 1.320345] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@2[0]' - status (0) [ 1.320610] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@3[0]' - status (0) [ 1.320806] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@4[0]' - status (0) [ 1.320987] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@5[0]' - status (0) [ 1.321594] ledtrig-cpu: registered to indicate activity on CPUs [ 1.327994] fbtft_of_value: width = 240 [ 1.349478] fbtft_of_value: height = 320 [ 1.353427] fbtft_of_value: buswidth = 9 [ 1.357370] fbtft_of_value: rotate = 90 [ 1.369480] fbtft_of_value: fps = 30 [ 1.373422] of_get_named_gpiod_flags: parsed 'reset-gpios' property of node '/ocp/spi@481a0000/lcd@0[0]' - status (0) [ 2.022493] Console: switching to colour frame buffer device 40x30 [ 2.039530] graphics fb0: fb_ili9340 frame buffer, 320x240, 150 KiB video memory, 4 KiB DMA buffer memory, fps=33, spi2.0 at 24 MHz [ 2.069653] NET: Registered protocol family 10 [ 2.083755] sit: IPv6 over IPv4 tunneling driver [ 2.094006] NET: Registered protocol family 17 [ 2.103429] Key type dns_resolver registered [ 2.114570] omap_voltage_late_init: Voltage driver support not added [ 2.168050] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 2.178309] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 2.191946] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 2.208005] hctosys: unable to open rtc device (rtc0) [ 2.227488] ALSA device list: [ 2.235060] No soundcards found. [ 2.290272] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 2.298532] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 2.327519] devtmpfs: mounted [ 2.339973] Freeing unused kernel memory: 268K (c090b000 - c094e000) [ 2.346357] This architecture does not have kernel memory protection. [ 2.644623] systemd[1]: System time before build time, advancing clock. [ 2.725862] random: systemd: uninitialized urandom read (16 bytes read, 17 bits of entropy available) [ 2.757111] random: systemd: uninitialized urandom read (16 bytes read, 17 bits of entropy available) [ 2.803651] systemd[1]: systemd 229 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT) [ 2.850670] systemd[1]: Detected architecture arm. [ 2.881420] systemd[1]: Set hostname to . [ 2.922666] omap_hsmmc 481d8000.mmc: card claims to support voltages below defined range [ 3.043638] random: systemd-gpt-aut: uninitialized urandom read (16 bytes read, 20 bits of entropy available) [ 3.064492] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 21 bits of entropy available) [ 3.102067] random: systemd-gpt-aut: uninitialized urandom read (16 bytes read, 21 bits of entropy available) [ 3.119060] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 21 bits of entropy available) [ 3.168025] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 23 bits of entropy available) [ 3.280296] random: systemd: uninitialized urandom read (16 bytes read, 27 bits of entropy available) [ 3.300286] random: systemd: uninitialized urandom read (16 bytes read, 27 bits of entropy available) [ 3.321442] random: systemd: uninitialized urandom read (16 bytes read, 27 bits of entropy available) [ 3.640287] systemd[1]: [/etc/systemd/system/gadget-init.service:15] Unknown lvalue 'ExecStopPre' in section 'Service' [ 3.968404] mmc1: error -16 whilst initialising SDIO card [ 4.129412] systemd[1]: sysinit.target: Found ordering cycle on sysinit.target/start [ 4.137578] systemd[1]: sysinit.target: Found dependency on alignment.service/start [ 4.145418] systemd[1]: sysinit.target: Found dependency on basic.target/start [ 4.152736] systemd[1]: sysinit.target: Found dependency on sockets.target/start [ 4.160210] systemd[1]: sysinit.target: Found dependency on dbus.socket/start [ 4.167397] systemd[1]: sysinit.target: Found dependency on sysinit.target/start [ 4.174870] systemd[1]: sysinit.target: Breaking ordering cycle by deleting job alignment.service/start [ 4.184349] systemd[1]: alignment.service: Job alignment.service/start deleted to break ordering cycle starting with sysinit.target/start [ 4.227814] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 4.260576] systemd[1]: Listening on Journal Socket. [ 4.290887] systemd[1]: Listening on Network Service Netlink Socket. [ 4.338653] systemd[1]: Reached target Remote File Systems. [ 4.370888] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 4.400528] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 4.430022] systemd[1]: Reached target Paths. [ 4.450524] systemd[1]: Listening on Journal Socket (/dev/log). [ 4.480349] systemd[1]: Listening on udev Control Socket. [ 4.509984] systemd[1]: Reached target Swap. [ 4.530195] systemd[1]: Listening on Syslog Socket. [ 4.563044] systemd[1]: Created slice User and Session Slice. [ 4.591677] systemd[1]: Created slice System Slice. [ 4.645450] systemd[1]: Starting Load Kernel Modules... [ 4.727182] systemd[1]: Starting Setup Virtual Console... [ 4.808244] cryptodev: driver 1.8 loaded. [ 4.821048] systemd[1]: Mounting Debug File System... [ 4.912175] systemd[1]: Mounting Temporary Directory... [ 4.966653] systemd[1]: Starting Remount Root and Kernel File Systems... [ 5.037205] systemd[1]: Starting Create list of required static device nodes for the current kernel... [ 5.082974] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 5.116082] systemd[1]: Created slice system-getty.slice. [ 5.170122] systemd[1]: Reached target Slices. [ 5.205886] systemd[1]: Mounting POSIX Message Queue File System... [ 5.256454] systemd[1]: Starting Journal Service... [ 5.302309] systemd[1]: Created slice system-serial\x2dgetty.slice. [ 5.330578] systemd[1]: Listening on udev Kernel Socket. [ 5.436205] systemd[1]: Mounted POSIX Message Queue File System. [ 5.470438] systemd[1]: Mounted Debug File System. [ 5.489965] systemd[1]: Mounted Temporary Directory. [ 5.521044] systemd[1]: Started Journal Service. [ 7.538846] systemd-journald[100]: Received request to flush runtime journal from PID 1 [ 9.581348] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 9.698746] rtc rtc0: 44e3e000.rtc: dev (254:0) [ 9.698820] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 9.799375] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset [ 9.799419] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 9.799445] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 9.799679] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 9.799698] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 9.799715] am335x-phy-driver 47401300.usb-phy: lookup for GPIO reset failed [ 9.799735] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect [ 9.799748] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 9.799763] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 9.799777] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 9.799791] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 9.799804] am335x-phy-driver 47401300.usb-phy: lookup for GPIO vbus-detect failed [ 9.799897] 47401300.usb-phy supply vcc not found, using dummy regulator [ 10.454944] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 10.945547] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 11.261416] remoteproc0: wkup_m3 is available [ 11.265921] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 11.389765] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 11.643958] remoteproc0: powering up wkup_m3 [ 11.697092] remoteproc0: Booting fw image am335x-pm-firmware.elf, size 217148 [ 11.748566] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 11.800128] remoteproc0: remote processor wkup_m3 is now up [ 11.800162] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x191 [ 12.240888] omap_hwmod: gfx: failed to hardreset [ 12.427946] pvrsrvkm 56000000.sgx: Unable to reset SGX! [ 12.511305] omap_hwmod: gfx: _wait_target_ready failed: -16 [ 12.604108] PVR_K:(Error): EnableSGXClocks: pm_runtime_get_sync failed (16) [ 12.685566] PVR_K:(Error): SysInitialise: Failed to Enable system clocks (175) [ 12.794359] omap_hwmod: pruss: _wait_target_ready failed: -16 [ 12.852168] ti-pruss 4a300000.pruss: couldn't enable pruss [ 12.926355] ti-pruss: probe of 4a300000.pruss failed with error -16 [ 13.059077] PM: bootloader does not support rtc-only! [ 14.191633] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 17.078609] usbcore: registered new interface driver usbfs [ 17.203279] usbcore: registered new interface driver hub [ 17.244695] usbcore: registered new device driver usb [ 17.400965] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 17.401011] musb-hdrc: MHDRC RTL version 2.0 [ 17.401025] musb-hdrc: setup fifo_mode 4 [ 17.401054] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 17.401268] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver [ 17.407096] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1 [ 17.486526] hub 1-0:1.0: USB hub found [ 17.502908] hub 1-0:1.0: 1 port detected [ 19.263792] NET: Registered protocol family 15 [ 19.508700] Bluetooth: Core ver 2.21 [ 19.557468] NET: Registered protocol family 31 [ 19.624483] Bluetooth: HCI device and connection manager initialized [ 19.692967] Bluetooth: HCI socket layer initialized [ 19.697926] Bluetooth: L2CAP socket layer initialized [ 19.818925] Bluetooth: SCO socket layer initialized [ 19.856038] random: nonblocking pool is initialized [ 20.599153] Initializing XFRM netlink socket [ 20.872467] using random self ethernet address [ 20.876976] using random host ethernet address [ 20.943443] using host ethernet address: 98:5D:AD:4E:D2:60 [ 20.948975] using random self ethernet address [ 21.025774] using random host ethernet address [ 21.061317] using host ethernet address: 98:5D:AD:4E:D2:60 [ 21.129204] usb0: HOST MAC 98:5d:ad:4e:d2:60 [ 21.183849] usb0: MAC 46:92:2b:7e:30:a7 [ 21.314189] Mass Storage Function, version: 2009/09/11 [ 21.371392] LUN: removable file: (no medium) [ 21.376140] LUN: removable read only file: /dev/mmcblk0p2 [ 21.470679] Number of LUNs=1 [ 21.500852] g_multi gadget: Multifunction Composite Gadget [ 21.548663] g_multi gadget: g_multi ready [ 21.746532] IPv6: ADDRCONF(NETDEV_UP): usb0: link is not ready [ 21.862670] g_multi gadget: high-speed config #1: Multifunction with RNDIS [ 21.872898] IPv6: ADDRCONF(NETDEV_CHANGE): usb0: link becomes ready [ 127.047190] g_multi gadget: high-speed config #2: Multifunction with CDC ECM [ 187.824336] hrtimer: interrupt took 187840 ns