################################################################################ # Automatically-generated file. Do not edit! ################################################################################ SHELL = cmd.exe CG_TOOL_ROOT := C:/ti/ccsv6/tools/compiler/ti-cgt-c6000_8.2.1 GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt" GEN_CMDS__FLAG := -l"configPkg/linker.cmd" ORDERED_OBJS += \ "./main.obj" \ $(GEN_CMDS__FLAG) \ -l"libc.a" \ -include ../makefile.init RM := DEL /F RMDIR := RMDIR /S/Q # All of the sources participating in the build are defined here -include sources.mk -include subdir_vars.mk -include objects.mk -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables EXE_OUTPUTS += \ build.out \ EXE_OUTPUTS__QUOTED += \ "build.out" \ BIN_OUTPUTS += \ build.hex \ BIN_OUTPUTS__QUOTED += \ "build.hex" \ # All Target all: build.out # Tool invocations BUILD.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS) @echo 'Building target: $@' @echo 'Invoking: C6000 Linker' "C:/ti/ccsv6/tools/compiler/ti-cgt-c6000_8.2.1/bin/cl6x" -mv6740 --abi=eabi -O1 --opt_for_speed=5 -ms1 --define=BOARD_TARGET --define=DMA_MODE --define=TEST_SYS --define=omapl137 -g --c99 --diag_warning=225 --diag_wrap=off --display_error_number --emit_warnings_as_errors --issue_remarks --verbose_diagnostics -z -m"BUILD.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/ccsv6/tools/compiler/ti-cgt-c6000_8.2.1/lib" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-c6000_8.2.1/include" --reread_libs --define=DSP_CORE=1 --diag_wrap=off --display_error_number --warn_sections --xml_link_info="build_linkInfo.xml" --rom_model -o "build.out" $(ORDERED_OBJS) @echo 'Finished building target: $@' @echo ' ' BUILD.hex: $(EXE_OUTPUTS) @echo 'Invoking: C6000 Hex Utility' "C:/ti/ccsv6/tools/compiler/ti-cgt-c6000_8.2.1/bin/hex6x" -o "BUILD.hex" $(EXE_OUTPUTS__QUOTED) @echo 'Finished building: $@' @echo ' ' # Other Targets clean: -$(RM) $(GEN_MISC_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)$(GEN_CMDS__QUOTED) -$(RMDIR) $(GEN_MISC_DIRS__QUOTED) -@echo 'Finished clean' -@echo ' ' .PHONY: all clean dependents .SECONDARY: -include ../makefile.targets