/* * ======== config.bld ======== * Build configuration script for HDVPSS drivers */ /* load the required modules for the configuration */ var M3 = xdc.useModule('ti.targets.arm.elf.M3'); var C674 = xdc.useModule('ti.targets.elf.C674'); var buildReleaseConfig = true; /* configure the options for the M3 targets */ /* M3 compiler directory path */ M3.rootDir = java.lang.System.getenv("CGTOOLS"); /* linker options */ M3.lnkOpts.suffix += " --zero_init=off "; M3.lnkOpts.suffix += " --dynamic --retain=_Ipc_ResetVector"; /* compiler options */ M3.ccOpts.suffix += " --gcc -DTI_814X_BUILD -DPLATFORM_EVM_SI -DSYSLINK_BUILD_RTOS -DUSE_SYSLINK_NOTIFY=0 -DUTILS_ASSERT_ENABLE"; /* set default platform and list of all interested * platforms for M3 */ M3.platforms = [ "ti.platforms.evmTI814X:core0", "ti.platforms.evmTI814X:core1", ]; /* Select the default platform * * Making core1 as defualt core configuration to be used * Core 0 == Ducati.M3.VIDEO * Core 1 == Ducati.M3.VPS */ M3.platform = M3.platforms[1]; /* configure the options for the C674 targets */ /* C674 compiler directory path */ C674.rootDir = java.lang.System.getenv("CGTOOLS_DSP"); /* linker options */ C674.lnkOpts.suffix += " --zero_init=off "; C674.lnkOpts.suffix += " --dynamic --retain=_Ipc_ResetVector"; /* compiler options */ C674.ccOpts.suffix += " -DTI_814X_BUILD -DPLATFORM_EVM_SI -DSYSLINK_BUILD_RTOS -DUSE_SYSLINK_NOTIFY=0"; C674.platforms = ["ti.platforms.evmTI816X:plat"]; C674.platform = C674.platforms[0]; /* list interested targets in Build.targets array */ Build.targets = [ M3, C674, ]; var KB=1024; var MB=KB*KB; var GB=KB*KB*KB; var DDR3_ADDR = 0x80000000; var DDR3_SIZE = 1 * GB; var DDR3_ADDR_REG0_START = 0x80000000; var DDR3_ADDR_REG0_END = 0x90000000; var DDR3_ADDR_REG1_START = 0xB0000000; var DDR3_ADDR_REG1_END = 0xC0000000; var OCMC0_ADDR = 0x40300000; /*OCMC1 exisits only for TI816X*/ var OCMC1_ADDR = 0x40400000; var OCMC_SIZE = 128*KB; var OCMC0_VIDEO_M3_SIZE = 16*KB; var OCMC0_VPSS_M3_SIZE = OCMC_SIZE - OCMC0_VIDEO_M3_SIZE; var OCMC0_VIDEO_M3_ADDR = OCMC0_ADDR; var OCMC0_VPSS_M3_ADDR = OCMC0_VIDEO_M3_ADDR + OCMC0_VIDEO_M3_SIZE; var OCMC0_RUN_ADDR = 0x00300000; var OCMC0_VIDEO_M3_RUN = OCMC0_RUN_ADDR; var OCMC0_VPSS_M3_RUN = OCMC0_VIDEO_M3_RUN + OCMC0_VIDEO_M3_SIZE; var M3_L2_RAM = 0x55024000; var M3_L2_RAM_SIZE = 48*KB; var M3_L2_RAM_MAPPED = 0x20004000; var TOTAL_MEM_SIZE = 1024*MB; /* first 256MB */ var LINUX_SIZE = 128*MB; var SR1_SIZE = 79*MB; /*ranran was: 79M */ var VIDEO_M3_CODE_SIZE = 4*MB var VIDEO_M3_DATA_SIZE = 1*MB; var VIDEO_M3_BSS_SIZE = 12*MB; var DSS_M3_CODE_SIZE = 1*MB; var DSS_M3_DATA_SIZE = 2*MB; var DSS_M3_BSS_SIZE = 14*MB var DSP_CODE_SIZE = 2*MB; var DSP_DATA_SIZE = 13*MB; /* second 256MB */ var TILER_SIZE = 32*MB; /* Reducing this to fix Vid Frame Alloc failures. Need to fix */ /* MUST be aligned on 128MB boundary */ /* ranran change SR2 from 112 to 48 */ var SR2_FRAME_BUFFER_SIZE = 24*MB; var SR0_SIZE = 9*MB - 256*KB; var VIDEO_M3_EXCEPTION_CTX_SIZE = 128*KB; var VPSS_M3_EXCEPTION_CTX_SIZE = 128*KB; var HDVPSS_DESC_SIZE = 2*MB; var HDVPSS_SHARED_SIZE = 2*MB; var NOTIFY_SHARED_SIZE = 2*MB; var REMOTE_DEBUG_SIZE = 1*MB; /* ranran added */ var LINUX_MEM2_SIZE = 184*MB; print ("Memory Map - 512MB DDR, 128MB Linux"); print (" 0x80000000 +-------------------+"); print (" ^ | |"); print (" | | " + (LINUX_SIZE / MB) + " MB | Linux"); print (" | | |"); print (" | +-------------------+"); print (" | | " + (SR1_SIZE / MB) + "MB | (SR1) Bitstream buffer"); print (" | | | Cached on A8. Cached on M3, although access by DMAs"); print (" | +-------------------+ "); print (" + | " + (VIDEO_M3_CODE_SIZE / MB) + " MB | Video M3 Code"); print (" 512 MB +-------------------+"); print (" | | " + (VIDEO_M3_DATA_SIZE / MB) + " MB | Video M3 Data"); print (" | +-------------------+"); print (" | | " + (DSS_M3_CODE_SIZE/ MB) + " MB | VPSS M3 Code"); print (" | +-------------------+"); print (" | | " + (DSS_M3_DATA_SIZE/ MB) + " MB | VPSS M3 Data"); print (" | +-------------------+"); print (" | | " + ( DSP_CODE_SIZE / KB) + " KB | DSP Code"); print (" | +-------------------+"); print (" v | " + (DSP_DATA_SIZE / MB) + " MB | DSP Data"); print (" 0xB0000000 +-------------------+"); print (" ^ | " + (TILER_SIZE / MB) + " MB | Tiled 8-bit + 16-bit region"); print (" | +-------------------+"); print (" | | " + (SR2_FRAME_BUFFER_SIZE / MB) + " MB | (SR2) Frame Buffer Region - "); print (" | +-------------------+"); print (" | | " + (LINUX_MEM2_SIZE / MB) + " MB | Linux mem2"); print (" | +-------------------+ "); print (" + | |"); print (" 512 MB | " + (SR0_SIZE / MB) + " MB | (SR0) Syslink MsgQ/IPC List MP - "); print (" + +-------------------+"); print (" | | " + (VIDEO_M3_EXCEPTION_CTX_SIZE / KB) + " KB | Video M3 exception context"); print (" | +-------------------+ "); print (" | | " + (VPSS_M3_EXCEPTION_CTX_SIZE / KB) + "KB | Vpss M3 exception context"); print (" | +-------------------+ "); print (" | | " + (HDVPSS_DESC_SIZE / MB) + " MB | VPSS M3 - VPDMA Descriptor"); print (" | +-------------------+"); print (" | | " + (HDVPSS_SHARED_SIZE / MB) + " MB | VPSS M3 - FBDev Shared Memory"); print (" | +-------------------+"); print (" | | " + (NOTIFY_SHARED_SIZE / MB) + " MB | Host - VPSS M3 Notify(For FBDev)"); print (" | +-------------------+"); print (" v | " + (REMOTE_DEBUG_SIZE / MB) + " MB | Remote Debug Print"); print (" 0xC0000000 +-------------------+"); /* first 128MB */ var LINUX_ADDR = DDR3_ADDR_REG0_START; var SR1_ADDR = LINUX_ADDR + LINUX_SIZE; var VIDEO_M3_CODE_ADDR = SR1_ADDR + SR1_SIZE; var VIDEO_M3_DATA_ADDR = VIDEO_M3_CODE_ADDR + VIDEO_M3_CODE_SIZE; var VIDEO_M3_BSS_ADDR = VIDEO_M3_DATA_ADDR + VIDEO_M3_DATA_SIZE; /* VIDEO_M3_BSS_ADDR_RUN is the translated address for VIDEO_M3_BSS_ADDR in the 0x20000000 region. Its assumed VIDEO_M3_BSS_ADDR lies in 0x80000000 region */ var VIDEO_M3_BSS_ADDR_RUN = VIDEO_M3_BSS_ADDR - DDR3_ADDR + 0x20000000; var DSS_M3_CODE_ADDR = VIDEO_M3_BSS_ADDR + VIDEO_M3_BSS_SIZE; var DSS_M3_DATA_ADDR = DSS_M3_CODE_ADDR + DSS_M3_CODE_SIZE; var DSS_M3_BSS_ADDR = DSS_M3_DATA_ADDR + DSS_M3_DATA_SIZE; var DSS_M3_BSS_RUN = DSS_M3_BSS_ADDR - DDR3_ADDR + 0x20000000; var DSP_CODE_ADDR = DSS_M3_BSS_ADDR + DSS_M3_BSS_SIZE; var DSP_DATA_ADDR = DSP_CODE_ADDR + DSP_CODE_SIZE; if ((DSP_DATA_ADDR + DSP_DATA_SIZE) > DDR3_ADDR_REG0_END) { throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR ", "\nRegion End: " + "0x" + java.lang.Long.toHexString(DDR3_ADDR_REG0_END) + "\nActual End: " + "0x" + java.lang.Long.toHexString(DSP_DATA_ADDR + DSP_DATA_SIZE)); } var TILER_ADDR = DDR3_ADDR_REG1_START; var SR2_FRAME_BUFFER_ADDR = TILER_ADDR + TILER_SIZE; /* ranran var SR0_ADDR = SR2_FRAME_BUFFER_ADDR + SR2_FRAME_BUFFER_SIZE; */ /* ranran */ var LINUX_MEM2_ADDR = SR2_FRAME_BUFFER_ADDR + SR2_FRAME_BUFFER_SIZE; var SR0_ADDR = LINUX_MEM2_ADDR + LINUX_MEM2_SIZE; var VIDEO_M3_EXCEPTION_CTX_ADDR = SR0_ADDR + SR0_SIZE; var VPSS_M3_EXCEPTION_CTX_ADDR = VIDEO_M3_EXCEPTION_CTX_ADDR + VIDEO_M3_EXCEPTION_CTX_SIZE; var REMOTE_DEBUG_ADDR = DDR3_ADDR_REG1_END - REMOTE_DEBUG_SIZE; var NOTIFY_SHARED_ADDR = REMOTE_DEBUG_ADDR - NOTIFY_SHARED_SIZE; var HDVPSS_DESC_ADDR = NOTIFY_SHARED_ADDR - HDVPSS_DESC_SIZE; var HDVPSS_SHARED_ADDR = HDVPSS_DESC_ADDR - HDVPSS_SHARED_SIZE; if ((VPSS_M3_EXCEPTION_CTX_ADDR + VPSS_M3_EXCEPTION_CTX_SIZE) > HDVPSS_SHARED_ADDR) { throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR ", "\nRegion End: " + "0x" + java.lang.Long.toHexString(SR0_ADDR + SR0_SIZE) + "\nActual End: " + "0x" + java.lang.Long.toHexString(HDVPSS_DESC_ADDR )); } if ((REMOTE_DEBUG_ADDR + REMOTE_DEBUG_SIZE) > DDR3_ADDR_REG1_END) { throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR ", "\nRegion End: " + "0x" + java.lang.Long.toHexString(DDR3_ADDR_REG1_END) + "\nActual End: " + "0x" + java.lang.Long.toHexString(REMOTE_DEBUG_ADDR + REMOTE_DEBUG_SIZE )); } var TOTAL_DDR_USED_SIZE_IN_MB = ((((REMOTE_DEBUG_ADDR + REMOTE_DEBUG_SIZE) - DDR3_ADDR_REG1_START)) + ((DSP_DATA_ADDR + DSP_DATA_SIZE) - DDR3_ADDR_REG0_START))/MB; var LINUX_ADDR = DDR3_ADDR_REG0_START; var SR1_ADDR = LINUX_ADDR + LINUX_SIZE; var VIDEO_M3_CODE_ADDR = SR1_ADDR + SR1_SIZE; var VIDEO_M3_DATA_ADDR = VIDEO_M3_CODE_ADDR + VIDEO_M3_CODE_SIZE; var VIDEO_M3_BSS_ADDR = VIDEO_M3_DATA_ADDR + VIDEO_M3_DATA_SIZE; print (" LINUX_ADDR 0x" +java.lang.Long.toHexString(LINUX_ADDR)); print (" SR1_ADDR 0x" +java.lang.Long.toHexString(SR1_ADDR)); print (" VIDEO_M3_CODE_ADDR 0x" +java.lang.Long.toHexString(VIDEO_M3_CODE_ADDR)); print (" VIDEO_M3_DATA_ADDR 0x" +java.lang.Long.toHexString(VIDEO_M3_DATA_ADDR)); print (" VIDEO_M3_BSS_ADDR 0x" +java.lang.Long.toHexString(VIDEO_M3_BSS_ADDR)); print (" DSS_M3_CODE_ADDR 0x" +java.lang.Long.toHexString(DSS_M3_CODE_ADDR)); print (" TILER_ADDR 0x" +java.lang.Long.toHexString(TILER_ADDR)); print (" SR2_FRAME_BUFFER_ADDR 0x" +java.lang.Long.toHexString(SR2_FRAME_BUFFER_ADDR)); print (" LINUX_MEM2_ADDR 0x" +java.lang.Long.toHexString(LINUX_MEM2_ADDR)); print (" SR0_ADDR 0x" +java.lang.Long.toHexString(SR0_ADDR)); print (" HDVPSS_DESC_ADDR 0x" +java.lang.Long.toHexString(HDVPSS_DESC_ADDR)); print (" NOTIFY_SHARED_ADDR 0x" +java.lang.Long.toHexString(NOTIFY_SHARED_ADDR)); print (" REMOTE_DEBUG_ADDR 0x" +java.lang.Long.toHexString(REMOTE_DEBUG_ADDR)); print(" ### "); print(" ### Total DDR usage in MB = " + TOTAL_DDR_USED_SIZE_IN_MB + " MB ###"); print(" ### "); Build.platformTable["ti.platforms.evmTI814X:core1"] = { externalMemoryMap: [ ["DDR3_RAM", { comment: "DDR3_RAM", name: "DDR3_RAM", base: DDR3_ADDR, len: DDR3_SIZE }], ["OCMC0_RAM", { comment: "OCMC0_RAM", name: "OCMC0_RAM", base: OCMC0_ADDR, len: OCMC_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC_SIZE }], ["M3_L2_RAM", { comment: "M3_L2_RAM", name: "M3_L2_RAM", base: M3_L2_RAM, len: M3_L2_RAM_SIZE }], ["OCMC0_RAM_MAPPED", { comment: "OCMC0_RAM", name: "OCMC0_RAM_MAPPED", base: OCMC0_RUN_ADDR, len: OCMC_SIZE }], ["CACHE_WB_DDR_LOGICAL_ADDRESS", { comment: "CACHE_WB_DDR_LOGICAL_ADDRESS", name: "CACHE_WB_DDR_LOGICAL_ADDRESS", base: 0x20000000, len: 0x20000000, }], ], customMemoryMap: [ ["LINUX_MEM", { comment : "LINUX_MEM", name : "LINUX_MEM", base : LINUX_ADDR, len : LINUX_SIZE }], ["SR1", { comment : "SR1", name : "SR1", base : SR1_ADDR, len : SR1_SIZE }], ["VIDEO_M3_CODE_MEM", { comment : "VIDEO_M3_CODE_MEM", name : "VIDEO_M3_CODE_MEM", base : VIDEO_M3_CODE_ADDR, len : VIDEO_M3_CODE_SIZE }], ["VIDEO_M3_DATA_MEM", { comment : "VIDEO_M3_DATA_MEM", name : "VIDEO_M3_DATA_MEM", base : VIDEO_M3_DATA_ADDR, len : VIDEO_M3_DATA_SIZE }], ["VIDEO_M3_BSS_ADDR", { comment : "VIDEO_M3_BSS_ADDR", name : "VIDEO_M3_BSS_ADDR", base : VIDEO_M3_BSS_ADDR, len : VIDEO_M3_BSS_SIZE }], ["VIDEO_M3_BSS_ADDR_RUN", { comment : "VIDEO_M3_BSS_ADDR_RUN", name : "VIDEO_M3_BSS_ADDR_RUN", base : VIDEO_M3_BSS_ADDR_RUN, len : VIDEO_M3_BSS_SIZE }], ["DSS_M3_CODE_MEM", { comment : "DSS_M3_CODE_MEM", name : "DSS_M3_CODE_MEM", base : DSS_M3_CODE_ADDR, len : DSS_M3_CODE_SIZE }], ["DDR3_M3", { comment : "DDR3_M3", name : "DDR3_M3", base : DSS_M3_DATA_ADDR, len : DSS_M3_DATA_SIZE }], ["DSS_M3_BSS_ADDR", { comment : "DSS_M3_BSS_ADDR", name : "DSS_M3_BSS_ADDR", base : DSS_M3_BSS_ADDR, len : DSS_M3_BSS_SIZE }], ["DSS_M3_BSS_ADDR_RUN", { comment : "DSS_M3_BSS_ADDR_RUN", name : "DSS_M3_BSS_ADDR_RUN", base : DSS_M3_BSS_RUN, len : DSS_M3_BSS_SIZE }], ["TILER_MEM", { comment : "TILER_MEM", name : "TILER_MEM", base : TILER_ADDR, len : TILER_SIZE }], ["SR2_FRAME_BUFFER_MEM", { comment : "SR2_FRAME_BUFFER_MEM", name : "SR2_FRAME_BUFFER_MEM", base : SR2_FRAME_BUFFER_ADDR, len : SR2_FRAME_BUFFER_SIZE }], ["SR0", { comment : "SR0", name : "SR0", base : SR0_ADDR, len : SR0_SIZE }], ["VIDEO_M3_EXCEPTION_CTX", { comment : "VIDEO_M3_EXCEPTION_CTX", name : "VIDEO_M3_EXCEPTION_CTX", base : VIDEO_M3_EXCEPTION_CTX_ADDR, len : VIDEO_M3_EXCEPTION_CTX_SIZE }], ["VPSS_M3_EXCEPTION_CTX", { comment : "VPSS_M3_EXCEPTION_CTX", name : "VPSS_M3_EXCEPTION_CTX", base : VPSS_M3_EXCEPTION_CTX_ADDR, len : VPSS_M3_EXCEPTION_CTX_SIZE }], ["HDVPSS_DESC_MEM", { comment : "HDVPSS_DESC_MEM", name : "HDVPSS_DESC_MEM", base : HDVPSS_DESC_ADDR, len : HDVPSS_DESC_SIZE }], ["HDVPSS_SHARED_MEM", { comment : "HDVPSS_SHARED_MEM", name : "HDVPSS_SHARED_MEM", base : HDVPSS_SHARED_ADDR, len : HDVPSS_SHARED_SIZE }], ["HOST_VPSS_NOTIFYMEM", { comment : "HOST_VPSS_NOTIFYMEM", name : "HOST_VPSS_NOTIFYMEM", base : NOTIFY_SHARED_ADDR, len : NOTIFY_SHARED_SIZE }], ["REMOTE_DEBUG_MEM", { comment : "REMOTE_DEBUG_MEM", name : "REMOTE_DEBUG_MEM", base : REMOTE_DEBUG_ADDR, len : REMOTE_DEBUG_SIZE }], ["L2_ROM", { comment: "L2_ROM", name: "L2_ROM", base: 0x00000000, len: 0x00004000 }], ["OCMC0_VIDEO_M3_RAM", { comment: "OCMC0_VIDEO_M3_RAM", name: "OCMC0_VIDEO_M3_RAM", base: OCMC0_VIDEO_M3_ADDR, len: OCMC0_VIDEO_M3_SIZE }], ["OCMC0_VPSS_M3_RAM", { comment: "OCMC0_VPSS_M3_RAM", name: "OCMC0_VPSS_M3_RAM", base: OCMC0_VPSS_M3_ADDR, len: OCMC0_VPSS_M3_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC_SIZE }], ["M3_L2_RAM", { comment: "M3_L2_RAM", name: "M3_L2_RAM", base: M3_L2_RAM, len: M3_L2_RAM_SIZE }], ["M3_L2_RAM_MAPPED", { comment: "M3_L2_RAM", name: "M3_L2_RAM_MAPPED", base: M3_L2_RAM_MAPPED, len: M3_L2_RAM_SIZE }], ["OCMC0_VIDEO_M3_RAM_MAPPED", { comment: "OCMC0_VIDEO_M3_RAM_MAPPED", name: "OCMC0_VIDEO_M3_RAM_MAPPED", base: OCMC0_VIDEO_M3_RUN, len: OCMC0_VIDEO_M3_SIZE }], ["OCMC0_VPSS_M3_RAM_MAPPED", { comment: "OCMC0_VPSS_M3_RAM_MAPPED", name: "OCMC0_VPSS_M3_RAM_MAPPED", base: OCMC0_VPSS_M3_RUN, len: OCMC0_VPSS_M3_SIZE }], /*ranran*/ ["LINUX_MEM2", { comment: "LINUX_MEM2", name: "LINUX_MEM2", base: LINUX_MEM2_ADDR, len: LINUX_MEM2_SIZE }], ] }; Build.platformTable["ti.platforms.evmTI814X:core0"] = { externalMemoryMap: [ ["DDR3_RAM", { comment: "DDR3_RAM", name: "DDR3_RAM", base: DDR3_ADDR, len: DDR3_SIZE }], ["OCMC0_RAM", { comment: "OCMC0_RAM", name: "OCMC0_RAM", base: OCMC0_ADDR, len: OCMC_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC_SIZE }], ["M3_L2_RAM", { comment: "M3_L2_RAM", name: "M3_L2_RAM", base: M3_L2_RAM, len: M3_L2_RAM_SIZE }], ["OCMC0_RAM_MAPPED", { comment: "OCMC0_RAM", name: "OCMC0_RAM_MAPPED", base: OCMC0_RUN_ADDR, len: OCMC_SIZE }], ["CACHE_WB_DDR_LOGICAL_ADDRESS", { comment: "CACHE_WB_DDR_LOGICAL_ADDRESS", name: "CACHE_WB_DDR_LOGICAL_ADDRESS", base: 0x20000000, len: 0x20000000, }], ], customMemoryMap: [ ["LINUX_MEM", { comment : "LINUX_MEM", name : "LINUX_MEM", base : LINUX_ADDR, len : LINUX_SIZE }], ["SR1", { comment : "SR1", name : "SR1", base : SR1_ADDR, len : SR1_SIZE }], ["VIDEO_M3_CODE_MEM", { comment : "VIDEO_M3_CODE_MEM", name : "VIDEO_M3_CODE_MEM", base : VIDEO_M3_CODE_ADDR, len : VIDEO_M3_CODE_SIZE }], ["DDR3_M3", { comment : "DDR3_M3", name : "DDR3_M3", base : VIDEO_M3_DATA_ADDR, len : VIDEO_M3_DATA_SIZE }], ["VIDEO_M3_BSS_ADDR", { comment : "VIDEO_M3_BSS_ADDR", name : "VIDEO_M3_BSS_ADDR", base : VIDEO_M3_BSS_ADDR, len : VIDEO_M3_BSS_SIZE }], ["VIDEO_M3_BSS_ADDR_RUN", { comment : "VIDEO_M3_BSS_ADDR_RUN", name : "VIDEO_M3_BSS_ADDR_RUN", base : VIDEO_M3_BSS_ADDR_RUN, len : VIDEO_M3_BSS_SIZE }], ["DSS_M3_CODE_MEM", { comment : "DSS_M3_CODE_MEM", name : "DSS_M3_CODE_MEM", base : DSS_M3_CODE_ADDR, len : DSS_M3_CODE_SIZE }], ["DSS_M3_DATA_MEM", { comment : "DSS_M3_DATA_MEM", name : "DSS_M3_DATA_MEM", base : DSS_M3_DATA_ADDR, len : DSS_M3_DATA_SIZE }], ["DSS_M3_BSS_ADDR", { comment : "DSS_M3_BSS_ADDR", name : "DSS_M3_BSS_ADDR", base : DSS_M3_BSS_ADDR, len : DSS_M3_BSS_SIZE }], ["DSS_M3_BSS_ADDR_RUN", { comment : "DSS_M3_BSS_ADDR_RUN", name : "DSS_M3_BSS_ADDR_RUN", base : DSS_M3_BSS_RUN, len : DSS_M3_BSS_SIZE }], ["TILER_MEM", { comment : "TILER_MEM", name : "TILER_MEM", base : TILER_ADDR, len : TILER_SIZE }], ["SR2_FRAME_BUFFER_MEM", { comment : "SR2_FRAME_BUFFER_MEM", name : "SR2_FRAME_BUFFER_MEM", base : SR2_FRAME_BUFFER_ADDR, len : SR2_FRAME_BUFFER_SIZE }], ["SR0", { comment : "SR0", name : "SR0", base : SR0_ADDR, len : SR0_SIZE }], ["VIDEO_M3_EXCEPTION_CTX", { comment : "VIDEO_M3_EXCEPTION_CTX", name : "VIDEO_M3_EXCEPTION_CTX", base : VIDEO_M3_EXCEPTION_CTX_ADDR, len : VIDEO_M3_EXCEPTION_CTX_SIZE }], ["VPSS_M3_EXCEPTION_CTX", { comment : "VPSS_M3_EXCEPTION_CTX", name : "VPSS_M3_EXCEPTION_CTX", base : VPSS_M3_EXCEPTION_CTX_ADDR, len : VPSS_M3_EXCEPTION_CTX_SIZE }], ["HDVPSS_DESC_MEM", { comment : "HDVPSS_DESC_MEM", name : "HDVPSS_DESC_MEM", base : HDVPSS_DESC_ADDR, len : HDVPSS_DESC_SIZE }], ["HDVPSS_SHARED_MEM", { comment : "HDVPSS_SHARED_MEM", name : "HDVPSS_SHARED_MEM", base : HDVPSS_SHARED_ADDR, len : HDVPSS_SHARED_SIZE }], ["HOST_VPSS_NOTIFYMEM", { comment : "HOST_VPSS_NOTIFYMEM", name : "HOST_VPSS_NOTIFYMEM", base : NOTIFY_SHARED_ADDR, len : NOTIFY_SHARED_SIZE }], ["REMOTE_DEBUG_MEM", { comment : "REMOTE_DEBUG_MEM", name : "REMOTE_DEBUG_MEM", base : REMOTE_DEBUG_ADDR, len : REMOTE_DEBUG_SIZE }], ["L2_ROM", { comment: "L2_ROM", name: "L2_ROM", base: 0x00000000, len: 0x00004000 }], ["OCMC0_VIDEO_M3_RAM", { comment: "OCMC0_VIDEO_M3_RAM", name: "OCMC0_VIDEO_M3_RAM", base: OCMC0_VIDEO_M3_ADDR, len: OCMC0_VIDEO_M3_SIZE }], ["OCMC0_VPSS_M3_RAM", { comment: "OCMC0_VPSS_M3_RAM", name: "OCMC0_VPSS_M3_RAM", base: OCMC0_VPSS_M3_ADDR, len: OCMC0_VPSS_M3_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC_SIZE }], ["M3_L2_RAM", { comment: "M3_L2_RAM", name: "M3_L2_RAM", base: M3_L2_RAM, len: M3_L2_RAM_SIZE }], ["M3_L2_RAM_MAPPED", { comment: "M3_L2_RAM", name: "M3_L2_RAM_MAPPED", base: M3_L2_RAM_MAPPED, len: M3_L2_RAM_SIZE }], ["OCMC0_VIDEO_M3_RAM_MAPPED", { comment: "OCMC0_VIDEO_M3_RAM_MAPPED", name: "OCMC0_VIDEO_M3_RAM_MAPPED", base: OCMC0_VIDEO_M3_RUN, len: OCMC0_VIDEO_M3_SIZE }], ["OCMC0_VPSS_M3_RAM_MAPPED", { comment: "OCMC0_VPSS_M3_RAM_MAPPED", name: "OCMC0_VPSS_M3_RAM_MAPPED", base: OCMC0_VPSS_M3_RUN, len: OCMC0_VPSS_M3_SIZE }], ] }; Build.platformTable["ti.platforms.evmTI814X:plat"] = { externalMemoryMap: [ ["DDR3_RAM", { comment: "DDR3_RAM", name: "DDR3_RAM", base: DDR3_ADDR, len: DDR3_SIZE }], ["OCMC0_RAM", { comment: "OCMC0_RAM", name: "OCMC0_RAM", base: OCMC0_ADDR, len: OCMC_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC_SIZE }], ], customMemoryMap: [ ["LINUX_MEM", { comment : "LINUX_MEM", name : "LINUX_MEM", base : LINUX_ADDR, len : LINUX_SIZE }], ["SR1", { comment : "SR1", name : "SR1", base : SR1_ADDR, len : SR1_SIZE }], ["VIDEO_M3_CODE_MEM", { comment : "VIDEO_M3_CODE_MEM", name : "VIDEO_M3_CODE_MEM", base : VIDEO_M3_CODE_ADDR, len : VIDEO_M3_CODE_SIZE }], ["VIDEO_M3_DATA_MEM", { comment : "VIDEO_M3_DATA_MEM", name : "VIDEO_M3_DATA_MEM", base : VIDEO_M3_DATA_ADDR, len : VIDEO_M3_DATA_SIZE }], ["DSS_M3_CODE_MEM", { comment : "DSS_M3_CODE_MEM", name : "DSS_M3_CODE_MEM", base : DSS_M3_CODE_ADDR, len : DSS_M3_CODE_SIZE }], ["DSS_M3_DATA_MEM", { comment : "DSS_M3_DATA_MEM", name : "DSS_M3_DATA_MEM", base : DSS_M3_DATA_ADDR, len : DSS_M3_DATA_SIZE }], ["DSP_CODE_MEM", { comment : "DSP_CODE_MEM", name : "DSP_CODE_MEM", base : DSP_CODE_ADDR, len : DSP_CODE_SIZE }], ["DSP_DATA_MEM", { comment : "DDR3_DSP", name : "DDR3_DSP", base : DSP_DATA_ADDR, len : DSP_DATA_SIZE }], ["TILER_MEM", { comment : "TILER_MEM", name : "TILER_MEM", base : TILER_ADDR, len : TILER_SIZE }], ["SR2_FRAME_BUFFER_MEM", { comment : "SR2_FRAME_BUFFER_MEM", name : "SR2_FRAME_BUFFER_MEM", base : SR2_FRAME_BUFFER_ADDR, len : SR2_FRAME_BUFFER_SIZE }], ["SR0", { comment : "SR0", name : "SR0", base : SR0_ADDR, len : SR0_SIZE }], ["VIDEO_M3_EXCEPTION_CTX", { comment : "VIDEO_M3_EXCEPTION_CTX", name : "VIDEO_M3_EXCEPTION_CTX", base : VIDEO_M3_EXCEPTION_CTX_ADDR, len : VIDEO_M3_EXCEPTION_CTX_SIZE }], ["VPSS_M3_EXCEPTION_CTX", { comment : "VPSS_M3_EXCEPTION_CTX", name : "VPSS_M3_EXCEPTION_CTX", base : VPSS_M3_EXCEPTION_CTX_ADDR, len : VPSS_M3_EXCEPTION_CTX_SIZE }], ["HDVPSS_DESC_MEM", { comment : "HDVPSS_DESC_MEM", name : "HDVPSS_DESC_MEM", base : HDVPSS_DESC_ADDR, len : HDVPSS_DESC_SIZE }], ["HDVPSS_SHARED_MEM", { comment : "HDVPSS_SHARED_MEM", name : "HDVPSS_SHARED_MEM", base : HDVPSS_SHARED_ADDR, len : HDVPSS_SHARED_SIZE }], ["HOST_VPSS_NOTIFYMEM", { comment : "HOST_VPSS_NOTIFYMEM", name : "HOST_VPSS_NOTIFYMEM", base : NOTIFY_SHARED_ADDR, len : NOTIFY_SHARED_SIZE }], ["REMOTE_DEBUG_MEM", { comment : "REMOTE_DEBUG_MEM", name : "REMOTE_DEBUG_MEM", base : REMOTE_DEBUG_ADDR, len : REMOTE_DEBUG_SIZE }], ["OCMC0_RAM", { comment: "OCMC0_RAM", name: "OCMC0_RAM", base: OCMC0_ADDR, len: OCMC_SIZE }], ["OCMC1_RAM", { comment: "OCMC1_RAM", name: "OCMC1_RAM", base: OCMC1_ADDR, len: OCMC_SIZE }], ["DSP_L2_RAM", { comment: "DSP_L2_RAM", name: "DSP_L2_RAM", base: 0x10800000, len: 0x00020000 }], ], l1PMode: "32k", l1DMode: "32k", l2Mode: "128k" }; var addrFileGenerated = false; if (addrFileGenerated == false) { xdc.loadCapsule("genaddrinfo.xs").GenAddrFile(); addrFileGenerated = true; }