// SPDX-License-Identifier: GPL-2.0+
/*
 * board.c
 *
 * Board functions for TI AM43XX based boards
 *
 * Copyright (C) 2013, Texas Instruments, Incorporated - http://www.ti.com/
 */

#include <common.h>
#include <eeprom.h>
#include <asm/global_data.h>
#include <dm/uclass.h>
#include <env.h>
#include <fdt_support.h>
#include <i2c.h>
#include <init.h>
#include <net.h>
#include <linux/errno.h>
#include <spl.h>
#include <usb.h>
#include <asm/arch/clock.h>
#include <asm/arch/sys_proto.h>
#include <asm/arch/mux.h>
#include <asm/arch/ddr_defs.h>
#include <asm/arch/gpio.h>
#include <asm/emif.h>
#include <asm/omap_common.h>
//#include "../common/board_detect.h"
#include "board.h"
#include <power/pmic.h>
#include <power/tps65218.h>
#include <power/tps62362.h>
#include <linux/usb/gadget.h>
#include <dwc3-uboot.h>
#include <dwc3-omap-uboot.h>
#include <ti-usb-phy-uboot.h>

DECLARE_GLOBAL_DATA_PTR;

static struct ctrl_dev *cdev = (struct ctrl_dev *)CTRL_DEVICE_BASE;

/*
 * Read header information from EEPROM into global structure.
 */

#if !CONFIG_IS_ENABLED(SKIP_LOWLEVEL_INIT)

const struct dpll_params dpll_mpu[NUM_CRYSTAL_FREQ][NUM_OPPS] = {
	{	/* 19.2 MHz */
		{125, 3, 2, -1, -1, -1, -1},	/* OPP 50 */
		{-1, -1, -1, -1, -1, -1, -1},	/* OPP RESERVED	*/
		{125, 3, 1, -1, -1, -1, -1},	/* OPP 100 */
		{150, 3, 1, -1, -1, -1, -1},	/* OPP 120 */
		{125, 2, 1, -1, -1, -1, -1},	/* OPP TB */
		{625, 11, 1, -1, -1, -1, -1}	/* OPP NT */
	},
	{	/* 24 MHz */
		{300, 23, 1, -1, -1, -1, -1},	/* OPP 50 */
		{-1, -1, -1, -1, -1, -1, -1},	/* OPP RESERVED	*/
		{600, 23, 1, -1, -1, -1, -1},	/* OPP 100 */
		{720, 23, 1, -1, -1, -1, -1},	/* OPP 120 */
		{800, 23, 1, -1, -1, -1, -1},	/* OPP TB */
		{1000, 23, 1, -1, -1, -1, -1}	/* OPP NT */
	},
	{	/* 25 MHz */
		{300, 24, 1, -1, -1, -1, -1},	/* OPP 50 */
		{-1, -1, -1, -1, -1, -1, -1},	/* OPP RESERVED	*/
		{600, 24, 1, -1, -1, -1, -1},	/* OPP 100 */
		{720, 24, 1, -1, -1, -1, -1},	/* OPP 120 */
		{800, 24, 1, -1, -1, -1, -1},	/* OPP TB */
		{1000, 24, 1, -1, -1, -1, -1}	/* OPP NT */
	},
	{	/* 26 MHz */
		{300, 25, 1, -1, -1, -1, -1},	/* OPP 50 */
		{-1, -1, -1, -1, -1, -1, -1},	/* OPP RESERVED	*/
		{600, 25, 1, -1, -1, -1, -1},	/* OPP 100 */
		{720, 25, 1, -1, -1, -1, -1},	/* OPP 120 */
		{800, 25, 1, -1, -1, -1, -1},	/* OPP TB */
		{1000, 25, 1, -1, -1, -1, -1}	/* OPP NT */
	},
};

const struct dpll_params dpll_core[NUM_CRYSTAL_FREQ] = {
		{625, 11, -1, -1, 10, 8, 4},	/* 19.2 MHz */
		{1000, 23, -1, -1, 10, 8, 4},	/* 24 MHz */
		{1000, 24, -1, -1, 10, 8, 4},	/* 25 MHz */
		{1000, 25, -1, -1, 10, 8, 4}	/* 26 MHz */
};

const struct dpll_params dpll_per[NUM_CRYSTAL_FREQ] = {
		{400, 7, 5, -1, -1, -1, -1},	/* 19.2 MHz */
		{400, 9, 5, -1, -1, -1, -1},	/* 24 MHz */
		{384, 9, 5, -1, -1, -1, -1},	/* 25 MHz */
		{480, 12, 5, -1, -1, -1, -1}	/* 26 MHz */
};

const struct dpll_params epos_evm_dpll_ddr[NUM_CRYSTAL_FREQ] = {
		{665, 47, 1, -1, 4, -1, -1}, /*19.2*/
		{133, 11, 1, -1, 4, -1, -1}, /* 24 MHz */
		{266, 24, 1, -1, 4, -1, -1}, /* 25 MHz */
		{133, 12, 1, -1, 4, -1, -1}  /* 26 MHz */
};

const struct dpll_params gp_evm_dpll_ddr = {
		50, 2, 1, -1, 2, -1, -1};

static const struct dpll_params idk_dpll_ddr = {
	400, 23, 1, -1, 2, -1, -1
};

static const u32 ext_phy_ctrl_const_base_lpddr2[] = {
	0x00500050,
	0x00350035,
	0x00350035,
	0x00350035,
	0x00350035,
	0x00350035,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x40001000,
	0x08102040
};

const struct ctrl_ioregs ioregs_lpddr2 = {
	.cm0ioctl		= LPDDR2_ADDRCTRL_IOCTRL_VALUE,
	.cm1ioctl		= LPDDR2_ADDRCTRL_WD0_IOCTRL_VALUE,
	.cm2ioctl		= LPDDR2_ADDRCTRL_WD1_IOCTRL_VALUE,
	.dt0ioctl		= LPDDR2_DATA0_IOCTRL_VALUE,
	.dt1ioctl		= LPDDR2_DATA0_IOCTRL_VALUE,
	.dt2ioctrl		= LPDDR2_DATA0_IOCTRL_VALUE,
	.dt3ioctrl		= LPDDR2_DATA0_IOCTRL_VALUE,
	.emif_sdram_config_ext	= 0x1,
};

const struct emif_regs emif_regs_lpddr2 = {
	.sdram_config			= 0x808012BA,
	.ref_ctrl			= 0x0000040D,
	.sdram_tim1			= 0xEA86B411,
	.sdram_tim2			= 0x103A094A,
	.sdram_tim3			= 0x0F6BA37F,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x50074BE4,
	.temp_alert_config		= 0x0,
	.emif_rd_wr_lvl_rmp_win		= 0x0,
	.emif_rd_wr_lvl_rmp_ctl		= 0x0,
	.emif_rd_wr_lvl_ctl		= 0x0,
	.emif_ddr_phy_ctlr_1		= 0x0E284006,
	.emif_rd_wr_exec_thresh		= 0x80000405,
	.emif_ddr_ext_phy_ctrl_1	= 0x04010040,
	.emif_ddr_ext_phy_ctrl_2	= 0x00500050,
	.emif_ddr_ext_phy_ctrl_3	= 0x00500050,
	.emif_ddr_ext_phy_ctrl_4	= 0x00500050,
	.emif_ddr_ext_phy_ctrl_5	= 0x00500050,
	.emif_prio_class_serv_map	= 0x80000001,
	.emif_connect_id_serv_1_map	= 0x80000094,
	.emif_connect_id_serv_2_map	= 0x00000000,
	.emif_cos_config			= 0x000FFFFF
};

const struct ctrl_ioregs ioregs_ddr3 = {
	.cm0ioctl		= DDR3_ADDRCTRL_IOCTRL_VALUE,
	.cm1ioctl		= DDR3_ADDRCTRL_WD0_IOCTRL_VALUE,
	.cm2ioctl		= DDR3_ADDRCTRL_WD1_IOCTRL_VALUE,
	.dt0ioctl		= DDR3_DATA0_IOCTRL_VALUE,
	.dt1ioctl		= DDR3_DATA0_IOCTRL_VALUE,
	.dt2ioctrl		= DDR3_DATA0_IOCTRL_VALUE,
	.dt3ioctrl		= DDR3_DATA0_IOCTRL_VALUE,
	.emif_sdram_config_ext	= 0xc163,
};

const struct emif_regs ddr3_emif_regs_400Mhz = {
	.sdram_config			= 0x638413B2,
	.ref_ctrl			= 0x00000C30,
	.sdram_tim1			= 0xEAAAD4DB,
	.sdram_tim2			= 0x266B7FDA,
	.sdram_tim3			= 0x107F8678,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x50074BE4,
	.temp_alert_config		= 0x0,
	.emif_ddr_phy_ctlr_1		= 0x0E004008,
	.emif_ddr_ext_phy_ctrl_1	= 0x08020080,
	.emif_ddr_ext_phy_ctrl_2	= 0x00400040,
	.emif_ddr_ext_phy_ctrl_3	= 0x00400040,
	.emif_ddr_ext_phy_ctrl_4	= 0x00400040,
	.emif_ddr_ext_phy_ctrl_5	= 0x00400040,
	.emif_rd_wr_lvl_rmp_win		= 0x0,
	.emif_rd_wr_lvl_rmp_ctl		= 0x0,
	.emif_rd_wr_lvl_ctl		= 0x0,
	.emif_rd_wr_exec_thresh		= 0x80000405,
	.emif_prio_class_serv_map	= 0x80000001,
	.emif_connect_id_serv_1_map	= 0x80000094,
	.emif_connect_id_serv_2_map	= 0x00000000,
	.emif_cos_config		= 0x000FFFFF
};

/* EMIF DDR3 Configurations are different for beta AM43X GP EVMs */
const struct emif_regs ddr3_emif_regs_400Mhz_beta = {
	.sdram_config			= 0x638413B2,
	.ref_ctrl			= 0x00000C30,
	.sdram_tim1			= 0xEAAAD4DB,
	.sdram_tim2			= 0x266B7FDA,
	.sdram_tim3			= 0x107F8678,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x50074BE4,
	.temp_alert_config		= 0x0,
	.emif_ddr_phy_ctlr_1		= 0x0E004008,
	.emif_ddr_ext_phy_ctrl_1	= 0x08020080,
	.emif_ddr_ext_phy_ctrl_2	= 0x00000065,
	.emif_ddr_ext_phy_ctrl_3	= 0x00000091,
	.emif_ddr_ext_phy_ctrl_4	= 0x000000B5,
	.emif_ddr_ext_phy_ctrl_5	= 0x000000E5,
	.emif_rd_wr_exec_thresh		= 0x80000405,
	.emif_prio_class_serv_map	= 0x80000001,
	.emif_connect_id_serv_1_map	= 0x80000094,
	.emif_connect_id_serv_2_map	= 0x00000000,
	.emif_cos_config		= 0x000FFFFF
};

/* EMIF DDR3 Configurations are different for production AM43X GP EVMs */
const struct emif_regs ddr3_emif_regs_400Mhz_production = {
	.sdram_config			= 0x638413B2,
	.ref_ctrl			= 0x00000C30,
	.sdram_tim1			= 0xEAAAD4DB,
	.sdram_tim2			= 0x266B7FDA,
	.sdram_tim3			= 0x107F8678,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x50074BE4,
	.temp_alert_config		= 0x0,
	.emif_ddr_phy_ctlr_1		= 0x00048008,
	.emif_ddr_ext_phy_ctrl_1	= 0x08020080,
	.emif_ddr_ext_phy_ctrl_2	= 0x00000066,
	.emif_ddr_ext_phy_ctrl_3	= 0x00000091,
	.emif_ddr_ext_phy_ctrl_4	= 0x000000B9,
	.emif_ddr_ext_phy_ctrl_5	= 0x000000E6,
	.emif_rd_wr_exec_thresh		= 0x80000405,
	.emif_prio_class_serv_map	= 0x80000001,
	.emif_connect_id_serv_1_map	= 0x80000094,
	.emif_connect_id_serv_2_map	= 0x00000000,
	.emif_cos_config		= 0x000FFFFF
};

static const struct emif_regs ddr3_sk_emif_regs_400Mhz = {
	.sdram_config			= 0x638413b2,
	.sdram_config2			= 0x00000000,
	.ref_ctrl			= 0x00000c30,
	.sdram_tim1			= 0xeaaad4db,
	.sdram_tim2			= 0x266b7fda,
	.sdram_tim3			= 0x107f8678,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x50074be4,
	.temp_alert_config		= 0x0,
	.emif_ddr_phy_ctlr_1		= 0x0e084008,
	.emif_ddr_ext_phy_ctrl_1	= 0x08020080,
	.emif_ddr_ext_phy_ctrl_2	= 0x89,
	.emif_ddr_ext_phy_ctrl_3	= 0x90,
	.emif_ddr_ext_phy_ctrl_4	= 0x8e,
	.emif_ddr_ext_phy_ctrl_5	= 0x8d,
	.emif_rd_wr_lvl_rmp_win		= 0x0,
	.emif_rd_wr_lvl_rmp_ctl		= 0x00000000,
	.emif_rd_wr_lvl_ctl		= 0x00000000,
	.emif_rd_wr_exec_thresh		= 0x80000000,
	.emif_prio_class_serv_map	= 0x80000001,
	.emif_connect_id_serv_1_map	= 0x80000094,
	.emif_connect_id_serv_2_map	= 0x00000000,
	.emif_cos_config		= 0x000FFFFF
};

static const struct emif_regs ddr3_idk_emif_regs_400Mhz = {
	.sdram_config			= 0x61a11b32,
	.sdram_config2			= 0x00000000,
	.ref_ctrl			= 0x00000c30,
	.sdram_tim1			= 0xeaaad4db,
	.sdram_tim2			= 0x266b7fda,
	.sdram_tim3			= 0x107f8678,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x50074be4,
	.temp_alert_config		= 0x00000000,
	.emif_ddr_phy_ctlr_1		= 0x00008009,
	.emif_ddr_ext_phy_ctrl_1	= 0x08020080,
	.emif_ddr_ext_phy_ctrl_2	= 0x00000040,
	.emif_ddr_ext_phy_ctrl_3	= 0x0000003e,
	.emif_ddr_ext_phy_ctrl_4	= 0x00000051,
	.emif_ddr_ext_phy_ctrl_5	= 0x00000051,
	.emif_rd_wr_lvl_rmp_win		= 0x00000000,
	.emif_rd_wr_lvl_rmp_ctl		= 0x00000000,
	.emif_rd_wr_lvl_ctl		= 0x00000000,
	.emif_rd_wr_exec_thresh		= 0x00000405,
	.emif_prio_class_serv_map	= 0x00000000,
	.emif_connect_id_serv_1_map	= 0x00000000,
	.emif_connect_id_serv_2_map	= 0x00000000,
	.emif_cos_config		= 0x00ffffff
};

void emif_get_ext_phy_ctrl_const_regs(const u32 **regs, u32 *size)
{
	if (board_is_eposevm()) {
		*regs = ext_phy_ctrl_const_base_lpddr2;
		*size = ARRAY_SIZE(ext_phy_ctrl_const_base_lpddr2);
	}

	return;
}

const struct dpll_params *get_dpll_ddr_params(void)
{
	int ind = get_sys_clk_index();

	if (board_is_eposevm())
		return &epos_evm_dpll_ddr[ind];
	else if (board_is_evm() || board_is_sk())
		return &gp_evm_dpll_ddr;
	else if (board_is_idk())
		return &idk_dpll_ddr;

	printf(" Board '%s' not supported\n", board_ti_get_name());
	return NULL;
}


/*
 * get_opp_offset:
 * Returns the index for safest OPP of the device to boot.
 * max_off:	Index of the MAX OPP in DEV ATTRIBUTE register.
 * min_off:	Index of the MIN OPP in DEV ATTRIBUTE register.
 * This data is read from dev_attribute register which is e-fused.
 * A'1' in bit indicates OPP disabled and not available, a '0' indicates
 * OPP available. Lowest OPP starts with min_off. So returning the
 * bit with rightmost '0'.
 */
static int get_opp_offset(int max_off, int min_off)
{
	struct ctrl_stat *ctrl = (struct ctrl_stat *)CTRL_BASE;
	int opp, offset, i;

	/* Bits 0:11 are defined to be the MPU_MAX_FREQ */
	opp = readl(&ctrl->dev_attr) & ~0xFFFFF000;

	for (i = max_off; i >= min_off; i--) {
		offset = opp & (1 << i);
		if (!offset)
			return i;
	}

	return min_off;
}

const struct dpll_params *get_dpll_mpu_params(void)
{
	int opp = get_opp_offset(DEV_ATTR_MAX_OFFSET, DEV_ATTR_MIN_OFFSET);
	u32 ind = get_sys_clk_index();

	return &dpll_mpu[ind][opp];
}

const struct dpll_params *get_dpll_core_params(void)
{
	int ind = get_sys_clk_index();

	return &dpll_core[ind];
}

const struct dpll_params *get_dpll_per_params(void)
{
	int ind = get_sys_clk_index();

	return &dpll_per[ind];
}

void scale_vcores_generic(u32 m)
{
	int mpu_vdd, ddr_volt;

	if (power_tps65218_init(0))
		return;

	switch (m) {
	case 1000:
		mpu_vdd = TPS65218_DCDC_VOLT_SEL_1330MV;
		break;
	case 800:
		mpu_vdd = TPS65218_DCDC_VOLT_SEL_1260MV;
		break;
	case 720:
		mpu_vdd = TPS65218_DCDC_VOLT_SEL_1200MV;
		break;
	case 600:
		mpu_vdd = TPS65218_DCDC_VOLT_SEL_1100MV;
		break;
	case 300:
		mpu_vdd = TPS65218_DCDC_VOLT_SEL_0950MV;
		break;
	default:
		puts("Unknown MPU clock, not scaling\n");
		return;
	}

	/* Set DCDC1 (CORE) voltage to 1.1V */
	if (tps65218_voltage_update(TPS65218_DCDC1,
				    TPS65218_DCDC_VOLT_SEL_1100MV)) {
		printf("%s failure\n", __func__);
		return;
	}

	/* Set DCDC2 (MPU) voltage */
	if (tps65218_voltage_update(TPS65218_DCDC2, mpu_vdd)) {
		printf("%s failure\n", __func__);
		return;
	}

	if (board_is_eposevm())
		ddr_volt = TPS65218_DCDC3_VOLT_SEL_1200MV;
	else
		ddr_volt = TPS65218_DCDC3_VOLT_SEL_1350MV;

	/* Set DCDC3 (DDR) voltage */
	if (tps65218_voltage_update(TPS65218_DCDC3, ddr_volt)) {
		printf("%s failure\n", __func__);
		return;
	}
}

void scale_vcores_idk(u32 m)
{
	int mpu_vdd;

	if (power_tps62362_init(0))
		return;

	switch (m) {
	case 1000:
		mpu_vdd = TPS62362_DCDC_VOLT_SEL_1330MV;
		break;
	case 800:
		mpu_vdd = TPS62362_DCDC_VOLT_SEL_1260MV;
		break;
	case 720:
		mpu_vdd = TPS62362_DCDC_VOLT_SEL_1200MV;
		break;
	case 600:
		mpu_vdd = TPS62362_DCDC_VOLT_SEL_1100MV;
		break;
	case 300:
		mpu_vdd = TPS62362_DCDC_VOLT_SEL_1330MV;
		break;
	default:
		puts("Unknown MPU clock, not scaling\n");
		return;
	}
	/* Set VDD_MPU voltage */
	if (tps62362_voltage_update(TPS62362_SET3, mpu_vdd)) {
		printf("%s failure\n", __func__);
		return;
	}
}
void gpi2c_init(void)
{
	/* When needed to be invoked prior to BSS initialization */
	static bool first_time = true;

	if (first_time) {
		enable_i2c0_pin_mux();
		first_time = false;
	}
}

void scale_vcores(void)
{
	const struct dpll_params *mpu_params;

	/* Ensure I2C is initialized for PMIC configuration */
	gpi2c_init();

	/* Get the frequency */
	mpu_params = get_dpll_mpu_params();

	if (board_is_idk())
		scale_vcores_idk(mpu_params->m);
	else
		scale_vcores_generic(mpu_params->m);
}

void set_uart_mux_conf(void)
{
	enable_uart0_pin_mux();
}

void set_mux_conf_regs(void)
{
	enable_board_pin_mux();
}

static void enable_vtt_regulator(void)
{
	u32 temp;

	/* enable module */
	writel(GPIO_CTRL_ENABLEMODULE, AM33XX_GPIO5_BASE + OMAP_GPIO_CTRL);

	/* enable output for GPIO5_7 */
	writel(GPIO_SETDATAOUT(7),
	       AM33XX_GPIO5_BASE + OMAP_GPIO_SETDATAOUT);
	temp = readl(AM33XX_GPIO5_BASE + OMAP_GPIO_OE);
	temp = temp & ~(GPIO_OE_ENABLE(7));
	writel(temp, AM33XX_GPIO5_BASE + OMAP_GPIO_OE);
}

enum {
	RTC_BOARD_EPOS = 1,
	RTC_BOARD_EVM14,
	RTC_BOARD_EVM12,
	RTC_BOARD_GPEVM,
	RTC_BOARD_SK,
};

/*
 * In the rtc_only+DRR in self-refresh boot path we have the board type info
 * in the rtc scratch pad register hence we bypass the costly i2c reads to
 * eeprom and directly programthe board name string
 */
void rtc_only_update_board_type(u32 btype)
{
	const char *name = "";
	const char *rev = "1.0";

	switch (btype) {
	case RTC_BOARD_EPOS:
		name = "AM43EPOS";
		break;
	case RTC_BOARD_EVM14:
		name = "AM43__GP";
		rev = "1.4";
		break;
	case RTC_BOARD_EVM12:
		name = "AM43__GP";
		rev = "1.2";
		break;
	case RTC_BOARD_GPEVM:
		name = "AM43__GP";
		break;
	case RTC_BOARD_SK:
		name = "AM43__SK";
		break;
	}
	ti_i2c_eeprom_am_set(name, rev);
}

u32 rtc_only_get_board_type(void)
{
	if (board_is_eposevm())
		return RTC_BOARD_EPOS;
	else if (board_is_evm_14_or_later())
		return RTC_BOARD_EVM14;
	else if (board_is_evm_12_or_later())
		return RTC_BOARD_EVM12;
	else if (board_is_gpevm())
		return RTC_BOARD_GPEVM;
	else if (board_is_sk())
		return RTC_BOARD_SK;

	return 0;
}

void sdram_init(void)
{
	/*
	 * EPOS EVM has 1GB LPDDR2 connected to EMIF.
	 * GP EMV has 1GB DDR3 connected to EMIF
	 * along with VTT regulator.
	 */
	if (board_is_eposevm()) {
		config_ddr(0, &ioregs_lpddr2, NULL, NULL, &emif_regs_lpddr2, 0);
	} else if (board_is_evm_14_or_later()) {
		enable_vtt_regulator();
		config_ddr(0, &ioregs_ddr3, NULL, NULL,
			   &ddr3_emif_regs_400Mhz_production, 0);
	} else if (board_is_evm_12_or_later()) {
		enable_vtt_regulator();
		config_ddr(0, &ioregs_ddr3, NULL, NULL,
			   &ddr3_emif_regs_400Mhz_beta, 0);
	} else if (board_is_evm()) {
		enable_vtt_regulator();
		config_ddr(0, &ioregs_ddr3, NULL, NULL,
			   &ddr3_emif_regs_400Mhz, 0);
	} else if (board_is_sk()) {
		config_ddr(400, &ioregs_ddr3, NULL, NULL,
			   &ddr3_sk_emif_regs_400Mhz, 0);
	} else if (board_is_idk()) {
		config_ddr(400, &ioregs_ddr3, NULL, NULL,
			   &ddr3_idk_emif_regs_400Mhz, 0);
	}
}
#endif

/* setup board specific PMIC */
int power_init_board(void)
{
	int rc;
	if (board_is_idk()) {
		rc = power_tps62362_init(0);
		if (rc)
			goto done;
		puts("PMIC:  TPS62362\n");
	} else {
		rc = power_tps65218_init(0);
		if (rc)
			goto done;
		puts("PMIC:  TPS65218\n");
	}
done:
	return 0;
}

int board_init(void)
{
	struct l3f_cfg_bwlimiter *bwlimiter = (struct l3f_cfg_bwlimiter *)L3F_CFG_BWLIMITER;
	u32 mreqprio_0, mreqprio_1, modena_init0_bw_fractional,
	    modena_init0_bw_integer, modena_init0_watermark_0;

	gd->bd->bi_boot_params = CFG_SYS_SDRAM_BASE + 0x100;
	gpmc_init();

	/*
	 * Call this to initialize *ctrl again
	 */
	hw_data_init();

	/* Clear all important bits for DSS errata that may need to be tweaked*/
	mreqprio_0 = readl(&cdev->mreqprio_0) & MREQPRIO_0_SAB_INIT1_MASK &
	                   MREQPRIO_0_SAB_INIT0_MASK;

	mreqprio_1 = readl(&cdev->mreqprio_1) & MREQPRIO_1_DSS_MASK;

	modena_init0_bw_fractional = readl(&bwlimiter->modena_init0_bw_fractional) &
	                                   BW_LIMITER_BW_FRAC_MASK;

	modena_init0_bw_integer = readl(&bwlimiter->modena_init0_bw_integer) &
	                                BW_LIMITER_BW_INT_MASK;

	modena_init0_watermark_0 = readl(&bwlimiter->modena_init0_watermark_0) &
	                                 BW_LIMITER_BW_WATERMARK_MASK;

	/* Setting MReq Priority of the DSS*/
	mreqprio_0 |= 0x77;

	/*
	 * Set L3 Fast Configuration Register
	 * Limiting bandwith for ARM core to 700 MBPS
	 */
	modena_init0_bw_fractional |= 0x10;
	modena_init0_bw_integer |= 0x3;

	writel(mreqprio_0, &cdev->mreqprio_0);
	writel(mreqprio_1, &cdev->mreqprio_1);

	writel(modena_init0_bw_fractional, &bwlimiter->modena_init0_bw_fractional);
	writel(modena_init0_bw_integer, &bwlimiter->modena_init0_bw_integer);
	writel(modena_init0_watermark_0, &bwlimiter->modena_init0_watermark_0);

	return 0;
}

#ifdef CONFIG_BOARD_LATE_INIT
#if CONFIG_IS_ENABLED(DM_USB) && CONFIG_IS_ENABLED(OF_CONTROL)
static int device_okay(const char *path)
{
	int node;

	node = fdt_path_offset(gd->fdt_blob, path);
	if (node < 0)
		return 0;

	return fdtdec_get_is_enabled(gd->fdt_blob, node);
}
#endif

int board_late_init(void)
{
	struct udevice *dev;
#ifdef CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG
	//set_board_info_env(NULL);

	/*
	 * Default FIT boot on HS devices. Non FIT images are not allowed
	 * on HS devices.
	 */
	if (get_device_type() == HS_DEVICE)
		env_set("boot_fit", "1");
#endif

#if CONFIG_IS_ENABLED(DM_USB) && CONFIG_IS_ENABLED(OF_CONTROL)
	if (device_okay("/ocp/omap_dwc3@48380000"))
		enable_usb_clocks(0);
	if (device_okay("/ocp/omap_dwc3@483c0000"))
		enable_usb_clocks(1);
#endif

	/* Just probe the potentially supported cdce913 device */
	uclass_get_device_by_name(UCLASS_CLK, "cdce913@65", &dev);

	return 0;
}
#endif

#if !CONFIG_IS_ENABLED(DM_USB_GADGET)
#ifdef CONFIG_USB_DWC3
static struct dwc3_device usb_otg_ss1 = {
	.maximum_speed = USB_SPEED_HIGH,
	.base = USB_OTG_SS1_BASE,
	.tx_fifo_resize = false,
	.index = 0,
};

static struct dwc3_omap_device usb_otg_ss1_glue = {
	.base = (void *)USB_OTG_SS1_GLUE_BASE,
	.utmi_mode = DWC3_OMAP_UTMI_MODE_SW,
	.index = 0,
};

static struct ti_usb_phy_device usb_phy1_device = {
	.usb2_phy_power = (void *)USB2_PHY1_POWER,
	.index = 0,
};

static struct dwc3_device usb_otg_ss2 = {
	.maximum_speed = USB_SPEED_HIGH,
	.base = USB_OTG_SS2_BASE,
	.tx_fifo_resize = false,
	.index = 1,
};

static struct dwc3_omap_device usb_otg_ss2_glue = {
	.base = (void *)USB_OTG_SS2_GLUE_BASE,
	.utmi_mode = DWC3_OMAP_UTMI_MODE_SW,
	.index = 1,
};

static struct ti_usb_phy_device usb_phy2_device = {
	.usb2_phy_power = (void *)USB2_PHY2_POWER,
	.index = 1,
};

int usb_gadget_handle_interrupts(int index)
{
	u32 status;

	status = dwc3_omap_uboot_interrupt_status(index);
	if (status)
		dwc3_uboot_handle_interrupt(index);

	return 0;
}
#endif /* CONFIG_USB_DWC3 */

#if defined(CONFIG_USB_DWC3) || defined(CONFIG_USB_XHCI_OMAP)
int board_usb_init(int index, enum usb_init_type init)
{
	enable_usb_clocks(index);
#ifdef CONFIG_USB_DWC3
	switch (index) {
	case 0:
		if (init == USB_INIT_DEVICE) {
			usb_otg_ss1.dr_mode = USB_DR_MODE_PERIPHERAL;
			usb_otg_ss1_glue.vbus_id_status = OMAP_DWC3_VBUS_VALID;
			dwc3_omap_uboot_init(&usb_otg_ss1_glue);
			ti_usb_phy_uboot_init(&usb_phy1_device);
			dwc3_uboot_init(&usb_otg_ss1);
		}
		break;
	case 1:
		if (init == USB_INIT_DEVICE) {
			usb_otg_ss2.dr_mode = USB_DR_MODE_PERIPHERAL;
			usb_otg_ss2_glue.vbus_id_status = OMAP_DWC3_VBUS_VALID;
			ti_usb_phy_uboot_init(&usb_phy2_device);
			dwc3_omap_uboot_init(&usb_otg_ss2_glue);
			dwc3_uboot_init(&usb_otg_ss2);
		}
		break;
	default:
		printf("Invalid Controller Index\n");
	}
#endif

	return 0;
}

int board_usb_cleanup(int index, enum usb_init_type init)
{
#ifdef CONFIG_USB_DWC3
	switch (index) {
	case 0:
	case 1:
		if (init == USB_INIT_DEVICE) {
			ti_usb_phy_uboot_exit(index);
			dwc3_uboot_exit(index);
			dwc3_omap_uboot_exit(index);
		}
		break;
	default:
		printf("Invalid Controller Index\n");
	}
#endif
	disable_usb_clocks(index);

	return 0;
}
#endif /* defined(CONFIG_USB_DWC3) || defined(CONFIG_USB_XHCI_OMAP) */
#endif /* !CONFIG_IS_ENABLED(DM_USB_GADGET) */

#if defined(CONFIG_OF_LIBFDT) && defined(CONFIG_OF_BOARD_SETUP)
int ft_board_setup(void *blob, struct bd_info *bd)
{
	ft_cpu_setup(blob, bd);

	return 0;
}
#endif

#if defined(CONFIG_SPL_LOAD_FIT) || defined(CONFIG_DTB_RESELECT)
int board_fit_config_name_match(const char *name)
{
	return 0;
	/*bool eeprom_read = board_ti_was_eeprom_read();

	if (!strcmp(name, "am4372-generic") && !eeprom_read)
		return 0;
	else if (board_is_evm() && !strcmp(name, "am437x-gp-evm"))
		return 0;
	else if (board_is_sk() && !strcmp(name, "am437x-sk-evm"))
		return 0;
	else if (board_is_eposevm() && !strcmp(name, "am43x-epos-evm"))
		return 0;
	else if (board_is_idk() && !strcmp(name, "am437x-idk-evm"))
		return 0;
	else
		return -1;*/
}
#endif

#ifdef CONFIG_DTB_RESELECT
int embedded_dtb_select(void)
{
	//do_board_detect();
	fdtdec_setup();

	return 0;
}
#endif