<?xml version="1.0" encoding="utf-8"?>
<VISS_NSF4_CFG xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance" xmlns:xsd="http://www.w3.org/2001/XMLSchema">
	<!--this is comment-->
	<dcc_name>viss_nsf4_cfg</dcc_name>
	<dcc_header>
		<camera_module_id>    521 </camera_module_id>
		<dcc_descriptor_id>   21 </dcc_descriptor_id>
		<algorithm_vendor_id>  1 </algorithm_vendor_id>
		<tunning_tool_version> 0 </tunning_tool_version>
	</dcc_header>
	<!--=======================================================================-->
    <typedef>
        <cfg_nsf4v_vars type="struct">

		  <enable type="int32"> </enable> <!-- enable nsf4-->
		  <mode type="int32"> </mode>
		  <shading_gain type="int32"> </shading_gain>

		  <u1_knee type="int32"> </u1_knee>
		  <tn1 type="int32"> </tn1>
		  <tn2 type="int32"> </tn2>
		  <tn3 type="int32"> </tn3>

		  <noise_thr_x type="int32[4][12]"> </noise_thr_x>
		  <noise_thr_y type="int32[4][12]"> </noise_thr_y>
		  <noise_thr_s type="int32[4][12]"> </noise_thr_s>

		  <shd_x type="int32"> </shd_x>
		  <shd_y type="int32"> </shd_y>
		  <shd_t type="int32"> </shd_t>
		  <shd_kh type="int32"> </shd_kh>
		  <shd_kv type="int32"> </shd_kv>
		  <shd_gmax type="int32"> </shd_gmax>
		  <shd_set_sel type="int32"> </shd_set_sel>

		  <shd_lut_x type="int32[2][16]"> </shd_lut_x>
		  <shd_lut_y type="int32[2][16]"> </shd_lut_y>
		  <shd_lut_s type="int32[2][16]"> </shd_lut_s>

		  <wb_gains type="int32[4]"> </wb_gains>
		  
		</cfg_nsf4v_vars>
    </typedef>
	<!--=======================================================================-->
	
	<use_case val="1023">
		<n-space>
			
            <region0 class="0">
				<colortemperature val="2" min="0" max="20000">  </colortemperature>
				<exposure val="1" min="0" max="10000000">  </exposure>
				<gain val="0" min="0" max="1024">  </gain>
			</region0>
		
		</n-space>
		
	    <parameter_package>
            <cfg_nsf4v_dcc type="cfg_nsf4v_vars">
              {
					1, //enable
					16, //mode: 0 => nsf3 2x2 mode, 1~31 => nsf4 2x2 mode
					0, //shading gain enable

					32,   //  U1 knee points for U,   U0.6 (0 ~ 63)
					64,   //  Tn1 scaling factor,     U3.5 (1.0 = 32)
					32,   //  Tn2 scaling factor,     U3.5 (1.0 = 32)
					16,   //  Tn3 scaling factor,     U3.5 (1.0 = 32)

					// Threshold parameters
					//noise_thr_x
					{
						{ 0, 64, 256, 1024, 4096, 8192, 16384, 24576, 32768, 40960, 49152, 57344 },
						{ 0, 64, 256, 1024, 4096, 8192, 16384, 24576, 32768, 40960, 49152, 57344 },
						{ 0, 64, 256, 1024, 4096, 8192, 16384, 24576, 32768, 40960, 49152, 57344 },
						{ 0, 64, 256, 1024, 4096, 8192, 16384, 24576, 32768, 40960, 49152, 57344 },
					},
					//noise_thr_y
					{
						{ 1, 50, 150, 400, 550, 650, 800, 900, 1000, 1100, 1190, 1250 },
						{ 1, 50, 150, 400, 550, 650, 800, 900, 1000, 1100, 1190, 1250 },
						{ 1, 50, 150, 400, 550, 650, 800, 900, 1000, 1100, 1190, 1250 },
						{ 1, 50, 150, 400, 550, 650, 800, 900, 1000, 1100, 1190, 1250 },
					},
					//noise_thr_s
					{
						{ 1568, 1067, 667, 100, 50, 38, 25, 25, 25, 23, 15, 13 },
						{ 1568, 1067, 667, 100, 50, 38, 25, 25, 25, 23, 15, 13 },
						{ 1568, 1067, 667, 100, 50, 38, 25, 25, 25, 23, 15, 13 },
						{ 1568, 1067, 667, 100, 50, 38, 25, 25, 25, 23, 15, 13 },
					},

					// Shading gain parameters
					0, //shd_x
					0, //shd_y
					0, //shd_t
					0, //shd_kh
					0, //shd_kv
					0, //shd_gmax
					0, //shd_set_sel

					//shd_lut_x
					{
						{ 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0 },
						{ 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0 },
					},
					//shd_lut_y
					{
						{ 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0 },
						{ 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0 },
					},
					//shd_lut_s
					{
						{ 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0 },
						{ 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0 },
					},
					
					//wb_gains
					{512, 512, 512, 512}
			  }
            </cfg_nsf4v_dcc>
	    </parameter_package>
		
	</use_case>
	
	<!--=====================================================================-->
</VISS_NSF4_CFG>