[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.32-gadde2ca9f8 (gtbldadm@ubuntu-16) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #1 PREEMPT Wed Dec 14 18:52:13 EST 2016 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: IPCOMM SEC3 [ 0.000000] cma: Reserved 48 MiB at 0x8d000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 65536 [ 0.000000] free_area_init_node: node 0, pgdat c0964ee8, node_mem_map ccda1000 [ 0.000000] Normal zone: 576 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 65536 pages, LIFO batch:15 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64960 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:root ubi.mtd=root rw rootfstype=ubifs mtdparts=omap2-nand.0:128k(xload)ro,128k(xload_backup1)ro,128k(xload_backup2)ro,128k(xload_backup3)ro,512k(barebox)ro,256k(bareboxenv),256k(oftree)ro,8M(kernel),-(root) [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 200296K/262144K available (6595K kernel code, 316K rwdata, 2412K rodata, 268K init, 265K bss, 12696K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff800000 ( 752 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc08d4004 (9009 kB) [ 0.000000] .init : 0xc08d5000 - 0xc0918000 ( 268 kB) [ 0.000000] .data : 0xc0918000 - 0xc0967370 ( 317 kB) [ 0.000000] .bss : 0xc0967370 - 0xc09a9a98 ( 266 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 25000000 Hz [ 0.000015] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 85899345900ns [ 0.000039] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 76450417870 ns [ 0.000050] OMAP clocksource: timer1 at 25000000 Hz [ 0.000219] clocksource_probe: no matching clocksources found [ 0.000407] Console: colour dummy device 80x30 [ 0.000440] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000447] This ensures that you still see kernel messages. Please [ 0.000454] update your kernel commandline. [ 0.000471] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.119108] pid_max: default: 32768 minimum: 301 [ 0.119241] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.119252] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.119986] Initializing cgroup subsys io [ 0.120021] Initializing cgroup subsys memory [ 0.120060] Initializing cgroup subsys devices [ 0.120077] Initializing cgroup subsys freezer [ 0.120093] Initializing cgroup subsys perf_event [ 0.120107] Initializing cgroup subsys pids [ 0.120137] CPU: Testing write buffer coherency: ok [ 0.120542] Setting up static identity map for 0x80008200 - 0x80008258 [ 0.122884] devtmpfs: initialized [ 0.134419] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.149355] omap_hwmod: debugss: _wait_target_disable failed [ 0.179234] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.183307] pinctrl core: initialized pinctrl subsystem [ 0.184735] NET: Registered protocol family 16 [ 0.187058] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.209109] cpuidle: using governor ladder [ 0.239098] cpuidle: using governor menu [ 0.243410] gpiochip_add: registered GPIOs 0 to 31 on device: gpio [ 0.243755] OMAP GPIO hardware version 0.1 [ 0.244560] gpiochip_add: registered GPIOs 32 to 63 on device: gpio [ 0.245379] gpiochip_add: registered GPIOs 64 to 95 on device: gpio [ 0.246214] gpiochip_add: registered GPIOs 96 to 127 on device: gpio [ 0.251892] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/nandflash_pins_s0, deferring probe [ 0.253570] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.298060] edma 49000000.edma: TI EDMA DMA engine driver [ 0.301577] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 0.301641] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1_pins, deferring probe [ 0.301681] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c2_pins, deferring probe [ 0.301800] media: Linux media interface: v0.10 [ 0.301875] Linux video capture interface: v2.00 [ 0.301929] pps_core: LinuxPPS API ver. 1 registered [ 0.301938] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.301968] PTP clock support registered [ 0.302028] EDAC MC: Ver: 3.0.0 [ 0.303082] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.303436] Advanced Linux Sound Architecture Driver Initialized. [ 0.304662] clocksource: Switched to clocksource timer1 [ 0.316618] NET: Registered protocol family 2 [ 0.317458] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.317499] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.317530] TCP: Hash tables configured (established 2048 bind 2048) [ 0.317606] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.317628] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.317796] NET: Registered protocol family 1 [ 0.318215] RPC: Registered named UNIX socket transport module. [ 0.318231] RPC: Registered udp transport module. [ 0.318238] RPC: Registered tcp transport module. [ 0.318245] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.318274] PCI: CLS 0 bytes, default 64 [ 0.319189] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.321158] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.330023] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.331112] NFS: Registering the id_resolver key type [ 0.331185] Key type id_resolver registered [ 0.331193] Key type id_legacy registered [ 0.331286] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.335292] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247) [ 0.335324] io scheduler noop registered [ 0.335338] io scheduler deadline registered [ 0.335534] io scheduler cfq registered (default) [ 0.336795] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.405728] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.410005] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 1.056681] console [ttyS0] enabled [ 1.061195] [drm] Initialized drm 1.1.0 20060810 [ 1.073945] loop: module loaded [ 1.081549] libphy: Fixed MDIO Bus: probed [ 1.144734] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.150876] davinci_mdio 4a101000.mdio: detected phy mask fffffff5 [ 1.158662] libphy: 4a101000.mdio: probed [ 1.162709] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver SMSC LAN8710/LAN8720 [ 1.171991] davinci_mdio 4a101000.mdio: phy[3]: device 4a101000.mdio:03, driver SMSC LAN8710/LAN8720 [ 1.181956] cpsw 4a100000.ethernet: Detected MACID = 98:5d:ad:45:74:88 [ 1.188818] cpsw 4a100000.ethernet: cpts: overflow check period 850 [ 1.196072] cpsw 4a100000.ethernet: cpsw: Detected MACID = 98:5d:ad:45:74:8a [ 1.204870] mousedev: PS/2 mouse device common for all mice [ 1.211120] i2c /dev entries driver [ 1.216451] ledtrig-cpu: registered to indicate activity on CPUs [ 1.225598] NET: Registered protocol family 10 [ 1.231622] sit: IPv6 over IPv4 tunneling driver [ 1.237227] NET: Registered protocol family 17 [ 1.242013] Key type dns_resolver registered [ 1.246672] omap_voltage_late_init: Voltage driver support not added [ 1.253353] cpu cpu0: OPP-v2 not supported, cpufreq-dt will attempt to use legacy tables. [ 1.265523] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.270713] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.276971] gpiochip_find_base: found new base at 510 [ 1.277167] gpiochip_add: registered GPIOs 510 to 511 on device: omap-gpmc [ 1.278119] omap2-nand 8000000.nand: GPIO lookup for consumer rb [ 1.278141] omap2-nand 8000000.nand: using device tree for GPIO lookup [ 1.278180] of_get_named_gpiod_flags: parsed 'rb-gpios' property of node '/ocp/gpmc@50000000/nand@0,0[0]' - status (0) [ 1.278386] nand: device found, Manufacturer ID: 0x01, Chip ID: 0xdc [ 1.284883] nand: AMD/Spansion S34ML04G1 [ 1.288829] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.296483] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.301913] 9 ofpart partitions found on MTD device 8000000.nand [ 1.307969] Creating 9 MTD partitions on "8000000.nand": [ 1.313314] 0x000000000000-0x000000020000 : "xload" [ 1.319737] 0x000000020000-0x000000040000 : "xload_backup1" [ 1.326680] 0x000000040000-0x000000060000 : "xload_backup2" [ 1.333515] 0x000000060000-0x000000080000 : "xload_backup3" [ 1.340440] 0x000000080000-0x000000100000 : "barebox" [ 1.346904] 0x000000100000-0x000000140000 : "bareboxenv" [ 1.353422] 0x000000140000-0x000000180000 : "oftree" [ 1.359726] 0x000000180000-0x000000980000 : "kernel" [ 1.368916] 0x000000980000-0x000020000000 : "root" [ 1.565988] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.572568] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 400 kHz [ 1.579164] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 400 kHz [ 1.585193] ubi0: attaching mtd8 [ 2.694723] ubi0: scanning is finished [ 2.711413] ubi0: attached mtd8 (name "root", size 502 MiB) [ 2.717135] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 129024 bytes [ 2.724040] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512 [ 2.730786] ubi0: VID header offset: 512 (aligned 512), data offset: 2048 [ 2.737618] ubi0: good PEBs: 4020, bad PEBs: 0, corrupted PEBs: 0 [ 2.743737] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 2.751005] ubi0: max/mean erase counter: 98/43, WL threshold: 4096, image sequence number: 15048 [ 2.759991] ubi0: available PEBs: 2, total reserved PEBs: 4018, PEBs reserved for bad PEB handling: 80 [ 2.769369] ubi0: background thread "ubi_bgt0d" started, PID 60 [ 2.775698] hctosys: unable to open rtc device (rtc0) [ 2.784855] ALSA device list: [ 2.787861] No soundcards found. [ 2.804710] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 61 [ 2.867997] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "root" [ 2.875320] UBIFS (ubi0:0): LEB size: 129024 bytes (126 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes [ 2.885297] UBIFS (ubi0:0): FS size: 506161152 bytes (482 MiB, 3923 LEBs), journal size 9033728 bytes (8 MiB, 71 LEBs) [ 2.896053] UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) [ 2.901918] UBIFS (ubi0:0): media format: w4/r0 (latest is w4/r0), UUID 5C92C47F-602E-4165-ABDC-80E9630027A9, small LPT model [ 2.915077] VFS: Mounted root (ubifs filesystem) on device 0:14. [ 2.921952] devtmpfs: mounted [ 2.925347] Freeing unused kernel memory: 268K (c08d5000 - c0918000) [ 2.931728] This architecture does not have kernel memory protection. [ 3.134040] systemd[1]: System time before build time, advancing clock. [ 3.197402] random: systemd: uninitialized urandom read (16 bytes read, 4 bits of entropy available) [ 3.228693] random: systemd: uninitialized urandom read (16 bytes read, 4 bits of entropy available) [ 3.249643] systemd[1]: systemd 229 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT +GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) [ 3.269233] systemd[1]: Detected architecture arm. [ 3.297122] systemd[1]: Set hostname to . [ 3.476611] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 5 bits of entropy available) [ 3.509198] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 5 bits of entropy available) [ 3.565683] random: systemd: uninitialized urandom read (16 bytes read, 5 bits of entropy available) [ 3.625636] random: systemd: uninitialized urandom read (16 bytes read, 5 bits of entropy available) [ 3.635484] random: systemd: uninitialized urandom read (16 bytes read, 5 bits of entropy available) [ 3.645842] random: systemd: uninitialized urandom read (16 bytes read, 5 bits of entropy available) [ 3.709103] random: systemd: uninitialized urandom read (16 bytes read, 5 bits of entropy available) [ 3.741342] random: systemd: uninitialized urandom read (16 bytes read, 5 bits of entropy available) [ 3.995040] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 4.025105] systemd[1]: Reached target Swap. [ 4.045028] systemd[1]: Reached target Remote File Systems. [ 4.103374] systemd[1]: Created slice System Slice. [ 4.125512] systemd[1]: Listening on Syslog Socket. [ 4.156524] systemd[1]: Created slice system-getty.slice. [ 4.186445] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 4.215381] systemd[1]: Listening on udev Control Socket. [ 4.245422] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 4.275150] systemd[1]: Reached target Paths. [ 4.296848] systemd[1]: Created slice User and Session Slice. [ 4.325214] systemd[1]: Reached target Slices. [ 4.345560] systemd[1]: Listening on Journal Socket (/dev/log). [ 4.377035] systemd[1]: Created slice system-serial\x2dgetty.slice. [ 4.405478] systemd[1]: Listening on udev Kernel Socket. [ 4.435564] systemd[1]: Listening on Journal Socket. [ 4.473891] systemd[1]: Mounting Temporary Directory... [ 4.531423] systemd[1]: Starting Apply Kernel Variables... [ 4.592642] systemd[1]: Mounting POSIX Message Queue File System... [ 4.661103] systemd[1]: Starting Journal Service... [ 4.741290] systemd[1]: Starting Setup Virtual Console... [ 4.833205] systemd[1]: Starting Create list of required static device nodes for the current kernel... [ 4.930248] systemd[1]: Mounting Debug File System... [ 4.980253] systemd[1]: Starting Remount Root and Kernel File Systems... [ 5.045874] systemd[1]: Listening on Network Service Netlink Socket. [ 5.131596] systemd[1]: Mounted Debug File System. [ 5.175393] systemd[1]: Mounted POSIX Message Queue File System. [ 5.205254] systemd[1]: Mounted Temporary Directory. [ 5.235881] systemd[1]: Started Journal Service. [ 6.846472] systemd-journald[84]: Received request to flush runtime journal from PID 1 [ 8.742209] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 8.769361] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer reset [ 8.769397] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 8.769417] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 8.769430] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 8.769441] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 8.769455] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO reset failed [ 8.769467] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer vbus-detect [ 8.769477] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 8.769489] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 8.769501] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 8.769511] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 8.769522] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO vbus-detect failed [ 8.769585] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 9.013834] omap_rtc 44e3e000.rtc: already running [ 9.045354] rtc rtc0: 44e3e000.rtc: dev (254:0) [ 9.045408] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 9.115536] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 9.573218] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 10.640659] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 11.183354] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 11.192597] remoteproc0: wkup_m3 is available [ 11.276785] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 11.321567] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 11.341538] PM: Cannot get wkup_m3_ipc handle [ 11.395224] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 11.485241] PM: am33xx_prepare_push_sram_idle: EMIF function copy failed [ 11.594129] remoteproc0: powering up wkup_m3 [ 11.685848] remoteproc0: Booting fw image am335x-pm-firmware.elf, size 217280 [ 11.693400] remoteproc0: remote processor wkup_m3 is now up [ 11.699111] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ 15.377150] usbcore: registered new interface driver usbfs [ 15.417082] usbcore: registered new interface driver hub [ 15.431447] usbcore: registered new device driver usb [ 15.649388] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 15.649421] musb-hdrc: MHDRC RTL version 2.0 [ 15.649432] musb-hdrc: setup fifo_mode 4 [ 15.649455] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 15.649626] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver [ 15.688290] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1 [ 15.735953] hub 1-0:1.0: USB hub found [ 15.754848] hub 1-0:1.0: 1 port detected [ 15.764347] PM: am33xx_prepare_push_sram_idle: EMIF function copy failed [ 15.805092] PM: am33xx_prepare_push_sram_idle: EMIF function copy failed [ 15.834479] PM: am33xx_prepare_push_sram_idle: EMIF function copy failed [ 16.102748] net eth1: initializing cpsw version 1.12 (0) [ 16.134826] net eth0: initialized cpsw ale version 1.4 [ 16.140019] net eth0: ALE Table size 1024 [ 16.169504] net eth1: phy found : id is : 0x7c0f1 [ 16.223514] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready [ 16.275333] net eth0: initializing cpsw version 1.12 (0) [ 16.284156] net eth0: phy found : id is : 0x7c0f1 [ 16.347713] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 19.185570] cpsw 4a100000.ethernet eth1: Link is Up - 100Mbps/Full - flow control rx/tx [ 19.217071] IPv6: ADDRCONF(NETDEV_CHANGE): eth1: link becomes ready [ 20.315623] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx [ 20.323827] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 31.610441] random: nonblocking pool is initialized