################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv6/tools/compiler/c6000_7.4.14

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := -l"./evmboardcfg.cmd"

ORDERED_OBJS += \
"C:/Users/naseer/workspace_v6_1/client/debug/cgiparse.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/cgiparsem.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/client.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/conacct.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/condns.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/conecho.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/conipaddr.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/conipv6.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/conlli.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/conping.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/conroute.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/consock.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/console.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/constat.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/contest.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/contftp.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/convlan.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/datasrv.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/echosrv.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/evmboardcfg.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/evmboardcfg_c.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/evminit.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/newservers.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/nullsrv.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/oobsrv.obj" \
"C:/Users/naseer/workspace_v6_1/client/debug/webpage.obj" \
"../client.cmd" \
"C:/ti/ccsv6/eclipse/BSL_EVM_INSTALLDIR/dsp/lib/evmomapl137bsl.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/hal/evm6747/hal_eth_c6747.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/c64plus/hal/hal_ser_stub.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/c64plus/hal/hal_timer_bios.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/c64plus/hal/hal_userled_stub.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/c64plus/miniPrintf.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/c64plus/netctrl.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/c64plus/nettool.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/c64plus/os.lib" \
"C:/ti/ccsv6/eclipse/NDK_INSTALL_DIR/packages/ti/ndk/lib/c64plus/stack.lib" \
$(GEN_CMDS__FLAG) \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
../bin/client.out \

EXE_OUTPUTS__QUOTED += \
"..\bin\client.out" \

BIN_OUTPUTS += \
../bin/client.hex \

BIN_OUTPUTS__QUOTED += \
"..\bin\client.hex" \


# All Target
all: ../bin/client.out

# Tool invocations
../bin/client.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv6/tools/compiler/c6000_7.4.14/bin/cl6x" -mv6400+ --abi=coffabi -O2 -g --define="CHIP_C6747" --define="_INCLUDE_NIMU_CODE" --define="_INCLUDE_IPv6_CODE" --define="_NDK_EXTERN_CONFIG" --display_error_number --diag_wrap=off --obj_directory="../debug" -z -m"../debug/client.map" -i"C:/ti/ccsv6/tools/compiler/c6000_7.4.14/lib" -i"C:/ti/ccsv6/tools/compiler/c6000_7.4.14/include" -i"C:/ti/bios_5_42_00_07/packages/ti/rtdx/lib/c6000" -i"C:/ti/bios_5_42_00_07/packages/ti/bios/lib" -i"C:/Users/naseer/workspace_v6_1/client" -i"c:/CCSTUD~1.3/C6000/csl/lib" -i"C:/CCStudio_v3.3/bios_5_33_01/packages/ti/rtdx/lib/c6000" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="../debug/client.xml" --rom_model -o "../bin/client.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

../bin/client.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C6000 Hex Utility'
	"C:/ti/ccsv6/tools/compiler/c6000_7.4.14/bin/hex6x"  -o "../bin/client.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_HDRS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_CMDS__QUOTED)
	-$(RM) "cgiparse.pp" "cgiparsem.pp" "client.pp" "conacct.pp" "condns.pp" "conecho.pp" "conipaddr.pp" "conipv6.pp" "conlli.pp" "conping.pp" "conroute.pp" "consock.pp" "console.pp" "constat.pp" "contest.pp" "contftp.pp" "convlan.pp" "datasrv.pp" "echosrv.pp" "evmboardcfg_c.pp" "evminit.pp" "newservers.pp" "nullsrv.pp" "oobsrv.pp" "webpage.pp" 
	-$(RM) "evmboardcfg.pp" 
	-$(RM) "C:\Users\naseer\workspace_v6_1\client\debug\cgiparse.obj" "C:\Users\naseer\workspace_v6_1\client\debug\cgiparsem.obj" "C:\Users\naseer\workspace_v6_1\client\debug\client.obj" "C:\Users\naseer\workspace_v6_1\client\debug\conacct.obj" "C:\Users\naseer\workspace_v6_1\client\debug\condns.obj" "C:\Users\naseer\workspace_v6_1\client\debug\conecho.obj" "C:\Users\naseer\workspace_v6_1\client\debug\conipaddr.obj" "C:\Users\naseer\workspace_v6_1\client\debug\conipv6.obj" "C:\Users\naseer\workspace_v6_1\client\debug\conlli.obj" "C:\Users\naseer\workspace_v6_1\client\debug\conping.obj" "C:\Users\naseer\workspace_v6_1\client\debug\conroute.obj" "C:\Users\naseer\workspace_v6_1\client\debug\consock.obj" "C:\Users\naseer\workspace_v6_1\client\debug\console.obj" "C:\Users\naseer\workspace_v6_1\client\debug\constat.obj" "C:\Users\naseer\workspace_v6_1\client\debug\contest.obj" "C:\Users\naseer\workspace_v6_1\client\debug\contftp.obj" "C:\Users\naseer\workspace_v6_1\client\debug\convlan.obj" "C:\Users\naseer\workspace_v6_1\client\debug\datasrv.obj" 
	-$(RM) "C:\Users\naseer\workspace_v6_1\client\debug\echosrv.obj" "C:\Users\naseer\workspace_v6_1\client\debug\evmboardcfg.obj" "C:\Users\naseer\workspace_v6_1\client\debug\evmboardcfg_c.obj" "C:\Users\naseer\workspace_v6_1\client\debug\evminit.obj" "C:\Users\naseer\workspace_v6_1\client\debug\newservers.obj" "C:\Users\naseer\workspace_v6_1\client\debug\nullsrv.obj" "C:\Users\naseer\workspace_v6_1\client\debug\oobsrv.obj" "C:\Users\naseer\workspace_v6_1\client\debug\webpage.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets