/* * Copyright (C) 2014 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "dra72x.dtsi" #include #include / { compatible = "ti,dra72-evm", "ti,dra722", "ti,dra72", "ti,dra7"; aliases { display0 = &hdmi0; display1 = &lcd2; sound0 = &snd0; sound1 = &hdmi; }; evm_3v3_sw: fixedregulator-evm_3v3 { compatible = "regulator-fixed"; regulator-name = "evm_3v3"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; }; aic_dvdd: fixedregulator-aic_dvdd { /* TPS77018DBVT */ compatible = "regulator-fixed"; regulator-name = "aic_dvdd"; vin-supply = <&evm_3v3_sw>; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; }; evm_3v3_sd: fixedregulator-sd { compatible = "regulator-fixed"; regulator-name = "evm_3v3_sd"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; enable-active-high; }; #if 0 extcon_usb1: extcon_usb1 { compatible = "linux,extcon-usb-gpio"; id-gpio = <&pcf_gpio_21 1 GPIO_ACTIVE_HIGH>; }; extcon_usb2: extcon_usb2 { compatible = "linux,extcon-usb-gpio"; id-gpio = <&pcf_gpio_21 2 GPIO_ACTIVE_HIGH>; }; #endif hdmi0: connector { compatible = "hdmi-connector"; status = "disabled"; label = "hdmi"; type = "a"; port { hdmi_connector_in: endpoint { remote-endpoint = <&tpd12s015_out>; }; }; }; tpd12s015: encoder { compatible = "ti,tpd12s015"; status = "disabled"; gpios = <&pcf_hdmi 4 GPIO_ACTIVE_HIGH>, /* P4, CT CP HPD */ <&pcf_hdmi 5 GPIO_ACTIVE_HIGH>, /* P5, LS OE */ <&gpio7 12 GPIO_ACTIVE_HIGH>; /* gpio7_12/sp1_cs2, HPD */ ports { #address-cells = <1>; #size-cells = <0>; port@0 { reg = <0>; tpd12s015_in: endpoint { remote-endpoint = <&hdmi_out>; }; }; port@1 { reg = <1>; tpd12s015_out: endpoint { remote-endpoint = <&hdmi_connector_in>; }; }; }; }; snd0: sound@0 { compatible = "simple-audio-card"; simple-audio-card,name = "DRA7xx-EVM"; simple-audio-card,widgets = "Headphone", "Headphone Jack", "Line", "Line Out", "Microphone", "Mic Jack", "Line", "Line In"; simple-audio-card,routing = "Headphone Jack", "HPLOUT", "Headphone Jack", "HPROUT", "Line Out", "LLOUT", "Line Out", "RLOUT", "MIC3L", "Mic Jack", "MIC3R", "Mic Jack", "Mic Jack", "Mic Bias", "LINE1L", "Line In", "LINE1R", "Line In"; simple-audio-card,format = "dsp_b"; simple-audio-card,bitclock-master = <&sound0_master>; simple-audio-card,frame-master = <&sound0_master>; simple-audio-card,bitclock-inversion; sound0_master: simple-audio-card,cpu { sound-dai = <&mcasp3>; system-clock-frequency = <11289600>; }; simple-audio-card,codec { sound-dai = <&tlv320aic3106>; clocks = <&atl_clkin2_ck>; }; }; #if 0 // GPIO5_8 is used for TDM pin vmmcwl_fixed: fixedregulator-mmcwl { compatible = "regulator-fixed"; regulator-name = "vmmcwl_fixed"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; gpio = <&gpio5 8 GPIO_ACTIVE_HIGH>; enable-active-high; }; #endif }; &dra7_pmx_core { tps65917_pins_default: tps65917_pins_default { pinctrl-single,pins = < 0x424 (PIN_INPUT_PULLUP | MUX_MODE1) /* wakeup3.sys_nirq1 */ >; }; mmc1_pins_default: mmc1_pins_default { pinctrl-single,pins = < 0x354 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_clk.clk */ 0x358 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_cmd.cmd */ 0x35c (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat0.dat0 */ 0x360 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat1.dat1 */ 0x364 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat2.dat2 */ 0x368 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat3.dat3 */ >; }; mmc2_pins_default: mmc2_pins_default { pinctrl-single,pins = < 0x9c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */ 0xb0 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */ 0xa0 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */ 0xa4 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */ 0xa8 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */ 0xac (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */ 0x8c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */ 0x90 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */ 0x94 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */ 0x98 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */ >; }; mmc4_pins_default: mmc4_pins_default { pinctrl-single,pins = < 0x3e8 (PIN_INPUT_PULLUP | MUX_MODE3) /* uart1_ctsn.mmc4_clk */ 0x3ec (PIN_INPUT_PULLUP | MUX_MODE3) /* uart1_rtsn.mmc4_cmd */ 0x3f0 (PIN_INPUT_PULLUP | MUX_MODE3) /* uart2_rxd.mmc4_dat0 */ 0x3f4 (PIN_INPUT_PULLUP | MUX_MODE3) /* uart2_txd.mmc4_dat1 */ 0x3f8 (PIN_INPUT_PULLUP | MUX_MODE3) /* uart2_ctsn.mmc4_dat2 */ 0x3fC (PIN_INPUT_PULLUP | MUX_MODE3) /* uart2_rtsn.mmc4_dat3 */ >; }; dcan1_pins_default: dcan1_pins_default { pinctrl-single,pins = < 0x3d0 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* dcan1_tx */ 0x418 (PULL_UP | MUX_MODE1) /* wakeup0.dcan1_rx */ >; }; dcan1_pins_sleep: dcan1_pins_sleep { pinctrl-single,pins = < 0x3d0 (MUX_MODE15 | PULL_UP) /* dcan1_tx.off */ 0x418 (MUX_MODE15 | PULL_UP) /* wakeup0.off */ >; }; #if 0 // GPIO5_8 function in TDM wlan_pins: pinmux_wlan_pins { pinctrl-single,pins = < 0x3e8 (PIN_INPUT_PULLUP | MUX_MODE3) /* uart1_ctsn.mmc4_clk */ 0x3ec (PIN_INPUT_PULLUP | MUX_MODE3) /* uart1_rtsn.mmc4_cmd */ 0x3f0 (PIN_INPUT_PULLUP | MUX_MODE3) /* uart2_rxd.mmc4_dat0 */ 0x3f4 (PIN_INPUT_PULLUP | MUX_MODE3) /* uart2_txd.mmc4_dat1 */ 0x3f8 (PIN_INPUT_PULLUP | MUX_MODE3) /* uart2_ctsn.mmc4_dat2 */ 0x3fc (PIN_INPUT_PULLUP | MUX_MODE3) /* uart2_rtsn.mmc4_dat3 */ 0x2cc (PIN_OUTPUT | MUX_MODE14) /* mcasp1_axr6.gpio5_8 - WLAN_EN */ >; }; #endif wlirq_pins: pinmux_wlirq_pins { pinctrl-single,pins = < 0x2c8 (PIN_INPUT_PULLUP | WAKEUP_EN | MUX_MODE14 ) /* mcasp1_axr5.gpio5_7 - WLAN_IRQ */ >; }; }; &i2c1 { status = "okay"; clock-frequency = <400000>; tps65917: tps65917@58 { compatible = "ti,tps65917"; reg = <0x58>; #if 0 interrupts = ; /* IRQ_SYS_1N */ #else pinctrl-names = "default"; pinctrl-0 = <&tps65917_pins_default>; interrupts-extended = <&gic GIC_SPI 2 IRQ_TYPE_NONE &dra7_pmx_core 0x424>; interrupt-parent = <&gic>; #endif interrupt-controller; #interrupt-cells = <2>; ti,system-power-controller; tps65917_pmic { compatible = "ti,tps65917-pmic"; tps65917_regulators: regulators { smps1_reg: smps1 { /* VDD_MPU */ regulator-name = "smps1"; regulator-min-microvolt = <850000>; regulator-max-microvolt = <1250000>; regulator-always-on; regulator-boot-on; }; smps2_reg: smps2 { /* VDD_CORE */ regulator-name = "smps2"; regulator-min-microvolt = <850000>; regulator-max-microvolt = <1150000>; regulator-boot-on; regulator-always-on; }; smps3_reg: smps3 { /* VDD_GPU IVA DSPEVE */ regulator-name = "smps3"; regulator-min-microvolt = <850000>; regulator-max-microvolt = <1250000>; regulator-boot-on; regulator-always-on; }; smps4_reg: smps4 { /* VDDS1V8 */ regulator-name = "smps4"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; regulator-boot-on; }; smps5_reg: smps5 { /* VDD_DDR */ regulator-name = "smps5"; regulator-min-microvolt = <1350000>; regulator-max-microvolt = <1350000>; regulator-boot-on; regulator-always-on; }; ldo1_reg: ldo1 { /* LDO1_OUT --> SDIO */ regulator-name = "ldo1"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-always-on; regulator-boot-on; regulator-allow-bypass; }; ldo3_reg: ldo3 { /* VDDA_1V8_PHY */ regulator-name = "ldo3"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-boot-on; regulator-always-on; }; ldo5_reg: ldo5 { /* VDDA_1V8_PLL */ regulator-name = "ldo5"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; regulator-boot-on; }; ldo4_reg: ldo4 { /* VDDA_3V_USB: VDDA_USBHS33 */ regulator-name = "ldo4"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; regulator-boot-on; }; }; }; tps65917_power_button { compatible = "ti,palmas-pwrbutton"; interrupt-parent = <&tps65917>; interrupts = <1 IRQ_TYPE_NONE>; wakeup-source; ti,palmas-long-press-seconds = <6>; }; }; pcf_lcd: gpio@20 { status = "disabled"; compatible = "nxp,pcf8575"; reg = <0x20>; gpio-controller; #gpio-cells = <2>; }; pcf_gpio_21: gpio@21 { status = "disabled"; compatible = "ti,pcf8575"; reg = <0x21>; lines-initial-states = <0x1408>; gpio-controller; #gpio-cells = <2>; interrupt-controller; #interrupt-cells = <2>; }; tlv320aic3106: tlv320aic3106@19 { #sound-dai-cells = <0>; compatible = "ti,tlv320aic3106"; reg = <0x19>; adc-settle-ms = <40>; ai3x-micbias-vg = <1>; /* 2.0V */ status = "okay"; /* Regulators */ AVDD-supply = <&evm_3v3_sw>; IOVDD-supply = <&evm_3v3_sw>; DRVDD-supply = <&evm_3v3_sw>; DVDD-supply = <&aic_dvdd>; }; }; i2c_p3_exp: &i2c5 { status = "okay"; clock-frequency = <400000>; pcf_hdmi: pcf8575@26 { status = "disabled"; compatible = "nxp,pcf8575"; reg = <0x26>; gpio-controller; #gpio-cells = <2>; /* * initial state is used here to keep the mdio interface * selected on RU89 through SEL_VIN4_MUX_S0, VIN2_S1 and * VIN2_S0 driven high otherwise Ethernet stops working * VIN6_SEL_S0 is low, thus selecting McASP3 over VIN6 */ lines-initial-states = <0x0f2b>; p1 { /* vin6_sel_s0: high: VIN6, low: audio */ gpio-hog; gpios = <1 GPIO_ACTIVE_HIGH>; output-low; line-name = "vin6_sel_s0"; }; }; }; &mcspi1 { status = "okay"; ti,pindir-d0-out-d1-in; spidev@0 { spi-max-frequency = <100000>; reg = <0>; compatible = "rohm,dh2228fv"; status = "okay" ; }; spidev@1 { spi-max-frequency = <100000>; reg = <1>; compatible = "rohm,dh2228fv"; status = "okay" ; }; spidev@3 { spi-max-frequency = <100000>; reg = <3>; compatible = "rohm,dh2228fv"; status = "okay" ; }; }; &mcspi2 { status = "okay"; ti,pindir-d0-out-d1-in; spidev@0 { spi-max-frequency = <100000>; reg = <0>; compatible = "rohm,dh2228fv"; }; }; &mcspi3 { status = "okay"; ti,pindir-d0-out-d1-in; spidev@0 { spi-max-frequency = <100000>; reg = <0>; compatible = "rohm,dh2228fv"; }; }; &uart1 { status = "okay"; interrupts-extended = <&crossbar_mpu GIC_SPI 67 IRQ_TYPE_LEVEL_HIGH>, <&dra7_pmx_core 0x3e0>; }; &uart3 { status = "okay"; }; &elm { status = "okay"; }; &gpmc { /* * For the existing IOdelay configuration via U-Boot we don't * support NAND on dra72-evm. Keep it disabled. Enabling it * requires a different configuration by U-Boot. */ status = "disabled"; ranges = <0 0 0x08000000 0x01000000>; /* minimum GPMC partition = 16MB */ nand@0,0 { /* To use NAND, DIP switch SW5 must be set like so: * SW5.1 (NAND_SELn) = ON (LOW) * SW5.9 (GPMC_WPN) = OFF (HIGH) */ compatible = "ti,omap2-nand"; reg = <0 0 4>; /* device IO registers */ interrupt-parent = <&gpmc>; interrupts = <0 IRQ_TYPE_NONE>, /* fifoevent */ <1 IRQ_TYPE_NONE>; /* termcount */ rb-gpios = <&gpmc 0 GPIO_ACTIVE_HIGH>; /* gpmc_wait0 pin */ /* device IO registers */ ti,nand-ecc-opt = "bch8"; ti,elm-id = <&elm>; nand-bus-width = <16>; gpmc,device-width = <2>; gpmc,sync-clk-ps = <0>; gpmc,cs-on-ns = <0>; gpmc,cs-rd-off-ns = <80>; gpmc,cs-wr-off-ns = <80>; gpmc,adv-on-ns = <0>; gpmc,adv-rd-off-ns = <60>; gpmc,adv-wr-off-ns = <60>; gpmc,we-on-ns = <10>; gpmc,we-off-ns = <50>; gpmc,oe-on-ns = <4>; gpmc,oe-off-ns = <40>; gpmc,access-ns = <40>; gpmc,wr-access-ns = <80>; gpmc,rd-cycle-ns = <80>; gpmc,wr-cycle-ns = <80>; gpmc,bus-turnaround-ns = <0>; gpmc,cycle2cycle-delay-ns = <0>; gpmc,clk-activation-ns = <0>; gpmc,wait-monitoring-ns = <0>; gpmc,wr-data-mux-bus-ns = <0>; /* MTD partition table */ /* All SPL-* partitions are sized to minimal length * which can be independently programmable. For * NAND flash this is equal to size of erase-block */ #address-cells = <1>; #size-cells = <1>; partition@0 { label = "NAND.SPL"; reg = <0x00000000 0x000020000>; }; partition@1 { label = "NAND.SPL.backup1"; reg = <0x00020000 0x00020000>; }; partition@2 { label = "NAND.SPL.backup2"; reg = <0x00040000 0x00020000>; }; partition@3 { label = "NAND.SPL.backup3"; reg = <0x00060000 0x00020000>; }; partition@4 { label = "NAND.u-boot-spl-os"; reg = <0x00080000 0x00040000>; }; partition@5 { label = "NAND.u-boot"; reg = <0x000c0000 0x00100000>; }; partition@6 { label = "NAND.u-boot-env"; reg = <0x001c0000 0x00020000>; }; partition@7 { label = "NAND.u-boot-env.backup1"; reg = <0x001e0000 0x00020000>; }; partition@8 { label = "NAND.kernel"; reg = <0x00200000 0x00800000>; }; partition@9 { label = "NAND.file-system"; reg = <0x00a00000 0x0f600000>; }; }; }; &usb2_phy1 { phy-supply = <&ldo4_reg>; }; &usb2_phy2 { phy-supply = <&ldo4_reg>; }; &omap_dwc3_1 { // extcon = <&extcon_usb1>; }; &omap_dwc3_2 { // extcon = <&extcon_usb2>; }; &usb1 { status = "ok"; dr_mode = "host"; }; &usb2 { status = "ok"; dr_mode = "host"; }; &usb3 { status = "disabled"; }; &mmc1 { status = "okay"; vmmc-supply = <&evm_3v3_sw>; vmmc_aux-supply = <&ldo1_reg>; bus-width = <4>; /* * SDCD signal is not being used here - using the fact that GPIO mode * is a viable alternative */ cd-gpios = <&gpio6 27 GPIO_ACTIVE_LOW>; max-frequency = <192000000>; }; &mmc2 { /* SW5-3 in ON position */ status = "okay"; vmmc-supply = <&evm_3v3_sw>; bus-width = <8>; ti,non-removable; max-frequency = <192000000>; }; &mmc4 { #if 1 status = "okay"; bus-width = <4>; pinctrl-names = "default"; pinctrl-0 = <&mmc4_pins_default>; vmmc-supply = <&evm_3v3_sw>; #else status = "okay"; vmmc-supply = <&vmmcwl_fixed>; bus-width = <4>; pinctrl-names = "default"; pinctrl-0 = <&wlan_pins &wlirq_pins>; cap-power-off-card; keep-power-in-suspend; ti,non-removable; #address-cells = <1>; #size-cells = <0>; wlcore: wlcore@0 { compatible = "ti,wl1835"; reg = <2>; interrupt-parent = <&gpio5>; interrupts = <7 IRQ_TYPE_LEVEL_HIGH>; }; #endif }; &mac { status = "okay"; }; &dcan1 { status = "ok"; }; &qspi { status = "okay"; spi-max-frequency = <64000000>; m25p80@0 { compatible = "s25fl256s1"; spi-max-frequency = <64000000>; reg = <0>; spi-tx-bus-width = <1>; spi-rx-bus-width = <4>; #address-cells = <1>; #size-cells = <1>; /* MTD partition table. * The ROM checks the first four physical blocks * for a valid file to boot and the flash here is * 64KiB block size. */ partition@0 { label = "QSPI.SPL"; reg = <0x00000000 0x000040000>; }; partition@1 { label = "QSPI.u-boot"; reg = <0x00040000 0x00100000>; }; partition@2 { label = "QSPI.u-boot-spl-os"; reg = <0x00140000 0x00080000>; }; partition@3 { label = "QSPI.u-boot-env"; reg = <0x001c0000 0x00010000>; }; partition@4 { label = "QSPI.u-boot-env.backup1"; reg = <0x001d0000 0x0010000>; }; partition@5 { label = "QSPI.kernel"; reg = <0x001e0000 0x0800000>; }; partition@6 { label = "QSPI.file-system"; reg = <0x009e0000 0x01620000>; }; }; }; &hdmi { status = "disabled"; port { hdmi_out: endpoint { remote-endpoint = <&tpd12s015_in>; }; }; }; &atl { assigned-clocks = <&abe_dpll_sys_clk_mux>, <&atl_gfclk_mux>, <&dpll_abe_ck>, <&dpll_abe_m2x2_ck>, <&atl_clkin1_ck>, <&atl_clkin2_ck>; assigned-clock-parents = <&sys_clkin2>, <&dpll_abe_m2_ck>; assigned-clock-rates = <0>, <0>, <180633600>, <361267200>, <11289600>, <11289600>; status = "disabled"; atl2 { bws = ; aws = ; }; }; &mcasp3 { #sound-dai-cells = <0>; assigned-clocks = <&mcasp3_ahclkx_mux>; assigned-clock-parents = <&atl_clkin2_ck>; status = "okay"; op-mode = <0>; /* MCASP_IIS_MODE */ tdm-slots = <2>; /* 4 serializer */ serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */ 1 2 0 0 >; tx-num-evt = <32>; rx-num-evt = <32>; }; &mailbox5 { status = "okay"; mbox_ipu1_ipc3x: mbox_ipu1_ipc3x { status = "okay"; }; mbox_dsp1_ipc3x: mbox_dsp1_ipc3x { status = "okay"; }; }; &mailbox6 { status = "okay"; mbox_ipu2_ipc3x: mbox_ipu2_ipc3x { status = "okay"; }; }; &mmu0_dsp1 { status = "okay"; }; &mmu1_dsp1 { status = "okay"; }; &mmu_ipu1 { status = "okay"; }; &mmu_ipu2 { status = "okay"; }; &ipu2 { mboxes = <&mailbox6 &mbox_ipu2_ipc3x>; timers = <&timer3>; watchdog-timers = <&timer4>, <&timer9>; }; &ipu1 { mboxes = <&mailbox5 &mbox_ipu1_ipc3x>; timers = <&timer11>; watchdog-timers = <&timer7>, <&timer8>; }; &dsp1 { mboxes = <&mailbox5 &mbox_dsp1_ipc3x>; timers = <&timer5>; watchdog-timers = <&timer10>; }; &oppdm_mpu { vdd-supply = <&smps1_reg>; }; &oppdm_core { vdd-supply = <&smps2_reg>; }; &oppdm_dspeve { vdd-supply = <&smps3_reg>; }; &oppdm_gpu { vdd-supply = <&smps3_reg>; }; &oppdm_ivahd { vdd-supply = <&smps3_reg>; };