>>>>>>>>>>>>>>>> AM62x root_fs eMMC flasing on AM62x-SK E2 with USB-DFU >>>> 1. create the root_fs ext4 file "am62x-tisdk-base.ext4" Note that $TISDK_PATH is where TI SDK installed mkdir am62_fs_ext4 cd am62_fs_ext4 cp -p $TISDK_PATH/filesystem/tisdk-base-image-am62xx-evm.tar.xz . dd if=/dev/null of=am62x-tisdk-base.ext4 bs=1M seek=300 mkfs.ext4 -F am62x-tisdk-base.ext4 mkdir mnt_fs sudo mount -t ext4 am62x-tisdk-base.ext4 mnt_fs sudo tar xvf ../tisdk-base-image-am62xx-evm.tar.xz cd .. sudo umount mnt_fs >>>> 2. flash the root_fs ext4 file "am62x-tisdk-base.ext4" sudo dfu-util -a rootfs -D am62x-tisdk-base.ext4