[MCU1_0] 1.092324 s: CIO: Init ... Done !!! [MCU1_0] 1.092369 s: APP: Init ... !!! [MCU1_0] 1.092384 s: MEM: Init ... !!! [MCU1_0] 1.092400 s: MEM: Created heap (DDR_LOCAL_MEM, id=0, flags=0x00000004) @ af000000 of size 16777216 bytes !!! [MCU1_0] 1.092440 s: MEM: Init ... Done !!! [MCU1_0] 1.092455 s: IPC: Init ... !!! [MCU1_0] 1.092470 s: IPC: 3 CPUs participating in IPC !!! [MCU1_0] 1.092753 s: IPC: Waiting for HLOS to be ready ... !!! [MCU1_0] 1.093025 s: ##DM Built On: Mar 20 2024 10:25:49 [MCU1_0] 1.098133 s: ##Sciserver Version: v2023.12.0.0-REL.MCUSDK.09.01.00.39+ [MCU1_0] 1.100907 s: ##RM_PM_HAL Version: v09.01.08 [MCU1_0] 1.103853 s: ##Starting Sciserver..... PASSED [MCU1_0] 13.293139 s: IPC: HLOS is ready !!! [MCU1_0] 13.293284 s: IPC: Init ... Done !!! [MCU1_0] 13.293310 s: APP: Syncing with 2 CPUs ... !!! [MCU1_0] 13.293332 s: APP: Syncing with 2 CPUs ... Done !!! [MCU1_0] 13.293364 s: rtosIPCMgrInit: Init ... !!! [MCU1_0] 13.293414 s: rtosIPCMgrCreateRpmsgRxLinuxTask [MCU1_0] 13.293576 s: REMOTE_SERVICE: Init ... !!! [MCU1_0] 27.984385 s: [1] Receive the heart from A53 core IPC! [C7x_1 ] 1.096164 s: CIO: Init ... Done !!! [C7x_1 ] 1.096184 s: APP: Init ... !!! [C7x_1 ] 1.096196 s: SCICLIENT: Init ... !!! [C7x_1 ] 1.096276 s: SCICLIENT: DMSC FW version [9.1.8--v09.01.08 (Kool Koala)] [C7x_1 ] 1.096295 s: SCICLIENT: DMSC FW revision 0x9 [C7x_1 ] 1.096310 s: SCICLIENT: DMSC FW ABI revision 3.1 [C7x_1 ] 1.096325 s: SCICLIENT: Init ... Done !!! [C7x_1 ] 1.096337 s: UDMA: Init ... !!! [C7x_1 ] 1.096348 s: UDMA: Init ... Done !!! [C7x_1 ] 1.096374 s: MEM: Init ... !!! [C7x_1 ] 1.096387 s: MEM: Created heap (DDR_LOCAL_MEM, id=0, flags=0x00000004) @ b2000000 of size 117440512 bytes !!! [C7x_1 ] 1.096416 s: MEM: Init ... Done !!! [C7x_1 ] 1.096429 s: IPC: Init ... !!! [C7x_1 ] 1.096441 s: IPC: 3 CPUs participating in IPC !!! [C7x_1 ] 1.096665 s: IPC: Waiting for HLOS to be ready ... !!! [C7x_1 ] 13.279430 s: IPC: HLOS is ready !!! [C7x_1 ] 13.279534 s: IPC: Init ... Done !!! [C7x_1 ] 13.279549 s: APP: Syncing with 2 CPUs ... !!! [C7x_1 ] 13.293334 s: APP: Syncing with 2 CPUs ... Done !!! [C7x_1 ] 13.293350 s: REMOTE_SERVICE: Init ... !!! [C7x_1 ] 13.294493 s: REMOTE_SERVICE: Init ... Done !!! [C7x_1 ] 13.294519 s: VX_ZONE_INIT:Enabled [C7x_1 ] 13.294534 s: VX_ZONE_ERROR:Enabled [C7x_1 ] 13.294548 s: VX_ZONE_WARNING:Enabled [C7x_1 ] 13.295278 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:59] Added target DSP_C7-1 [C7x_1 ] 13.295391 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:59] Added target DSP_C7-1_PRI_2 [C7x_1 ] 13.295495 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:59] Added target DSP_C7-1_PRI_3 [C7x_1 ] 13.295597 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:59] Added target DSP_C7-1_PRI_4 [C7x_1 ] 13.295698 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:59] Added target DSP_C7-1_PRI_5 [C7x_1 ] 13.295799 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:59] Added target DSP_C7-1_PRI_6 [C7x_1 ] 13.295901 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:59] Added target DSP_C7-1_PRI_7 [C7x_1 ] 13.296003 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:59] Added target DSP_C7-1_PRI_8 [C7x_1 ] 13.296029 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!! [C7x_1 ] 13.296045 s: APP: OpenVX Target kernel init ... !!! [C7x_1 ] 13.296250 s: APP: OpenVX Target kernel init ... Done !!! [C7x_1 ] 13.296266 s: APP: Init ... Done !!! [C7x_1 ] 13.296280 s: APP: Run ... !!! [C7x_1 ] 13.296290 s: APP: Run ... Done !!! [MCU1_0] 30.026038 s: [2] Receive the heart from A53 core IPC! [MCU1_0] 32.017972 s: [3] Receive the heart from A53 core IPC! [MCU1_0] 34.017634 s: [4] Receive the heart from A53 core IPC! [MCU1_0] 36.017908 s: [5] Receive the heart from A53 core IPC! [MCU1_0] 38.018229 s: [6] Receive the heart from A53 core IPC! root@am62axx-evm:/usr/bin# root@am62axx-evm:/usr/bin# [I]Message: bagad client name is ebLogMgr [I]Start: pomp_ctx_new() success [I]client_start try to connect: client fd = 7 [I]client connect to server failed,res=-1,errno=115,reason=Operation now in progress [I]Start: pomp_ctx_connect() success, clinet fd is 7 [I]server_accept_conn: connection count is 2 bagad_server recv msg_id=00252166 [bagad server]: bind connection 2, process name: ebLogMgr bagad_server recv msg_id=00b95f3e notify_subscr: 1 009ae8f8 bagad_server recv msg_id=00b95f3e notify_subscr: 1 00fea229 [I]PompEvtCallback: register sharedinfo name: core_connect_status [I]PompEvtCallback: register sharedinfo name: SysLog bagad_server recv msg_id=00187a83 [I]PompEvtCallback: register sharedinfo name: diag_startup_notice bagad_server recv msg_id=00187a83 bagad_server recv msg_id=00187a83 bagad_server recv msg_id=009ae8f8 bagad_server recv msg_id=009ae8f8 [MCU1_0] 38.380932 s: LINUX_SEND_LOG_LEVEL: 6 bagad_server recv msg_id=009ae8f8 [MCU1_0] 40.017566 s: [7] Receive the heart from A53 core IPC! bagad_server recv msg_id=009ae8f8 [MCU1_0] 42.018301 s: [8] Receive the heart from A53 core IPC! bagad_server recv msg_id=009ae8f8 [MCU1_0] 44.018420 s: [9] Receive the heart from A53 core IPC! bagad_server recv msg_id=009ae8f8 [MCU1_0] 46.018315 s: [10] Receive the heart from A53 core IPC! [MCU1_0] 48.018142 s: [11] Receive the heart from A53 core IPC! bagad_server recv msg_id=009ae8f8 bagad_server recv msg_id=009ae8f8 [MCU1_0] 50.018181 s: [12] Receive the heart from A53 core IPC! bagad_server recv msg_id=009ae8f8 [MCU1_0] 52.017547 s: [13] Receive the heart from A53 core IPC! bagad_server recv msg_id=009ae8f8 [MCU1_0] 54.018054 s: [14] Receive the heart from A53 core IPC!