I2cParams ub913SerCfg_ISX016[ISX016_SER_CFG_SIZE] = { {0x01, 0x30, 0x80}, {0x03, 0xC5, 0x10}, {0x0D, 0x55, 0x10}, {0x05, 0x15, 0x10}, {0x11, SERDES_I2C_SCL_HOLD_TIME, 0x10}, {0x12, SERDES_I2C_SCL_HOLD_TIME, 0x10}, {0xFFFF, 0x00, 0x0} //End of script }; I2cParams ub964DeserCfg_ISX016[ISX016_DESER_CFG_SIZE] = { {0x0F,0xF0, 0x10}, {0x10,0x81, 0x10}, {0x11,0x85, 0x10}, {0x12,0x89, 0x10}, {0x13,0x8D, 0x10}, /*CSI Port0 configuration*/ {0x32,0x01, 0x10}, {0x1f,0x02, 0x10}, {0x33,0x00, 0x10}, {0x20,0x00, 0x10}, /*RX Port0 configuration*/ {0x4c,0x01, 0x10}, {0x58,0x58, 0x10}, {0x5c,(SER_0_I2C_ALIAS << 1U), 0x10}, {0x5d,(ISX016_I2C_ADDR), 0x10}, {0x65,(SENSOR_0_I2C_ALIAS << 1U), 0x10}, {0x7c,0xE1, 0x10}, {0xBc,0x70, 0x10}, {0x70,0x1e, 0x10}, {0x6d,0x7f, 0x10}, /*RX Port1 configuration*/ {0x4c,0x12, 0x10}, {0x58,0x58, 0x10}, {0x5c,(SER_1_I2C_ALIAS << 1U), 0x10}, {0x5d,(ISX016_I2C_ADDR), 0x10}, {0x65,(SENSOR_1_I2C_ALIAS << 1U), 0x10}, {0x7c,0xE1, 0x10}, {0xBc,0x70, 0x10}, {0x70,0x5e, 0x10}, {0x6d,0x7f, 0x10}, /*RX Port2 configuration*/ {0x4c,0x24, 0x10}, {0x58,0x58, 0x10}, {0x5c,(SER_2_I2C_ALIAS << 1U), 0x10}, {0x5d,(ISX016_I2C_ADDR), 0x10}, {0x65,(SENSOR_2_I2C_ALIAS << 1U), 0x10}, {0x7c,0xE1, 0x10}, {0xBc,0x70, 0x10}, {0x70,0x9e, 0x10}, {0x6d,0x7f, 0x10}, /*RX Port3 configuration*/ {0x4c,0x38, 0x10}, {0x58,0x58, 0x10}, {0x5c,(SER_3_I2C_ALIAS << 1U), 0x10}, {0x5d,(ISX016_I2C_ADDR), 0x10}, {0x65,(SENSOR_3_I2C_ALIAS << 1U), 0x10}, {0x7c,0xE1, 0x10}, {0xBc,0x70, 0x10}, {0x70,0xde, 0x10}, {0x6d,0x7f, 0x10}, {0xFFFF, 0x00, 0x0} /*End of script*/ };