[ 0.000000] Linux version 3.2.0 (saho@ubuntu) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #1 Fri Jun 17 09:25:32 CST 2016 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] On node 0 totalpages: 65536 [ 0.000000] free_area_init_node: node 0, pgdat c06cbde8, node_mem_map c0706000 [ 0.000000] Normal zone: 512 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 65024 pages, LIFO batch:15 [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 ro rootfstype=ext3 rootwait ip=none [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 256MB = 256MB total [ 0.000000] Memory: 252664k/252664k available, 9480k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc060b000 (6156 kB) [ 0.000000] .init : 0xc060b000 - 0xc0667000 ( 368 kB) [ 0.000000] .data : 0xc0668000 - 0xc06d57d0 ( 438 kB) [ 0.000000] .bss : 0xc06d57f4 - 0xc0705a28 ( 193 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000091] Calibrating delay loop... 996.14 BogoMIPS (lpj=4980736) [ 0.089233] pid_max: default: 32768 minimum: 301 [ 0.089355] Security Framework initialized [ 0.089447] Mount-cache hash table entries: 512 [ 0.089813] CPU: Testing write buffer coherency: ok [ 0.109344] omap_hwmod: gfx: failed to hardreset [ 0.125122] omap_hwmod: pruss: failed to hardreset [ 0.126159] print_constraints: dummy: [ 0.126495] NET: Registered protocol family 16 [ 0.128326] OMAP GPIO hardware version 0.1 [ 0.130493] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.132171] omap_i2c.1: alias fck already exists [ 0.132934] omap2_mcspi.1: alias fck already exists [ 0.133087] omap2_mcspi.2: alias fck already exists [ 0.133850] edma.0: alias fck already exists [ 0.133880] edma.0: alias fck already exists [ 0.133880] edma.0: alias fck already exists [ 0.155151] bio: create slab at 0 [ 0.157012] SCSI subsystem initialized [ 0.158386] usbcore: registered new interface driver usbfs [ 0.158660] usbcore: registered new interface driver hub [ 0.158813] usbcore: registered new device driver usb [ 0.159088] registerd cppi-dma Intr @ IRQ 17 [ 0.159118] Cppi41 Init Done Qmgr-base(d087a000) dma-base(d0878000) [ 0.159118] Cppi41 Init Done [ 0.159149] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.159454] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.160400] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.162109] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.164398] print_constraints: VRTC: [ 0.165802] print_constraints: VIO: at 1500 mV [ 0.168029] print_constraints: VDD1: 600 <--> 1500 mV at 1325 mV normal [ 0.170257] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.171203] print_constraints: VDD3: 5000 mV [ 0.172515] print_constraints: VDIG1: at 1800 mV [ 0.173889] print_constraints: VDIG2: at 1800 mV [ 0.175231] print_constraints: VPLL: at 1800 mV [ 0.176605] print_constraints: VDAC: at 1800 mV [ 0.177947] print_constraints: VAUX1: at 1800 mV [ 0.179321] print_constraints: VAUX2: at 3300 mV [ 0.180664] print_constraints: VAUX33: at 3300 mV [ 0.182037] print_constraints: VMMC: at 3300 mV [ 0.182434] tps65910 1-002d: No interrupt support, no core IRQ [ 0.183563] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.184539] Switching to clocksource gp timer [ 0.196319] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.196533] musb-hdrc musb-hdrc.0: dma type: dma-cppi41 [ 0.196807] MUSB0 controller's USBSS revision = 4ea20800 [ 0.196838] TxFifo Empty intr disabled [ 0.196838] musb0: Enabled SW babble control [ 0.197113] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.197143] musb-hdrc: MHDRC RTL version 2.0 [ 0.197143] musb-hdrc: setup fifo_mode 4 [ 0.197174] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.197174] musb-hdrc.0: bulk split disabled [ 0.197204] musb-hdrc.0: bulk combine disabled [ 0.197662] musb-hdrc musb-hdrc.0: USB OTG mode controller at d083c000 using DMA, IRQ 18 [ 0.197814] musb-hdrc musb-hdrc.1: dma type: dma-cppi41 [ 0.198089] MUSB1 controller's USBSS revision = 4ea20800 [ 0.198120] TxFifo Empty intr disabled [ 0.198120] musb1: Enabled SW babble control [ 0.198394] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.198394] musb-hdrc: MHDRC RTL version 2.0 [ 0.198394] musb-hdrc: setup fifo_mode 4 [ 0.198425] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.198425] musb-hdrc.1: bulk split disabled [ 0.198425] musb-hdrc.1: bulk combine disabled [ 0.198486] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.198577] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.198699] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.198699] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.198730] usb usb1: Product: MUSB HDRC host driver [ 0.198730] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.198730] usb usb1: SerialNumber: musb-hdrc.1 [ 0.199432] hub 1-0:1.0: USB hub found [ 0.199462] hub 1-0:1.0: 1 port detected [ 0.199890] musb-hdrc musb-hdrc.1: USB Host mode controller at d083e800 using DMA, IRQ 19 [ 0.200256] NET: Registered protocol family 2 [ 0.200439] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.200805] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.200927] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.200988] TCP: Hash tables configured (established 8192 bind 8192) [ 0.200988] TCP reno registered [ 0.201019] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.201019] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.201202] NET: Registered protocol family 1 [ 0.201416] RPC: Registered named UNIX socket transport module. [ 0.201446] RPC: Registered udp transport module. [ 0.201446] RPC: Registered tcp transport module. [ 0.201446] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.201660] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.212951] VFS: Disk quotas dquot_6.5.2 [ 0.213012] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.213470] msgmni has been set to 493 [ 0.216308] alg: No test for stdrng (krng) [ 0.216979] io scheduler noop registered [ 0.216979] io scheduler deadline registered [ 0.217041] io scheduler cfq registered (default) [ 0.218109] Could not set LED4 to fully on [ 0.255584] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.910949] console [ttyO0] enabled [ 0.915161] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.922912] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.930664] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.938385] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.946105] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.954223] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 0.968475] brd: module loaded [ 0.975524] loop: module loaded [ 0.978973] i2c-core: driver [tsl2550] using legacy suspend method [ 0.985473] i2c-core: driver [tsl2550] using legacy resume method [ 0.991882] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.075164] No daughter card found [ 1.078765] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.086059] Setup board 1 [ 1.088775] Setup board 2 [ 1.091522] Setup board 3 [ 1.094238] Setup board 4 [ 1.096984] Board name: A335X_SK [ 1.100341] Board version: [ 1.103271] The board is a AM335x Starter Kit. [ 1.107910] [BOARD]:bq32k_init() [ 1.111389] i2c i2c-1: Failed to register i2c client rtc-bq32k at 0x68 (-16) [ 1.118774] failed to register lis331dlh to i2c1 [ 1.123870] omap_hsmmc.1: alias fck already exists [ 1.129180] usb 1-1: new high-speed USB device number 2 using musb-hdrc [ 1.136505] omap_hsmmc.0: alias fck already exists [ 1.142364] da8xx_lcdc.0: alias fck already exists [ 1.147888] da8xx_lcdc da8xx_lcdc.0: GLCD: Found NHD-4.3-ATXI#-T-1 panel [ 1.163116] Console: switching to colour frame buffer device 60x34 [ 1.175720] davinci-mcasp.0: alias fck already exists [ 1.181549] [BOARD] Saho_gpio_init [ 1.185302] _omap_mux_get_by_name: Could not find signal uart1_rtsn. gpio0_13 [ 1.192962] _omap_mux_get_by_name: Could not find signal gpmc-wpn.gpio0_31 [ 1.208404] registered am33xx_sr device [ 1.214080] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.221221] omap2-nand driver initializing [ 1.225677] OneNAND driver initializing [ 1.230743] CAN device driver interface [ 1.234741] CAN bus driver for Bosch D_CAN controller 1.0 [ 1.276489] usb 1-1: New USB device found, idVendor=05e3, idProduct=0610 [ 1.283508] usb 1-1: New USB device strings: Mfr=0, Product=1, SerialNumber=0 [ 1.290985] usb 1-1: Product: USB2.0 Hub [ 1.295349] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 1.301818] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 1.309600] davinci_mdio.0: probed [ 1.313171] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 1.320739] hub 1-1:1.0: USB hub found [ 1.324768] PPP generic driver version 2.4.2 [ 1.329376] hub 1-1:1.0: 4 ports detected [ 1.333892] PPP Deflate Compression module registered [ 1.339569] usbcore: registered new interface driver zd1201 [ 1.345672] usbcore: registered new interface driver cdc_ether [ 1.351959] usbcore: registered new interface driver cdc_eem [ 1.358123] usbcore: registered new interface driver dm9601 [ 1.364013] cdc_ncm: 04-Aug-2011 [ 1.367614] usbcore: registered new interface driver cdc_ncm [ 1.373901] usbcore: registered new interface driver cdc_acm [ 1.379852] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 1.388580] usbcore: registered new interface driver cdc_wdm [ 1.394500] Initializing USB Mass Storage driver... [ 1.399841] usbcore: registered new interface driver usb-storage [ 1.406158] USB Mass Storage support registered. [ 1.411285] usbcore: registered new interface driver usbserial [ 1.417510] USB Serial support registered for generic [ 1.422912] usbcore: registered new interface driver usbserial_generic [ 1.429779] usbserial: USB Serial Driver core [ 1.434417] USB Serial support registered for GSM modem (1-port) [ 1.440948] usbcore: registered new interface driver option [ 1.446807] option: v0.7.2:USB Driver for GSM modems [ 1.452087] USB Serial support registered for pl2303 [ 1.457427] usbcore: registered new interface driver pl2303 [ 1.463256] pl2303: Prolific PL2303 USB to serial adaptor driver [ 1.470031] mousedev: PS/2 mouse device common for all mice [ 1.479309] bq32k 1-0068: rtc core: registered bq32k as rtc0 [ 1.485717] i2c /dev entries driver [ 1.489715] Linux video capture interface: v2.00 [ 1.494842] usbcore: registered new interface driver uvcvideo [ 1.500854] USB Video Class driver (1.1.1) [ 1.646087] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.654541] cpuidle: using governor ladder [ 1.659210] usb 1-1.1: new high-speed USB device number 3 using musb-hdrc [ 1.666534] cpuidle: using governor menu [ 1.674224] omap4_aes_mod_init: loading AM33X AES driver [ 1.679931] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 1.686767] omap4_aes_probe: probe() done [ 1.691192] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 1.697357] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 1.711303] omap4_sham_probe: probe() done [ 1.721008] usbcore: registered new interface driver usbhid [ 1.726867] usbhid: USB HID core driver [ 1.731628] usbcore: registered new interface driver snd-usb-audio [ 1.739776] _regulator_get: 1-001b supply IOVDD not found, using dummy regulator [ 1.747589] _regulator_get: 1-001b supply DVDD not found, using dummy regulator [ 1.755310] _regulator_get: 1-001b supply AVDD not found, using dummy regulator [ 1.762969] _regulator_get: 1-001b supply DRVDD not found, using dummy regulator [ 1.773162] asoc: tlv320aic3x-hifi <-> davinci-mcasp.0 mapping ok [ 1.780792] ALSA device list: [ 1.783874] #0: AM335X EVM [ 1.786926] oprofile: hardware counters not available [ 1.792205] oprofile: using timer interrupt. [ 1.796844] nf_conntrack version 0.5.0 (3947 buckets, 15788 max) [ 1.803497] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.809204] TCP cubic registered [ 1.812683] NET: Registered protocol family 10 [ 1.818084] Mobile IPv6 [ 1.820648] IPv6 over IPv4 tunneling driver [ 1.826568] NET: Registered protocol family 17 [ 1.831268] can: controller area network core (rev 20090105 abi 8) [ 1.837890] NET: Registered protocol family 29 [ 1.842529] can: raw protocol (rev 20090105) [ 1.847015] can: broadcast manager protocol (rev 20090105 t) [ 1.852966] Registering the dns_resolver key type [ 1.857940] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.865966] ThumbEE CPU extension supported. [ 1.870513] mux: Failed to setup hwmod io irq -22 [ 1.876068] Power Management for AM33XX family [ 1.880950] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 1.887664] Copied the M3 firmware to UMEM [ 1.892028] Cortex M3 Firmware Version = 0x181 [ 1.896820] DIEID: 1002600d 016054cd 00000000 592c0002 [ 1.896820] EFUSE SMA register val = 00013c2f [ 1.896850] Compensating OPP0: Orig nvalue:0x99bfac New nvalue:0x99bfac [ 1.896850] Compensating OPP1: Orig nvalue:0x9a8af8 New nvalue:0x9a8af8 [ 1.898376] Compensating OPP0: Orig nvalue:0x99b9ac New nvalue:0x99b9ac [ 1.898376] Compensating OPP1: Orig nvalue:0x999486 New nvalue:0x999486 [ 1.898406] Compensating OPP2: Orig nvalue:0xaae3ce New nvalue:0xaae3ce [ 1.898406] Compensating OPP3: Orig nvalue:0xaacbb8 New nvalue:0xaacbb8 [ 1.898406] Compensating OPP4: Orig nvalue:0xaacbb8 New nvalue:0xaa9b8e [ 1.898498] create_regulator: VDD1: Failed to create debugfs directory [ 1.906860] smartreflex smartreflex: am33xx_sr_probe: Driver initialized [ 1.915618] usb 1-1.1: New USB device found, idVendor=0bda, idProduct=8179 [ 1.922851] usb 1-1.1: New USB device strings: Mfr=1, Product=2, SerialNumber=3 [ 1.930480] usb 1-1.1: Product: 802.11n NIC [ 1.934875] usb 1-1.1: Manufacturer: Realtek [ 1.939331] usb 1-1.1: SerialNumber: 00E04C0001 [ 1.950744] clock: disabling unused clocks to save power [ 1.959350] mmc0: new high speed MMC card at address 0001 [ 1.965698] mmcblk0: mmc0:0001 SEM04G 3.68 GiB [ 1.970825] mmcblk0boot0: mmc0:0001 SEM04G partition 1 2.00 MiB [ 1.977203] mmcblk0boot1: mmc0:0001 SEM04G partition 2 2.00 MiB [ 1.984954] mmcblk0: p1 p2 [ 1.990386] mmcblk0boot1: unknown partition table [ 1.997283] mmcblk0boot0: unknown partition table [ 2.008911] Detected MACID=1c:ba:8c:a5:89:fc [ 2.014678] cpsw: Detected MACID = 1c:ba:8c:a5:89:fe [ 2.022186] bq32k 1-0068: setting system clock to 2017-08-04 09:01:20 UTC (1501837280) [ 2.033325] EXT3-fs (mmcblk0p2): recovery required on readonly filesystem [ 2.040466] EXT3-fs (mmcblk0p2): write access will be enabled during recovery [ 2.169067] SR 0: curr=1137500, delta_v=-56875, calc=1080625, act=1087500, gain=00 [ 2.172698] SR 1: curr=1325000, delta_v=-66250, calc=1258750, act=1262500, gain=00 [ 2.418853] kjournald starting. Commit interval 5 seconds [ 2.424652] EXT3-fs (mmcblk0p2): recovery complete [ 2.432312] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode [ 2.439605] VFS: Mounted root (ext3 filesystem) readonly on device 179:2. [ 2.447204] Freeing init memory: 368K [ 3.421142] SR 0: curr=1087500, delta_v=-88864, calc=998636, act=1000000, gain=1b [ 3.430725] SR 1: curr=1262500, delta_v=36456, calc=1298956, act=1300000, gain=34 [ 5.660705] EXT3-fs (mmcblk0p2): using internal journal [ 5.958801] SR 1: curr=1300000, delta_v=0, calc=1300000, act=1300000, gain=34 [ 6.218811] net eth0: CPSW phy found : id is : 0x4dd074 [ 6.231231] ADDRCONF(NETDEV_UP): eth0: link is not ready [ 7.828063] net eth0: CPSW phy found : id is : 0x4dd074 [ 7.839202] ADDRCONF(NETDEV_UP): eth0: link is not ready [ 8.850585] SR 1: curr=1300000, delta_v=-5096, calc=1294904, act=1300000, gain=34 [ 9.827606] PHY: 0:00 - Link is Up - 1000/Full [ 9.846923] ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 14.366699] Loading kernel module for a network device with CAP_SYS_MODULE (deprecated). Use CAP_NET_ADMIN and alias netdev- instead [ 20.076629] eth0: no IPv6 routers present [ 20.616607] eth0: no IPv6 routers present