################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/Debug/vecs_mcasp1.obj" \
"C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/Debug/periph_mcasp1.obj" \
"C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/Debug/main_mcasp1.obj" \
"C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/Debug/interrupt_mcasp1.obj" \
"C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/Debug/data_mcasp1.obj" \
-l"csl6713.lib" \
-l"rts6700.lib" \
"C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/mcasp1.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/mcasp1/../Debug/mcasp1.out

# Tool invocations
C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/mcasp1/../Debug/mcasp1.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv5/tools/compiler/bin/cl6x" -mv6710 --abi=coffabi -O3 -g --define="CHIP_6713" --define="_INLINE" --quiet --display_error_number --diag_wrap=off --obj_directory="C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/Debug" -z --stack_size=0x2000 -m"mcasp1.map" -i"C:/ti/ccsv5/tools/compiler/lib" -i"C:/ti/ccsv5/tools/compiler/include" -i"C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/mcasp1" -i"C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1" -i"/lib" -i"C:/ti/CSL_C6713/lib_2x" -i"C:/ti/CSL_C6713/lib_3x" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="mcasp1_linkInfo.xml" --rom_model -o "C:/ti/CSL_C6713/examples/c6000/dsk6713/csl/mcasp/mcasp1/mcasp1/../Debug/mcasp1.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C6000_EXECUTABLE_OUTPUTS__QUOTED) "C:\ti\CSL_C6713\examples\c6000\dsk6713\csl\mcasp\mcasp1\Debug\mcasp1.out"
	-$(RM) "data_mcasp1.pp" "interrupt_mcasp1.pp" "main_mcasp1.pp" "periph_mcasp1.pp" 
	-$(RM) "C:\ti\CSL_C6713\examples\c6000\dsk6713\csl\mcasp\mcasp1\Debug\data_mcasp1.obj" "C:\ti\CSL_C6713\examples\c6000\dsk6713\csl\mcasp\mcasp1\Debug\interrupt_mcasp1.obj" "C:\ti\CSL_C6713\examples\c6000\dsk6713\csl\mcasp\mcasp1\Debug\main_mcasp1.obj" "C:\ti\CSL_C6713\examples\c6000\dsk6713\csl\mcasp\mcasp1\Debug\periph_mcasp1.obj" "C:\ti\CSL_C6713\examples\c6000\dsk6713\csl\mcasp\mcasp1\Debug\vecs_mcasp1.obj" 
	-$(RM) "vecs_mcasp1.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets