U-Boot SPL 2021.01-g74fc69c889 (May 30 2022 - 16:40:44 +0000) SYSFW ABI: 3.1 (firmware rev 0x0008 '8.3.2--v08.03.02 (Jolly Jellyfi') Trying to boot from MMC1 Loading Environment from MMC... *** Warning - bad CRC, using default environment init_env from device 9 not supported! Starting ATF on ARM64 core... NOTICE: BL31: v2.6(release):08.03.00.003-dirty NOTICE: BL31: Built : 16:35:46, May 30 2022 U-Boot SPL 2021.01-g74fc69c889 (May 30 2022 - 16:39:30 +0000) SYSFW ABI: 3.1 (firmware rev 0x0008 '8.3.2--v08.03.02 (Jolly Jellyfi') Trying to boot from MMC1 U-Boot 2021.01-g74fc69c889 (May 30 2022 - 16:39:30 +0000) SoC: AM62X SR1.0 Model: Texas Instruments AM625 SK EEPROM not available at 0x50, trying to read at 0x51 Board: AM62-SKEVM rev E2 DRAM: 2 GiB MMC: mmc@fa10000: 0, mmc@fa00000: 1, mmc@fa20000: 2 Loading Environment from MMC... *** Warning - bad CRC, using default environment In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Net: eth0: ethernet@8000000port@1 Hit any key to stop autoboot: 2 0 => mmc list mmc@fa10000: 0 (eMMC) mmc@fa00000: 1 mmc@fa20000: 2 => mmc dev 0 switch to partitions #0, OK mmc0(part 0) is current device => mmc info Device: mmc@fa10000 Manufacturer ID: 13 OEM: 14e Name: S0J56 Bus Speed: 200000000 Mode: HS200 (200MHz) Rd Block Len: 512 MMC version 5.1 High Capacity: Yes Capacity: 14.8 GiB Bus Width: 8-bit Erase Group Size: 512 KiB HC WP Group Size: 8 MiB User Capacity: 14.8 GiB WRREL Boot Capacity: 31.5 MiB ENH RPMB Capacity: 4 MiB ENH Boot area 0 is not write protected Boot area 1 is not write protected => mmc part Partition Map for MMC device 0 -- Partition Type: EFI Part Start LBA End LBA Name Attributes Type GUID Partition GUID 1 0x00000022 0x01da3fde "rootfs" attrs: 0x0000000000000000 type: ebd0a0a2-b9e5-4433-87c0-68b6b72699c7 guid: 324d6ebf-ccc2-4d67-b291-805f3849d626 => ls mmc 0