CONFIG_PHYS_64BIT=y
CONFIG_ARM=y
CONFIG_OMAP54XX=y
CONFIG_TARGET_AM57XX_EVM=y
CONFIG_AM572X_EVM=y
CONFIG_DM_SERIAL=y
CONFIG_DM_GPIO=y
CONFIG_SPL_STACK_R_ADDR=0x82000000
CONFIG_DEFAULT_DEVICE_TREE="am57xx-beagle-x15"
CONFIG_SPL=y
CONFIG_SPL_STACK_R=y
CONFIG_HUSH_PARSER=y
CONFIG_CMD_BOOTZ=y
# CONFIG_CMD_IMLS is not set
CONFIG_CMD_ASKENV=y
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_MMC=y
CONFIG_CMD_SPI=y
CONFIG_CMD_I2C=y
CONFIG_CMD_USB=y
CONFIG_CMD_GPIO=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_DHCP=y
CONFIG_CMD_MII=y
CONFIG_CMD_PING=y
CONFIG_CMD_EXT2=y
CONFIG_CMD_EXT4=y
CONFIG_CMD_EXT4_WRITE=y
CONFIG_CMD_FAT=y
CONFIG_CMD_FS_GENERIC=y
CONFIG_OF_CONTROL=y
CONFIG_DM=y
CONFIG_DM_MMC=y
CONFIG_SPI_FLASH=y
CONFIG_SPI_FLASH_BAR=y
CONFIG_SYS_NS16550=y
CONFIG_FIT=y
CONFIG_SPL_OF_LIBFDT=y
CONFIG_SPL_LOAD_FIT=y
CONFIG_OF_LIST="am57xx-beagle-x15 am572x-idk am571x-idk"
CONFIG_OF_BOARD_SETUP=y
CONFIG_DRA7_DSPEVE_OPP_HIGH=y
CONFIG_DRA7_IVA_OPP_HIGH=y
CONFIG_DRA7_GPU_OPP_HIGH=y
CONFIG_DISK=y
CONFIG_DWC_AHCI=y
CONFIG_DM_ETH=y
CONFIG_CMD_TIME=y