Triage report. Kernel version and source, also include the results of this command: uname -a Linux am57xx-evm 4.4.41-rt50-g968d071ce9 #16 SMP PREEMPT RT Fri Nov 17 15:22:05 CST 2017 armv7l GNU/Linux File system, TI SDK or Arago/Yocto based filesytem Yocto on ext4 Custom board or TI board? Please include device tree source file. Custom Board based on AM5728 EVM. See below for device tree snippet Console log of the boot process that includes U-Boot and the Kernel. See Below ethtool, ethtool -S, ifconfig shown below... ################################## #### From bootup (dmesg) ################################## ~# dmesg | grep cpsw [ 1.769285] cpsw 48484000.ethernet: Detected MACID = d4:36:39:27:75:86 [ 1.775930] cpsw 48484000.ethernet: cpts: overflow check period 800 [ 1.782907] cpsw 48484000.ethernet: cpsw: Detected MACID = d4:36:39:27:75:87 [ 10.544688] net eth1: initializing cpsw version 1.15 (0) [ 10.576420] net eth0: initialized cpsw ale version 1.4 [ 10.928899] net eth0: initializing cpsw version 1.15 (0) [ 15.036849] cpsw 48484000.ethernet eth0: Link is Up - 1Gbps/Full - flow control off ################################## #### ethtool ################################## root@cut:~# ethtool eth0 Settings for eth0: Supported ports: [ TP MII ] Supported link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Half 1000baseT/Full Supported pause frame use: Symmetric Supports auto-negotiation: Yes Advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Half 1000baseT/Full Advertised pause frame use: Symmetric Advertised auto-negotiation: Yes Link partner advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Link partner advertised pause frame use: No Link partner advertised auto-negotiation: Yes Speed: 1000Mb/s Duplex: Full Port: MII PHYAD: 1 Transceiver: external Auto-negotiation: on Supports Wake-on: d Wake-on: d Current message level: 0x00000000 (0) Link detected: yes ################################## #### ifconfig ################################## ~# ifconfig eth0 Link encap:Ethernet HWaddr D4:36:39:27:75:86 inet addr:192.168.1.29 Bcast:192.168.1.255 Mask:255.255.255.0 inet6 addr: fe80::d636:39ff:fe27:7586%132400/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:102 errors:0 dropped:0 overruns:0 frame:0 TX packets:59 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:6505 (6.3 KiB) TX bytes:10463 (10.2 KiB) Interrupt:98 eth1 Link encap:Ethernet HWaddr D4:36:39:27:75:87 UP BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1%132400/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:706 errors:0 dropped:0 overruns:0 frame:0 TX packets:706 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1 RX bytes:366681 (358.0 KiB) TX bytes:366681 (358.0 KiB) ################################## #### After Kernel trace (watchdog timeout) ################################## ~# ethtool eth0 Settings for eth0: Supported ports: [ TP MII ] Supported link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Half 1000baseT/Full Supported pause frame use: Symmetric Supports auto-negotiation: Yes Advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Half 1000baseT/Full Advertised pause frame use: Symmetric Advertised auto-negotiation: Yes Link partner advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Link partner advertised pause frame use: No Link partner advertised auto-negotiation: Yes Speed: 1000Mb/s Duplex: Full Port: MII PHYAD: 1 Transceiver: external Auto-negotiation: on Supports Wake-on: d Wake-on: d Current message level: 0x00000000 (0) Link detected: yes ~# ifconfig eth0 Link encap:Ethernet HWaddr D4:36:39:27:75:86 inet addr:192.168.1.29 Bcast:192.168.1.255 Mask:255.255.255.0 inet6 addr: fe80::d636:39ff:fe27:7586%132400/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:27430701 errors:0 dropped:0 overruns:0 frame:0 TX packets:72574707 errors:1052 dropped:13 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:4114712377 (3.8 GiB) TX bytes:1122281772 (1.0 GiB) Interrupt:98 eth1 Link encap:Ethernet HWaddr D4:36:39:27:75:87 UP BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1%132400/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:953785 errors:0 dropped:0 overruns:0 frame:0 TX packets:953785 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1 RX bytes:2537938201 (2.3 GiB) TX bytes:2537938201 (2.3 GiB)