[IPU1-0] 22.958274 s: CAPTURE: Create in progress !!! [IPU1-0] 22.958488 s: CAPTURE: VIP1 Slice0 PortA capture mode is [ 8-bit] !!! [IPU1-0] 23.038095 s: CAPTURE: Create Done !!! [IPU1-0] 23.038461 s: ENCODE: Create in progress ... !!! [IPU1-0] 23.118770 s: ENCODE: Creating CH0 of 1280 x 720, pitch = (1280, 1280) [1] [0], bitrate = 10000 Kbps ... [IPU1-0] 23.119776 s: ENCODE: CH0: JPEGDecCreated:@(#)Id:JPEGVENC_TI Ver:01.00.16.01 Released by:500_V_MJPEG_E_01_00 Built:Jul 9 2014 14:46:40 [IPU1-0] 23.119990 s: ENCODE: All CH Create ... DONE !!! [IPU1-0] 23.121271 s: ENCODE: Create ... DONE !!! [IPU1-0] 23.121606 s: DECODE: Create in progress ... !!! [IPU1-0] 23.241841 s: DECODE: Creating CH0 of 1280 x 720 [1] [0],target bitrate = 10000 Kbps ... [IPU1-0] 23.242603 s: DECODE: All CH Create ... DONE !!! [IPU1-0] 23.244403 s: DECODE: Create ... DONE !!! [IPU1-0] 23.244830 s: DISPLAY: Create in progress !!! [IPU1-0] 23.245348 s: DISPLAY: Create Done !!! [IPU1-0] 23.245714 s: GRPXSRC: Create in progress !!! [IPU1-0] 24.952052 s: GRPXSRC: Create Done !!! [IPU1-0] 24.952449 s: DISPLAY: Create in progress !!! [IPU1-0] 24.952967 s: DISPLAY: Create Done !!! [IPU1-0] 24.953181 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1022 [IPU1-0] 24.953303 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 246584 B (240 KB) [IPU1-0] 24.953455 s: SYSTEM: Heap = SR_OCMC @ 0x00000000, Total size = 0 B (0 KB), Free size = 0 B (0 KB) [IPU1-0] 24.953608 s: SYSTEM: Heap = SR_DDR_CACHED @ 0x89d03000, Total size = 368037888 B (350 MB), Free size = 344517632 B (328 MB) [IPU1-0] 24.953821 s: SYSTEM: Heap = SR_DDR_NON_CACHED @ 0xbfc00000, Total size = 127360 B (0 MB), Free size = 92800 B (0 MB) [IPU1-0] 24.964588 s: CHAINS: Sensor create in progress [IPU1-0] 24.964680 s: [IPU1-0] 24.964954 s: [IPU1-0] 24.965046 s: [IPU1-0] 24.965076 s: VIDEO_DECODER: ********** CREATE ********** [IPU1-0] 24.968126 s: TVP5158: 0x58: Downloading patch ... [IPU1-0] 24.968492 s: *** UTILS: CPU KHz = 20000 Khz *** [IPU1-1] 24.954492 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [IPU1-1] 24.954645 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 655360 B (640 KB), Free size = 643368 B (628 KB) [HOST ] 24.955163 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [HOST ] 24.955163 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 6291456 B (6144 KB), Free size = 6247680 B (6101 KB) [DSP1 ] 24.955377 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [DSP1 ] 24.955407 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP1 ] 24.955438 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 514584 B (502 KB) [DSP2 ] 24.955682 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [DSP2 ] 24.955712 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP2 ] 24.955743 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 514584 B (502 KB) [EVE1 ] 24.956444 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE1 ] 24.956719 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE1 ] 24.957298 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB) [EVE2 ] 24.958518 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE2 ] 24.958793 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE2 ] 24.959281 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB) [EVE3 ] 24.960562 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE3 ] 24.960836 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE3 ] 24.961324 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB) [EVE4 ] 24.962483 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE4 ] 24.962758 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE4 ] 24.963277 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB) [IPU2 ] 24.964222 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [IPU2 ] 24.964344 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 250104 B (244 KB) [IPU1-0] 26.536844 s: TVP5158: 0x58: Downloading patch ... DONE !!! [IPU1-0] 26.537882 s: TVP5158: 0x58: 5158:0002:0302 [IPU1-0] 26.610107 s: CHAINS: Sensor create ... DONE !!! [IPU1-0] 26.610229 s: DISPLAY: Start in progress !!! [IPU1-0] 26.610290 s: DISPLAY: Start Done !!! [IPU1-0] 26.618068 s: DISPLAY: Start in progress !!! [IPU1-0] 26.618160 s: DISPLAY: Start Done !!! [IPU1-0] 26.618343 s: CAPTURE: Start in progress !!! [IPU1-0] 26.620020 s: CAPTURE: Start Done !!!