U-Boot SPL 2013.10-g78d8ebd (Mar 30 2014 - 20:46:34)
reading args
spl: error reading image args, err - -1
reading u-boot.img
reading u-boot.img


U-Boot 2013.10-g78d8ebd (Mar 30 2014 - 20:46:34)

I2C:   ready
DRAM:  1 GiB
NAND:  256 MiB
MMC:   OMAP SD/MMC: 0, OMAP SD/MMC: 1
*** Warning - bad CRC, using default environment

Net:   <ethaddr> not set. Validating first E-fuse MAC
cpsw, usb_ether
Hit any key to stop autoboot:  3  2  1  0 
mmc0 is current device
Scanning mmc 0...
4117616 bytes read in 248 ms (15.8 MiB/s)
41724 bytes read in 27 ms (1.5 MiB/s)
mmc0 is current device
SD/MMC found on device 0
reading uEnv.txt
** Unable to read file uEnv.txt **
4117616 bytes read in 248 ms (15.8 MiB/s)
41724 bytes read in 26 ms (1.5 MiB/s)
Kernel image @ 0x80200000 [ 0x000000 - 0x3ed470 ]
## Flattened Device Tree blob at 80f80000
   Booting using the fdt blob at 0x80f80000
   Loading Device Tree to 9fff2000, end 9ffff2fb ... OK

Starting kernel ...

[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Linux version 3.12.10-ti2013.12.01 (jenkins@sdit-build02) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #1 Sun Mar 30 20:55:31 CDT 2014
[    0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] Machine: Generic AM33XX (Flattened Device Tree), model: TI AM335x EVM
[    0.000000] cma: CMA: reserved 24 MiB at ae000000
[    0.000000] Memory policy: ECC disabled, Data cache writeback
[    0.000000] CPU: All CPU(s) started in SVC mode.
[    0.000000] AM335X ES2.1 (sgx neon )
[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 259856
[    0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 ro rootfstype=ext4 rootwait
[    0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[    0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[    0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[    0.000000] Memory: 1003124K/1045504K available (5555K kernel code, 559K rwdata, 1876K rodata, 345K init, 225K bss, 42380K reserved, 267264K highmem)
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)
[    0.000000]     vmalloc : 0xf0000000 - 0xff000000   ( 240 MB)
[    0.000000]     lowmem  : 0xc0000000 - 0xef800000   ( 760 MB)
[    0.000000]     pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
[    0.000000]     modules : 0xbf000000 - 0xbfe00000   (  14 MB)
[    0.000000]       .text : 0xc0008000 - 0xc074a04c   (7433 kB)
[    0.000000]       .init : 0xc074b000 - 0xc07a15f0   ( 346 kB)
[    0.000000]       .data : 0xc07a2000 - 0xc082ddd8   ( 560 kB)
[    0.000000]        .bss : 0xc082ddd8 - 0xc0866400   ( 226 kB)
[    0.000000] NR_IRQS:16 nr_irqs:16 16
[    0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[    0.000000] Total of 128 interrupts on 1 active controller
[    0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[    0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms
[    0.000000] OMAP clocksource: timer1 at 24000000 Hz
[    0.000000] Console: colour dummy device 80x30
[    0.000267] Calibrating delay loop... 663.55 BogoMIPS (lpj=3317760)
[    0.049745] pid_max: default: 32768 minimum: 301
[    0.049837] Security Framework initialized
[    0.049882] Mount-cache hash table entries: 512
[    0.057157] CPU: Testing write buffer coherency: ok
[    0.057534] Setting up static identity map for 0xc0572e68 - 0xc0572ed8
[    0.058291] devtmpfs: initialized
[    0.059652] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[    0.119620] omap_hwmod: debugss: _wait_target_disable failed
[    0.120244] pinctrl core: initialized pinctrl subsystem
[    0.120957] regulator-dummy: no parameters
[    0.123111] NET: Registered protocol family 16
[    0.124893] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.126986] cpuidle: using governor ladder
[    0.127001] cpuidle: using governor menu
[    0.135261] OMAP GPIO hardware version 0.1
[    0.142537] omap-gpmc 50000000.gpmc: could not find pctldev for node /pinmux@44e10800/nandflash_pins_default, deferring probe
[    0.142568] platform 50000000.gpmc: Driver omap-gpmc requests probe deferral
[    0.145917] DSS not supported on this SoC
[    0.145934] No ATAGs?
[    0.145943] hw-breakpoint: debug architecture 0x4 unsupported.
[    0.164051] bio: create slab <bio-0> at 0
[    0.175282] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver
[    0.176019] vbat: 5000 mV 
[    0.176340] lis3_reg: no parameters
[    0.176709] wlan-en-regulator: 1800 mV 
[    0.179171] vgaarb: loaded
[    0.180258] SCSI subsystem initialized
[    0.181311] usbcore: registered new interface driver usbfs
[    0.181455] usbcore: registered new interface driver hub
[    0.181615] usbcore: registered new device driver usb
[    0.182391] omap_i2c 44e0b000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c0_pins, deferring probe
[    0.182416] platform 44e0b000.i2c: Driver omap_i2c requests probe deferral
[    0.182438] omap_i2c 4802a000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c1_pins, deferring probe
[    0.182450] platform 4802a000.i2c: Driver omap_i2c requests probe deferral
[    0.182637] media: Linux media interface: v0.10
[    0.182772] Linux video capture interface: v2.00
[    0.182986] pps_core: LinuxPPS API ver. 1 registered
[    0.182994] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.183096] PTP clock support registered
[    0.185138] Switched to clocksource timer1
[    0.199458] NET: Registered protocol family 2
[    0.199999] TCP established hash table entries: 8192 (order: 4, 65536 bytes)
[    0.200121] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[    0.200187] TCP: Hash tables configured (established 8192 bind 8192)
[    0.200285] TCP: reno registered
[    0.200298] UDP hash table entries: 512 (order: 1, 8192 bytes)
[    0.200321] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes)
[    0.200495] NET: Registered protocol family 1
[    0.200838] RPC: Registered named UNIX socket transport module.
[    0.200848] RPC: Registered udp transport module.
[    0.200853] RPC: Registered tcp transport module.
[    0.200859] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.201652] NetWinder Floating Point Emulator V0.97 (double precision)
[    0.202210] PM: Loading am335x-pm-firmware.binbounce pool size: 64 pages
[    0.317871] VFS: Disk quotas dquot_6.5.2
[    0.317930] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[    0.318463] NFS: Registering the id_resolver key type
[    0.318549] Key type id_resolver registered
[    0.318556] Key type id_legacy registered
[    0.318591] jffs2: version 2.2. (NAND) (SUMMARY)   2001-2006 Red Hat, Inc.
[    0.318749] msgmni has been set to 1485
[    0.320001] NET: Registered protocol family 38
[    0.320037] io scheduler noop registered
[    0.320044] io scheduler deadline registered
[    0.320070] io scheduler cfq registered (default)
[    0.321809] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568
[    0.370011] Console: switching to colour frame buffer device 100x30
[    0.375649] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[    0.377997] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0
[    1.001758] console [ttyO0] enabled
[    1.006199] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 89, base_baud = 3000000) is a OMAP UART1
[    1.017081] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20
[    1.031854] brd: module loaded
[    1.039187] loop: module loaded
[    1.042824] (stk) :sysfs entries created
[    1.047065] (stk) : debugfs entries created 
[    1.055107] mtdoops: mtd device (mtddev=name/number) must be supplied
[    1.065260] usbcore: registered new interface driver asix
[    1.071112] usbcore: registered new interface driver ax88179_178a
[    1.077647] usbcore: registered new interface driver cdc_ether
[    1.083906] usbcore: registered new interface driver r815x
[    1.089795] usbcore: registered new interface driver smsc95xx
[    1.095962] usbcore: registered new interface driver net1080
[    1.102044] usbcore: registered new interface driver cdc_subset
[    1.108380] usbcore: registered new interface driver zaurus
[    1.114429] usbcore: registered new interface driver cdc_ncm
[    1.120794] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[    1.127675] ehci-pci: EHCI PCI platform driver
[    1.132504] ehci-omap: OMAP-EHCI Host Controller driver
[    1.138758] usbcore: registered new interface driver cdc_wdm
[    1.144877] usbcore: registered new interface driver usb-storage
[    1.152076] mousedev: PS/2 mouse device common for all mice
[    1.159014] input: matrix_keypad.7 as /devices/matrix_keypad.7/input/input0
[    1.168033] input: ti-tsc as /devices/ocp.2/44e0d000.tscadc/TI-am335x-tsc/input/input1
[    1.178092] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0
[    1.186253] i2c /dev entries driver
[    1.190409] Driver for 1-wire Dallas network protocol.
[    1.197754] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[    1.206628] edma-dma-engine edma-dma-engine.0: allocated channel for 0:25
[    1.213772] edma-dma-engine edma-dma-engine.0: allocated channel for 0:24
[    1.221067] omap_hsmmc 48060000.mmc: unable to get vmmc regulator -517
[    1.227967] edma-dma-engine edma-dma-engine.0: freeing channel for 24
[    1.234730] edma-dma-engine edma-dma-engine.0: freeing channel for 25
[    1.241607] platform 48060000.mmc: Driver omap_hsmmc requests probe deferral
[    1.249258] edma-dma-engine edma-dma-engine.0: allocated channel for 0:13
[    1.256423] edma-dma-engine edma-dma-engine.0: allocated channel for 0:12
[    1.336993] omap_hwmod: gpio1: _wait_target_disable failed
[    1.365965] ledtrig-cpu: registered to indicate activity on CPUs
[    1.375702] edma-dma-engine edma-dma-engine.0: allocated channel for 0:36
[    1.382931] omap-sham 53100000.sham: hw accel on OMAP rev 4.3
[    1.390163] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2
[    1.396320] edma-dma-engine edma-dma-engine.0: allocated channel for 0:5
[    1.403413] edma-dma-engine edma-dma-engine.0: allocated channel for 0:6
[    1.412847] usbcore: registered new interface driver usbhid
[    1.418733] usbhid: USB HID core driver
[    1.424636] oprofile: no performance counters
[    1.429605] oprofile: using timer interrupt.
[    1.434346] TCP: cubic registered
[    1.437853] Initializing XFRM netlink socket
[    1.442400] NET: Registered protocol family 17
[    1.447126] NET: Registered protocol family 15
[    1.451828] 8021q: 802.1Q VLAN Support v1.8
[    1.456311] Key type dns_resolver registered
[    1.461348] cpu cpu0: cpu0 regulator not ready, retry
[    1.466779] platform cpufreq-cpu0.0: Driver cpufreq-cpu0 requests probe deferral
[    1.475026] ThumbEE CPU extension supported.
[    1.481226] omap-gpmc 50000000.gpmc: GPMC revision 6.0
[    1.486684] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000
[    1.494044] ONFI param page 0 valid
[    1.497756] ONFI flash detected
[    1.501058] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron MT29F2G08ABAEAWP), 256MiB, page size: 2048, OOB size: 64
[    1.513040] omap2-nand: detected x8 NAND flash
[    1.517711] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme
[    1.523309] omap2-nand: using custom ecc layout
[    1.528245] 10 ofpart partitions found on MTD device omap2-nand.0
[    1.534640] Creating 10 MTD partitions on "omap2-nand.0":
[    1.540325] 0x000000000000-0x000000020000 : "NAND.SPL"
[    1.547100] 0x000000020000-0x000000040000 : "NAND.SPL.backup1"
[    1.554344] 0x000000040000-0x000000060000 : "NAND.SPL.backup2"
[    1.561714] 0x000000060000-0x000000080000 : "NAND.SPL.backup3"
[    1.568992] 0x000000080000-0x0000000c0000 : "NAND.u-boot-spl-os"
[    1.576664] 0x0000000c0000-0x0000001c0000 : "NAND.u-boot"
[    1.584111] 0x0000001c0000-0x0000001e0000 : "NAND.u-boot-env"
[    1.591256] 0x0000001e0000-0x000000200000 : "NAND.u-boot-env.backup1"
[    1.599148] 0x000000200000-0x000000a00000 : "NAND.kernel"
[    1.612381] 0x000000a00000-0x000010000000 : "NAND.file-system"
[    1.822619] tps65910 0-002d: No interrupt support, no core IRQ
[    1.830622] vrtc: 1800 mV 
[    1.833715] vrtc: supplied by vbat
[    1.838461] vio: at 1500 mV 
[    1.841547] vio: supplied by vbat
[    1.846242] vdd_mpu: 912 <--> 1375 mV at 1325 mV 
[    1.851235] vdd_mpu: supplied by vbat
[    1.856321] vdd_core: 912 <--> 1150 mV at 1137 mV 
[    1.861398] vdd_core: supplied by vbat
[    1.866357] vdd3: 5000 mV 
[    1.870196] vdig1: at 1800 mV 
[    1.873456] vdig1: supplied by vbat
[    1.878174] vdig2: at 1800 mV 
[    1.881428] vdig2: supplied by vbat
[    1.886158] vpll: at 1800 mV 
[    1.889318] vpll: supplied by vbat
[    1.893931] vdac: at 1800 mV 
[    1.897113] vdac: supplied by vbat
[    1.901728] vaux1: at 1800 mV 
[    1.904982] vaux1: supplied by vbat
[    1.909693] vaux2: at 3300 mV 
[    1.912945] vaux2: supplied by vbat
[    1.917689] vaux33: at 3300 mV 
[    1.921035] vaux33: supplied by vbat
[    1.925834] vmmc: 1800 <--> 3300 mV at 3300 mV 
[    1.930635] vmmc: supplied by vbat
[    1.934847] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz
[    1.943254] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz
[    1.949985] edma-dma-engine edma-dma-engine.0: allocated channel for 0:25
[    1.957237] edma-dma-engine edma-dma-engine.0: allocated channel for 0:24
[    2.045507] mmc1: new high speed SDHC card at address 0003
[    2.051822] mmcblk0: mmc1:0003 SD16G 14.4 GiB 
[    2.056717] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[    2.063125] davinci_mdio 4a101000.mdio: detected phy mask fffffffe
[    2.071167] libphy: 4a101000.mdio: probed
[    2.075433] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Atheros 8031 ethernet
[    2.085249]  mmcblk0: p1 p2
[    2.089866] Detected MACID = c4:ed:ba:8b:38:ff
[    2.096712] input: volume_keys.8 as /devices/volume_keys.8/input/input2
[    2.104387] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:01 UTC (946684801)
[    2.127988] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[    2.136643] VFS: Mounted root (ext4 filesystem) readonly on device 179:2.
[    2.146606] devtmpfs: mounted
[    2.150209] Freeing unused kernel memory: 344K (c074b000 - c07a1000)
INIT: version 2.88 booting
Starting udev
[    2.790933] udevd[879]: starting version 182
[    3.017865] Bluetooth: Core ver 2.16
[    3.021720] NET: Registered protocol family 31
[    3.026503] Bluetooth: HCI device and connection manager initialized
[    3.108313] PM: CM3 Firmware Version = 0x186
[    3.159866] Bluetooth: HCI socket layer initialized
[    3.165014] Bluetooth: L2CAP socket layer initialized
[    3.295353] Bluetooth: SCO socket layer initialized
[    3.335220] tsl2550 1-0039: standard operating mode
[    3.406146] tsl2550 1-0039: support ver. 1.2 enabled
[    3.415354] (stc):  chnl_id list empty :4 
[    3.419485] (stk) : st_kim_start(stk) :ldisc_install = 1[    3.604863] lm75 1-0048: hwmon0: sensor 'tmp275'
[    3.655750] lis3lv02d: 16 bits lis331dlh sensor found
[    3.785546] input: ST LIS3LV02DL Accelerometer as /devices/platform/lis3lv02d/input/input3
[    3.927121] davinci_evm sound.3:  tlv320aic3x-hifi <-> 4803c000.mcasp mapping ok

[    4.525232] (stk) :ldisc installation timeout(stk) :ldisc_install = 0
[    5.525263] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1[    6.587682] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.

[    6.635268] (stk) :ldisc installation timeout(stk) :ldisc_install = 0[    6.671501] musb-hdrc musb-hdrc.0.auto: Enabled SW babble control
[    6.756901] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver
[    6.804987] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1
[    6.895337] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[    6.902487] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[    6.910173] usb usb1: Product: MUSB HDRC host driver
[    6.915401] usb usb1: Manufacturer: Linux 3.12.10-ti2013.12.01 musb-hcd
[    6.922343] usb usb1: SerialNumber: musb-hdrc.0.auto
[    6.992402] hub 1-0:1.0: USB hub found
[    7.003583] hub 1-0:1.0: 1 port detected
[    7.030788] musb-hdrc musb-hdrc.1.auto: Enabled SW babble control
[    7.091145] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver
[    7.110111] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2
[    7.119548] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
[    7.126752] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[    7.134340] usb usb2: Product: MUSB HDRC host driver
[    7.139562] usb usb2: Manufacturer: Linux 3.12.10-ti2013.12.01 musb-hcd
[    7.146546] usb usb2: SerialNumber: musb-hdrc.1.auto
[    7.153305] hub 2-0:1.0: USB hub found
[    7.157343] hub 2-0:1.0: 1 port detected
[    7.322328] cryptodev: driver 1.6 loaded.
Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory
bootlogd.
[    7.402048] EXT4-fs (mmcblk0p2): re-mounted. Opts: data=ordered

[    7.635216] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1ALSA: Restoring mixer settings...
Configuring network interfaces... [    8.205911] net eth0: initializing cpsw version 1.12 (0)
[    8.213623] net eth0: phy found : id is : 0x4dd074
[    8.226057] 8021q: adding VLAN 0 to HW filter on device eth0
udhcpc (v1.20.2) started
Sending discover...

[    8.745234] (stk) :ldisc installation timeout(stk) :ldisc_install = 0
[    9.745220] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1[   10.206085] libphy: 4a101000.mdio:00 - Link is Up - 1000/Full

[   10.855212] (stk) :ldisc installation timeout(stk) :ldisc_install = 0Sending discover...

[   11.855229] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1Sending select for 192.157.144.76...
Lease of 192.157.144.76 obtained, lease time 3600
/etc/udhcpc.d/50default: Adding DNS 192.0.2.2
/etc/udhcpc.d/50default: Adding DNS 192.0.2.3
done.
Mon Mar 31 03:05:00 UTC 2014
INIT: Entering runlevel: 5
Starting system message bus: dbus.

[   12.965237] (stk) :ldisc installation timeout(stk) :ldisc_install = 0UIM SYSFS Node Found at /sys/./devices/kim.12/install
Starting uim-sysfs daemon.
uim:@ main
uim:install = /sys/./devices/kim.12/install
uim:dev_name = /sys/./devices/kim.12/dev_name
uim:baud_rate = /sys/./devices/kim.12/baud_rate
uim:flow_cntrl = /sys/./devices/kim.12/flow_cntrl
uim:begin polling...
Starting Dropbear SSH server: dropbear.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
Starting PVR
Starting Lighttpd Web Server: lighttpd.
2014-03-31 03:05:00: (log.c.166) server started 
/
Starting Matrix GUI application.

[   13.965294] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1uim:poll broke due to event 10(PRI:2/ERR:8)

uim:read 1 from install 

uim:@ st_uart_config
uim: signal received, opening /dev/ttyO1
uim:@ set_baud_rate
uim:set_baud_rate() done
uim:Setting speed to 3000000
uim:@ read_command_complete
uim: Command complete started
uim:@ read_hci_event
uim: read_hci_event
uim:Invalid response
[   14.441860] Number of LUNs=8
[   14.445717] Mass Storage Function, version: 2009/09/11
[   14.451816] LUN: removable file: (no medium)
[   14.457456] Number of LUNs=1
[   14.460873] LUN: file: /dev/mmcblk0p1
[   14.464740] Number of LUNs=1
[   14.469463] g_mass_storage gadget: Mass Storage Gadget, version: 2009/09/11
[   14.476835] g_mass_storage gadget: userspace failed to provide iSerialNumber
[   14.484244] g_mass_storage gadget: g_mass_storage ready

[   15.075226] (stk) :ldisc installation timeout(stk) :ldisc_install = 0
[   16.075224] (stk) : timed out waiting for ldisc to be un-installed[   16.083789] Bluetooth: st_register failed -22
***************************************************************
***************************************************************
NOTICE: This file system contains the followin GPLv3 packages:
	binutils-symlinks
	binutils
	gdbserver

If you do not wish to distribute GPLv3 components please remove
the above packages prior to distribution.  This can be done using
the opkg remove command.  i.e.:
    opkg remove <package>
Where <package> is the name printed in the list above

NOTE: If the package is a dependency of another package you
      will be notified of the dependent packages.  You should
      use the --force-removal-of-dependent-packages option to
      also remove the dependent packages as well
***************************************************************
***************************************************************
Stopping Bootlog daemon: bootlogd.

 _____                    _____           _         _   
|  _  |___ ___ ___ ___   |  _  |___ ___  |_|___ ___| |_ 
|     |  _| .'| . | . |  |   __|  _| . | | | -_|  _|  _|
|__|__|_| |__,|_  |___|  |__|  |_| |___|_| |___|___|_|  
              |___|                    |___|            

Arago Project http://arago-project.org am335x-evm ttyO0

Arago 2013.12 am335x-evm ttyO0

am335x-evm login: root
root@am335x-evm:~# uim:begin polling...
uim:poll broke due to event 10(PRI:2/ERR:8)

uim:read 0 from install 

uim:@ st_uart_config
uim:Un-Installed N_TI_WL Line displine
uim:begin polling...

root@am335x-evm:~# cd /sys/kernel/debug/clk/
root@am335x-evm:/sys/kernel/debug/clk# ls
clk_32768_ck      clk_summary       virt_19200000_ck  virt_26000000_ck
clk_dump          orphans           virt_24000000_ck
clk_rc32k_ck      tclkin_ck         virt_25000000_ck
root@am335x-evm:/sys/kernel/debug/clk# cat clk_summary 
   clock                        enable_cnt  prepare_cnt  rate
---------------------------------------------------------------------
 tclkin_ck                      0           0            12000000  
 virt_26000000_ck               0           0            26000000  
 virt_25000000_ck               0           0            25000000  
 virt_24000000_ck               1           1            24000000  
    sys_clkin_ck                12          23           24000000  
       dpll_disp_ck             1           1            60000000  
          dpll_disp_m2_ck       1           1            60000000  
             lcd_gclk           1           1            60000000  
       timer6_fck               0           1            24000000  
       timer3_fck               0           1            24000000  
       dbg_sysclk_ck            0           1            24000000  
       timer7_fck               0           1            24000000  
       timer5_fck               0           1            24000000  
       timer4_fck               0           1            24000000  
       timer2_fck               1           1            24000000  
       timer1_fck               1           1            24000000  
       aes0_fck                 1           2            24000000  
       rng_fck                  2           2            24000000  
       sha0_fck                 1           1            24000000  
       smartreflex1_fck         0           1            24000000  
       smartreflex0_fck         0           1            24000000  
       mcasp1_fck               1           1            24000000  
       mcasp0_fck               0           1            24000000  
       dcan1_fck                0           1            24000000  
       dcan0_fck                0           1            24000000  
       cefuse_fck               0           0            24000000  
       adc_tsc_fck              1           1            24000000  
       dpll_per_ck              2           2            960000000 
          usbotg_fck            1           1            960000000 
          dpll_per_m2_ck        3           4            192000000 
             ehrpwm2_tbclk      0           0            192000000 
             ehrpwm1_tbclk      0           0            192000000 
             ehrpwm0_tbclk      0           0            192000000 
             mmc_clk            0           3            96000000  
             clk_24mhz          1           1            24000000  
                clkdiv32k_ck    1           1            32786     
                   clkdiv32k_ick 3           10           32786     
                      wdt1_fck  0           1            32786     
                      gpio3_dbclk 0           1            32786     
                      gpio2_dbclk 0           1            32786     
                      gpio1_dbclk 0           1            32786     
             dpll_per_m2_div4_ck 1           9            48000000  
             dpll_per_m2_div4_wkupdm_ck 1           2            48000000  
       dpll_ddr_ck              1           1            303000000 
          dpll_ddr_m2_ck        2           2            303000000 
             dpll_ddr_m2_div2_ck 1           1            151500000 
       dpll_mpu_ck              1           1            1000000000
          dpll_mpu_m2_ck        4           4            1000000000
       dpll_core_ck             1           1            1000000000
          dpll_core_x2_ck       2           2            2000000000
             dpll_core_m6_ck    0           0            500000000 
             dpll_core_m5_ck    2           2            250000000 
                cpsw_cpts_rft_clk 1           2            250000000 
                cpsw_125mhz_gclk 3           3            125000000 
             dpll_core_m4_ck    10          11           200000000 
                dbg_clka_ck     0           2            200000000 
                   trace_pmd_clk_mux_ck 0           1            200000000 
                      trace_clk_div_ck 0           1            50000000  
                   stm_pmd_clock_mux_ck 0           0            200000000 
                      stm_clk_div_ck 0           0            50000000  
                gfx_fclk_clksel_ck 1           1            200000000 
                   gfx_fck_div_ck 1           1            200000000 
                sysclk_div_ck   0           0            200000000 
                l4hs_gclk       2           2            200000000 
                l4_rtc_gclk     0           0            100000000 
                dpll_core_m4_div2_ck 16          17           100000000 
                   l4ls_gclk    46          57           100000000 
                   l4fw_gclk    1           1            100000000 
                   l3s_gclk     10          10           100000000 
                   ieee5000_fck 0           0            100000000 
                mmu_fck         0           0            200000000 
                l3_gclk         12          14           200000000 
                   pruss_ocp_gclk 0           1            200000000 
 virt_19200000_ck               0           0            19200000  
 clk_rc32k_ck                   1           1            32000     
    gpio0_dbclk_mux_ck          1           1            32000     
       gpio0_dbclk              1           1            32000     
 clk_32768_ck                   2           2            32768     
    sysclkout_pre_ck            1           1            32768     
       clkout2_div_ck           1           1            32768     
          clkout2_ck            1           1            32768     
root@am335x-evm:/sys/kernel/debug/clk#