root@am335x-evm:~# dmesg | grep remoteproc [ 24.037198] remoteproc remoteproc0: wkup_m3 is available [ 25.054403] remoteproc remoteproc0: powering up wkup_m3 [ 25.173379] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 120008 [ 25.265465] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 27.507143] remoteproc remoteproc1: 4a334000.pru is available [ 27.590073] remoteproc remoteproc2: 4a338000.pru is available [ 37.227706] remoteproc remoteproc1: powering up 4a334000.pru [ 37.274824] remoteproc remoteproc1: Booting fw image ti-pruss/am335x-pru0-prueth-fw.elf, size 7048 [ 37.338286] remoteproc remoteproc1: unsupported resource 5 [ 37.344112] remoteproc remoteproc1: remote processor 4a334000.pru is now up [ 37.482190] remoteproc remoteproc2: powering up 4a338000.pru [ 37.560174] remoteproc remoteproc2: Booting fw image ti-pruss/am335x-pru1-prueth-fw.elf, size 6872 [ 37.617034] remoteproc remoteproc2: unsupported resource 5 [ 37.622876] remoteproc remoteproc2: remote processor 4a338000.pru is now up [ 136.648855] remoteproc remoteproc1: stopped remote processor 4a334000.pru [ 143.745389] remoteproc remoteproc2: stopped remote processor 4a338000.pru [ 168.136124] remoteproc remoteproc1: powering up 4a334000.pru [ 168.146592] remoteproc remoteproc1: Booting fw image ti-pruss/am335x-pru0-pruhsr-fw.elf, size 9108 [ 168.160635] remoteproc remoteproc1: unsupported resource 5 [ 168.166493] remoteproc remoteproc1: remote processor 4a334000.pru is now up [ 173.644313] remoteproc remoteproc2: powering up 4a338000.pru [ 173.654792] remoteproc remoteproc2: Booting fw image ti-pruss/am335x-pru1-pruhsr-fw.elf, size 8624 [ 173.669127] remoteproc remoteproc2: unsupported resource 5 [ 173.674993] remoteproc remoteproc2: remote processor 4a338000.pru is now up [ 335.554814] remoteproc remoteproc1: stopped remote processor 4a334000.pru [ 338.854631] remoteproc remoteproc2: stopped remote processor 4a338000.pru [ 652.921025] remoteproc remoteproc1: powering up 4a334000.pru [ 652.937313] remoteproc remoteproc1: Booting fw image ti-pruss/am335x-pru0-pruhsr-fw.elf, size 9108 [ 652.946411] remoteproc remoteproc1: unsupported resource 5 [ 652.975986] remoteproc remoteproc1: remote processor 4a334000.pru is now up [ 653.017017] remoteproc remoteproc2: powering up 4a338000.pru [ 653.023030] remoteproc remoteproc2: Booting fw image ti-pruss/am335x-pru1-pruhsr-fw.elf, size 8624 [ 653.069790] remoteproc remoteproc2: unsupported resource 5 [ 653.075633] remoteproc remoteproc2: remote processor 4a338000.pru is now up