[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.69-g89d085d1a4 (gcc version 6.2.0 (GCC) ) #2 PREEMPT Fri Jan 12 16:32:09 CST 2018 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt:Machine model: [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 131072 [ 0.000000] free_area_init_node: node 0, pgdat c0c43dc4, node_mem_map dcb61000 [ 0.000000] Normal zone: 1152 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 131072 pages, LIFO batch:31 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyS1,115200 ramdisk_size=262144 root=/dev/ram0 rw rootfstype=ext2 [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 420752K/524288K available (7168K kernel code, 281K rwdata, 2412K rodata, 1024K init, 280K bss, 54384K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0800000 (8160 kB) [ 0.000000] .init : 0xc0b00000 - 0xc0c00000 (1024 kB) [ 0.000000] .data : 0xc0c00000 - 0xc0c465b0 ( 282 kB) [ 0.000000] .bss : 0xc0c465b0 - 0xc0c8c814 ( 281 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 26000000 Hz [ 0.000017] sched_clock: 32 bits at 26MHz, resolution 38ns, wraps every 82595524588ns [ 0.000037] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 73510017198 ns [ 0.000048] OMAP clocksource: timer1 at 26000000 Hz [ 0.000204] clocksource_probe: no matching clocksources found [ 0.000376] Console: colour dummy device 80x30 [ 0.000415] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.089159] pid_max: default: 32768 minimum: 301 [ 0.089297] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089309] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090128] CPU: Testing write buffer coherency: ok [ 0.090500] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.091346] EFI services will not be available. [ 0.092743] devtmpfs: initialized [ 0.103971] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.104351] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.104377] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.108056] pinctrl core: initialized pinctrl subsystem [ 0.109502] NET: Registered protocol family 16 [ 0.111481] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.126069] omap_hwmod: debugss: _wait_target_disable failed [ 0.219155] cpuidle: using governor ladder [ 0.249143] cpuidle: using governor menu [ 0.253581] gpio gpiochip0: (gpio): added GPIO chardev (254:0) [ 0.253956] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio) [ 0.255431] OMAP GPIO hardware version 0.1 [ 0.256263] gpio gpiochip1: (gpio): added GPIO chardev (254:1) [ 0.256588] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio) [ 0.258721] gpio gpiochip2: (gpio): added GPIO chardev (254:2) [ 0.259199] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio) [ 0.261257] gpio gpiochip3: (gpio): added GPIO chardev (254:3) [ 0.261569] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio) [ 0.270218] No ATAGs? [ 0.270245] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.307511] edma 49000000.edma: TI EDMA DMA engine driver [ 0.307831] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator@0[0]' [ 0.308189] of_get_named_gpiod_flags: parsed 'gpio' property of node '/fixedregulator@1[0]' - status (0) [ 0.311247] media: Linux media interface: v0.10 [ 0.311315] Linux video capture interface: v2.00 [ 0.311365] pps_core: LinuxPPS API ver. 1 registered [ 0.311373] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.311398] PTP clock support registered [ 0.311437] EDAC MC: Ver: 3.0.0 [ 0.312555] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.312899] Advanced Linux Sound Architecture Driver Initialized. [ 0.314179] clocksource: Switched to clocksource timer1 [ 0.324910] NET: Registered protocol family 2 [ 0.325714] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.325766] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.325813] TCP: Hash tables configured (established 4096 bind 4096) [ 0.325885] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.325916] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.326059] NET: Registered protocol family 1 [ 0.326492] RPC: Registered named UNIX socket transport module. [ 0.326507] RPC: Registered udp transport module. [ 0.326514] RPC: Registered tcp transport module. [ 0.326521] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.326534] PCI: CLS 0 bytes, default 64 [ 0.327051] Trying to unpack rootfs image as initramfs... [ 0.327865] rootfs image is not initramfs (no cpio magic); looks like an initrd [ 0.537727] Freeing initrd memory: 37228K [ 0.538242] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.540851] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.548861] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.549807] NFS: Registering the id_resolver key type [ 0.549849] Key type id_resolver registered [ 0.549857] Key type id_legacy registered [ 0.549907] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.551809] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) [ 0.551830] io scheduler noop registered [ 0.551838] io scheduler deadline registered [ 0.551988] io scheduler cfq registered (default) [ 0.553200] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.617919] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.621721] console [ttyS1] disabled [ 0.621817] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 158, base_baud = 3000000) is a 8250 [ 1.190233] console [ttyS1] enabled [ 1.195526] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.202301] [drm] Initialized [ 1.219322] brd: module loaded [ 1.229176] loop: module loaded [ 1.235106] m25p80 spi1.0: unrecognized JEDEC id bytes: c2, 25, 38 [ 1.241349] m25p80: probe of spi1.0 failed with error -2 [ 1.247686] libphy: Fixed MDIO Bus: probed [ 1.266972] of_get_named_gpiod_flags: can't parse 'link-gpios' property of node '/ocp/ethernet@4a100000/slave@4a100200/fixed-link[0]' [ 1.267743] cpsw 4a100000.ethernet: Detected MACID = 50:f1:4a:15:36:38 [ 1.274592] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.283642] mousedev: PS/2 mouse device common for all mice [ 1.289745] i2c /dev entries driver [ 1.295924] cpuidle: enable-method property 'ti,am3352' found operations [ 1.303559] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd [ 1.303570] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.303582] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@48060000[0]' [ 1.303590] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@48060000[0]' [ 1.303596] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.303604] omap_hsmmc 48060000.mmc: lookup for GPIO cd failed [ 1.303614] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp [ 1.303620] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.303626] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@48060000[0]' [ 1.303632] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@48060000[0]' [ 1.303638] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.303644] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed [ 1.454718] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer cd [ 1.454732] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.454746] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.454756] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.454763] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.454772] omap_hsmmc 481d8000.mmc: lookup for GPIO cd failed [ 1.454783] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer wp [ 1.454790] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.454798] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.454806] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.454813] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.454821] omap_hsmmc 481d8000.mmc: lookup for GPIO wp failed [ 1.459032] omap_hsmmc 48060000.mmc: card claims to support voltages below defined range [ 1.478658] random: fast init done [ 1.482445] mmc0: new high speed SDIO card at address 0001 [ 1.514851] ledtrig-cpu: registered to indicate activity on CPUs [ 1.526986] NET: Registered protocol family 10 [ 1.533339] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.540769] NET: Registered protocol family 17 [ 1.546767] Key type dns_resolver registered [ 1.553295] omap_voltage_late_init: Voltage driver support not added [ 1.566794] hctosys: unable to open rtc device (rtc0) [ 1.572409] wlan-1-en-regulator: disabling [ 1.576696] ALSA device list: [ 1.579685] No soundcards found. [ 1.583889] RAMDISK: gzip image found at block 0 [ 1.605057] mmc1: new high speed MMC card at address 0001 [ 1.624751] mmcblk1: mmc1:0001 Q2J55L 7.09 GiB [ 1.629733] mmcblk1boot0: mmc1:0001 Q2J55L partition 1 16.0 MiB [ 1.644886] mmcblk1boot1: mmc1:0001 Q2J55L partition 2 16.0 MiB [ 1.652619] mmcblk1: p1 p2 [ 5.399620] EXT4-fs (ram0): mounting ext2 file system using the ext4 subsystem [ 5.408501] EXT4-fs (ram0): mounted filesystem without journal. Opts: (null) [ 5.415846] VFS: Mounted root (ext2 filesystem) on device 1:0. [ 5.422346] devtmpfs: mounted [ 5.426960] Freeing unused kernel memory: 1024K [ 5.471926] systemd[1]: System time before build time, advancing clock. [ 5.501607] systemd[1]: systemd 230 running in system mode. (-PAM -AUDIT -SELINUX -IMA -APPARMOR -SMACK +SYSVINIT -UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL -XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) [ 5.520547] systemd[1]: Detected architecture arm. [ 5.554624] systemd[1]: Set hostname [ 5.559640] systemd[1]: Initializing machine ID from random generator. [ 5.754861] systemd[1]: Listening on Journal Socket (/dev/log). [ 5.784852] systemd[1]: Listening on Journal Socket. [ 5.814905] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 5.854748] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 5.894479] systemd[1]: Reached target Paths. [ 5.936832] systemd[1]: Reached target Remote File Systems. [ 6.281091] EXT4-fs (ram0): re-mounted. Opts: (null) [ 7.195637] systemd-journald[82]: Received request to flush runtime journal from PID 1 [ 10.528003] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 10.561917] omap_rtc 44e3e000.rtc: already running [ 10.590456] rtc rtc0: 44e3e000.rtc: dev (253:0) [ 10.590496] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 10.940559] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 11.065673] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 11.076496] remoteproc remoteproc0: wkup_m3 is available [ 11.112821] omap-aes 53500000.aes: will run requests pump with realtime priority [ 11.132932] remoteproc remoteproc0: powering up wkup_m3 [ 11.136245] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224244 [ 11.136512] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 11.136542] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ 11.206193] EXT4-fs (mmcblk1p2): mounted filesystem with ordered data mode. Opts: (null) [ 11.366801] PM: bootloader does not support rtc-only! [ 11.457175] EXT4-fs (mmcblk1p1): mounted filesystem with ordered data mode. Opts: (null) [ 12.707058] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset [ 12.707076] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 12.707090] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 12.707098] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 12.707105] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 12.707113] am335x-phy-driver 47401300.usb-phy: lookup for GPIO reset failed [ 12.707122] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect [ 12.707127] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 12.707134] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 12.707140] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 12.707146] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 12.707152] am335x-phy-driver 47401300.usb-phy: lookup for GPIO vbus-detect failed [ 12.707223] 47401300.usb-phy supply vcc not found, using dummy regulator [ 12.733269] usbcore: registered new interface driver usbfs [ 12.783141] usbcore: registered new interface driver hub [ 12.809204] usbcore: registered new device driver usb [ 13.725547] wl18xx_driver wl18xx.0.auto: Direct firmware load for ti-connectivity/wl1271-nvs.bin failed with error -2 [ 14.185423] wlcore: wl18xx HW: 183x or 180x, PG 2.2 (ROM 0x11) [ 14.319185] wlcore: loaded [ 14.508314] net eth0: initializing cpsw version 1.12 (0) [ 14.513682] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 14.580756] cpsw 4a100000.ethernet: ALE Table size 1024 [ 14.601543] Generic PHY fixed-0:00: attached PHY driver [Generic PHY] (mii_bus:phy_addr=fixed-0:00, irq=-1) [ 14.643603] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 15.176971] wlcore: PHY firmware version: Rev 8.2.0.0.241 [ 15.300503] wlcore: firmware booted (Rev 8.9.0.0.77) [ 15.330263] IPv6: ADDRCONF(NETDEV_UP): wlan0: link is not ready [ 15.684616] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control off [ 15.692993] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 141.524487] random: crng init done