# # Automatically generated file; DO NOT EDIT. # U-Boot 2024.04 Configuration # # # Compiler: arm-oe-linux-gnueabi-gcc (GCC) 13.3.0 # CONFIG_CREATE_ARCH_SYMLINK=y CONFIG_SYS_CACHE_SHIFT_6=y CONFIG_SYS_CACHELINE_SIZE=64 CONFIG_LINKER_LIST_ALIGN=4 # CONFIG_ARC is not set CONFIG_ARM=y # CONFIG_M68K is not set # CONFIG_MICROBLAZE is not set # CONFIG_MIPS is not set # CONFIG_NIOS2 is not set # CONFIG_PPC is not set # CONFIG_RISCV is not set # CONFIG_SANDBOX is not set # CONFIG_SH is not set # CONFIG_X86 is not set # CONFIG_XTENSA is not set CONFIG_SYS_ARCH="arm" CONFIG_SYS_CPU="armv7" CONFIG_SYS_SOC="k3" CONFIG_SYS_VENDOR="ti" CONFIG_SYS_BOARD="am62x" CONFIG_SYS_CONFIG_NAME="am62x_evm" # # Skipping low level initialization functions # # CONFIG_SKIP_LOWLEVEL_INIT is not set # CONFIG_SPL_SKIP_LOWLEVEL_INIT is not set # CONFIG_TPL_SKIP_LOWLEVEL_INIT is not set # CONFIG_SKIP_LOWLEVEL_INIT_ONLY is not set # CONFIG_SPL_SKIP_LOWLEVEL_INIT_ONLY is not set # CONFIG_SYS_ICACHE_OFF is not set # CONFIG_SPL_SYS_ICACHE_OFF is not set # CONFIG_SYS_DCACHE_OFF is not set # CONFIG_SPL_SYS_DCACHE_OFF is not set # # ARM architecture # # CONFIG_SPL_USE_SEPARATE_FAULT_HANDLERS is not set # CONFIG_GIC_V3_ITS is not set CONFIG_HAS_THUMB2=y CONFIG_ARM_ASM_UNIFIED=y CONFIG_SYS_ARM_CACHE_CP15=y # CONFIG_SYS_ARM_MMU is not set CONFIG_SYS_ARM_MPU=y CONFIG_CPU_V7R=y CONFIG_SYS_ARM_ARCH=7 CONFIG_SYS_ARM_CACHE_WRITEBACK=y # CONFIG_SYS_ARM_CACHE_WRITETHROUGH is not set # CONFIG_SYS_ARM_CACHE_WRITEALLOC is not set # CONFIG_ARCH_CPU_INIT is not set CONFIG_SYS_THUMB_BUILD=y CONFIG_SPL_SYS_THUMB_BUILD=y # CONFIG_SYS_L2_PL310 is not set # CONFIG_SPL_SYS_L2_PL310 is not set # CONFIG_SYS_L2CACHE_OFF is not set # CONFIG_ENABLE_ARM_SOC_BOOT0_HOOK is not set CONFIG_USE_ARCH_MEMCPY=y CONFIG_SPL_USE_ARCH_MEMCPY=y CONFIG_USE_ARCH_MEMSET=y CONFIG_SPL_USE_ARCH_MEMSET=y # CONFIG_ARCH_AT91 is not set # CONFIG_ARCH_DAVINCI is not set # CONFIG_ARCH_HISTB is not set # CONFIG_ARCH_KIRKWOOD is not set # CONFIG_ARCH_MVEBU is not set # CONFIG_ARCH_ORION5X is not set # CONFIG_TARGET_STV0991 is not set # CONFIG_ARCH_BCM283X is not set # CONFIG_ARCH_BCMSTB is not set # CONFIG_ARCH_BCMBCA is not set # CONFIG_TARGET_VEXPRESS_CA9X4 is not set # CONFIG_TARGET_BCMNS is not set # CONFIG_TARGET_BCMNS2 is not set # CONFIG_TARGET_BCMNS3 is not set # CONFIG_ARCH_EXYNOS is not set # CONFIG_ARCH_S5PC1XX is not set # CONFIG_ARCH_HIGHBANK is not set # CONFIG_ARCH_INTEGRATOR is not set # CONFIG_ARCH_IPQ40XX is not set # CONFIG_ARCH_KEYSTONE is not set CONFIG_ARCH_K3=y # CONFIG_ARCH_OMAP2PLUS is not set # CONFIG_ARCH_MESON is not set # CONFIG_ARCH_MEDIATEK is not set # CONFIG_ARCH_LPC32XX is not set # CONFIG_ARCH_IMX8 is not set # CONFIG_ARCH_IMX8M is not set # CONFIG_ARCH_IMX8ULP is not set # CONFIG_ARCH_IMX9 is not set # CONFIG_ARCH_IMXRT is not set # CONFIG_ARCH_MX23 is not set # CONFIG_ARCH_MX28 is not set # CONFIG_ARCH_MX31 is not set # CONFIG_ARCH_MX7ULP is not set # CONFIG_ARCH_MX7 is not set # CONFIG_ARCH_MX6 is not set # CONFIG_ARCH_MX5 is not set # CONFIG_ARCH_NEXELL is not set # CONFIG_ARCH_NPCM is not set # CONFIG_ARCH_APPLE is not set # CONFIG_ARCH_OWL is not set # CONFIG_ARCH_QEMU is not set # CONFIG_ARCH_RENESAS is not set # CONFIG_ARCH_SNAPDRAGON is not set # CONFIG_ARCH_SOCFPGA is not set # CONFIG_ARCH_SUNXI is not set # CONFIG_ARCH_U8500 is not set # CONFIG_ARCH_VERSAL is not set # CONFIG_ARCH_VERSAL_NET is not set # CONFIG_ARCH_VF610 is not set # CONFIG_ARCH_ZYNQ is not set # CONFIG_ARCH_ZYNQMP_R5 is not set # CONFIG_ARCH_ZYNQMP is not set # CONFIG_ARCH_TEGRA is not set # CONFIG_ARCH_VEXPRESS64 is not set # CONFIG_TARGET_CORSTONE1000 is not set # CONFIG_TARGET_TOTAL_COMPUTE is not set # CONFIG_TARGET_LS2080A_EMU is not set # CONFIG_TARGET_LS1088AQDS is not set # CONFIG_TARGET_LS2080AQDS is not set # CONFIG_TARGET_LS2080ARDB is not set # CONFIG_TARGET_LS2081ARDB is not set # CONFIG_TARGET_LX2160ARDB is not set # CONFIG_TARGET_LX2160AQDS is not set # CONFIG_TARGET_LX2162AQDS is not set # CONFIG_TARGET_HIKEY is not set # CONFIG_TARGET_HIKEY960 is not set # CONFIG_TARGET_POPLAR is not set # CONFIG_TARGET_LS1012AQDS is not set # CONFIG_TARGET_LS1012ARDB is not set # CONFIG_TARGET_LS1012A2G5RDB is not set # CONFIG_TARGET_LS1012AFRWY is not set # CONFIG_TARGET_LS1012AFRDM is not set # CONFIG_TARGET_LS1028AQDS is not set # CONFIG_TARGET_LS1028ARDB is not set # CONFIG_TARGET_LS1088ARDB is not set # CONFIG_TARGET_LS1021AQDS is not set # CONFIG_TARGET_LS1021ATWR is not set # CONFIG_TARGET_PG_WCOM_SELI8 is not set # CONFIG_TARGET_PG_WCOM_EXPU1 is not set # CONFIG_TARGET_LS1021ATSN is not set # CONFIG_TARGET_LS1021AIOT is not set # CONFIG_TARGET_LS1043AQDS is not set # CONFIG_TARGET_LS1043ARDB is not set # CONFIG_TARGET_LS1046AQDS is not set # CONFIG_TARGET_LS1046ARDB is not set # CONFIG_TARGET_LS1046AFRWY is not set # CONFIG_TARGET_SL28 is not set # CONFIG_TARGET_TEN64 is not set # CONFIG_ARCH_UNIPHIER is not set # CONFIG_ARCH_SYNQUACER is not set # CONFIG_ARCH_STM32 is not set # CONFIG_ARCH_STI is not set # CONFIG_ARCH_STM32MP is not set # CONFIG_ARCH_ROCKCHIP is not set # CONFIG_ARCH_OCTEONTX is not set # CONFIG_ARCH_OCTEONTX2 is not set # CONFIG_TARGET_THUNDERX_88XX is not set # CONFIG_ARCH_ASPEED is not set # CONFIG_TARGET_DURIAN is not set # CONFIG_TARGET_POMELO is not set # CONFIG_TARGET_PE2201 is not set # CONFIG_TARGET_PRESIDIO_ASIC is not set # CONFIG_TARGET_XENGUEST_ARM64 is not set # CONFIG_ARCH_GXP is not set # CONFIG_SUPPORT_PASSING_ATAGS is not set # CONFIG_STATIC_MACH_TYPE is not set CONFIG_TI_SECURE_DEVICE=y CONFIG_TEXT_BASE=0x80800000 CONFIG_SYS_MALLOC_LEN=0x08000000 CONFIG_SYS_MALLOC_F_LEN=0x9000 CONFIG_TI_I2C_BOARD_DETECT=y CONFIG_EEPROM_BUS_ADDRESS=0 CONFIG_EEPROM_CHIP_ADDRESS=0x50 # CONFIG_TI_COMMON_CMD_OPTIONS is not set CONFIG_TI_FDT_FOLDER_PATH="ti" CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=2 CONFIG_SOC_K3_AM625=y # CONFIG_SOC_K3_AM62A7 is not set # CONFIG_SOC_K3_AM62P5 is not set # CONFIG_SOC_K3_AM642 is not set # CONFIG_SOC_K3_AM654 is not set # CONFIG_SOC_K3_J721E is not set # CONFIG_SOC_K3_J721S2 is not set # CONFIG_SOC_K3_J722S is not set # CONFIG_SOC_K3_J784S4 is not set CONFIG_SYS_K3_NON_SECURE_MSRAM_SIZE=0x3c000 CONFIG_SYS_K3_MAX_DOWNLODABLE_IMAGE_SIZE=0x38000 CONFIG_SYS_K3_BOOT_PARAM_TABLE_INDEX=0x43c3f290 CONFIG_SYS_K3_KEY="" CONFIG_SYS_K3_BOOT_CORE_ID=16 # CONFIG_K3_OPP_LOW is not set # CONFIG_K3_EARLY_CONS is not set CONFIG_SYS_K3_SPL_ATF=y CONFIG_K3_ATF_LOAD_ADDR=0x80000000 CONFIG_K3_OPTEE_LOAD_ADDR=0x9e800000 CONFIG_K3_DM_FW=y CONFIG_K3_X509_SWRV=1 CONFIG_K3_LOAD_SYSFW=y # CONFIG_K3_QOS is not set CONFIG_K3_SYSFW_IMAGE_NAME="sysfw.itb" CONFIG_K3_SYSFW_IMAGE_MMCSD_RAW_MODE_SECT=0x3600 CONFIG_K3_SYSFW_IMAGE_SIZE_MAX=280000 CONFIG_K3_SYSFW_IMAGE_SPI_OFFS=0x6C0000 # CONFIG_TARGET_AM625_A53_EVM is not set CONFIG_TARGET_AM625_R5_EVM=y # CONFIG_TARGET_PHYCORE_AM62X_A53 is not set # CONFIG_TARGET_PHYCORE_AM62X_R5 is not set # CONFIG_TARGET_VERDIN_AM62_A53 is not set # CONFIG_TARGET_VERDIN_AM62_R5 is not set CONFIG_SPL_LDSCRIPT="arch/arm/mach-omap2/u-boot-spl.lds" CONFIG_ENV_SOURCE_FILE="" CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x43c3a7f0 CONFIG_ENV_SIZE=0x20000 CONFIG_DM_GPIO=y # CONFIG_SPL_DM_SPI is not set CONFIG_DEFAULT_DEVICE_TREE="k3-am625-r5-sk" CONFIG_SPL_TEXT_BASE=0x43c00000 # CONFIG_OF_LIBFDT_OVERLAY is not set CONFIG_MULTI_DTB_FIT_UNCOMPRESS_SZ=0x8000 CONFIG_DM_RESET=y CONFIG_SYS_MONITOR_LEN=0 CONFIG_SPL_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y CONFIG_SPL_STACK_R_ADDR=0x82000000 CONFIG_SPL_SYS_MALLOC_F=y CONFIG_SPL_SYS_MALLOC_F_LEN=0x7000 CONFIG_ERR_PTR_OFFSET=0x0 CONFIG_SPL_SIZE_LIMIT=0x3A7F0 CONFIG_SPL_SIZE_LIMIT_PROVIDE_STACK=0x3500 CONFIG_SPL=y CONFIG_BOOTSTAGE_STASH_ADDR=0x0 CONFIG_IDENT_STRING="" CONFIG_SYS_CLK_FREQ=0 # CONFIG_CHIP_DIP_SCAN is not set # CONFIG_SPL_FS_FAT is not set CONFIG_SPL_LIBDISK_SUPPORT=y # CONFIG_SPL_SPI is not set # CONFIG_CMD_DEKBLOB is not set # CONFIG_IMX_CAAM_DEK_ENCAP is not set # CONFIG_IMX_OPTEE_DEK_ENCAP is not set # CONFIG_IMX_SECO_DEK_ENCAP is not set # CONFIG_IMX_ELE_DEK_ENCAP is not set # CONFIG_CMD_HDMIDETECT is not set CONFIG_IMX_DCD_ADDR=0x00910000 CONFIG_SYS_MEM_TOP_HIDE=0x0 CONFIG_SYS_LOAD_ADDR=0x82000000 # # ARM debug # # CONFIG_DEBUG_LL is not set CONFIG_SPL_PAYLOAD="u-boot.bin" CONFIG_BUILD_TARGET="" # CONFIG_PCI is not set CONFIG_FWU_NUM_BANKS=2 CONFIG_FWU_NUM_IMAGES_PER_BANK=2 # CONFIG_DEBUG_UART is not set # CONFIG_AHCI is not set # CONFIG_OF_BOARD_FIXUP is not set # # Functionality shared between NXP SoCs # # CONFIG_NXP_ESBC is not set # # General setup # CONFIG_LOCALVERSION="" CONFIG_LOCALVERSION_AUTO=y CONFIG_CC_IS_GCC=y CONFIG_GCC_VERSION=130300 CONFIG_CLANG_VERSION=0 CONFIG_CC_OPTIMIZE_FOR_SIZE=y # CONFIG_CC_OPTIMIZE_FOR_SPEED is not set # CONFIG_CC_OPTIMIZE_FOR_DEBUG is not set # CONFIG_OPTIMIZE_INLINING is not set # CONFIG_SPL_OPTIMIZE_INLINING is not set CONFIG_ARCH_SUPPORTS_LTO=y # CONFIG_LTO is not set CONFIG_CC_HAS_ASM_INLINE=y # CONFIG_ENV_VARS_UBOOT_CONFIG is not set # CONFIG_SYS_BOOT_GET_CMDLINE is not set # CONFIG_SYS_BOOT_GET_KBD is not set CONFIG_SYS_MALLOC_F=y # CONFIG_VALGRIND is not set CONFIG_EXPERT=y CONFIG_SYS_MALLOC_CLEAR_ON_INIT=y CONFIG_SPL_SYS_MALLOC_CLEAR_ON_INIT=y # CONFIG_SYS_MALLOC_DEFAULT_TO_INIT is not set # CONFIG_TOOLS_DEBUG is not set # CONFIG_PHYS_64BIT is not set # CONFIG_FDT_64BIT is not set CONFIG_SPL_IMAGE="spl/u-boot-spl.bin" # CONFIG_REMAKE_ELF is not set # CONFIG_HAS_BOARD_SIZE_LIMIT is not set # CONFIG_SYS_CUSTOM_LDSCRIPT is not set CONFIG_PLATFORM_ELFENTRY="_start" CONFIG_STACK_SIZE=0x1000000 CONFIG_SYS_SRAM_BASE=0x0 CONFIG_SYS_SRAM_SIZE=0x0 # CONFIG_MP is not set CONFIG_HAVE_TEXT_BASE=y # CONFIG_HAVE_SYS_UBOOT_START is not set CONFIG_SYS_UBOOT_START=0x80800000 # CONFIG_DYNAMIC_SYS_CLK_FREQ is not set # CONFIG_API is not set # # Boot options # # # Boot images # # CONFIG_ANDROID_BOOT_IMAGE is not set # CONFIG_TIMESTAMP is not set CONFIG_FIT=y CONFIG_FIT_EXTERNAL_OFFSET=0x0 CONFIG_FIT_FULL_CHECK=y # CONFIG_FIT_SIGNATURE is not set # CONFIG_FIT_CIPHER is not set # CONFIG_FIT_VERBOSE is not set # CONFIG_FIT_BEST_MATCH is not set CONFIG_FIT_PRINT=y CONFIG_SPL_FIT=y # CONFIG_SPL_FIT_PRINT is not set # CONFIG_SPL_FIT_FULL_CHECK is not set # CONFIG_SPL_FIT_SIGNATURE is not set CONFIG_SPL_LOAD_FIT=y CONFIG_SPL_LOAD_FIT_ADDRESS=0x80080000 # CONFIG_SPL_LOAD_FIT_APPLY_OVERLAY is not set # CONFIG_SPL_LOAD_FIT_FULL is not set CONFIG_SPL_FIT_IMAGE_POST_PROCESS=y CONFIG_SPL_FIT_SOURCE="" # CONFIG_USE_SPL_FIT_GENERATOR is not set # CONFIG_LEGACY_IMAGE_FORMAT is not set CONFIG_SYS_BOOTM_LEN=0x800000 # CONFIG_SUPPORT_RAW_INITRD is not set # CONFIG_CHROMEOS is not set # CONFIG_CHROMEOS_VBOOT is not set # CONFIG_RAMBOOT_PBL is not set CONFIG_SYS_BOOT_RAMDISK_HIGH=y # CONFIG_DISTRO_DEFAULTS is not set # # Boot timing # # CONFIG_BOOTSTAGE is not set CONFIG_BOOTSTAGE_STASH_SIZE=0x1000 # CONFIG_SHOW_BOOT_PROGRESS is not set # CONFIG_SPL_SHOW_BOOT_PROGRESS is not set # # Boot media # # CONFIG_NAND_BOOT is not set # CONFIG_ONENAND_BOOT is not set # CONFIG_QSPI_BOOT is not set # CONFIG_SATA_BOOT is not set # CONFIG_SD_BOOT is not set # CONFIG_SD_BOOT_QSPI is not set # CONFIG_SPI_BOOT is not set # # Autoboot options # CONFIG_AUTOBOOT=y CONFIG_BOOTDELAY=2 # CONFIG_AUTOBOOT_KEYED is not set # CONFIG_AUTOBOOT_USE_MENUKEY is not set # CONFIG_BOOT_RETRY is not set # # Image support # # CONFIG_IMAGE_PRE_LOAD is not set # # Devicetree fixup # # CONFIG_OF_ENV_SETUP is not set # CONFIG_OF_BOARD_SETUP is not set # CONFIG_OF_SYSTEM_SETUP is not set # CONFIG_OF_STDOUT_VIA_ALIAS is not set # CONFIG_FDT_FIXUP_PARTITIONS is not set # CONFIG_ARCH_FIXUP_FDT_MEMORY is not set # CONFIG_USE_BOOTARGS is not set # CONFIG_BOOTARGS_SUBST is not set # CONFIG_USE_BOOTCOMMAND is not set # CONFIG_USE_PREBOOT is not set CONFIG_DEFAULT_FDT_FILE="" # CONFIG_SAVE_PREV_BL_FDT_ADDR is not set # CONFIG_SAVE_PREV_BL_INITRAMFS_START_ADDR is not set # # Configuration editor # # # Console # # CONFIG_CONSOLE_RECORD is not set CONFIG_SYS_CBSIZE=1024 CONFIG_SYS_PBSIZE=1044 # CONFIG_DISABLE_CONSOLE is not set CONFIG_LOGLEVEL=4 CONFIG_SPL_LOGLEVEL=4 # CONFIG_SILENT_CONSOLE is not set # CONFIG_SPL_SILENT_CONSOLE is not set # CONFIG_TPL_SILENT_CONSOLE is not set # CONFIG_PRE_CONSOLE_BUFFER is not set CONFIG_CONSOLE_FLUSH_SUPPORT=y # CONFIG_CONSOLE_FLUSH_ON_NEWLINE is not set # CONFIG_CONSOLE_MUX is not set # CONFIG_SYS_CONSOLE_IS_IN_ENV is not set # CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE is not set # CONFIG_SYS_CONSOLE_INFO_QUIET is not set # CONFIG_SYS_STDIO_DEREGISTER is not set # CONFIG_SPL_SYS_STDIO_DEREGISTER is not set # CONFIG_SYS_DEVICE_NULLDEV is not set # # Logging # # CONFIG_LOG is not set # # Init options # # CONFIG_BOARD_TYPES is not set # CONFIG_DISPLAY_CPUINFO is not set CONFIG_DISPLAY_BOARDINFO=y # CONFIG_DISPLAY_BOARDINFO_LATE is not set # # Start-up hooks # # CONFIG_CYCLIC is not set # CONFIG_ARCH_MISC_INIT is not set # CONFIG_BOARD_EARLY_INIT_F is not set # CONFIG_BOARD_EARLY_INIT_R is not set # CONFIG_BOARD_POSTCLK_INIT is not set # CONFIG_BOARD_LATE_INIT is not set # CONFIG_CLOCKS is not set # CONFIG_HWCONFIG is not set # CONFIG_LAST_STAGE_INIT is not set CONFIG_MISC_INIT_R=y # CONFIG_SYS_MALLOC_BOOTPARAMS is not set # CONFIG_ID_EEPROM is not set # CONFIG_RESET_PHY_R is not set # # Security support # CONFIG_HASH=y CONFIG_SPL_HASH=y # CONFIG_STACKPROTECTOR is not set # CONFIG_BOARD_RNG_SEED is not set # # Update support # # CONFIG_UPDATE_TFTP is not set # CONFIG_ANDROID_AB is not set # # Blob list # # CONFIG_BLOBLIST is not set CONFIG_SUPPORT_SPL=y # # SPL configuration options # CONFIG_SPL_FRAMEWORK=y # CONFIG_SPL_FRAMEWORK_BOARD_INIT_F is not set CONFIG_SPL_SIZE_LIMIT_SUBTRACT_GD=y CONFIG_SPL_SIZE_LIMIT_SUBTRACT_MALLOC=y CONFIG_SPL_MAX_SIZE=0x3B000 CONFIG_SPL_PAD_TO=0x0 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x43c3b000 # CONFIG_SPL_NO_BSS_LIMIT is not set CONFIG_SPL_BSS_LIMIT=y # CONFIG_SPL_FOOTPRINT_LIMIT is not set CONFIG_SPL_BSS_MAX_SIZE=0x3000 CONFIG_SPL_SYS_STACK_F_CHECK_BYTE=0xaa CONFIG_SPL_SYS_REPORT_STACK_F_USAGE=y # CONFIG_SPL_SHOW_ERRORS is not set CONFIG_SPL_BINMAN_SYMBOLS=y CONFIG_SPL_BINMAN_UBOOT_SYMBOLS=y CONFIG_SPL_BOARD_INIT=y # CONFIG_SPL_BOOTROM_SUPPORT is not set # CONFIG_SPL_BOOTCOUNT_LIMIT is not set # CONFIG_SPL_LOAD_IMX_CONTAINER is not set CONFIG_SPL_SYS_MALLOC_SIMPLE=y CONFIG_SPL_SHARES_INIT_SP_ADDR=y CONFIG_SPL_STACK_R=y CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x200000 CONFIG_SPL_SEPARATE_BSS=y # CONFIG_SPL_SYS_MALLOC is not set CONFIG_SPL_BANNER_PRINT=y CONFIG_SPL_EARLY_BSS=y # CONFIG_SPL_DISPLAY_PRINT is not set CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x400 CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_DATA_PART_OFFSET=0x0 # CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION is not set # CONFIG_SPL_FIT_IMAGE_TINY is not set # CONFIG_SPL_CACHE is not set # CONFIG_SPL_CPU is not set # CONFIG_SPL_CRYPTO is not set CONFIG_SPL_DMA=y CONFIG_SPL_ENV_SUPPORT=y # CONFIG_SPL_SAVEENV is not set CONFIG_SPL_ETH=y # CONFIG_SPL_FS_EXT4 is not set # CONFIG_SPL_FS_SQUASHFS is not set # CONFIG_SPL_FAT_WRITE is not set # CONFIG_SPL_FPGA is not set CONFIG_SPL_I2C=y CONFIG_SPL_DM_MAILBOX=y # CONFIG_SPL_MEMORY is not set # CONFIG_SPL_MPC8XXX_INIT_DDR is not set # CONFIG_SPL_MTD is not set # CONFIG_SPL_MUSB_NEW is not set # CONFIG_SPL_NAND_SUPPORT is not set # CONFIG_SPL_NAND_DRIVERS is not set # CONFIG_SPL_NAND_ECC is not set # CONFIG_SPL_NAND_SIMPLE is not set # CONFIG_SPL_UBI is not set # CONFIG_SPL_DM_SPI_FLASH is not set CONFIG_SPL_NET=y CONFIG_SPL_NET_VCI_STRING="AM62X U-Boot R5 SPL" # CONFIG_SPL_NOR_SUPPORT is not set # CONFIG_SPL_XIP_SUPPORT is not set # CONFIG_SPL_ONENAND_SUPPORT is not set # CONFIG_SPL_PCI is not set # CONFIG_SPL_PCH is not set # CONFIG_SPL_POST_MEM_SUPPORT is not set CONFIG_SPL_DM_RESET=y CONFIG_SPL_POWER=y CONFIG_SPL_POWER_DOMAIN=y CONFIG_SPL_RAM_SUPPORT=y CONFIG_SPL_RAM_DEVICE=y CONFIG_SPL_REMOTEPROC=y # CONFIG_SPL_RTC is not set # CONFIG_SPL_SATA is not set # CONFIG_SPL_THERMAL is not set # CONFIG_SPL_WATCHDOG is not set # CONFIG_SPL_YMODEM_SUPPORT is not set # CONFIG_SPL_OPTEE_IMAGE is not set CONFIG_SPL_TARGET="" # CONFIG_VPL is not set CONFIG_CMDLINE=y # CONFIG_HUSH_PARSER is not set CONFIG_CMDLINE_EDITING=y CONFIG_AUTO_COMPLETE=y CONFIG_SYS_LONGHELP=y CONFIG_SYS_PROMPT="=> " CONFIG_SYS_MAXARGS=64 CONFIG_SYS_XTRACE=y # # Commands # # # Info commands # CONFIG_CMD_BDI=y # CONFIG_CMD_BDINFO_EXTRA is not set # CONFIG_CMD_CONFIG is not set CONFIG_CMD_CONSOLE=y # CONFIG_CMD_HISTORY is not set # CONFIG_CMD_LICENSE is not set # CONFIG_CMD_PMC is not set # # Boot commands # CONFIG_CMD_BOOTD=y CONFIG_CMD_BOOTM=y # CONFIG_CMD_BOOTZ is not set CONFIG_BOOTM_LINUX=y CONFIG_BOOTM_NETBSD=y # CONFIG_BOOTM_OPENRTOS is not set # CONFIG_BOOTM_OSE is not set CONFIG_BOOTM_PLAN9=y CONFIG_BOOTM_RTEMS=y CONFIG_BOOTM_VXWORKS=y # CONFIG_CMD_BOOTMENU is not set # CONFIG_CMD_ADTIMG is not set CONFIG_CMD_ELF=y CONFIG_CMD_FDT=y CONFIG_CMD_GO=y CONFIG_CMD_RUN=y CONFIG_CMD_IMI=y # CONFIG_CMD_IMLS is not set CONFIG_CMD_XIMG=y CONFIG_SYS_XIMG_LEN=0x800000 # CONFIG_CMD_SPL is not set # CONFIG_CMD_ZBOOT is not set # # Environment commands # CONFIG_CMD_ASKENV=y CONFIG_CMD_EXPORTENV=y CONFIG_CMD_IMPORTENV=y CONFIG_CMD_EDITENV=y # CONFIG_CMD_GREPENV is not set CONFIG_CMD_SAVEENV=y # CONFIG_CMD_ERASEENV is not set CONFIG_CMD_ENV_EXISTS=y # CONFIG_CMD_ENV_CALLBACK is not set # CONFIG_CMD_ENV_FLAGS is not set # CONFIG_CMD_NVEDIT_INDIRECT is not set # CONFIG_CMD_NVEDIT_INFO is not set # CONFIG_CMD_NVEDIT_LOAD is not set # CONFIG_CMD_NVEDIT_SELECT is not set # # Memory commands # # CONFIG_CMD_BINOP is not set # CONFIG_CMD_BLOBLIST is not set CONFIG_CMD_CRC32=y # CONFIG_CRC32_VERIFY is not set # CONFIG_CMD_EEPROM is not set # CONFIG_LOOPW is not set # CONFIG_CMD_MD5SUM is not set # CONFIG_CMD_MEMINFO is not set CONFIG_CMD_MEMORY=y # CONFIG_CMD_MEM_SEARCH is not set # CONFIG_CMD_MX_CYCLIC is not set # CONFIG_CMD_MEMTEST is not set # CONFIG_CMD_SHA1SUM is not set # CONFIG_CMD_STRINGS is not set # # Compression commands # # CONFIG_CMD_LZMADEC is not set # CONFIG_CMD_UNLZ4 is not set # CONFIG_CMD_UNZIP is not set # CONFIG_CMD_ZIP is not set # # Device access commands # # CONFIG_CMD_ARMFLASH is not set # CONFIG_CMD_BCB is not set # CONFIG_CMD_BIND is not set # CONFIG_CMD_CLK is not set # CONFIG_CMD_DEMO is not set # CONFIG_CMD_DFU is not set # CONFIG_CMD_DM is not set # CONFIG_CMD_FPGAD is not set # CONFIG_CMD_FUSE is not set # CONFIG_CMD_GPIO is not set # CONFIG_CMD_GPT is not set # CONFIG_CMD_IDE is not set # CONFIG_CMD_IO is not set # CONFIG_CMD_IOTRACE is not set # CONFIG_CMD_I2C is not set CONFIG_CMD_LOADB=y # CONFIG_CMD_LOADM is not set CONFIG_CMD_LOADS=y # CONFIG_LOADS_ECHO is not set # CONFIG_CMD_SAVES is not set # CONFIG_SYS_LOADS_BAUD_CHANGE is not set CONFIG_CMD_LOADXY_TIMEOUT=90 # CONFIG_CMD_MBR is not set # CONFIG_CMD_MISC is not set # CONFIG_CMD_OSD is not set # CONFIG_CMD_PART is not set # CONFIG_CMD_PCI is not set CONFIG_CMD_PINMUX=y # CONFIG_CMD_POWEROFF is not set # CONFIG_CMD_READ is not set CONFIG_CMD_REMOTEPROC=y # CONFIG_CMD_SATA is not set # CONFIG_CMD_SDRAM is not set # CONFIG_CMD_TSI148 is not set # CONFIG_CMD_UNIVERSE is not set # CONFIG_CMD_USB_SDP is not set # CONFIG_CMD_RKMTD is not set # CONFIG_CMD_WRITE is not set # # Shell scripting commands # # CONFIG_CMD_CAT is not set CONFIG_CMD_ECHO=y CONFIG_CMD_ITEST=y CONFIG_CMD_SOURCE=y # CONFIG_CMD_SETEXPR is not set # CONFIG_CMD_XXD is not set # # Android support commands # CONFIG_CMD_NET=y CONFIG_CMD_BOOTP=y # CONFIG_CMD_DHCP is not set # CONFIG_BOOTP_MAY_FAIL is not set CONFIG_BOOTP_BOOTPATH=y # CONFIG_BOOTP_VENDOREX is not set # CONFIG_BOOTP_BOOTFILESIZE is not set CONFIG_BOOTP_DNS=y # CONFIG_BOOTP_DNS2 is not set CONFIG_BOOTP_GATEWAY=y CONFIG_BOOTP_HOSTNAME=y # CONFIG_BOOTP_PREFER_SERVERIP is not set CONFIG_BOOTP_SUBNETMASK=y # CONFIG_BOOTP_NISDOMAIN is not set # CONFIG_BOOTP_NTPSERVER is not set # CONFIG_CMD_PCAP is not set CONFIG_BOOTP_VCI_STRING="U-Boot.armv7" CONFIG_CMD_TFTPBOOT=y # CONFIG_CMD_TFTPPUT is not set # CONFIG_CMD_TFTPSRV is not set CONFIG_NET_TFTP_VARS=y # CONFIG_CMD_RARP is not set # CONFIG_CMD_NFS is not set # CONFIG_SYS_DISABLE_AUTOLOAD is not set # CONFIG_CMD_WGET is not set # CONFIG_CMD_MII is not set # CONFIG_CMD_MDIO is not set # CONFIG_CMD_PING is not set # CONFIG_CMD_CDP is not set # CONFIG_CMD_SNTP is not set # CONFIG_CMD_DNS is not set # CONFIG_CMD_LINK_LOCAL is not set # CONFIG_CMD_ETHSW is not set # CONFIG_CMD_PXE is not set # CONFIG_CMD_WOL is not set # # Misc commands # # CONFIG_CMD_2048 is not set # CONFIG_CMD_BSP is not set # CONFIG_CMD_CACHE is not set # CONFIG_CMD_CONITRACE is not set # CONFIG_CMD_CLS is not set # CONFIG_CMD_EXCEPTION is not set # CONFIG_CMD_INI is not set # CONFIG_CMD_DATE is not set CONFIG_CMD_TIME=y # CONFIG_CMD_GETTIME is not set # CONFIG_CMD_PAUSE is not set CONFIG_CMD_SLEEP=y # CONFIG_CMD_TIMER is not set # CONFIG_CMD_SYSBOOT is not set # CONFIG_CMD_QFW is not set # CONFIG_CMD_PSTORE is not set # CONFIG_CMD_TERMINAL is not set # CONFIG_CMD_UUID is not set # # TI specific command line interface # # CONFIG_CMD_DDRSS is not set # CONFIG_CMD_PD is not set # # Power commands # # # Security commands # # CONFIG_CMD_AES is not set # CONFIG_CMD_BLOB is not set # CONFIG_CMD_HASH is not set # # Firmware commands # # # Filesystem commands # # CONFIG_CMD_BTRFS is not set # CONFIG_CMD_EROFS is not set # CONFIG_CMD_EXT2 is not set # CONFIG_CMD_EXT4 is not set # CONFIG_CMD_FAT is not set # CONFIG_CMD_SQUASHFS is not set # CONFIG_CMD_FS_GENERIC is not set # CONFIG_CMD_FS_UUID is not set # CONFIG_CMD_JFFS2 is not set # CONFIG_CMD_REISER is not set # CONFIG_CMD_ZFS is not set # # Debug commands # # CONFIG_CMD_DIAG is not set # CONFIG_CMD_LOG is not set # CONFIG_CMD_UBI is not set # # Partition Types # CONFIG_PARTITIONS=y # CONFIG_MAC_PARTITION is not set # CONFIG_SPL_MAC_PARTITION is not set # CONFIG_DOS_PARTITION is not set # CONFIG_SPL_DOS_PARTITION is not set # CONFIG_ISO_PARTITION is not set # CONFIG_SPL_ISO_PARTITION is not set # CONFIG_AMIGA_PARTITION is not set # CONFIG_SPL_AMIGA_PARTITION is not set # CONFIG_EFI_PARTITION is not set # CONFIG_SPL_EFI_PARTITION is not set # CONFIG_PARTITION_UUIDS is not set CONFIG_SUPPORT_OF_CONTROL=y CONFIG_PYLIBFDT=y CONFIG_DTOC=y CONFIG_BINMAN=y # # Device Tree Control # CONFIG_OF_CONTROL=y CONFIG_OF_REAL=y CONFIG_SPL_OF_CONTROL=y # CONFIG_OF_LIVE is not set CONFIG_OF_SEPARATE=y # CONFIG_OF_EMBED is not set # CONFIG_OF_BOARD is not set # CONFIG_OF_OMIT_DTB is not set CONFIG_DEVICE_TREE_INCLUDES="" CONFIG_OF_LIST="k3-am625-r5-sk" # CONFIG_MULTI_DTB_FIT is not set CONFIG_SPL_MULTI_DTB_FIT=y CONFIG_SPL_OF_LIST="k3-am625-r5-sk" # CONFIG_SPL_MULTI_DTB_FIT_LZO is not set # CONFIG_SPL_MULTI_DTB_FIT_GZIP is not set CONFIG_SPL_MULTI_DTB_FIT_NO_COMPRESSION=y CONFIG_OF_TAG_MIGRATE=y CONFIG_OF_SPL_REMOVE_PROPS="interrupt-parent interrupts" # CONFIG_OF_DTB_PROPS_REMOVE is not set # CONFIG_SPL_OF_PLATDATA is not set CONFIG_SPL_OF_REAL=y # # Environment # CONFIG_ENV_SUPPORT=y CONFIG_SAVEENV=y # CONFIG_ENV_OVERWRITE is not set # CONFIG_OVERWRITE_ETHADDR_ONCE is not set CONFIG_ENV_MIN_ENTRIES=64 CONFIG_ENV_MAX_ENTRIES=512 CONFIG_ENV_IS_DEFAULT=y CONFIG_ENV_IS_NOWHERE=y # CONFIG_ENV_IS_IN_EEPROM is not set # CONFIG_ENV_IS_IN_FAT is not set # CONFIG_ENV_IS_IN_EXT4 is not set # CONFIG_ENV_IS_IN_FLASH is not set # CONFIG_ENV_IS_IN_NAND is not set # CONFIG_ENV_IS_IN_NVRAM is not set # CONFIG_ENV_IS_IN_ONENAND is not set # CONFIG_ENV_IS_IN_REMOTE is not set # CONFIG_SYS_REDUNDAND_ENVIRONMENT is not set # CONFIG_SYS_RELOC_GD_ENV_ADDR is not set # CONFIG_USE_DEFAULT_ENV_FILE is not set # CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG is not set # CONFIG_ENV_IMPORT_FDT is not set # CONFIG_ENV_APPEND is not set # CONFIG_ENV_WRITEABLE_LIST is not set # CONFIG_ENV_ACCESS_IGNORE_FORCE is not set # CONFIG_SPL_ENV_IS_NOWHERE is not set # CONFIG_USE_BOOTFILE is not set # CONFIG_USE_ETHPRIME is not set # CONFIG_USE_HOSTNAME is not set # CONFIG_VERSION_VARIABLE is not set CONFIG_NET=y CONFIG_ARP_TIMEOUT=5000 CONFIG_NET_RETRY_COUNT=5 # CONFIG_PROT_UDP is not set # CONFIG_BOOTP_SEND_HOSTNAME is not set # CONFIG_NET_RANDOM_ETHADDR is not set # CONFIG_NETCONSOLE is not set # CONFIG_IP_DEFRAG is not set # CONFIG_SYS_FAULT_ECHO_LINK_DOWN is not set CONFIG_TFTP_BLOCKSIZE=1468 # CONFIG_TFTP_PORT is not set CONFIG_TFTP_WINDOWSIZE=1 CONFIG_TFTP_TSIZE=y # CONFIG_SERVERIP_FROM_PROXYDHCP is not set CONFIG_SERVERIP_FROM_PROXYDHCP_DELAY_MS=100 # CONFIG_KEEP_SERVERADDR is not set # CONFIG_UDP_CHECKSUM is not set # CONFIG_BOOTP_SERVERIP is not set CONFIG_BOOTP_MAX_ROOT_PATH_LEN=64 # CONFIG_USE_GATEWAYIP is not set # CONFIG_USE_IPADDR is not set # CONFIG_USE_NETMASK is not set # CONFIG_USE_ROOTPATH is not set # CONFIG_USE_SERVERIP is not set # CONFIG_PROT_TCP is not set # CONFIG_IPV6 is not set CONFIG_SYS_RX_ETH_BUFFER=4 # # Device Drivers # # # Generic Driver Options # CONFIG_DM=y CONFIG_SPL_DM=y # CONFIG_DM_WARN is not set # CONFIG_SPL_DM_WARN is not set # CONFIG_DM_DEBUG is not set # CONFIG_DM_STATS is not set # CONFIG_SPL_DM_STATS is not set CONFIG_DM_DEVICE_REMOVE=y # CONFIG_SPL_DM_DEVICE_REMOVE is not set CONFIG_DM_STDIO=y CONFIG_DM_SEQ_ALIAS=y CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_SPL_DM_INLINE_OFNODE=y # CONFIG_DM_DMA is not set CONFIG_REGMAP=y CONFIG_SPL_REGMAP=y CONFIG_SYSCON=y CONFIG_SPL_SYSCON=y # CONFIG_DEVRES is not set CONFIG_SIMPLE_BUS=y CONFIG_SPL_SIMPLE_BUS=y # CONFIG_SIMPLE_BUS_CORRECT_RANGE is not set # CONFIG_SIMPLE_PM_BUS is not set CONFIG_OF_TRANSLATE=y CONFIG_SPL_OF_TRANSLATE=y # CONFIG_TRANSLATION_OFFSET is not set CONFIG_DM_DEV_READ_INLINE=y # CONFIG_OFNODE_MULTI_TREE is not set # CONFIG_BOUNCE_BUFFER is not set # CONFIG_ADC is not set # CONFIG_ADC_EXYNOS is not set # CONFIG_ADC_SANDBOX is not set # CONFIG_SARADC_MESON is not set # CONFIG_SARADC_ROCKCHIP is not set # CONFIG_SATA is not set # CONFIG_SCSI_AHCI is not set # # SATA/SCSI device support # # CONFIG_AXI is not set # # Bus devices # # CONFIG_EFI_MEDIA is not set # CONFIG_IDE is not set # CONFIG_LBA48 is not set # CONFIG_SYS_64BIT_LBA is not set # CONFIG_RKMTD is not set # CONFIG_BOOTCOUNT_LIMIT is not set # # Button Support # # CONFIG_BUTTON is not set # # Cache Controller drivers # # CONFIG_CACHE is not set # CONFIG_L2X0_CACHE is not set # CONFIG_V5L2_CACHE is not set # CONFIG_NCORE_CACHE is not set # CONFIG_SIFIVE_CCACHE is not set # CONFIG_SIFIVE_PL2 is not set # # Clock # CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_SPL_CLK_CCF=y # CONFIG_SPL_CLK_COMPOSITE_CCF is not set # CONFIG_CLK_CCF is not set # CONFIG_CLK_GPIO is not set # CONFIG_SPL_CLK_GPIO is not set # CONFIG_CLK_CDCE9XX is not set # CONFIG_CLK_ICS8N3QV01 is not set # CONFIG_CLK_K210 is not set # CONFIG_CLK_MPC83XX is not set # CONFIG_CLK_XLNX_CLKWZRD is not set # CONFIG_CLK_AT91 is not set # CONFIG_CLK_RCAR is not set # CONFIG_CLK_RCAR_CPG_LIB is not set # CONFIG_CLK_SIFIVE is not set # CONFIG_CLK_TI_AM3_DPLL is not set # CONFIG_CLK_TI_CTRL is not set # CONFIG_CLK_TI_GATE is not set # CONFIG_CLK_TI_SCI is not set # CONFIG_CLK_K3_PLL is not set CONFIG_SPL_CLK_K3_PLL=y # CONFIG_CLK_K3 is not set CONFIG_SPL_CLK_K3=y # CONFIG_CPU is not set # # Hardware crypto devices # # CONFIG_DM_HASH is not set # CONFIG_FSL_CAAM is not set # CONFIG_SYS_FSL_SEC_BE is not set # CONFIG_SYS_FSL_SEC_LE is not set # CONFIG_NPCM_AES is not set # CONFIG_NPCM_SHA is not set # CONFIG_DDR_SPD is not set # CONFIG_IMX_SNPS_DDR_PHY is not set # # Demo for driver model # # CONFIG_DM_DEMO is not set # # DFU support # # # DMA Support # CONFIG_DMA=y CONFIG_DMA_CHANNELS=y # CONFIG_DMA_LPC32XX is not set # CONFIG_TI_EDMA3 is not set # CONFIG_DMA_LEGACY is not set CONFIG_TI_K3_NAVSS_UDMA=y CONFIG_TI_K3_PSIL=y # # Extcon Support # # CONFIG_EXTCON is not set # # Fastboot support # # CONFIG_UDP_FUNCTION_FASTBOOT is not set # CONFIG_TCP_FUNCTION_FASTBOOT is not set CONFIG_FIRMWARE=y CONFIG_SPL_FIRMWARE=y CONFIG_TI_SCI_PROTOCOL=y # CONFIG_ZYNQMP_FIRMWARE is not set # CONFIG_SCMI_FIRMWARE is not set # CONFIG_DM_FUZZING_ENGINE is not set # # FPGA support # # CONFIG_FPGA_ALTERA is not set # CONFIG_FPGA_SOCFPGA is not set # CONFIG_FPGA_LATTICE is not set # CONFIG_FPGA_XILINX is not set # CONFIG_DM_FPGA is not set # CONFIG_FWU_MDATA is not set CONFIG_GPIO=y CONFIG_SPL_DM_GPIO=y # CONFIG_GPIO_HOG is not set # CONFIG_SPL_GPIO_HOG is not set # CONFIG_DM_GPIO_LOOKUP_LABEL is not set # CONFIG_SPL_DM_GPIO_LOOKUP_LABEL is not set # CONFIG_ALTERA_PIO is not set # CONFIG_BCM2835_GPIO is not set # CONFIG_DWAPB_GPIO is not set # CONFIG_AT91_GPIO is not set # CONFIG_ATMEL_PIO4 is not set # CONFIG_ASPEED_GPIO is not set CONFIG_DA8XX_GPIO=y # CONFIG_FXL6408_GPIO is not set # CONFIG_HIKEY_GPIO is not set # CONFIG_INTEL_BROADWELL_GPIO is not set # CONFIG_INTEL_GPIO is not set # CONFIG_INTEL_ICH6_GPIO is not set # CONFIG_IMX_RGPIO2P is not set # CONFIG_IPROC_GPIO is not set # CONFIG_HSDK_CREG_GPIO is not set # CONFIG_KIRKWOOD_GPIO is not set # CONFIG_LPC32XX_GPIO is not set # CONFIG_MAX7320_GPIO is not set # CONFIG_MCP230XX_GPIO is not set # CONFIG_MSM_GPIO is not set # CONFIG_MXC_GPIO is not set # CONFIG_MXS_GPIO is not set # CONFIG_NPCM_GPIO is not set # CONFIG_CMD_PCA953X is not set # CONFIG_PCF8575_GPIO is not set # CONFIG_ROCKCHIP_GPIO is not set # CONFIG_XILINX_GPIO is not set # CONFIG_TCA642X is not set # CONFIG_TEGRA_GPIO is not set # CONFIG_TEGRA186_GPIO is not set # CONFIG_VYBRID_GPIO is not set # CONFIG_SIFIVE_GPIO is not set # CONFIG_ZYNQ_GPIO is not set # CONFIG_DM_74X164 is not set # CONFIG_DM_PCA953X is not set # CONFIG_SPL_DM_PCA953X is not set # CONFIG_PCA953X is not set # CONFIG_MPC8XXX_GPIO is not set # CONFIG_MPC8XX_GPIO is not set # CONFIG_NX_GPIO is not set # CONFIG_NOMADIK_GPIO is not set # CONFIG_ZYNQMP_GPIO_MODEPIN is not set # CONFIG_SLG7XL45106_I2C_GPO is not set # CONFIG_TURRIS_OMNIA_MCU is not set # CONFIG_FTGPIO010 is not set # CONFIG_ADP5585_GPIO is not set # # Hardware Spinlock Support # # CONFIG_DM_HWSPINLOCK is not set CONFIG_I2C=y CONFIG_DM_I2C=y CONFIG_SPL_DM_I2C=y # CONFIG_I2C_SET_DEFAULT_BUS_NUM is not set # CONFIG_DM_I2C_GPIO is not set # CONFIG_SYS_I2C_IPROC is not set # CONFIG_SYS_I2C_FSL is not set # CONFIG_SYS_I2C_CADENCE is not set # CONFIG_SYS_I2C_DW is not set # CONFIG_SYS_I2C_INTEL is not set # CONFIG_SYS_I2C_IMX_LPI2C is not set # CONFIG_SYS_I2C_MTK is not set # CONFIG_SYS_I2C_MICROCHIP is not set # CONFIG_SYS_I2C_MXC is not set # CONFIG_SYS_I2C_NEXELL is not set # CONFIG_SYS_I2C_NPCM is not set # CONFIG_SYS_I2C_OCORES is not set # CONFIG_SYS_I2C_OMAP24XX is not set # CONFIG_SYS_I2C_ROCKCHIP is not set # CONFIG_SYS_I2C_SOFT is not set # CONFIG_SYS_I2C_MV is not set # CONFIG_SYS_I2C_MVTWSI is not set # CONFIG_SYS_I2C_XILINX_XIIC is not set # CONFIG_SYS_I2C_IHS is not set # CONFIG_I2C_MUX is not set # CONFIG_INPUT is not set # CONFIG_SPL_INPUT is not set # CONFIG_DM_KEYBOARD is not set # CONFIG_SPL_DM_KEYBOARD is not set # CONFIG_TEGRA_KEYBOARD is not set # CONFIG_TWL4030_INPUT is not set # # IOMMU device drivers # # CONFIG_IOMMU is not set # # LED Support # # CONFIG_LED is not set # CONFIG_SPL_LED is not set # CONFIG_LED_STATUS is not set # # Mailbox Controller Support # CONFIG_DM_MAILBOX=y CONFIG_K3_SEC_PROXY=y # # Memory Controller drivers # # CONFIG_MEMORY is not set # CONFIG_ATMEL_EBI is not set # CONFIG_MFD_ATMEL_SMC is not set # # Multifunction device drivers # CONFIG_MISC=y CONFIG_SPL_MISC=y # CONFIG_NVMEM is not set # CONFIG_SPL_NVMEM is not set # CONFIG_ALTERA_SYSID is not set # CONFIG_ATSHA204A is not set # CONFIG_GATEWORKS_SC is not set # CONFIG_ROCKCHIP_EFUSE is not set # CONFIG_ROCKCHIP_OTP is not set # CONFIG_SIFIVE_OTP is not set # CONFIG_SMSC_LPC47M is not set # CONFIG_SMSC_SIO1007 is not set # CONFIG_VEXPRESS_CONFIG is not set # CONFIG_CROS_EC is not set # CONFIG_SPL_CROS_EC is not set # CONFIG_DS4510 is not set # CONFIG_FSL_SEC_MON is not set # CONFIG_IRQ is not set # CONFIG_NPCM_HOST is not set # CONFIG_NUVOTON_NCT6102D is not set # CONFIG_PWRSEQ is not set # CONFIG_PCA9551_LED is not set # CONFIG_TEST_DRV is not set # CONFIG_USB_HUB_USB251XB is not set # CONFIG_TWL4030_LED is not set # CONFIG_WINBOND_W83627 is not set # CONFIG_I2C_EEPROM is not set # CONFIG_SPL_I2C_EEPROM is not set # CONFIG_GDSYS_RXAUI_CTRL is not set # CONFIG_GDSYS_IOEP is not set # CONFIG_MPC83XX_SERDES is not set # CONFIG_FS_LOADER is not set # CONFIG_SPL_FS_LOADER is not set # CONFIG_GDSYS_SOC is not set # CONFIG_IHS_FPGA is not set # CONFIG_ESM_K3 is not set # CONFIG_MICROCHIP_FLEXCOM is not set # CONFIG_SL28CPLD is not set # # MMC Host controller Support # # CONFIG_MMC is not set # CONFIG_MMC_BROKEN_CD is not set # CONFIG_DM_MMC is not set # CONFIG_FSL_ESDHC is not set # CONFIG_FSL_ESDHC_IMX is not set # # MTD Support # # CONFIG_MTD is not set # # Multiplexer drivers # # CONFIG_MULTIPLEXER is not set # CONFIG_BITBANGMII is not set # CONFIG_MV88E6352_SWITCH is not set CONFIG_PHYLIB=y # CONFIG_PHY_ADDR_ENABLE is not set # CONFIG_B53_SWITCH is not set # CONFIG_MV88E61XX_SWITCH is not set # CONFIG_PHYLIB_10G is not set # CONFIG_PHY_ADIN is not set # CONFIG_PHY_AQUANTIA is not set # CONFIG_PHY_ATHEROS is not set # CONFIG_SPL_PHY_ATHEROS is not set # CONFIG_PHY_BROADCOM is not set # CONFIG_PHY_CORTINA is not set # CONFIG_PHY_DAVICOM is not set # CONFIG_PHY_ET1011C is not set # CONFIG_PHY_LXT is not set # CONFIG_PHY_MARVELL is not set # CONFIG_PHY_MARVELL_10G is not set # CONFIG_PHY_MESON_GXL is not set # CONFIG_PHY_MICREL is not set # CONFIG_PHY_MOTORCOMM is not set # CONFIG_PHY_MSCC is not set # CONFIG_PHY_NATSEMI is not set # CONFIG_PHY_NXP_C45_TJA11XX is not set # CONFIG_PHY_NXP_TJA11XX is not set # CONFIG_PHY_REALTEK is not set # CONFIG_PHY_SMSC is not set # CONFIG_PHY_TERANETICS is not set CONFIG_PHY_TI=y CONFIG_PHY_TI_DP83867=y # CONFIG_PHY_TI_DP83869 is not set # CONFIG_PHY_TI_GENERIC is not set # CONFIG_PHY_VITESSE is not set # CONFIG_PHY_XILINX is not set # CONFIG_PHY_XILINX_GMII2RGMII is not set # CONFIG_PHY_XWAY is not set # CONFIG_PHY_ETHERNET_ID is not set # CONFIG_PHY_FIXED is not set # CONFIG_PHY_NCSI is not set # CONFIG_FSL_MEMAC is not set CONFIG_PHY_RESET_DELAY=0 # CONFIG_FSL_PFE is not set CONFIG_ETH=y CONFIG_DM_ETH=y CONFIG_SPL_DM_ETH=y CONFIG_DM_MDIO=y # CONFIG_DM_MDIO_MUX is not set # CONFIG_DM_ETH_PHY is not set CONFIG_NETDEVICES=y # CONFIG_PHY_GIGE is not set # CONFIG_ALTERA_TSE is not set # CONFIG_BCM_SF2_ETH is not set # CONFIG_BCMGENET is not set # CONFIG_BNXT_ETH is not set # CONFIG_CALXEDA_XGMAC is not set # CONFIG_DRIVER_DM9000 is not set # CONFIG_DWC_ETH_QOS is not set # CONFIG_EEPRO100 is not set # CONFIG_ETH_DESIGNWARE is not set # CONFIG_ETH_DESIGNWARE_MESON8B is not set # CONFIG_ETHOC is not set # CONFIG_FMAN_ENET is not set # CONFIG_FTMAC100 is not set # CONFIG_FTGMAC100 is not set # CONFIG_MCFFEC is not set # CONFIG_KS8851_MLL is not set # CONFIG_LITEETH is not set # CONFIG_MACB is not set # CONFIG_NET_NPCM750 is not set # CONFIG_PCH_GBE is not set # CONFIG_RGMII is not set # CONFIG_MII is not set # CONFIG_RMII is not set # CONFIG_PCNET is not set # CONFIG_QE_UEC is not set # CONFIG_RTL8139 is not set # CONFIG_SMC911X is not set # CONFIG_SUN7I_GMAC is not set # CONFIG_SUN4I_EMAC is not set # CONFIG_SUN8I_EMAC is not set # CONFIG_SH_ETHER is not set # CONFIG_DRIVER_TI_CPSW is not set # CONFIG_DRIVER_TI_EMAC is not set # CONFIG_DRIVER_TI_KEYSTONE_NET is not set CONFIG_TI_AM65_CPSW_NUSS=y CONFIG_MDIO_TI_CPSW=y # CONFIG_TI_ICSSG_PRUETH is not set # CONFIG_TULIP is not set # CONFIG_XILINX_AXIEMAC is not set # CONFIG_VSC7385_ENET is not set # CONFIG_XILINX_EMACLITE is not set # CONFIG_ZYNQ_GEM is not set # CONFIG_SYS_DPAA_QBMAN is not set # CONFIG_TSEC_ENET is not set # CONFIG_MEDIATEK_ETH is not set # CONFIG_HIFEMAC_ETH is not set # CONFIG_HIFEMAC_MDIO is not set # CONFIG_HIGMACV300_ETH is not set # CONFIG_FSL_ENETC is not set # CONFIG_MDIO_IPQ4019 is not set # CONFIG_MVMDIO is not set # CONFIG_FSL_LS_MDIO is not set # CONFIG_ASPEED_MDIO is not set # CONFIG_NVME is not set # CONFIG_NVME_APPLE is not set # # PCI Endpoint # # CONFIG_PCI_ENDPOINT is not set # CONFIG_X86_PCH7 is not set # CONFIG_X86_PCH9 is not set # # PHY Subsystem # # CONFIG_PHY is not set # CONFIG_SPL_PHY is not set # CONFIG_MIPI_DPHY_HELPERS is not set # # Rockchip PHY driver # # CONFIG_PHY_CADENCE_SIERRA is not set # CONFIG_PHY_CADENCE_TORRENT is not set # CONFIG_PHY_J721E_WIZ is not set # CONFIG_MVEBU_COMPHY_SUPPORT is not set # # Pin controllers # CONFIG_PINCTRL=y CONFIG_PINCTRL_FULL=y # CONFIG_PINCTRL_GENERIC is not set CONFIG_PINCONF_RECURSIVE=y CONFIG_SPL_PINCTRL=y CONFIG_SPL_PINCTRL_FULL=y # CONFIG_SPL_PINCTRL_GENERIC is not set CONFIG_SPL_PINCONF_RECURSIVE=y # CONFIG_PINCTRL_AT91 is not set # CONFIG_PINCTRL_AT91PIO4 is not set # CONFIG_PINCTRL_INTEL is not set # CONFIG_PINCTRL_QE is not set # CONFIG_PINCTRL_ROCKCHIP_RV1108 is not set CONFIG_PINCTRL_SINGLE=y # CONFIG_PINCTRL_STM32 is not set # CONFIG_PINCTRL_STMFX is not set # CONFIG_SPL_PINCTRL_STMFX is not set # CONFIG_PINCTRL_TEGRA is not set # CONFIG_SPL_PINCTRL_TEGRA is not set CONFIG_POWER=y # CONFIG_POWER_LEGACY is not set # CONFIG_SPL_POWER_LEGACY is not set # CONFIG_ACPI_PMC is not set # CONFIG_SPL_ACPI_PMC is not set # # Power Domain Support # CONFIG_POWER_DOMAIN=y # CONFIG_APPLE_PMGR_POWER_DOMAIN is not set # CONFIG_TI_SCI_POWER_DOMAIN is not set CONFIG_TI_POWER_DOMAIN=y # CONFIG_DM_PMIC is not set # CONFIG_PMIC_TPS65217 is not set # CONFIG_POWER_TPS65218 is not set # CONFIG_POWER_TPS62362 is not set # CONFIG_SPL_POWER_TPS62362 is not set # CONFIG_SPL_POWER_TPS65910 is not set # CONFIG_DM_REGULATOR is not set # CONFIG_TPS6586X_POWER is not set # CONFIG_POWER_MT6323 is not set # CONFIG_DM_PWM is not set # CONFIG_PWM_IMX is not set # CONFIG_PWM_SANDBOX is not set # CONFIG_U_QE is not set CONFIG_RAM=y CONFIG_SPL_RAM=y # CONFIG_STM32_SDRAM is not set # CONFIG_MPC83XX_SDRAM is not set CONFIG_K3_DDRSS=y # CONFIG_K3_J721E_DDRSS is not set CONFIG_K3_AM64_DDRSS=y # CONFIG_K3_AM62A_DDRSS is not set # CONFIG_IMXRT_SDRAM is not set # CONFIG_K3_INLINE_ECC is not set # CONFIG_CADENCE_DDR_CTRL is not set # CONFIG_ROCKCHIP_SDRAM_COMMON is not set # # Reboot Mode Support # # CONFIG_DM_REBOOT_MODE is not set # # Remote Processor drivers # CONFIG_REMOTEPROC=y CONFIG_K3_SYSTEM_CONTROLLER=y CONFIG_REMOTEPROC_TI_K3_ARM64=y # CONFIG_REMOTEPROC_TI_K3_DSP is not set # CONFIG_REMOTEPROC_TI_K3_R5F is not set # CONFIG_REMOTEPROC_TI_K3_M4F is not set CONFIG_REMOTEPROC_MAX_FW_SIZE=0x10000 # # Reset Controller Support # CONFIG_RESET_TI_SCI=y # CONFIG_RESET_AST2500 is not set # CONFIG_RESET_AST2600 is not set # CONFIG_RESET_HISILICON is not set # CONFIG_RESET_SYSCON is not set # CONFIG_RESET_SCMI is not set # CONFIG_RESET_DRA7 is not set # CONFIG_DM_RNG is not set # # Real Time Clock # # CONFIG_DM_RTC is not set # CONFIG_SPL_DM_RTC is not set # CONFIG_RTC_ENABLE_32KHZ_OUTPUT is not set # CONFIG_RTC_DS1337 is not set # CONFIG_RTC_DS1338 is not set # CONFIG_RTC_DS1374 is not set # CONFIG_RTC_DS3231 is not set # CONFIG_RTC_PCF8563 is not set # CONFIG_RTC_PT7C4338 is not set # CONFIG_RTC_PL031 is not set # CONFIG_RTC_S35392A is not set # CONFIG_RTC_MC13XXX is not set # CONFIG_RTC_MC146818 is not set # CONFIG_RTC_M41T62 is not set # CONFIG_SCSI is not set CONFIG_SERIAL=y CONFIG_BAUDRATE=115200 # CONFIG_OF_SERIAL_BAUD is not set # CONFIG_DEFAULT_ENV_IS_RW is not set CONFIG_REQUIRE_SERIAL_CONSOLE=y CONFIG_SPECIFY_CONSOLE_INDEX=y CONFIG_SERIAL_PRESENT=y CONFIG_SPL_SERIAL_PRESENT=y CONFIG_CONS_INDEX=1 CONFIG_DM_SERIAL=y # CONFIG_SERIAL_RX_BUFFER is not set # CONFIG_SERIAL_PUTS is not set # CONFIG_SERIAL_SEARCH_ALL is not set # CONFIG_SERIAL_PROBE_ALL is not set CONFIG_SPL_DM_SERIAL=y # CONFIG_VPL_DM_SERIAL is not set # CONFIG_ALTERA_JTAG_UART is not set # CONFIG_ALTERA_UART is not set # CONFIG_ARC_SERIAL is not set # CONFIG_ARM_DCC is not set # CONFIG_ATMEL_USART is not set # CONFIG_BCM6345_SERIAL is not set # CONFIG_COREBOOT_SERIAL is not set # CONFIG_CORTINA_UART is not set # CONFIG_FSL_LINFLEXUART is not set # CONFIG_FSL_LPUART is not set # CONFIG_MVEBU_A3700_UART is not set # CONFIG_MCFUART is not set # CONFIG_NULLDEV_SERIAL is not set CONFIG_SYS_NS16550=y # CONFIG_NS16550_DYNAMIC is not set # CONFIG_SYS_NS16550_MEM32 is not set # CONFIG_SYS_NS16550_PORT_MAPPED is not set # CONFIG_PL01X_SERIAL is not set # CONFIG_ROCKCHIP_SERIAL is not set # CONFIG_XILINX_UARTLITE is not set # CONFIG_MSM_SERIAL is not set # CONFIG_MSM_GENI_SERIAL is not set # CONFIG_MXS_AUART_SERIAL is not set CONFIG_OMAP_SERIAL=y # CONFIG_SIFIVE_SERIAL is not set # CONFIG_ZYNQ_SERIAL is not set # CONFIG_MTK_SERIAL is not set # CONFIG_MT7620_SERIAL is not set # CONFIG_NPCM_SERIAL is not set # CONFIG_SM is not set # CONFIG_MESON_SM is not set # CONFIG_SMEM is not set # # Sound support # # CONFIG_SOUND is not set # # SOC (System On Chip) specific Drivers # CONFIG_SOC_DEVICE=y CONFIG_SOC_DEVICE_TI_K3=y # CONFIG_SOC_SAMSUNG is not set CONFIG_SOC_TI=y CONFIG_TI_K3_NAVSS_RINGACC=y # CONFIG_TI_PRUSS is not set # CONFIG_SPI is not set # # SPMI support # # CONFIG_SPMI is not set # CONFIG_SYSINFO is not set # # System reset device drivers # # CONFIG_SYSRESET is not set # CONFIG_DM_THERMAL is not set # # Timer Support # CONFIG_TIMER=y CONFIG_SPL_TIMER=y # CONFIG_TIMER_EARLY is not set # CONFIG_ALTERA_TIMER is not set # CONFIG_ARM_TWD_TIMER is not set # CONFIG_AST_TIMER is not set # CONFIG_ATCPIT100_TIMER is not set # CONFIG_ATMEL_PIT_TIMER is not set # CONFIG_SPL_ATMEL_PIT_TIMER is not set # CONFIG_CADENCE_TTC_TIMER is not set # CONFIG_DESIGNWARE_APB_TIMER is not set # CONFIG_FTTMR010_TIMER is not set # CONFIG_GXP_TIMER is not set # CONFIG_MPC83XX_TIMER is not set # CONFIG_RENESAS_OSTM_TIMER is not set # CONFIG_NOMADIK_MTU_TIMER is not set # CONFIG_NPCM_TIMER is not set CONFIG_OMAP_TIMER=y # CONFIG_ORION_TIMER is not set # CONFIG_ROCKCHIP_TIMER is not set # CONFIG_ARM_GLOBAL_TIMER is not set # CONFIG_SP804_TIMER is not set # CONFIG_STM32_TIMER is not set # CONFIG_TEGRA_TIMER is not set # CONFIG_MTK_TIMER is not set # CONFIG_MCHP_PIT64B_TIMER is not set # CONFIG_IMX_GPT_TIMER is not set # CONFIG_XILINX_TIMER is not set # CONFIG_STARFIVE_TIMER is not set # # TPM support # # CONFIG_USB is not set # # UFS Host Controller Support # # CONFIG_TI_J721E_UFS is not set # # Graphics support # # CONFIG_VIDEO is not set # CONFIG_SPL_VIDEO is not set # # VirtIO Drivers # # CONFIG_VIRTIO_MMIO is not set # # 1-Wire support # # CONFIG_W1 is not set # # 1-wire EEPROM support # # CONFIG_W1_EEPROM is not set # # Watchdog Timer Support # # CONFIG_WATCHDOG is not set CONFIG_WATCHDOG_TIMEOUT_MSECS=60000 # CONFIG_IMX_WATCHDOG is not set # CONFIG_ULP_WATCHDOG is not set # CONFIG_WDT is not set # CONFIG_SPL_WDT is not set # CONFIG_PHYS_TO_BUS is not set # # File systems # # CONFIG_FS_BTRFS is not set # CONFIG_FS_CBFS is not set # CONFIG_SPL_FS_CBFS is not set # CONFIG_FS_EXT4 is not set # CONFIG_FS_FAT is not set # CONFIG_FS_JFFS2 is not set # CONFIG_UBIFS_SILENCE_MSG is not set # CONFIG_UBIFS_SILENCE_DEBUG_DUMP is not set # CONFIG_FS_CRAMFS is not set # CONFIG_YAFFS2 is not set # CONFIG_FS_SQUASHFS is not set # CONFIG_FS_EROFS is not set # # Library routines # # CONFIG_ADDR_MAP is not set # CONFIG_SYS_TIMER_COUNTS_DOWN is not set # CONFIG_PHYSMEM is not set # CONFIG_BCH is not set CONFIG_BINMAN_FDT=y # CONFIG_CC_OPTIMIZE_LIBS_FOR_SPEED is not set # CONFIG_DYNAMIC_CRC_TABLE is not set CONFIG_HAVE_PRIVATE_LIBGCC=y # CONFIG_RANDOM_UUID is not set # CONFIG_SEMIHOSTING is not set # CONFIG_SPL_SEMIHOSTING is not set CONFIG_PRINTF=y CONFIG_SPL_PRINTF=y CONFIG_SPRINTF=y CONFIG_SPL_SPRINTF=y CONFIG_STRTO=y CONFIG_SPL_STRTO=y CONFIG_USE_PRIVATE_LIBGCC=y CONFIG_SYS_HZ=1000 CONFIG_SPL_USE_TINY_PRINTF=y # CONFIG_PANIC_HANG is not set CONFIG_REGEX=y CONFIG_SUPPORT_ACPI=y # CONFIG_ACPI is not set # CONFIG_SPL_ACPI is not set # CONFIG_SPL_TINY_MEMSET is not set # CONFIG_BITREVERSE is not set # CONFIG_TRACE is not set # CONFIG_CIRCBUF is not set # CONFIG_CMD_DHRYSTONE is not set # # Security support # # CONFIG_AES is not set # CONFIG_ECDSA is not set # CONFIG_RSA is not set # CONFIG_TPM is not set # CONFIG_SPL_TPM is not set # # Android Verified Boot # # # Hashing Support # # CONFIG_BLAKE2 is not set CONFIG_SHA1=y CONFIG_SHA256=y # CONFIG_SHA512 is not set # CONFIG_SHA384 is not set # CONFIG_SHA_HW_ACCEL is not set CONFIG_SPL_CRC32=y CONFIG_SPL_SHA1=y CONFIG_SPL_SHA256=y # CONFIG_SPL_SHA512 is not set # CONFIG_SPL_SHA384 is not set # CONFIG_SPL_SHA_HW_ACCEL is not set CONFIG_MD5=y # CONFIG_SPL_MD5 is not set CONFIG_CRC8=y # CONFIG_SPL_CRC8 is not set # CONFIG_SPL_CRC16 is not set CONFIG_CRC32=y # # Compression Support # # CONFIG_LZ4 is not set # CONFIG_LZMA is not set # CONFIG_LZO is not set CONFIG_GZIP=y # CONFIG_ZLIB_UNCOMPRESS is not set # CONFIG_BZIP2 is not set CONFIG_ZLIB=y # CONFIG_ZSTD is not set # CONFIG_SPL_BZIP2 is not set # CONFIG_SPL_LZ4 is not set # CONFIG_SPL_LZMA is not set # CONFIG_VPL_LZMA is not set # CONFIG_SPL_LZO is not set # CONFIG_SPL_GZIP is not set # CONFIG_SPL_ZSTD is not set # CONFIG_ERRNO_STR is not set # CONFIG_HEXDUMP is not set # CONFIG_GETOPT is not set CONFIG_OF_LIBFDT=y CONFIG_OF_LIBFDT_ASSUME_MASK=0x0 CONFIG_SYS_FDT_PAD=0x3000 CONFIG_SPL_OF_LIBFDT=y CONFIG_SPL_OF_LIBFDT_ASSUME_MASK=0xff # # System tables # CONFIG_LIB_RATIONAL=y CONFIG_SPL_LIB_RATIONAL=y # CONFIG_SMBIOS_PARSER is not set # CONFIG_OPTEE_LIB is not set # CONFIG_OPTEE_IMAGE is not set # CONFIG_BOOTM_OPTEE is not set # CONFIG_TEST_FDTDEC is not set CONFIG_LIB_ELF=y CONFIG_LMB=y CONFIG_LMB_USE_MAX_REGIONS=y CONFIG_LMB_MAX_REGIONS=16 # CONFIG_PHANDLE_CHECK_SEQ is not set # # Testing # # CONFIG_UNIT_TEST is not set # CONFIG_SPL_UNIT_TEST is not set # CONFIG_POST is not set # # Tools options # CONFIG_MKIMAGE_DTC_PATH="dtc" CONFIG_TOOLS_CRC32=y CONFIG_TOOLS_LIBCRYPTO=y CONFIG_TOOLS_KWBIMAGE=y CONFIG_TOOLS_FIT=y CONFIG_TOOLS_FIT_FULL_CHECK=y CONFIG_TOOLS_FIT_PRINT=y CONFIG_TOOLS_FIT_RSASSA_PSS=y CONFIG_TOOLS_FIT_SIGNATURE=y CONFIG_TOOLS_FIT_SIGNATURE_MAX_SIZE=0x10000000 CONFIG_TOOLS_FIT_VERBOSE=y CONFIG_TOOLS_MD5=y CONFIG_TOOLS_OF_LIBFDT=y CONFIG_TOOLS_SHA1=y CONFIG_TOOLS_SHA256=y CONFIG_TOOLS_SHA384=y CONFIG_TOOLS_SHA512=y # CONFIG_TOOLS_MKEFICAPSULE is not set # CONFIG_FSPI_CONF_HEADER is not set # CONFIG_TOOLS_MKFWUMDATA is not set