[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Linux version 4.4.32-rt41-MEN-yocto-M1-ge26c84b0ac (michael@mmlinux) (gcc version 6.2.0 (GCC) ) #1 SMP PREEMPT RT Wed Mar 8 14:20:03 CET 2017
[    0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=10c5387d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[    0.000000] Machine model: TI AM5718
[    0.000000] Reserved memory: created CMA memory pool at 0x95800000, size 56 MiB
[    0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool
[    0.000000] Reserved memory: created CMA memory pool at 0x99000000, size 64 MiB
[    0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shared-dma-pool
[    0.000000] Reserved memory: created CMA memory pool at 0x9d000000, size 32 MiB
[    0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool
[    0.000000] cma: Reserved 64 MiB at 0x91800000
[    0.000000] Memory policy: Data cache writealloc
[    0.000000] OMAP4: Map 0x9fe00000 to fe600000 for dram barrier
[    0.000000] Hit pending asynchronous external abort (FSR=0x00000406) during first unmask, this is most likely caused by a firmware/bootloader bug.
[    0.000000] On node 0 totalpages: 130560
[    0.000000] free_area_init_node: node 0, pgdat c09d0200, node_mem_map df98c000
[    0.000000]   Normal zone: 1024 pages used for memmap
[    0.000000]   Normal zone: 0 pages reserved
[    0.000000]   Normal zone: 130560 pages, LIFO batch:31
[    0.000000] DRA722 ES2.0
[    0.000000] PERCPU: Embedded 12 pages/cpu @df912000 s20128 r8192 d20832 u49152
[    0.000000] pcpu-alloc: s20128 r8192 d20832 u49152 alloc=12*4096
[    0.000000] pcpu-alloc: [0] 0 
[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 129536
[    0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=c2c2807b-02 rw rootfstype=ext4 rootwait debug loglevel=7
[    0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[    0.000000] Dentry cache hash table entries: 65536 (order: 7, 524288 bytes)
[    0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[    0.000000] Memory: 284904K/522240K available (7048K kernel code, 415K rwdata, 2188K rodata, 368K init, 325K bss, 16152K reserved, 221184K cma-reserved, 0K highmem)
[    0.000000] Virtual kernel memory layout:
                   vector  : 0xffff0000 - 0xffff1000   (   4 kB)
                   fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)
                   vmalloc : 0xe0800000 - 0xff800000   ( 496 MB)
                   lowmem  : 0xc0000000 - 0xe0000000   ( 512 MB)
                   pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
                   modules : 0xbf000000 - 0xbfe00000   (  14 MB)
                     .text : 0xc0008000 - 0xc090d3b4   (9237 kB)
                     .init : 0xc090e000 - 0xc096a000   ( 368 kB)
                     .data : 0xc096a000 - 0xc09d1e80   ( 416 kB)
                      .bss : 0xc09d4000 - 0xc0a25710   ( 326 kB)
[    0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[    0.000000] Preemptible hierarchical RCU implementation.
[    0.000000] 	Build-time adjustment of leaf fanout to 32.
[    0.000000] 	RCU restricting CPUs from NR_CPUS=16 to nr_cpu_ids=1.
[    0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=32, nr_cpu_ids=1
[    0.000000] NR_IRQS:16 nr_irqs:16 16
[    0.000000] ti_dt_clocks_register: failed to lookup clock node gmac_gmii_ref_clk_div
[    0.000000] OMAP clockevent source: timer1 at 31475 Hz
[    0.000000] Architected cp15 timer(s) running at 5.90MHz (phys).
[    0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x15c70fb29, max_idle_ns: 440795202138 ns
[    0.000003] sched_clock: 56 bits at 5MHz, resolution 169ns, wraps every 4398046511093ns
[    0.000010] Switching to timer-based delay loop, resolution 169ns
[    0.000529] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns
[    0.000531] OMAP clocksource: 32k_counter at 32768 Hz
[    0.001089] Console: colour dummy device 80x30
[    0.001212] Calibrating delay loop (skipped), value calculated using timer frequency.. 11.80 BogoMIPS (lpj=59016)
[    0.001215] pid_max: default: 32768 minimum: 301
[    0.001288] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[    0.001293] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[    0.001812] CPU: Testing write buffer coherency: ok
[    0.001980] /cpus/cpu@0 missing clock-frequency property
[    0.002006] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[    0.002054] Setting up static identity map for 0x80008280 - 0x800082d8
[    0.089959] Brought up 1 CPUs
[    0.089971] SMP: Total of 1 processors activated (11.80 BogoMIPS).
[    0.089980] CPU: All CPU(s) started in HYP mode.
[    0.089986] CPU: Virtualization extensions available.
[    0.090925] devtmpfs: initialized
[    0.115038] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0
[    0.116033] omap_hwmod: l3_main_2 using broken dt data from ocp
[    0.149774] omap_hwmod: gpu: no dt node
[    0.149784] ------------[ cut here ]------------
[    0.149800] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2523 _init.constprop.24+0x1f4/0x41c()
[    0.149808] omap_hwmod: gpu: doesn't have mpu register target base
[    0.149815] Modules linked in:
[    0.149831] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 4.4.32-rt41-MEN-yocto-M1-ge26c84b0ac #1
[    0.149833] Hardware name: Generic DRA72X (Flattened Device Tree)
[    0.149857] [<c00175f0>] (unwind_backtrace) from [<c001312c>] (show_stack+0x10/0x14)
[    0.149872] [<c001312c>] (show_stack) from [<c027af98>] (dump_stack+0x7c/0x90)
[    0.149883] [<c027af98>] (dump_stack) from [<c00363a4>] (warn_slowpath_common+0x80/0xb0)
[    0.149891] [<c00363a4>] (warn_slowpath_common) from [<c0036404>] (warn_slowpath_fmt+0x30/0x40)
[    0.149899] [<c0036404>] (warn_slowpath_fmt) from [<c091b640>] (_init.constprop.24+0x1f4/0x41c)
[    0.149906] [<c091b640>] (_init.constprop.24) from [<c091b974>] (__omap_hwmod_setup_all+0x40/0x90)
[    0.149914] [<c091b974>] (__omap_hwmod_setup_all) from [<c00097bc>] (do_one_initcall+0x90/0x1d4)
[    0.149921] [<c00097bc>] (do_one_initcall) from [<c090eddc>] (kernel_init_freeable+0x154/0x1e4)
[    0.149930] [<c090eddc>] (kernel_init_freeable) from [<c06b42e0>] (kernel_init+0x8/0xe8)
[    0.149938] [<c06b42e0>] (kernel_init) from [<c000f740>] (ret_from_fork+0x14/0x34)
[    0.149941] ---[ end trace 0000000000000001 ]---
[    0.201275] omap_hwmod: vpe: no dt node
[    0.201285] ------------[ cut here ]------------
[    0.201298] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2523 _init.constprop.24+0x1f4/0x41c()
[    0.201306] omap_hwmod: vpe: doesn't have mpu register target base
[    0.201312] Modules linked in:
[    0.201325] CPU: 0 PID: 1 Comm: swapper/0 Tainted: G        W       4.4.32-rt41-MEN-yocto-M1-ge26c84b0ac #1
[    0.201328] Hardware name: Generic DRA72X (Flattened Device Tree)
[    0.201341] [<c00175f0>] (unwind_backtrace) from [<c001312c>] (show_stack+0x10/0x14)
[    0.201351] [<c001312c>] (show_stack) from [<c027af98>] (dump_stack+0x7c/0x90)
[    0.201359] [<c027af98>] (dump_stack) from [<c00363a4>] (warn_slowpath_common+0x80/0xb0)
[    0.201366] [<c00363a4>] (warn_slowpath_common) from [<c0036404>] (warn_slowpath_fmt+0x30/0x40)
[    0.201374] [<c0036404>] (warn_slowpath_fmt) from [<c091b640>] (_init.constprop.24+0x1f4/0x41c)
[    0.201380] [<c091b640>] (_init.constprop.24) from [<c091b974>] (__omap_hwmod_setup_all+0x40/0x90)
[    0.201387] [<c091b974>] (__omap_hwmod_setup_all) from [<c00097bc>] (do_one_initcall+0x90/0x1d4)
[    0.201393] [<c00097bc>] (do_one_initcall) from [<c090eddc>] (kernel_init_freeable+0x154/0x1e4)
[    0.201400] [<c090eddc>] (kernel_init_freeable) from [<c06b42e0>] (kernel_init+0x8/0xe8)
[    0.201407] [<c06b42e0>] (kernel_init) from [<c000f740>] (ret_from_fork+0x14/0x34)
[    0.201409] ---[ end trace 0000000000000002 ]---
[    0.202311] omap_hwmod: vip1: no dt node
[    0.202317] ------------[ cut here ]------------
[    0.202328] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2523 _init.constprop.24+0x1f4/0x41c()
[    0.202334] omap_hwmod: vip1: doesn't have mpu register target base
[    0.202339] Modules linked in:
[    0.202352] CPU: 0 PID: 1 Comm: swapper/0 Tainted: G        W       4.4.32-rt41-MEN-yocto-M1-ge26c84b0ac #1
[    0.202354] Hardware name: Generic DRA72X (Flattened Device Tree)
[    0.202365] [<c00175f0>] (unwind_backtrace) from [<c001312c>] (show_stack+0x10/0x14)
[    0.202374] [<c001312c>] (show_stack) from [<c027af98>] (dump_stack+0x7c/0x90)
[    0.202381] [<c027af98>] (dump_stack) from [<c00363a4>] (warn_slowpath_common+0x80/0xb0)
[    0.202387] [<c00363a4>] (warn_slowpath_common) from [<c0036404>] (warn_slowpath_fmt+0x30/0x40)
[    0.202394] [<c0036404>] (warn_slowpath_fmt) from [<c091b640>] (_init.constprop.24+0x1f4/0x41c)
[    0.202400] [<c091b640>] (_init.constprop.24) from [<c091b974>] (__omap_hwmod_setup_all+0x40/0x90)
[    0.202406] [<c091b974>] (__omap_hwmod_setup_all) from [<c00097bc>] (do_one_initcall+0x90/0x1d4)
[    0.202412] [<c00097bc>] (do_one_initcall) from [<c090eddc>] (kernel_init_freeable+0x154/0x1e4)
[    0.202418] [<c090eddc>] (kernel_init_freeable) from [<c06b42e0>] (kernel_init+0x8/0xe8)
[    0.202425] [<c06b42e0>] (kernel_init) from [<c000f740>] (ret_from_fork+0x14/0x34)
[    0.202428] ---[ end trace 0000000000000003 ]---
[    0.206574] omap_hwmod: cal: no dt node
[    0.206581] ------------[ cut here ]------------
[    0.206591] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2523 _init.constprop.24+0x1f4/0x41c()
[    0.206597] omap_hwmod: cal: doesn't have mpu register target base
[    0.206603] Modules linked in:
[    0.206615] CPU: 0 PID: 1 Comm: swapper/0 Tainted: G        W       4.4.32-rt41-MEN-yocto-M1-ge26c84b0ac #1
[    0.206617] Hardware name: Generic DRA72X (Flattened Device Tree)
[    0.206629] [<c00175f0>] (unwind_backtrace) from [<c001312c>] (show_stack+0x10/0x14)
[    0.206638] [<c001312c>] (show_stack) from [<c027af98>] (dump_stack+0x7c/0x90)
[    0.206645] [<c027af98>] (dump_stack) from [<c00363a4>] (warn_slowpath_common+0x80/0xb0)
[    0.206652] [<c00363a4>] (warn_slowpath_common) from [<c0036404>] (warn_slowpath_fmt+0x30/0x40)
[    0.206658] [<c0036404>] (warn_slowpath_fmt) from [<c091b640>] (_init.constprop.24+0x1f4/0x41c)
[    0.206664] [<c091b640>] (_init.constprop.24) from [<c091b974>] (__omap_hwmod_setup_all+0x40/0x90)
[    0.206670] [<c091b974>] (__omap_hwmod_setup_all) from [<c00097bc>] (do_one_initcall+0x90/0x1d4)
[    0.206676] [<c00097bc>] (do_one_initcall) from [<c090eddc>] (kernel_init_freeable+0x154/0x1e4)
[    0.206682] [<c090eddc>] (kernel_init_freeable) from [<c06b42e0>] (kernel_init+0x8/0xe8)
[    0.206689] [<c06b42e0>] (kernel_init) from [<c000f740>] (ret_from_fork+0x14/0x34)
[    0.206692] ---[ end trace 0000000000000004 ]---
[    0.295112] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[    0.304426] pinctrl core: initialized pinctrl subsystem
[    0.305820] NET: Registered protocol family 16
[    0.308324] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.330306] cpuidle: using governor menu
[    0.338425] OMAP GPIO hardware version 0.1
[    0.344880] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[    0.345240] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[    0.345600] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[    0.345964] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[    0.346306] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[    0.346670] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[    0.347017] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 !
[    0.367922] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
[    0.367934] hw-breakpoint: maximum watchpoint size is 8 bytes.
[    0.368294] omap4_sram_init:Unable to allocate sram needed to handle errata I688
[    0.368303] omap4_sram_init:Unable to get sram pool needed to handle errata I688
[    0.368483] OMAP DMA hardware revision 0.0
[    0.451288] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver (LinkedList1/2/3 supported)
[    0.452789] edma 43300000.edma: memcpy is disabled
[    0.457562] edma 43300000.edma: TI EDMA DMA engine driver
[    0.463241] tps65010: version 2 May 2005
[    0.500618] tps65010: no chip?
[    0.501614] SCSI subsystem initialized
[    0.510646] libata version 3.00 loaded.
[    0.510901] usbcore: registered new interface driver usbfs
[    0.510960] usbcore: registered new interface driver hub
[    0.511030] usbcore: registered new device driver usb
[    0.512366] palmas 0-0058: Irq flag is 0x00000004
[    0.532221] palmas 0-0058: Muxing GPIO 2f, PWM 0, LED 0
[    0.613496] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz
[    0.613940] omap_i2c 4807a000.i2c: bus 3 rev0.12 at 400 kHz
[    0.614106] pps_core: LinuxPPS API ver. 1 registered
[    0.614115] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.614145] PTP clock support registered
[    0.614174] EDAC MC: Ver: 3.0.0
[    0.621053] omap-mailbox 4a0f4000.mailbox: no available mbox devices found
[    0.621101] omap-mailbox 4883a000.mailbox: no available mbox devices found
[    0.621383] omap-mailbox 4883c000.mailbox: omap mailbox rev 0x400
[    0.621644] omap-mailbox 4883e000.mailbox: omap mailbox rev 0x400
[    0.621911] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400
[    0.622078] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400
[    0.622125] omap-mailbox 48844000.mailbox: no available mbox devices found
[    0.622169] omap-mailbox 48846000.mailbox: no available mbox devices found
[    0.622210] omap-mailbox 4885e000.mailbox: no available mbox devices found
[    0.622252] omap-mailbox 48860000.mailbox: no available mbox devices found
[    0.622292] omap-mailbox 48862000.mailbox: no available mbox devices found
[    0.622333] omap-mailbox 48864000.mailbox: no available mbox devices found
[    0.622375] omap-mailbox 48802000.mailbox: no available mbox devices found
[    0.631784] clocksource: Switched to clocksource arch_sys_counter
[    0.640695] NET: Registered protocol family 2
[    0.641211] TCP established hash table entries: 4096 (order: 2, 16384 bytes)
[    0.641258] TCP bind hash table entries: 4096 (order: 4, 114688 bytes)
[    0.641388] TCP: Hash tables configured (established 4096 bind 4096)
[    0.641442] UDP hash table entries: 256 (order: 2, 16384 bytes)
[    0.641472] UDP-Lite hash table entries: 256 (order: 2, 16384 bytes)
[    0.641648] NET: Registered protocol family 1
[    0.651948] RPC: Registered named UNIX socket transport module.
[    0.651957] RPC: Registered udp transport module.
[    0.651965] RPC: Registered tcp transport module.
[    0.651972] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.651989] PCI: CLS 0 bytes, default 64
[    0.652970] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available
[    0.655127] futex hash table entries: 256 (order: 2, 16384 bytes)
[    0.673483] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[    0.684213] NFS: Registering the id_resolver key type
[    0.684245] Key type id_resolver registered
[    0.684253] Key type id_legacy registered
[    0.684322] ntfs: driver 2.1.32 [Flags: R/O].
[    0.685781] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 249)
[    0.685800] io scheduler noop registered
[    0.685815] io scheduler deadline registered
[    0.686084] io scheduler cfq registered (default)
[    0.688892] ldousb: supplied by VMAIN
[    0.691713] pinctrl-single 4a003400.pinmux: 282 pins at pa fc003400 size 1128
[    0.693040] PCI host bridge /ocp/axi@0/pcie@51000000 ranges:
[    0.693053]   No bus range found for /ocp/axi@0/pcie@51000000, using [bus 00-ff]
[    0.693084]    IO 0x20003000..0x20012fff -> 0x00000000
[    0.693105]   MEM 0x20013000..0x2fffffff -> 0x20013000
[    0.705171] dra7-pcie 51000000.pcie: PCI host bridge to bus 0000:00
[    0.705184] pci_bus 0000:00: root bus resource [bus 00-ff]
[    0.705196] pci_bus 0000:00: root bus resource [io  0x0000-0xffff]
[    0.705206] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff]
[    0.705215] pci_bus 0000:00: scanning bus
[    0.705253] pci 0000:00:00.0: [104c:8888] type 01 class 0x060400
[    0.705322] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x000fffff]
[    0.705368] pci 0000:00:00.0: reg 0x14: [mem 0x00000000-0x0000ffff]
[    0.705435] pci 0000:00:00.0: calling pci_fixup_ide_bases+0x0/0x40
[    0.705472] pci 0000:00:00.0: supports D1
[    0.705482] pci 0000:00:00.0: PME# supported from D0 D1 D3hot
[    0.705493] pci 0000:00:00.0: PME# disabled
[    0.705684] pci_bus 0000:00: fixups for bus
[    0.705697] PCI: bus0: Fast back to back transfers disabled
[    0.705708] pci 0000:00:00.0: scanning [bus 01-01] behind bridge, pass 0
[    0.705818] pci_bus 0000:01: scanning bus
[    0.705878] pci 0000:01:00.0: [104c:8241] type 00 class 0x0c0330
[    0.706006] pci 0000:01:00.0: reg 0x10: [mem 0x00000000-0x0000ffff 64bit]
[    0.706052] pci 0000:01:00.0: reg 0x18: [mem 0x00000000-0x00001fff 64bit]
[    0.706147] pci 0000:01:00.0: calling pci_fixup_ide_bases+0x0/0x40
[    0.706277] pci 0000:01:00.0: supports D1 D2
[    0.706286] pci 0000:01:00.0: PME# supported from D0 D1 D2 D3hot D3cold
[    0.706303] pci 0000:01:00.0: PME# disabled
[    0.721851] pci_bus 0000:01: fixups for bus
[    0.721876] PCI: bus1: Fast back to back transfers disabled
[    0.721886] pci_bus 0000:01: bus scan returning with max=01
[    0.721898] pci 0000:00:00.0: scanning [bus 01-01] behind bridge, pass 1
[    0.721910] pci_bus 0000:00: bus scan returning with max=01
[    0.721964] pci 0000:00:00.0: fixup irq: got 497
[    0.721973] pci 0000:00:00.0: assigning IRQ 497
[    0.722014] pci 0000:01:00.0: fixup irq: got 497
[    0.722023] pci 0000:01:00.0: assigning IRQ 497
[    0.722056] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff]
[    0.722070] pci 0000:00:00.0: BAR 8: assigned [mem 0x20200000-0x202fffff]
[    0.722080] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff]
[    0.722096] pci 0000:01:00.0: BAR 0: assigned [mem 0x20200000-0x2020ffff 64bit]
[    0.722135] pci 0000:01:00.0: BAR 2: assigned [mem 0x20210000-0x20211fff 64bit]
[    0.722173] pci 0000:00:00.0: PCI bridge to [bus 01]
[    0.722184] pci 0000:00:00.0:   bridge window [mem 0x20200000-0x202fffff]
[    0.722482] pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt
[    0.722492] pci 0000:01:00.0: Signaling PME through PCIe PME interrupt
[    0.722504] pcie_pme 0000:00:00.0:pcie01: service driver pcie_pme loaded
[    0.722682] aer 0000:00:00.0:pcie02: service driver aer loaded
[    0.722732] pci 0000:01:00.0: calling quirk_usb_early_handoff+0x0/0x760
[    0.722753] pci 0000:01:00.0: enabling device (0140 -> 0142)
[    0.775712] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled
[    0.778201] 4806a000.serial: ttyO0 at MMIO 0x4806a000 (irq = 301, base_baud = 3000000) is a OMAP UART0
[    2.354345] console [ttyO0] enabled
[    2.358387] 4806c000.serial: ttyO1 at MMIO 0x4806c000 (irq = 302, base_baud = 3000000) is a OMAP UART1
[    2.368437] 48020000.serial: ttyO2 at MMIO 0x48020000 (irq = 303, base_baud = 3000000) is a OMAP UART2
[    2.378479] 48066000.serial: ttyO4 at MMIO 0x48066000 (irq = 304, base_baud = 3000000) is a OMAP UART4
[    2.388517] 48068000.serial: ttyO5 at MMIO 0x48068000 (irq = 305, base_baud = 3000000) is a OMAP UART5
[    2.398568] 48422000.serial: ttyO7 at MMIO 0x48422000 (irq = 306, base_baud = 3000000) is a OMAP UART7
[    2.408607] 48424000.serial: ttyO8 at MMIO 0x48424000 (irq = 307, base_baud = 3000000) is a OMAP UART8
[    2.418688] STMicroelectronics ASC driver initialized
[    2.425737] omap_rng 48090000.rng: OMAP Random Number Generator ver. 20
[    2.601876] brd: module loaded
[    2.689801] loop: module loaded
[    2.693446] pci-endpoint-test 0000:01:00.0: enabling bus mastering
[    2.694339] pci-endpoint-test 0000:01:00.0: can't ioremap BAR 1: [??? 0x00000000 flags 0x0]
[    2.703070] pci-endpoint-test 0000:01:00.0: failed to read BAR1
[    2.709248] pci-endpoint-test 0000:01:00.0: can't ioremap BAR 3: [??? 0x00000000 flags 0x0]
[    2.717959] pci-endpoint-test 0000:01:00.0: failed to read BAR3
[    2.724149] pci-endpoint-test 0000:01:00.0: can't ioremap BAR 4: [??? 0x00000000 flags 0x0]
[    2.732878] pci-endpoint-test 0000:01:00.0: failed to read BAR4
[    2.739052] pci-endpoint-test 0000:01:00.0: can't ioremap BAR 5: [??? 0x00000000 flags 0x0]
[    2.747769] pci-endpoint-test 0000:01:00.0: failed to read BAR5
[    2.756133] ahci 4a140000.sata: SSS flag set, parallel bus scan disabled
[    2.763144] ahci 4a140000.sata: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode
[    2.772039] ahci 4a140000.sata: flags: 64bit ncq sntf stag pm led clo only pmp pio slum part ccc apst 
[    2.792653] scsi host0: ahci
[    2.795898] ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a1410ff] port 0x100 irq 382
[    2.807453] m25p80 spi0.0: w25q32 (4096 Kbytes)
[    2.812204] 2 ofpart partitions found on MTD device spi0.0
[    2.817983] Creating 2 MTD partitions on "spi0.0":
[    2.822980] 0x000000000000-0x000000040000 : "QSPI.SPL"
[    2.839211] 0x000000040000-0x000000140000 : "QSPI.u-boot"
[    2.857369] libphy: Fixed MDIO Bus: probed
[    2.862855] CAN device driver interface
[    2.867842] c_can_platform 4ae3c000.can: c_can_platform device registered (regs=fce3c000, irq=390)
[    2.877828] c_can_platform 48480000.can: c_can_platform device registered (regs=fa480000, irq=391)
[    2.887259] e1000e: Intel(R) PRO/1000 Network Driver - 3.2.6-k
[    2.893337] e1000e: Copyright(c) 1999 - 2015 Intel Corporation.
[    2.899570] igb: Intel(R) Gigabit Ethernet Network Driver - version 5.3.0-k
[    2.906823] igb: Copyright (c) 2007-2014 Intel Corporation.
[    2.912686] tlan: ThunderLAN driver v1.17
[    2.916910] tlan: 0 devices installed, PCI: 0  EISA: 0
[    2.971797] davinci_mdio 48485000.mdio: davinci mdio revision 1.6
[    2.978152] libphy: 48485000.mdio: probed
[    2.995679] davinci_mdio 48485000.mdio: phy[0]: device 48485000.mdio:00, driver TI DP83867
[    3.005020] cpsw 48484000.ethernet: Detected MACID = 00:c0:3a:d2:00:06
[    3.011928] cpsw 48484000.ethernet: cpts: overflow check period 800
[    3.019087] cpsw 48484000.ethernet: cpsw: Detected MACID = 00:c0:3a:d2:80:06
[    3.027029] prueth pruss1_eth: unable to get pruss handle
[    3.032967] pegasus: v0.9.3 (2013/04/25), Pegasus/Pegasus II USB Ethernet driver
[    3.040730] usbcore: registered new interface driver pegasus
[    3.046724] usbcore: registered new interface driver asix
[    3.052404] usbcore: registered new interface driver ax88179_178a
[    3.058794] usbcore: registered new interface driver cdc_ether
[    3.064960] usbcore: registered new interface driver smsc75xx
[    3.070998] usbcore: registered new interface driver smsc95xx
[    3.077034] usbcore: registered new interface driver net1080
[    3.083140] usbcore: registered new interface driver cdc_subset
[    3.089344] usbcore: registered new interface driver zaurus
[    3.095218] usbcore: registered new interface driver cdc_ncm
[    3.161803] ata1: SATA link down (SStatus 0 SControl 300)
[    3.510762] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[    3.517601] ehci-pci: EHCI PCI platform driver
[    3.522291] ehci-platform: EHCI generic platform driver
[    3.528018] ehci-omap: OMAP-EHCI Host Controller driver
[    3.533675] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver
[    3.540131] ohci-pci: OHCI PCI platform driver
[    3.544830] ohci-platform: OHCI generic platform driver
[    3.550498] ohci-omap3: OHCI OMAP3 driver
[    3.555299] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller
[    3.561041] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1
[    3.569270] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00010010
[    3.578462] xhci-hcd xhci-hcd.0.auto: irq 505, io mem 0x48890000
[    3.585369] hub 1-0:1.0: USB hub found
[    3.589314] hub 1-0:1.0: 1 port detected
[    3.593769] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller
[    3.599495] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2
[    3.607601] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM.
[    3.616651] hub 2-0:1.0: USB hub found
[    3.620582] hub 2-0:1.0: 1 port detected
[    3.625079] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller
[    3.630814] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 3
[    3.639159] xhci-hcd xhci-hcd.1.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00010010
[    3.648370] xhci-hcd xhci-hcd.1.auto: irq 506, io mem 0x488d0000
[    3.655231] hub 3-0:1.0: USB hub found
[    3.659166] hub 3-0:1.0: 1 port detected
[    3.663551] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller
[    3.669279] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 4
[    3.677325] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM.
[    3.686336] hub 4-0:1.0: USB hub found
[    3.690267] hub 4-0:1.0: 1 port detected
[    3.694857] usbcore: registered new interface driver usb-storage
[    3.703033] mousedev: PS/2 mouse device common for all mice
[    3.723147] palmas-rtc 48070000.i2c:tps659038@58:tps659038_rtc: rtc core: registered 48070000.i2c:tps659 as rtc0
[    3.735029] i2c /dev entries driver
[    3.742664] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 5 sec
[    3.751456] sdhci: Secure Digital Host Controller Interface driver
[    3.757902] sdhci: Copyright(c) Pierre Ossman
[    3.763134] omap_hsmmc 4809c000.mmc: Got CD GPIO
[    3.768333] smps9: supplied by VMAIN
[    3.772281] V3_3D: supplied by smps9
[    3.776294] ldo1: supplied by VMAIN
[    3.861980] Synopsys Designware Multimedia Card Interface Driver
[    3.868849] sdhci-pltfm: SDHCI platform and OF driver helper
[    3.886951] ti-pruss 4b200000.pruss: creating PRU cores and other child platform devices
[    3.951795] davinci_mdio 4b232400.mdio: davinci mdio revision 1.6
[    3.958149] libphy: 4b232400.mdio: probed
[    4.071788] davinci_mdio 4b232400.mdio: timed out waiting for user access
[    4.171787] davinci_mdio 4b232400.mdio: timed out waiting for user access
[    4.178978] ti-pruss 4b280000.pruss: creating PRU cores and other child platform devices
[    4.241794] davinci_mdio 4b2b2400.mdio: davinci mdio revision 1.6
[    4.248152] davinci_mdio 4b2b2400.mdio: no live phy, scanning all
[    4.361788] davinci_mdio 4b2b2400.mdio: timed out waiting for user access
[    4.461787] davinci_mdio 4b2b2400.mdio: timed out waiting for idle
[    4.468255] davinci_mdio: probe of 4b2b2400.mdio failed with error -5
[    4.486629]  remoteproc0: 4b234000.pru0 is available
[    4.501792]  remoteproc0: Note: remoteproc is still under development and considered experimental.
[    4.511125]  remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[    4.542011]  remoteproc0: Direct firmware load for ti-pruss/am57xx-pru0-prueth-fw.elf failed with error -2
[    4.551841] pru-rproc 4b234000.pru0: PRU rproc node /ocp/pruss@4b200000/pru0@4b234000 probed successfully
[    4.551958]  remoteproc1: 4b238000.pru1 is available
[    4.551961]  remoteproc1: Note: remoteproc is still under development and considered experimental.
[    4.551965]  remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[    4.552027] pru-rproc 4b238000.pru1: PRU rproc node /ocp/pruss@4b200000/pru1@4b238000 probed successfully
[    4.552149]  remoteproc2: 4b2b4000.pru0 is available
[    4.552152]  remoteproc2: Note: remoteproc is still under development and considered experimental.
[    4.552155]  remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[    4.552208] pru-rproc 4b2b4000.pru0: PRU rproc node /ocp/pruss@4b280000/pru0@4b2b4000 probed successfully
[    4.552321]  remoteproc3: 4b2b8000.pru1 is available
[    4.552324]  remoteproc3: Note: remoteproc is still under development and considered experimental.
[    4.552328]  remoteproc3: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[    4.552390] pru-rproc 4b2b8000.pru1: PRU rproc node /ocp/pruss@4b280000/pru1@4b2b8000 probed successfully
[    4.554043] palmas-usb 48070000.i2c:tps659038@58:tps659038_usb: USB cable is attached
[    4.554221] Netfilter messages via NETLINK v0.30.
[    4.554284] ip_set: protocol 6
[    4.554547] ip_tables: (C) 2000-2006 Netfilter Core Team
[    4.554657] arp_tables: (C) 2002 David S. Miller
[    4.555518] NET: Registered protocol family 10
[    4.572386] ip6_tables: (C) 2000-2006 Netfilter Core Team
[    4.572498] sit: IPv6 over IPv4 tunneling driver
[    4.573017] NET: Registered protocol family 17
[    4.573032] can: controller area network core (rev 20120528 abi 9)
[    4.573092] NET: Registered protocol family 29
[    4.573126] can: raw protocol (rev 20120528)
[    4.573133] can: broadcast manager protocol (rev 20120528 t)
[    4.573146] can: netlink gateway (rev 20130117) max_hops=1
[    4.573527] Key type dns_resolver registered
[    4.573536] NET: Registered protocol family 41
[    4.573698] omap_voltage_late_init: Voltage driver support not added
[    4.573919] cpu cpu0: OPP-v2 not supported, cpufreq-dt will attempt to use legacy tables.
[    4.574972] Power Management for TI OMAP4+ devices.
[    4.575168] ThumbEE CPU extension supported.
[    4.575184] Registering SWP/SWPB emulation handler
[    4.602896] palmas-rtc 48070000.i2c:tps659038@58:tps659038_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
[    5.062885]  remoteproc0: failed to load ti-pruss/am57xx-pru0-prueth-fw.elf
[    5.070231]  remoteproc1: Direct firmware load for ti-pruss/am57xx-pru1-prueth-fw.elf failed with error -2
[    5.090526] Waiting for root device PARTUUID=c2c2807b-02...
[    5.101808]  remoteproc1: failed to load ti-pruss/am57xx-pru1-prueth-fw.elf
[    5.109133]  remoteproc2: Direct firmware load for ti-pruss/am57xx-pru0-prueth-fw.elf failed with error -2
[    5.129257]  remoteproc2: failed to load ti-pruss/am57xx-pru0-prueth-fw.elf
[    5.146556]  remoteproc3: Direct firmware load for ti-pruss/am57xx-pru1-prueth-fw.elf failed with error -2
[    5.166615]  remoteproc3: failed to load ti-pruss/am57xx-pru1-prueth-fw.elf
[    5.478913] mmc0: host does not support reading read-only switch, assuming write-enable
[    5.489195] mmc0: new high speed SDHC card at address 0007
[    5.505317] mmcblk0: mmc0:0007 SL16G 14.5 GiB 
[    5.511126]  mmcblk0: p1 p2
[   10.501481] EXT4-fs (mmcblk0p2): recovery complete
[   11.733195] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[   11.741668] VFS: Mounted root (ext4 filesystem) on device 179:2.
[   11.751133] devtmpfs: mounted
[   11.754588] Freeing unused kernel memory: 368K (c090e000 - c096a000)
[   12.494282] udevd[162]: starting version 3.2
[   12.502118] random: udevd: uninitialized urandom read (16 bytes read, 23 bits of entropy available)
[   12.511675] random: udevd: uninitialized urandom read (16 bytes read, 23 bits of entropy available)
[   12.521296] random: udevd: uninitialized urandom read (16 bytes read, 23 bits of entropy available)
[   12.530869] random: udevd: uninitialized urandom read (16 bytes read, 23 bits of entropy available)
[   12.585971] udevd[163]: starting eudev-3.2
[   12.797215] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
[   14.139669] random: dd: uninitialized urandom read (512 bytes read, 34 bits of entropy available)
[   14.144148] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
[   14.345720] net eth0: initializing cpsw version 1.15 (0)
[   14.351272] net eth0: initialized cpsw ale version 1.4
[   14.356640] net eth0: ALE Table size 1024
[   14.363856] libphy: PHY 48485000.mdio:01 not found
[   14.368862] net eth0: phy "48485000.mdio:01" not found on slave 0, err -19
[   14.384628] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[   15.196781] net eth1: initializing cpsw version 1.15 (0)
[   15.238254] net eth1: phy found : id is : 0x2000a231
[   15.248851] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready
[   15.397532] random: dbus-daemon: uninitialized urandom read (12 bytes read, 40 bits of entropy available)
[   15.463183] random: dbus-daemon: uninitialized urandom read (12 bytes read, 41 bits of entropy available)
[   15.568211] random: dropbear: uninitialized urandom read (32 bytes read, 43 bits of entropy available)
[   15.834717] random: avahi-daemon: uninitialized urandom read (4 bytes read, 48 bits of entropy available)
[   15.848602] random: avahi-daemon: uninitialized urandom read (4 bytes read, 48 bits of entropy available)