commit 532344bd28d0dd8d3a0fda803d129dd19e559bee Author: mian.deng Date: Wed May 6 15:12:26 2026 +0800 (all):suupport KeWei HW V1.0 diff --git a/dts/upstream/src/arm64/ti/k3-j784s4-j742s2-evm-common.dtsi b/dts/upstream/src/arm64/ti/k3-j784s4-j742s2-evm-common.dtsi index bc5eec76..7cca4233 100644 --- a/dts/upstream/src/arm64/ti/k3-j784s4-j742s2-evm-common.dtsi +++ b/dts/upstream/src/arm64/ti/k3-j784s4-j742s2-evm-common.dtsi @@ -16,7 +16,8 @@ aliases { serial0 = &wkup_uart0; serial1 = &mcu_uart0; - serial2 = &main_uart8; + //serial2 = &main_uart8; + serial2 = &main_uart9; mmc0 = &main_sdhci0; mmc1 = &main_sdhci1; i2c0 = &wkup_i2c0; @@ -404,10 +405,18 @@ >; }; - main_i2c5_pins_default: main-i2c5-default-pins { + //main_i2c5_pins_default: main-i2c5-default-pins { + // pinctrl-single,pins = < + // J784S4_IOPAD(0x01c, PIN_INPUT, 8) /* (AG34) MCAN15_TX.I2C5_SCL */ + // J784S4_IOPAD(0x018, PIN_INPUT, 8) /* (AK36) MCAN14_RX.I2C5_SDA */ + // >; + //}; + + main_uart9_pins_default: main_uart9-default-pins { + bootph-all; pinctrl-single,pins = < - J784S4_IOPAD(0x01c, PIN_INPUT, 8) /* (AG34) MCAN15_TX.I2C5_SCL */ - J784S4_IOPAD(0x018, PIN_INPUT, 8) /* (AK36) MCAN14_RX.I2C5_SDA */ + J742S2_IOPAD(0x01c, PIN_INPUT, 11) /* (R29) MCAN15_TX.UART9_RXD */ + J742S2_IOPAD(0x018, PIN_OUTPUT, 11) /* (R30) MCAN14_RX.UART9_TXD */ >; }; @@ -806,6 +815,13 @@ pinctrl-0 = <&main_uart8_pins_default>; }; +&main_uart9 { + bootph-all; + status = "okay"; + pinctrl-names = "default"; + pinctrl-0 = <&main_uart9_pins_default>; +}; + &ufs_wrapper { status = "okay"; }; @@ -1068,9 +1084,9 @@ &main_i2c5 { pinctrl-names = "default"; - pinctrl-0 = <&main_i2c5_pins_default>; + //pinctrl-0 = <&main_i2c5_pins_default>; clock-frequency = <400000>; - status = "okay"; + status = "disabled"; exp5: gpio@20 { compatible = "ti,tca6408";