// *  MTP300 GEL File

// Enable for when Manually using CCS and AVV Framework style memory map
#define SYSTEM_RESET_BEFORE_FILE_LOAD_ENABLE (0)
#define ON_RESET_CODE_ENABLE         (1)
#define ON_TARGET_CONNECT_CODE_ENABLE      (1)
#define ON_FILE_LOAD_CODE_ENABLE       (1)
#define AVV_MEM_MAP                (0)

#define DDR3_BASE_ADDRESS            0x80000000

// Global Register and constant definitions
#define REF_CLOCK_KHZ 122880

// Global timeout value
#define GTIMEOUT 2000

//*****************************************************
// Power definitions
#define PSC_BASE            0x02350000
#define PSC_PTCMD           *( unsigned int* )( PSC_BASE+0x120 )
#define PSC_PTSTAT          *( unsigned int* )( PSC_BASE+0x128 )
#define PSC_PDCTL_BASE      ( PSC_BASE+0x300 )
#define PSC_MDSTAT_BASE     ( PSC_BASE+0x800 )
#define PSC_MDCTL_BASE      ( PSC_BASE+0xA00 )

// Modules on power domain 0
#define LPSC_SMARTRFLX (1)
#define LPSC_DDR3      (2)
#define LPSC_TCP3E     (3)
#define LPSC_VCP2A     (4)

// Modules on power domain 1
#define LPSC_DEBUG     (5)
#define LPSC_TETB      (6)

// Modules on power domain 2
#define LPSC_PA        (7)
#define LPSC_SGMII     (8)
#define LPSC_SA        (9)

// Modules on power domain 3
#define LPSC_PCIE      (10)

// Modules on power domain 4
#define LPSC_SRIO      (11)

// Modules on power domain 5
#define LPSC_HYPER     (12)

// Modules on power domain 6
#define LPSC_RESERV    (13)

// Modules on power domain 7
#define LPSC_MSMCRAM   (14)

// Modules on power domain 8
#define LPSC_RACA_RACB (15)
#define LPSC_TAC       (16)

// Modules on power domain 9
#define LPSC_FFTCA_FFTCB (17)

// Modules on power domain 10
#define LPSC_AIF2      (18)

// Modules on power domain 11
#define LPSC_TCP3DA    (19)

// Modules on power domain 12
#define LPSC_VCP2B     (20)
#define LPSC_VCP2C     (21)
#define LPSC_VCP2D     (22)

// Modules on power domain 13
#define LPSC_C0_TIM0   (23)

// Modules on power domain 14
#define LPSC_C1_TIM1   (24)
#define LPSC_C1_RSA    (25)

// Modules on power domain 15
#define LPSC_C2_TIM2   (26)
#define LPSC_C2_RSA    (27)

// Modules on power domain 16
#define LPSC_C3_TIM3   (28)

// Modules on power domain 17
#define LPSC_TCP3dB    (29)

// Modules on power domain 18
#define LPSC_BCP_FFTCC_TCP3DC   (30)

// Power domains definitions
#define PD0         (0)     // Power Domain-0
#define PD1         (1)     // Power Domain-1
#define PD2         (2)     // Power Domain-2
#define PD3         (3)     // Power Domain-3
#define PD4         (4)     // Power Domain-4
#define PD5         (5)     // Power Domain-5
#define PD6         (6)     // Power Domain-6
#define PD7         (7)     // Power Domain-7
#define PD8         (8)     // Power Domain-8
#define PD9         (9)     // Power Domain-9
#define PD10        (10)    // Power Domain-10
#define PD11        (11)    // Power Domain-11
#define PD12        (12)    // Power Domain-12
#define PD13        (13)    // Power Domain-13
#define PD14        (14)    // Power Domain-14
#define PD15        (15)    // Power Domain-15
#define PD16        (16)    // Power Domain-16
#define PD17        (17)    // Power Domain-17
#define PD18        (18)    // Power Domain-18

#define PSC_SYNCRESET (0x1)
#define PSC_DISABLE   (0x2)
#define PSC_ENABLE    (0x3)

//*****************************************************
// BOOT and CONFIG dsp system modules Definitions
#define CHIP_LEVEL_REG  0x02620000
#define DEVSTAT                     (*(unsigned int*)(CHIP_LEVEL_REG + 0x0020))
#define KICK0                       (*(unsigned int*)(CHIP_LEVEL_REG + 0x0038))
#define KICK1                       (*(unsigned int*)(CHIP_LEVEL_REG + 0x003C))
#define TINPSEL                     (*(unsigned int*)(CHIP_LEVEL_REG + 0x0300))
#define TOUTPSEL                    (*(unsigned int*)(CHIP_LEVEL_REG + 0x0304))
#define MAINPLLCTL0                 (*(unsigned int*)(CHIP_LEVEL_REG + 0x0328))
#define MAINPLLCTL1                 (*(unsigned int*)(CHIP_LEVEL_REG + 0x032C))
#define DDR3PLLCTL0                 (*(unsigned int*)(CHIP_LEVEL_REG + 0x0330))
#define DDR3PLLCTL1                 (*(unsigned int*)(CHIP_LEVEL_REG + 0x0334))
#define PAPLLCTL0                   (*(unsigned int*)(CHIP_LEVEL_REG + 0x0338))
#define PAPLLCTL1                   (*(unsigned int*)(CHIP_LEVEL_REG + 0x033C))
#define OBSCLKCTL                   (*(unsigned int*)(CHIP_LEVEL_REG + 0x03AC))

// DDR3 tuning registers
#define DATA0_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x043C))
#define DATA1_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0440))
#define DATA2_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0444))
#define DATA3_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0448))
#define DATA4_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x044C))
#define DATA5_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0450))
#define DATA6_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0454))
#define DATA7_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0458))
#define DATA8_GTLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x045C))

#define DATA0_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x040C))
#define DATA1_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0410))
#define DATA2_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0414))
#define DATA3_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0418))
#define DATA4_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x041C))
#define DATA5_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0420))
#define DATA6_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0424))
#define DATA7_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x0428))
#define DATA8_WRLVL_INIT_RATIO      (*(unsigned int*)(CHIP_LEVEL_REG + 0x042C))

#define DDR3_CONFIG_REG_0           (*(unsigned int*)(CHIP_LEVEL_REG + 0x0404))
#define DDR3_CONFIG_REG_12          (*(unsigned int*)(CHIP_LEVEL_REG + 0x0434))
#define DDR3_CONFIG_REG_23          (*(unsigned int*)(CHIP_LEVEL_REG + 0x0460))
#define DDR3_CONFIG_REG_24          (*(unsigned int*)(CHIP_LEVEL_REG + 0x0464))

#define SGMII_SERDES_CFGPLL         (*(unsigned int*)(CHIP_LEVEL_REG + 0x340))
#define SGMII_SERDES_CFGRX0         (*(unsigned int*)(CHIP_LEVEL_REG + 0x344))
#define SGMII_SERDES_CFGTX0         (*(unsigned int*)(CHIP_LEVEL_REG + 0x348))
#define SGMII_SERDES_CFGRX1         (*(unsigned int*)(CHIP_LEVEL_REG + 0x34C))
#define SGMII_SERDES_CFGTX1         (*(unsigned int*)(CHIP_LEVEL_REG + 0x350))

#define KICK0_UNLOCK (0x83E70B13)
#define KICK1_UNLOCK (0x95A4F1E0)
#define KICK_LOCK    0

/* PA PLL Observation Clock Control Register */
#define PA_PLL_OBS_CLK_SEL_MASK (1 << 4) /* OBSCLKCTL Register Bit 4 - set to 0 to see PA PLL reference (input) clock, set to 1 to see PA PLL output*/
#define PA_PLL_OBS_CLK_EN_MASK  (1 << 5) /* OBSCLKCTL Register Bit 5 - set to 1 to enable power to PA PLL observation clock*/

/* PA PLL Registers */
#define BYPASS_BIT_SHIFT 23
#define CLKF_BIT_SHIFT   6
#define PASSCLKSEL_MASK    (1 << 17)    /* Tells the configuration of the PASSCLKSEL pin */
#define PA_PLL_BYPASS_MASK (1 << BYPASS_BIT_SHIFT)    /* Tells whether the PA PLL is in BYPASS mode or not */
#define PA_PLL_CLKOD_MASK  (0x00780000) /* Tells the output divider value for the PA PLL */
#define PA_PLL_CLKF_MASK   (0x0007FFC0) /* Tells the multiplier value for the PA PLL */
#define PA_PLL_CLKR_MASK   (0x0000003F) /* Tells the divider value for the PA PLL */

//*****************************************************
// Timeout definitions
int _GEL_Global_Timeout1 = 0;

#define TIMEOUT_ID 10

//*****************************************************
// Extended Memory Controller (XMC) Configuration
#define XMC_BASE_ADDR (0x08000000)
#define XMPAX2_L     (*(unsigned int*)(XMC_BASE_ADDR + 0x00000010))
#define XMPAX2_H     (*(unsigned int*)(XMC_BASE_ADDR + 0x00000014))

// DDR3 definitions
#define DDR_BASE_ADDR          0x21000000

#define DDR_MIDR                    (*(unsigned int*)(DDR_BASE_ADDR + 0x00000000))
#define DDR_SDCFG                   (*(unsigned int*)(DDR_BASE_ADDR + 0x00000008))
#define DDR_SDRFC                   (*(unsigned int*)(DDR_BASE_ADDR + 0x00000010))
#define DDR_SDTIM1                  (*(unsigned int*)(DDR_BASE_ADDR + 0x00000018))
#define DDR_SDTIM2                  (*(unsigned int*)(DDR_BASE_ADDR + 0x00000020))
#define DDR_SDTIM3                  (*(unsigned int*)(DDR_BASE_ADDR + 0x00000028))
#define DDR_PMCTL                   (*(unsigned int*)(DDR_BASE_ADDR + 0x00000038))
#define DDR_ZQCFG                   (*(unsigned int*)(DDR_BASE_ADDR + 0x000000C8))
#define DDR_RDWR_LVL_RMP_CTRL       (*(unsigned int*)(DDR_BASE_ADDR + 0x000000D8))
#define DDR_TMPALRT                 (*(unsigned int*)(DDR_BASE_ADDR + 0x000000CC))
#define DDR_RDWR_LVL_CTRL           (*(unsigned int*)(DDR_BASE_ADDR + 0x000000DC))
#define DDR_DDRPHYC                 (*(unsigned int*)(DDR_BASE_ADDR + 0x000000E4))

#define RD_DQS_SLAVE_RATIO_1333 0x34
#define WR_DQS_SLAVE_RATIO_1333 0x45
#define WR_DATA_SLAVE_RATIO_1333 0x85
#define FIFO_WE_SLAVE_RATIO_1333 0xBC

#define RD_DQS_SLAVE_RATIO_1066 0x34
#define WR_DQS_SLAVE_RATIO_1066 0x37
#define WR_DATA_SLAVE_RATIO_1066 0x77
#define FIFO_WE_SLAVE_RATIO_1066 0xA0


//*****************************************************

// PLL 1 definitions (DSP clk and subsystems)
#define PLL1_BASE           0x02310000
#define PLL1_PLLCTL              (*(unsigned int*)(PLL1_BASE + 0x100))   // PLL1 Control
#define PLL1_SECCTL              (*(unsigned int*)(PLL1_BASE + 0x108))   // PLL1 Sec Control
#define PLL1_PLLM                (*(unsigned int*)(PLL1_BASE + 0x110))   // PLL1 Multiplier
#define PLL1_DIV1                (*(unsigned int*)(PLL1_BASE + 0x118))   // DIV1 divider
#define PLL1_DIV2                (*(unsigned int*)(PLL1_BASE + 0x11C))   // DIV2 divider
#define PLL1_DIV3                (*(unsigned int*)(PLL1_BASE + 0x120))   // DIV3 divider
#define PLL1_CMD                 (*(unsigned int*)(PLL1_BASE + 0x138))   // CMD control
#define PLL1_STAT                (*(unsigned int*)(PLL1_BASE + 0x13C))   // STAT control
#define PLL1_ALNCTL              (*(unsigned int*)(PLL1_BASE + 0x140))   // ALNCTL control
#define PLL1_DCHANGE             (*(unsigned int*)(PLL1_BASE + 0x144))   // DCHANGE status
#define PLL1_CKEN                (*(unsigned int*)(PLL1_BASE + 0x148))   // CKEN control
#define PLL1_CKSTAT              (*(unsigned int*)(PLL1_BASE + 0x14C))   // CKSTAT status
#define PLL1_SYSTAT              (*(unsigned int*)(PLL1_BASE + 0x150))   // SYSTAT status
#define PLL1_DIV4                (*(unsigned int*)(PLL1_BASE + 0x160))   // DIV4 divider
#define PLL1_DIV5                (*(unsigned int*)(PLL1_BASE + 0x164))   // DIV5 divider
#define PLL1_DIV6                (*(unsigned int*)(PLL1_BASE + 0x168))   // DIV6 divider
#define PLL1_DIV7                (*(unsigned int*)(PLL1_BASE + 0x16C))   // DIV7 divider
#define PLL1_DIV8                (*(unsigned int*)(PLL1_BASE + 0x170))   // DIV8 divider
#define PLL1_DIV9                (*(unsigned int*)(PLL1_BASE + 0x174))   // DIV9 divider
#define PLL1_DIV10               (*(unsigned int*)(PLL1_BASE + 0x178))   // DIV10 divider
#define PLL1_DIV11               (*(unsigned int*)(PLL1_BASE + 0x17C))   // DIV11 divider
#define PLL1_DIV12               (*(unsigned int*)(PLL1_BASE + 0x180))   // DIV12 divider
#define PLL1_DIV13               (*(unsigned int*)(PLL1_BASE + 0x184))   // DIV13 divider
#define PLL1_DIV14               (*(unsigned int*)(PLL1_BASE + 0x188))   // DIV14 divider
#define PLL1_DIV15               (*(unsigned int*)(PLL1_BASE + 0x18C))   // DIV15 divider
#define PLL1_DIV16               (*(unsigned int*)(PLL1_BASE + 0x190))   // DIV16 divider

//*****************************************************
// CACHE definitions
#define CACHE_BASE          0x01840000
#define CACHE_L2CFG             (*( unsigned int* )( CACHE_BASE ))
#define CACHE_L1PCFG            (*( unsigned int* )( CACHE_BASE + 0x0020 ))
#define CACHE_L1DCFG            (*( unsigned int* )( CACHE_BASE + 0x0040 ))
#define L2WBINV                 (CACHE_BASE + 0x5004) // L2WBINV Control
#define L2INV                   (CACHE_BASE + 0x5008) // L2INV Control
#define L1PINV                  (CACHE_BASE + 0x5028) // L1PINV Control
#define L1DWBINV                (CACHE_BASE + 0x5044) // L1DWBINV Control
#define L1DINV                  (CACHE_BASE + 0x5048) // L1DINV Control

//*****************************************************
// EDMA3 definitions
#define EDMA3_TPCC0_BASE    0x02700000
#define IERH_0                (EDMA3_TPCC0_BASE + 0x1054) // IERH Control
#define EERH_0                (EDMA3_TPCC0_BASE + 0x1024) // EERH Control
#define ICRH_0                (EDMA3_TPCC0_BASE + 0x1074) // ICRH Control
#define ECRH_0                (EDMA3_TPCC0_BASE + 0x100C) // ECRH Control
#define IER_0                 (EDMA3_TPCC0_BASE + 0x1050) // IER Control
#define EER_0                 (EDMA3_TPCC0_BASE + 0x1020) // EER Control
#define ICR_0                 (EDMA3_TPCC0_BASE + 0x1070) // ICR Control
#define ECR_0                 (EDMA3_TPCC0_BASE + 0x1008) // ECR Control
#define IECRH_0               (EDMA3_TPCC0_BASE + 0x105C) // IECRH Control
#define IECR_0                (EDMA3_TPCC0_BASE + 0x1058) // IECR Control
#define EECRH_0               (EDMA3_TPCC0_BASE + 0x102C) // EECRH Control
#define EECR_0                (EDMA3_TPCC0_BASE + 0x1028) // EECR Control

#define EDMA3_TPCC1_BASE    0x02720000
#define IERH_1                (EDMA3_TPCC1_BASE + 0x1054) // IERH Control
#define EERH_1                (EDMA3_TPCC1_BASE + 0x1024) // EERH Control
#define ICRH_1                (EDMA3_TPCC1_BASE + 0x1074) // ICRH Control
#define ECRH_1                (EDMA3_TPCC1_BASE + 0x100C) // ECRH Control
#define IER_1                 (EDMA3_TPCC1_BASE + 0x1050) // IER Control
#define EER_1                 (EDMA3_TPCC1_BASE + 0x1020) // EER Control
#define ICR_1                 (EDMA3_TPCC1_BASE + 0x1070) // ICR Control
#define ECR_1                 (EDMA3_TPCC1_BASE + 0x1008) // ECR Control
#define IECRH_1               (EDMA3_TPCC1_BASE + 0x105C) // IECRH Control
#define IECR_1                (EDMA3_TPCC1_BASE + 0x1058) // IECR Control
#define EECRH_1               (EDMA3_TPCC1_BASE + 0x102C) // EECRH Control
#define EECR_1                (EDMA3_TPCC1_BASE + 0x1028) // EECR Control

#define EDMA3_TPCC2_BASE    0x02740000
#define IERH_2                (EDMA3_TPCC2_BASE + 0x1054) // IERH Control
#define EERH_2                (EDMA3_TPCC2_BASE + 0x1024) // EERH Control
#define ICRH_2                (EDMA3_TPCC2_BASE + 0x1074) // ICRH Control
#define ECRH_2                (EDMA3_TPCC2_BASE + 0x100C) // ECRH Control
#define IER_2                 (EDMA3_TPCC2_BASE + 0x1050) // IER Control
#define EER_2                 (EDMA3_TPCC2_BASE + 0x1020) // EER Control
#define ICR_2                 (EDMA3_TPCC2_BASE + 0x1070) // ICR Control
#define ECR_2                 (EDMA3_TPCC2_BASE + 0x1008) // ECR Control
#define IECRH_2               (EDMA3_TPCC2_BASE + 0x105C) // IECRH Control
#define IECR_2                (EDMA3_TPCC2_BASE + 0x1058) // IECR Control
#define EECRH_2               (EDMA3_TPCC2_BASE + 0x102C) // EECRH Control
#define EECR_2                (EDMA3_TPCC2_BASE + 0x1028) // EECR Control

//*****************************************************
// GPIO definitions
#define GPIO_BASE           0x02320000
#define GPIO_BITEN          (*(unsigned int*)(GPIO_BASE + 0x0008)) // BITEN Control
#define GPIO_DIR            (*(unsigned int*)(GPIO_BASE + 0x0010)) // DIR Control
#define GPIO_OUT_DATA       (*(unsigned int*)(GPIO_BASE + 0x0014)) // OUT_DATA Control
#define GPIO_IN_DATA        (*(unsigned int*)(GPIO_BASE + 0x0020)) // IN_DATA Register
#define GPIO_CLR_RIS_TRIG   (*(unsigned int*)(GPIO_BASE + 0x0028)) // CLR_RIS_TRIG Control
#define GPIO_CLR_FAL_TRIG   (*(unsigned int*)(GPIO_BASE + 0x0030)) // CLR_FAL_TRIG Control

#define GPIO_DEFAULT_DIR    0xFFFF2CFF  // GP08,GP09,GP12,GP14,GP15 (Nand) are outputs
#define GPIO_DEFAULT_OUT    0x0000D000  // GP15, GP14, GP12 default to HIGH

// Used for eeprom programming
#define LITTLE_END 1
#define BIG_END 2

// SGMII definitions 
#define SGMII_SERDES_BASE  0x02090000
#define SGMII_SLIVER_BASE1 0x02090900
#define SGMII_SLIVER_BASE2 0x02090940
#define SGMII_SERDES_CONTROL_PORT1      (*(unsigned int*)(SGMII_SERDES_BASE  + 0x210))
#define SGMII_SERDES_MR_ADV_PORT1       (*(unsigned int*)(SGMII_SERDES_BASE  + 0x218))
#define SGMII_SERDES_AUX_CFG_PORT1      (*(unsigned int*)(SGMII_SERDES_BASE  + 0x238))
#define SGMII_SERDES_CONTROL_PORT0      (*(unsigned int*)(SGMII_SERDES_BASE  + 0x110))
#define SGMII_SERDES_MR_ADV_PORT0       (*(unsigned int*)(SGMII_SERDES_BASE  + 0x118))
#define SGMII_SERDES_AUX_CFG_PORT0      (*(unsigned int*)(SGMII_SERDES_BASE  + 0x138))
#define SGMII_SLIVER_MACCONTROL1        (*(unsigned int*)(SGMII_SLIVER_BASE1 + 0x004))
#define SGMII_SLIVER_MAXLEN1            (*(unsigned int*)(SGMII_SLIVER_BASE1 + 0x010))
#define SGMII_SLIVER_MACCONTROL2        (*(unsigned int*)(SGMII_SLIVER_BASE2 + 0x004))
#define SGMII_SLIVER_MAXLEN2            (*(unsigned int*)(SGMII_SLIVER_BASE2 + 0x010))

#define CPSW3G_BASE             0x02090800
#define CPSW3G_CONTROL_REG              (*(unsigned int*)(CPSW3G_BASE + 0x004))
#define CPSW3G_STAT_PORT_REG            (*(unsigned int*)(CPSW3G_BASE + 0x00C))
#define CPSW3G_ALE_CONTROL_REG          (*(unsigned int*)(CPSW3G_BASE + 0x608))
#define CPSW3G_ALE_PORT_0_CTL_REG       (*(unsigned int*)(CPSW3G_BASE + 0x640))
#define CPSW3G_ALE_PORT_1_CTL_REG       (*(unsigned int*)(CPSW3G_BASE + 0x644))
#define CPSW3G_ALE_PORT_2_CTL_REG       (*(unsigned int*)(CPSW3G_BASE + 0x648))
#define CPSW3G_ALE_PORT_STATE_FORWARD   0x3


//TIMER 0 definitions
#define TIMER0_CNTLO                     (*(unsigned int*)(0x02200010))
#define TIMER0_CNTHI                     (*(unsigned int*)(0x02200014))
#define TIMER0_PRDLO                     (*(unsigned int*)(0x02200018))
#define TIMER0_PRDHI                     (*(unsigned int*)(0x0220001C))
#define TIMER0_TCR                       (*(unsigned int*)(0x02200020))
#define TIMER0_TGCR                      (*(unsigned int*)(0x02200024))

#define PLL_REINIT_MAX_COUNT (10)

/*
 * The delay function is called from wherever a delay is needed.  The parameter is the
 * delay period (in milliseconds)
 */
Delay_milli_seconds(myDelay)
{
    Set_Timeout(myDelay);
    while(Get_Timeout());
    Kill_Timeout();

}


/**
 *  @brief Simple DDR3 test
 *
 *  @details
 *      This function performs a simple DDR3 test for a memory range
 *      specified below and returns -1 for failure and 0 for success.
 */

#define DDR3_TEST_START_ADDRESS (0x80000000)

#define DDR3_TEST_END_ADDRESS   (DDR3_TEST_START_ADDRESS + (4 * 100))

// Flag for i2c eeprom programming process
int i2cprog=0;
/*--------------------------------------------------------------*/
/* EVMC6670L MENU                                              */
/*--------------------------------------------------------------*/
menuitem "LC_EVM_C6670_Functions";

/****************************************************************************
 *
 * NAME
 *      OnPreFileLoaded
 *
 * PURPOSE:
 *      Called by CCS when you do in menu File->LoadProgram, File->LoadSymbols,
 *      etc, before loading anything.
 *
 * USAGE
 *      This routine is a callback routine and called by CCS only.
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/
OnPreFileLoaded()
{
    if (ON_FILE_LOAD_CODE_ENABLE == 1)
    {
        // System reset to assure reliablity between projects
        if (SYSTEM_RESET_BEFORE_FILE_LOAD_ENABLE == 1)
        {
            GEL_TextOut( "System Reset...\n" );
            GEL_AdvancedReset("System Reset");
            GEL_TextOut( "System Reset... Done.\n" );
            // Let core get stable from reset
            Wait_Soft(4000);
        }

        // Disable interrupts
        IER = 0;

        // Is used to be sure dsp is ready to load a file
        // Can be comment out if not needed...  (Must be used if using DDR, see OnReset() which is called by CCS when GEL_Reset() is executed)
        //GEL_TextOut( "GEL Reset...\n" );
        GEL_Reset();
        //GEL_TextOut( "GEL Reset... Done.\n" );


        // Slow down the speed at which the cores get their code loaded to maintain JTAG stability when using multiple cores simultaneously.
        Wait_Soft(5000 + (DNUM * 10000));
    }
}


/****************************************************************************
 *
 * NAME
 *      StartUp
 *
 * PURPOSE:
 *      Perform CCS Memory Map configuration.
 *      This function is called each time CCS is started.
 *
 * USAGE
 *      This routine is a callback routine and called by CCS only.
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/
StartUp( )
{
    Setup_Memory_Map( );
}

/*--------------------------------------------------------------*/
/* OnTargetConnect()                                            */
/* This function is called by CCS when you do Debug->Connect on */
/* CCS 3.X.                                                     */
/*--------------------------------------------------------------*/
OnTargetConnect()
{
    /*------------------------------------------------------*/
    /* GEL_Reset() is used to deal with the worst case      */
    /* senario of unknown target state.  If for some reason */
    /* a reset is not desired upon target connection,       */
    /* GEL_Reset() may be removed and replaced with         */
    /* something "less brutal" like a cache initialization  */
    /* function.                                            */
    /*------------------------------------------------------*/
    //GEL_Reset();
    //Set_DSP_Cache();

    /* DDR PLL settings for 1333 MHz */
    unsigned int PLLM_DDR = 19;
    unsigned int PLLD_DDR = 0;

    if (ON_TARGET_CONNECT_CODE_ENABLE == 1)
    {
        if (DNUM == 0)
        {
            // Validates if emulation boot mode
            if (DEVSTAT & 0x0000000E)
            {
            	//GEL_TextOut("Initialize DDR3 since bootmode = %x \n",,,,,(DEVSTAT >> 1 ) & 0xF);

                        // Setup Pll2 DDR3 PLL @ 667 MHz
                        Init_Pll2(PLLM_DDR, PLLD_DDR);

                        //GEL_TextOut( "DDR begin (1333 auto)\n");
                        xmc_setup();
                        ddr3_setup_auto_lvl_1333(0);
                        //GEL_TextOut( "DDR done\n");

            }

        }

        // Slow down the speed at which the cores connect to maintain JTAG stability when using multiple cores simultaneously.
        Wait_Soft(5000 + (DNUM * 5000));
    }
}


/*--------------------------------------------------------------*/
/* OnReset()                                                    */
/* This function is called by CCS when you do Debug->Reset.    */
/* The goal is to put the C6x into a known good state with      */
/* respect to cache, edma and interrupts.                       */
/*--------------------------------------------------------------*/
OnReset( int nErrorCode )
{
}

/*--------------------------------------------------------------*/
/* xmc_setup()                                                  */
/* XMC MPAX register setting to access DDR3 config space        */
/*--------------------------------------------------------------*/

#define XMC_BASE_ADDR (0x08000000)
#define XMPAX2_L     (*(int*)(XMC_BASE_ADDR + 0x00000010))
#define XMPAX2_H     (*(int*)(XMC_BASE_ADDR + 0x00000014))

xmc_setup()
{
    /* mapping for ddr emif registers XMPAX*2 */
    XMPAX2_L = 0x100000FF;     /* replacement addr + perm*/
    XMPAX2_H =  0x2100000B;    /* base addr + seg size (64KB)*/ //"1B"-->"B" by xj
    //GEL_TextOut("XMC setup complete.\n","2");
}

/*--------------------------------------------------------------*/
/* ddr3_setup()                                                  */
/* DDR3 initialization                                          */
/*--------------------------------------------------------------*/


int flag;


ddr3_setup_auto_lvl_1333()
{
    int i,TEMP,startlo, stoplo,starthi, stophi;
    KICK0 = KICK0_UNLOCK;
    KICK1 = KICK1_UNLOCK;

    /* Wait for PLL to lock = min 500 ref clock cycles.
       With refclk = 100MHz, = 5000 ns = 5us */
    Delay_milli_seconds(1);

    /***************** 3.2 DDR3 PLL Configuration ************/
    /* Done before */

    /**************** 3.0 Leveling Register Configuration ********************/
    /* Using partial automatic leveling due to errata */

    /**************** 3.3 Leveling register configuration ********************/
    DDR3_CONFIG_REG_0 &= ~(0x007FE000);  // clear ctrl_slave_ratio field
    DDR3_CONFIG_REG_0 |= 0x00200000;     // set ctrl_slave_ratio to 0x100
    DDR3_CONFIG_REG_12 |= 0x08000000;    // Set invert_clkout = 1
    DDR3_CONFIG_REG_0 |= 0xF;            // set dll_lock_diff to 15

    //From 4.2.1 Executing Partial Automatic Leveling -- Start
    DDR3_CONFIG_REG_23 |= 0x00000200;    //Set bit 9 = 1 to use forced ratio leveling for read DQS
    //From 4.2.1 Executing Partial Automatic Leveling -- End

    //Values with invertclkout = 1
    /**************** 3.3 Partial Automatic Leveling ********************/
    DATA0_WRLVL_INIT_RATIO = 0x5E;
    DATA1_WRLVL_INIT_RATIO = 0x5E;
    DATA2_WRLVL_INIT_RATIO = 0x5E;
    DATA3_WRLVL_INIT_RATIO = 0x51;
    DATA4_WRLVL_INIT_RATIO = 0x38;
    DATA5_WRLVL_INIT_RATIO = 0x3A;
    DATA6_WRLVL_INIT_RATIO = 0x24;
    DATA7_WRLVL_INIT_RATIO = 0x20;
    DATA8_WRLVL_INIT_RATIO = 0x44;

    DATA0_GTLVL_INIT_RATIO = 0xDD;
    DATA1_GTLVL_INIT_RATIO = 0xDD;
    DATA2_GTLVL_INIT_RATIO = 0xBE;
    DATA3_GTLVL_INIT_RATIO = 0xCA;
    DATA4_GTLVL_INIT_RATIO = 0xA9;
    DATA5_GTLVL_INIT_RATIO = 0xA7;
    DATA6_GTLVL_INIT_RATIO = 0x9E;
    DATA7_GTLVL_INIT_RATIO = 0xA1;
    DATA8_GTLVL_INIT_RATIO = 0xBA;

    //Do a PHY reset. Toggle DDR_PHY_CTRL_1 bit 15 0->1->0
    DDR_DDRPHYC &= ~(0x00008000);
    DDR_DDRPHYC |= (0x00008000);
    DDR_DDRPHYC &= ~(0x00008000);

    /***************** 3.4 Basic Controller and DRAM Configuration ************/
    DDR_SDRFC    = 0x00005162;    // enable configuration

    /* DDR_SDTIM1   = 0x1113783C; */
    TEMP = 0;
    TEMP |= 0x8 << 25; // T_RP bit field 28:25
    TEMP |= 0x8 << 21; // T_RCD bit field 24:21
    TEMP |= 0x9 << 17; // T_WR bit field 20:17
    TEMP |= 0x17 << 12; // T_RAS bit field 16:12
    TEMP |= 0x20 << 6; // T_RC bit field 11:6
    TEMP |= 0x7 << 3; // T_RRD bit field 5:3
    TEMP |= 0x4; // T_WTR bit field 2:0
    DDR_SDTIM1 = TEMP;

    /* DDR_SDTIM2   = 0x30717FE3; */
    TEMP = 0;
    TEMP |= 0x3 << 28; // T_XP bit field 30:28
    TEMP |= 0x71 << 16; // T_XSNR bit field 24:16
    TEMP |= 0x1ff << 6; // T_XSRD bit field 15:6
    TEMP |= 0x4 << 3; // T_RTP bit field 5:3
    TEMP |= 0x3; // T_CKE bit field 2:0
    DDR_SDTIM2 = TEMP;

    /*  DDR_SDTIM3   = 0x559F86AF; */
    TEMP = 0;
    TEMP |= 0x5 << 28; // T_PDLL_UL bit field 31:28 (fixed value)
    TEMP |= 0x5 << 24; // T_CSTA bit field 27:24 (fixed value)
    TEMP |= 0x4 << 21; // T_CKESR bit field 23:21
    TEMP |= 0x3f << 15; // T_ZQCS bit field 20:15
    TEMP |= 0x6a << 4; // T_RFC bit field 12:4
    TEMP |= 0xf; // T_RAS_MAX bit field 3:0 (fixed value)
    DDR_SDTIM3 = TEMP;

    DDR_DDRPHYC  = 0x0010010F;

    DDR_ZQCFG    = 0x70073214;

    DDR_PMCTL    = 0x0;

    DDR_SDRFC = 0x00005162; // enable configuration

    /* DDR_SDCFG    = 0x63062A32; */
    /* New value with DYN_ODT disabled and SDRAM_DRIVE = RZQ/7 //0x63222A32;    // last config write DRAM init occurs */
    TEMP = 0;
    TEMP |= 0x3 << 29; // SDRAM_TYPE bit field 31:29 (fixed value)
    TEMP |= 0x0 << 27; // IBANK_POS bit field 28:27
    TEMP |= 0x3 << 24; // DDR_TERM bit field 26:24
    TEMP |= 0x0 << 21; // DYN_ODT bit field 22:21
    TEMP |= 0x1 << 18; // SDRAM_DRIVE bit field 19:18
    TEMP |= 0x2 << 16; // CWL bit field 17:16
    TEMP |= 0x0 << 14; // NM bit field 15:14
    TEMP |= 0xA << 10; // CL bit field 13:10
    TEMP |= 0x4 << 7; // ROWSIZE bit field 9:7
    TEMP |= 0x3 << 4; // IBANK bit field 6:4
    TEMP |= 0x0 << 3; // EBANK bit field 3:3
    TEMP |= 0x2; // PAGESIZE bit field 2:0
    DDR_SDCFG = TEMP;

    //Wait 600us for HW init to complete
    Delay_milli_seconds(1);

    DDR_SDRFC = 0x00001450;       //Refresh rate = (7.8*666MHz)

    /**************** 4.2.1 Executing Partial Automatic Leveling ********************/

    DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling

    DDR_RDWR_LVL_CTRL = 0x80000000; //Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value

    //(0x34) instead
    //Wait for min 1048576 DDR clock cycles for leveling to complete = 1048576 * 1.5ns = 1572864ns = 1.57ms.
    //Actual time = ~10-15 ms
    Delay_milli_seconds(1);
    //GEL_TextOut("\nDDR3 initialization is complete.\n");
}

/****************************************************************************
 *
 * NAME
 *      Reset
 *
 * PURPOSE:
 *      Performs the Gel Reset
 *
 * USAGE
 *      This function can be called as below.
 *       GEL_Reset()
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/

hotmenu Reset()
{
    GEL_Reset();
}

/****************************************************************************
 *
 * NAME
 *      Init XMC
 *
 * PURPOSE:
 *      Performs the Extended Memory Controller Setup
 *
 * USAGE
 *      This function can be called as below.
 *       InitXMC()
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/
hotmenu InitXMC()
{
    xmc_setup();
}

/****************************************************************************
 *
 * NAME
 *      Init Emif
 *
 * PURPOSE:
 *      Performs the External Memory Interface initialization
 *
 * USAGE
 *      This function can be called as below.
 *       InitEmif()
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/
hotmenu InitEmif()
{

    ddr3_setup_auto_lvl_1333(0);
}

prog_pll1_values(unsigned int pll_multiplier, unsigned int pll_divider, unsigned int odiv)
{
    int TEMP;

    /* Check the Range for the parameters */

    if (odiv > 15)
    {
        GEL_TextOut ( " invalid output divide range, should be less than 15... \n");
    }

    if (pll_multiplier > 4095)
    {
        GEL_TextOut ( " invalid pll multiplier range, should be less than 4095... \n");
    }

    if (pll_divider > 63)
    {
        GEL_TextOut ( " invalid pll multiplier range, should be less than 63... \n");
    }

    /* Set the PLL Multiplier, Divider, BWADJ                                    *
     * The PLLM[5:0] bits of the multiplier are controlled by the PLLM Register  *
     * inside the PLL Controller and the PLLM[12:6] bits are controlled by the   *
     * chip-level MAINPLLCTL0 Register.                                          *
     * PLL Control Register (PLLM)  Layout                                       *
     * |31...6   |5...0        |                                                 *
     * |Reserved |PLLM         |                                                 *
     *                                                                           *
     * Main PLL Control Register (MAINPLLCTL0)                                   *
     * |31...24   |23...19   |18...12    | 11...6   |5...0 |                     *
     * |BWADJ[7:0]| Reserved |PLLM[12:6] | Reserved | PLLD |                     */

    /* Set pll multipler (13 bit field) */
    PLL1_PLLM     = (pll_multiplier & 0x0000003F); /* bits[5:0]  */
    TEMP          = (pll_multiplier & 0x1FC0) >> 6;/* bits[12:6] */
    MAINPLLCTL0  &=~(0x0007F000);                /*Clear PLLM field */
    MAINPLLCTL0  |=((TEMP << 12) & 0x0007F000);

   /* Set the BWADJ     (12 bit field)                                          *
     * BWADJ[11:8] and BWADJ[7:0] are located in MAINPLLCTL0 and MAINPLLCTL1     *
     * registers. BWADJ[11:0] should be programmed to a value equal to half of   *
     * PLLM[12:0] value (round down if PLLM has an odd value)                    *
     * Example: If PLLM = 15, then BWADJ = 7                                     */
    TEMP = ((pll_multiplier + 1) >> 1) - 1; /* Divide the pllm by 2 */
    MAINPLLCTL0 &=~(0xFF000000);  /* Clear the BWADJ Field */
    MAINPLLCTL0 |=  ((TEMP << 24) & 0xFF000000);
    MAINPLLCTL1 &=~(0x0000000F);   /* Clear the BWADJ field */
    MAINPLLCTL1 |= ((TEMP >> 8) & 0x0000000F);

    /* Set the pll divider (6 bit field)                                         *
     * PLLD[5:0] is located in MAINPLLCTL0                                       */
    MAINPLLCTL0   &= ~(0x0000003F);    /* Clear the Field */
    MAINPLLCTL0   |= (pll_divider & 0x0000003F);

    /* Set the OUTPUT DIVIDE (4 bit field) in SECCTL */
    PLL1_SECCTL    &= ~(0x00780000);     /* Clear the field       */
    PLL1_SECCTL   |= ((odiv << 19) & 0x00780000) ;

}

/****************************************************************************
 *
 * NAME
 *      Set_Timeout
 *
 * PURPOSE:
 *      Starts a timeout period of msec. The running timeout period can be
 *      query with Get_Timeout. To kill a running timeout before the end,
 *      call Kill_Timeout. Only one timeout period can be used at any time.
 *      A timeout period can be used to measure a period of time while doing
 *      anything else. Not accurate, sets timer at least as big as desired.
 *
 * USAGE
 *      This routine can be called as:
 *
 *      Set_Timeout(msec)
 *
 *      msec - (i) timeout period in msec (not very precise < sec range)
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/
Set_Timeout(msec)
{
    // Cancel the current timer if not already expired
    GEL_CancelTimer(TIMEOUT_ID);

    // Starts the timeout period
    _GEL_Global_Timeout1=1;

    // Setup a callback routine with specified timeout
    GEL_SetTimer(msec, TIMEOUT_ID, "_Timeout_Callback()");
}

/****************************************************************************
 *
 * NAME
 *      Get_Timeout
 *
 * PURPOSE:
 *      Query the running state of a timeout period started by Set_Timeout.
 *      (see Set_Timeout for more info).
 *
 * USAGE
 *      This routine can be called as:
 *
 *      Get_Timeout()
 *
 * RETURN VALUE
 *      0:expired, 1:running
 *
 * REFERENCE
 *
 ****************************************************************************/
Get_Timeout()
{
    if (!_GEL_Global_Timeout1)
    {
        // Cancel the current timer
        GEL_CancelTimer(TIMEOUT_ID);
    }

    // Return the global timeout status 1=running, 0=expired
    return _GEL_Global_Timeout1;
}

/****************************************************************************
 *
 * NAME
 *      Kill_Timeout
 *
 * PURPOSE:
 *      Cancel a running timeout period before it expires
 *      (see Set_Timeout for more info).
 *
 * USAGE
 *      This routine can be called as:
 *
 *      Kill_Timeout()
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/
Kill_Timeout()
{
    // Cancel the current timer
    GEL_CancelTimer(TIMEOUT_ID);

    // The timeout period is expired
    _GEL_Global_Timeout1=0;
}

/****************************************************************************
 *
 * NAME
 *      _Timeout_Callback
 *
 * PURPOSE:
 *      Internal Callback function used by Set_timeout
 *      (see Set_Timeout for more info).
 *
 * USAGE
 *      This routine must not be called by itself.
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/
_Timeout_Callback()
{
    // The timeout period is expired
    _GEL_Global_Timeout1=0;
}

/****************************************************************************
 *
 * NAME
 *      Setup_Memory_Map
 *
 * PURPOSE:
 *      Setup the Memory Map for EVMC6670L.
 *      Defined memory location avoid debugger access outside these locations.
 *
 * USAGE
 *      This routine can be called as:
 *
 *      Setup_Memory_Map()
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *      Based on TMS320C6670 datasheet.
 *
 ****************************************************************************/
hotmenu Setup_Memory_Map( )
{
    //GEL_TextOut("Setup_Memory_Map...\n",,);

    GEL_MapOn( );
    GEL_MapReset( );

    if (AVV_MEM_MAP == 1)
    {
        GEL_MapAddStr( 0x00800000, 0, 0x00004000, "PRAM", 0 );   // Local L2 SRAM L2RAM_INPUT_DAT_MEM
        GEL_MapAddStr( 0x00804000, 0, 0x00000040, "PRAM", 0 );   // Local L2 SRAM L2RAM_TEST_RESULTS
        GEL_MapAddStr( 0x00804040, 0, 0x000fbfc0, "R|W|AS4", 0 );   // Local L2 SRAM
    }
    else
    {
        GEL_MapAddStr( 0x00800000, 0, 0x00100000, "R|W|AS4", 0 );   // Local L2 SRAM
    }
    GEL_MapAddStr( 0x00E00000, 0, 0x00008000, "R|W|AS4", 0 );   // Local L1P SRAM
    GEL_MapAddStr( 0x00F00000, 0, 0x00008000, "R|W|AS4", 0 );   // Local L1D SRAM
    GEL_MapAddStr( 0x01000000, 0, 0x01C00000, "R|W|AS4", 0 );   // C66x CorePac Registers
    GEL_MapAddStr( 0x01D00000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 0
    GEL_MapAddStr( 0x01D08000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 1
    GEL_MapAddStr( 0x01D10000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 2
    GEL_MapAddStr( 0x01D18000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 3
    GEL_MapAddStr( 0x01D20000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 4
    GEL_MapAddStr( 0x01D28000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 5
    GEL_MapAddStr( 0x01D30000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 6
    GEL_MapAddStr( 0x01D38000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 7
    GEL_MapAddStr( 0x01D40000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 8
    GEL_MapAddStr( 0x01D48000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 9
    GEL_MapAddStr( 0x01D50000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 10
    GEL_MapAddStr( 0x01D58000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 11
    GEL_MapAddStr( 0x01D60000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 12
    GEL_MapAddStr( 0x01D68000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 13
    GEL_MapAddStr( 0x01D70000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 14
    GEL_MapAddStr( 0x01D78000, 0, 0x00000080, "R|W|AS4", 0 );   // Tracer 15
    GEL_MapAddStr( 0x01F00000, 0, 0x00080000, "R|W|AS4", 0 );   // AIF2 Control
    GEL_MapAddStr( 0x01F80000, 0, 0x00010000, "R|W|AS4", 0 );   // RAC_B - FEI Control
    GEL_MapAddStr( 0x01F90000, 0, 0x00010000, "R|W|AS4", 0 );   // RAC_B - BEI Control
    GEL_MapAddStr( 0x01FA0000, 0, 0x00020000, "R|W|AS4", 0 );   // RAC_B - GCCP 0 Control
    GEL_MapAddStr( 0x01FC0000, 0, 0x00020000, "R|W|AS4", 0 );   // RAC_B - GCCP 1 Control
    GEL_MapAddStr( 0x02000000, 0, 0x00090000, "R|W|AS4", 0 );   // Packet Accelerator Configuration
    GEL_MapAddStr( 0x02090000, 0, 0x00030000, "R|W|AS4", 0 );   // Ethernet Switch Subsystem Configuration
    GEL_MapAddStr( 0x020C0000, 0, 0x00040000, "R|W|AS4", 0 );   // Crypto Subsystem Configuration
    GEL_MapAddStr( 0x02100000, 0, 0x00010000, "R|W|AS4", 0 );   // RAC_A - FEI Control
    GEL_MapAddStr( 0x02110000, 0, 0x00010000, "R|W|AS4", 0 );   // RAC_A - BEI Control
    GEL_MapAddStr( 0x02120000, 0, 0x00020000, "R|W|AS4", 0 );   // RAC_A - GCCP 0 Control
    GEL_MapAddStr( 0x02140000, 0, 0x00020000, "R|W|AS4", 0 );   // RAC_A - GCCP 1 Control
    GEL_MapAddStr( 0x02180000, 0, 0x00008000, "R|W|AS4", 0 );   // TAC - FEI Control
    GEL_MapAddStr( 0x02188000, 0, 0x00008000, "R|W|AS4", 0 );   // TAC - BEI Control
    GEL_MapAddStr( 0x02190000, 0, 0x00010000, "R|W|AS4", 0 );   // TAC - SGCCP 0 Control
    GEL_MapAddStr( 0x021A0000, 0, 0x00010000, "R|W|AS4", 0 );   // TAC - SGCCP 1 Control
    GEL_MapAddStr( 0x021C0000, 0, 0x00000400, "R|W|AS4", 0 );   // TCP3d-A
    GEL_MapAddStr( 0x021C8000, 0, 0x00000400, "R|W|AS4", 0 );   // TCP3d-B
    GEL_MapAddStr( 0x021D0000, 0, 0x00000100, "R|W|AS4", 0 );   // VCP2-A
    GEL_MapAddStr( 0x021D4000, 0, 0x00000100, "R|W|AS4", 0 );   // VCP2-B
    GEL_MapAddStr( 0x021D8000, 0, 0x00000100, "R|W|AS4", 0 );   // VCP2-C
    GEL_MapAddStr( 0x021DC000, 0, 0x00000100, "R|W|AS4", 0 );   // VCP2-D
    GEL_MapAddStr( 0x021E0000, 0, 0x00001000, "R|W|AS4", 0 );   // TCP3e
    GEL_MapAddStr( 0x021F0000, 0, 0x00000800, "R|W|AS4", 0 );   // FFTC-A Configuration
    GEL_MapAddStr( 0x021F4000, 0, 0x00000800, "R|W|AS4", 0 );   // FFTC-B Configuration
    GEL_MapAddStr( 0x02200000, 0, 0x00000080, "R|W|AS4", 0 );   // Timer0
    GEL_MapAddStr( 0x02210000, 0, 0x00000080, "R|W|AS4", 0 );   // Timer1
    GEL_MapAddStr( 0x02220000, 0, 0x00000080, "R|W|AS4", 0 );   // Timer2
    GEL_MapAddStr( 0x02230000, 0, 0x00000080, "R|W|AS4", 0 );   // Timer3
    GEL_MapAddStr( 0x02240000, 0, 0x00000080, "R|W|AS4", 0 );   // Timer4
    GEL_MapAddStr( 0x02250000, 0, 0x00000080, "R|W|AS4", 0 );   // Timer5
    GEL_MapAddStr( 0x02260000, 0, 0x00000080, "R|W|AS4", 0 );   // Timer6
    GEL_MapAddStr( 0x02270000, 0, 0x00000080, "R|W|AS4", 0 );   // Timer7
    GEL_MapAddStr( 0x02310000, 0, 0x00000200, "R|W|AS4", 0 );   // PLL Controller
    GEL_MapAddStr( 0x02320000, 0, 0x00000100, "R|W|AS4", 0 );   // GPIO
    GEL_MapAddStr( 0x02330000, 0, 0x00000400, "R|W|AS4", 0 );   // SmartReflex
    GEL_MapAddStr( 0x02350000, 0, 0x00001000, "R|W|AS4", 0 );   // Power Sleep Controller
    GEL_MapAddStr( 0x02360000, 0, 0x00000400, "R|W|AS4", 0 );   // Memory Protection Unit (MPU) 0
    GEL_MapAddStr( 0x02368000, 0, 0x00000400, "R|W|AS4", 0 );   // Memory Protection Unit (MPU) 1
    GEL_MapAddStr( 0x02370000, 0, 0x00000400, "R|W|AS4", 0 );   // Memory Protection Unit (MPU) 2
    GEL_MapAddStr( 0x02378000, 0, 0x00000400, "R|W|AS4", 0 );   // Memory Protection Unit (MPU) 3
    GEL_MapAddStr( 0x02380000, 0, 0x00000400, "R|W|AS4", 0 );   // Memory Protection Unit (MPU) 4
    GEL_MapAddStr( 0x02440000, 0, 0x00004000, "R|W|AS4", 0 );   // DSP Trace Formatter 0
    GEL_MapAddStr( 0x02450000, 0, 0x00004000, "R|W|AS4", 0 );   // DSP Trace Formatter 1
    GEL_MapAddStr( 0x02460000, 0, 0x00004000, "R|W|AS4", 0 );   // DSP Trace Formatter 2
    GEL_MapAddStr( 0x02470000, 0, 0x00004000, "R|W|AS4", 0 );   // DSP Trace Formatter 3
    GEL_MapAddStr( 0x02530000, 0, 0x00000080, "R|W|AS4", 0 );   // I2C Data & Control
    GEL_MapAddStr( 0x02540000, 0, 0x00000040, "R|W|AS4", 0 );   // UART
    GEL_MapAddStr( 0x02600000, 0, 0x00002000, "R|W|AS4", 0 );   // Secondary Interrupt Controller (INTC) 0
    GEL_MapAddStr( 0x02604000, 0, 0x00002000, "R|W|AS4", 0 );   // Secondary Interrupt Controller (INTC) 1
    GEL_MapAddStr( 0x02608000, 0, 0x00002000, "R|W|AS4", 0 );   // Secondary Interrupt Controller (INTC) 2
    GEL_MapAddStr( 0x02620000, 0, 0x00000400, "R|W|AS4", 0 );   // Chip-Level Registers
    GEL_MapAddStr( 0x02640000, 0, 0x00000800, "R|W|AS4", 0 );   // Semaphore
    GEL_MapAddStr( 0x02700000, 0, 0x00008000, "R|W|AS4", 0 );   // EDMA Channel Controller (TPCC) 0
    GEL_MapAddStr( 0x02720000, 0, 0x00008000, "R|W|AS4", 0 );   // EDMA Channel Controller (TPCC) 1
    GEL_MapAddStr( 0x02740000, 0, 0x00008000, "R|W|AS4", 0 );   // EDMA Channel Controller (TPCC) 2
    GEL_MapAddStr( 0x02760000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC0 Transfer Controller (TPTC) 0
    GEL_MapAddStr( 0x02768000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC0 Transfer Controller (TPTC) 1
    GEL_MapAddStr( 0x02770000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC1 Transfer Controller (TPTC) 0
    GEL_MapAddStr( 0x02778000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC1 Transfer Controller (TPTC) 1
    GEL_MapAddStr( 0x02780000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC1 Transfer Controller (TPTC) 2
    GEL_MapAddStr( 0x02788000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC1 Transfer Controller (TPTC) 3
    GEL_MapAddStr( 0x02790000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC2 Transfer Controller (TPTC) 0
    GEL_MapAddStr( 0x02798000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC2 Transfer Controller (TPTC) 1
    GEL_MapAddStr( 0x027A0000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC2 Transfer Controller (TPTC) 2
    GEL_MapAddStr( 0x027A8000, 0, 0x00000400, "R|W|AS4", 0 );   // EDMA TPCC2 Transfer Controller (TPTC) 3
    GEL_MapAddStr( 0x027D0000, 0, 0x00004000, "R|W|AS4", 0 );   // TI Embedded Trace Buffer (TETB) - Core 0
    GEL_MapAddStr( 0x027E0000, 0, 0x00004000, "R|W|AS4", 0 );   // TI Embedded Trace Buffer (TETB) - Core 1
    GEL_MapAddStr( 0x027F0000, 0, 0x00004000, "R|W|AS4", 0 );   // TI Embedded Trace Buffer (TETB) - Core 2
    GEL_MapAddStr( 0x02800000, 0, 0x00004000, "R|W|AS4", 0 );   // TI Embedded Trace Buffer (TETB) - Core 3
    GEL_MapAddStr( 0x02850000, 0, 0x00008000, "R|W|AS4", 0 );   // TI Embedded Trace Buffer (TETB) - System
    GEL_MapAddStr( 0x02900000, 0, 0x00008000, "R|W|AS4", 0 );   // Serial RapidIO Configuration
    GEL_MapAddStr( 0x02A00000, 0, 0x00100000, "R|W|AS4", 0 );   // Queue Manager Subsystem Configuration
    GEL_MapAddStr( 0x08000000, 0, 0x00010000, "R|W|AS4", 0 );   // Extended Memory Controller (XMC) Configuration
    GEL_MapAddStr( 0x0BC00000, 0, 0x00100000, "R|W|AS4", 0 );   // Multicore Shared Memory Controller (MSMC) Config
    GEL_MapAddStr( 0x0C000000, 0, 0x00200000, "R|W|AS4", 0 );   // Multicore Shared Memory (MSM)
    GEL_MapAddStr( 0x10800000, 0, 0x00100000, "R|W|AS4", 0 );   // Core0 L2 SRAM
    GEL_MapAddStr( 0x10E00000, 0, 0x00008000, "R|W|AS4", 0 );   // Core0 L1P SRAM
    GEL_MapAddStr( 0x10F00000, 0, 0x00008000, "R|W|AS4", 0 );   // Core0 L1D SRAM
    GEL_MapAddStr( 0x11800000, 0, 0x00100000, "R|W|AS4", 0 );   // Core1 L2 SRAM
    GEL_MapAddStr( 0x11E00000, 0, 0x00008000, "R|W|AS4", 0 );   // Core1 L1P SRAM
    GEL_MapAddStr( 0x11F00000, 0, 0x00008000, "R|W|AS4", 0 );   // Core1 L1D SRAM
    GEL_MapAddStr( 0x12800000, 0, 0x00100000, "R|W|AS4", 0 );   // Core2 L2 SRAM
    GEL_MapAddStr( 0x12E00000, 0, 0x00008000, "R|W|AS4", 0 );   // Core2 L1P SRAM
    GEL_MapAddStr( 0x12F00000, 0, 0x00008000, "R|W|AS4", 0 );   // Core2 L1D SRAM
    GEL_MapAddStr( 0x13800000, 0, 0x00100000, "R|W|AS4", 0 );   // Core3 L2 SRAM
    GEL_MapAddStr( 0x13E00000, 0, 0x00008000, "R|W|AS4", 0 );   // Core3 L1P SRAM
    GEL_MapAddStr( 0x13F00000, 0, 0x00008000, "R|W|AS4", 0 );   // Core3 L1D SRAM
    GEL_MapAddStr( 0x20000000, 0, 0x00100000, "R|W|AS4", 0 );   // System Trace Manager (STM) Configuration
    GEL_MapAddStr( 0x20200000, 0, 0x00400000, "R|W|AS4", 0 );   // RAC_B Data
    GEL_MapAddStr( 0x20600000, 0, 0x00100000, "R|W|AS4", 0 );   // TCP3d-B Data
    GEL_MapAddStr( 0x20800000, 0, 0x00100000, "R|W|AS4", 0 );   // TCP3d-A Data
    GEL_MapAddStr( 0x20900000, 0, 0x00002000, "R|W|AS4", 0 );   // TCP3e Data Write Port
    GEL_MapAddStr( 0x20902000, 0, 0x00002000, "R|W|AS4", 0 );   // TCP3e Data Read Port
    GEL_MapAddStr( 0x20B00000, 0, 0x00020000, "R|W|AS4", 0 );   // Boot ROM
    GEL_MapAddStr( 0x20BF0000, 0, 0x00000400, "R|W|AS4", 0 );   // SPI
    GEL_MapAddStr( 0x21000000, 0, 0x00000100, "R|W|AS4", 0 );   // DDR3 EMIF Configuration
    GEL_MapAddStr( 0x21400000, 0, 0x00000080, "R|W|AS4", 0 );   // Hyperlink Config (local)
    /*  Uncomment the following line to see the hyperlink remote config registers.
     *  Accessing the remote registers, even indirectly (by dragging a memory window 
     *  to be big enough to cover the remote registers) will result in a fatal error if
     *  hyperlink is powered on but the link has not been established.
     */
    //  GEL_MapAddStr( 0x21400080, 0, 0x00000080, "R|W|AS4", 0 );   // Hyperlink Config (remote)
    GEL_MapAddStr( 0x21800000, 0, 0x00008000, "R|W|AS4", 0 );   // PCIe Config
    GEL_MapAddStr( 0x22A00000, 0, 0x00010000, "R|W|AS4", 0 );   // VCP2_A
    GEL_MapAddStr( 0x22B00000, 0, 0x00010000, "R|W|AS4", 0 );   // VCP2_B
    GEL_MapAddStr( 0x22C00000, 0, 0x00010000, "R|W|AS4", 0 );   // VCP2_C
    GEL_MapAddStr( 0x22D00000, 0, 0x00010000, "R|W|AS4", 0 );   // VCP2_D
    GEL_MapAddStr( 0x33200000, 0, 0x00400000, "R|W|AS4", 0 );   // RAC_A Data
    GEL_MapAddStr( 0x34000000, 0, 0x00200000, "R|W|AS4", 0 );   // Queue Manager Subsystem Data
    GEL_MapAddStr( 0x34C00000, 0, 0x00030000, "R|W|AS4", 0 );   // TAC Data
    GEL_MapAddStr( 0x35020000, 0, 0x00000400, "R|W|AS4", 0 );   // TCP3d_C config
    GEL_MapAddStr( 0x35040000, 0, 0x00000800, "R|W|AS4", 0 );   // FFTC_C config
    GEL_MapAddStr( 0x35200000, 0, 0x00020000, "R|W|AS4", 0 );   // BCP config
    GEL_MapAddStr( 0x35600000, 0, 0x00100000, "R|W|AS4", 0 );   // TCP3d_C data
    GEL_MapAddStr( 0x40000000, 0, 0x10000000, "R|W|AS4", 0 );   // Hyperlink Data
    GEL_MapAddStr( 0x50000000, 0, 0x10000000, "R|W|AS4", 0 );   // SRIO Data
    GEL_MapAddStr( 0x60000000, 0, 0x10000000, "R|W|AS4", 0 );   // PCIe Data
    GEL_MapAddStr( 0x80000000, 0, 0x80000000, "R|W|AS4", 0 );   // DDR3 EMIF Data

    //GEL_TextOut( "Setup_Memory_Map... Done.\n" );
}


/****************************************************************************
 *
 * NAME
 *      Wait_Soft
 *
 * PURPOSE:
 *      Wait for a specified delay in number of empty loop.
 *
 * USAGE
 *      This routine can be called as:
 *
 *      Wait_Soft(nloop)
 *
 *      nloop - (i) number of empty loop to do for delay
 *
 * RETURN VALUE
 *      NONE
 *
 * REFERENCE
 *
 ****************************************************************************/
Wait_Soft( int nloop )
{
    int i;

    // 1 sec ~ 40000 loop on P4 3.4GHz
    for( i = 0 ; i < nloop ; i++ )
    {
    }
}

/****************************************************************************
 *
 * NAME
 *      Init_Pll2 (unsigned int multiplier, unsigned int divider)
 *
 * PURPOSE:
 *      Setup PLL 2 frequency for DDR3 clock.
 *      The Frequency is based on an external ddr3 clk input ref of 66.65 MHz clock.
 *
 * USAGE
 *      This routine can be called as:
 *
 *      Init_Pll2( unsigned int multiplier, unsigned int divider)
 *
 *      multiplier - (i) Multiplier
 *      divider    - (i) Divider
 *      Note that the values above are actual register values, i.e.,
 *      the computed values - 1
 * RETURN VALUE
 *      None
 *
 * REFERENCE
 *
 ****************************************************************************/
Init_Pll2(unsigned int multiplier, unsigned int divider)
{
    unsigned int temp, i;

    //GEL_TextOut ( "DDR3 PLL (PLL2) Setup ... \n");
    /*Unlock Boot Config*/
    KICK0 = 0x83E70B13;
    KICK1 = 0x95A4F1E0;

    if (DNUM == 0)
    {
        /* Usage Note 9: For optimal PLL operation, the ENSAT bit in the PLL control *
         * registers for the Main PLL, DDR3 PLL, and PA PLL should be set to 1.      *
         * The PLL initialization sequence in the boot ROM sets this bit to 0 and    *
         * could lead to non-optimal PLL operation. Software can set the bit to the  *
         * optimal value of 1 after boot                                             *
         * DDR3PLLCTL1 Bit map                                                       *
         * |31...7   |6     |5 4       |3...0      |                                 *
         * |Reserved |ENSAT |Reserved  |BWADJ[11:8]|                                 */
        DDR3PLLCTL1 |= 0x00000040;

        /* Put the PLL in PLL Mode                                                   *
         * DDR3PLLCTL0 Bit map                                                       *
         * |31...24    |23     |22...19       |18...6   |5...0 |                     *
         * |BWADJ[7:0] |BYPASS |Reserved      |PLLM     |PLLD  |                     */
        DDR3PLLCTL0 |= 0x00800000; /* Set the Bit 23 */

        /* Wait for the PLL Reset time (min: 5 us)                                */
        //Delay_milli_seconds(1);



        /* Program the necessary multipliers/dividers and BW adjustments             */
        /* Set the divider values */
        DDR3PLLCTL0 &= ~(0x0000003F);
        DDR3PLLCTL0 |= (divider & 0x0000003F);

        /* Set the Multipler values */
        DDR3PLLCTL0 &= ~(0x0007FFC0);
        DDR3PLLCTL0 |= ((multiplier << 6) & 0x0007FFC0 );

        /* Set the BWADJ */
        temp = ((multiplier + 1) >> 1) - 1;
        DDR3PLLCTL0 &= ~(0xFF000000);
        DDR3PLLCTL0 |= ((temp << 24) & 0xFF000000);
        DDR3PLLCTL1 &= ~(0x0000000F);
        DDR3PLLCTL1 |= ((temp >> 8) & 0x0000000F);

        /* In PLL Controller, reset the PLL (bit 13 in DDR3PLLCTL1 register)         */
        DDR3PLLCTL1 |= 0x00002000;

        /* Wait for the PLL Reset time (min: 5 us)                                */
        Delay_milli_seconds(1);

        /*In DDR3PLLCTL1, write PLLRST = 0 to bring PLL out of reset */
        DDR3PLLCTL1 &= ~(0x00002000);

        /* Wait at least 500 * REFCLK cycles * PLLD (this is the PLL lock time) */
        Delay_milli_seconds(1);

        /* Put the PLL in PLL Mode                                                   *
         * DDR3PLLCTL0 Bit map                                                       *
         * |31...24    |23     |22...19       |18...6   |5...0 |                     *
         * |BWADJ[7:0] |BYPASS |Reserved      |PLLM     |PLLD  |                     */
        DDR3PLLCTL0 &= ~(0x00800000); /* ReSet the Bit 23 */

        //GEL_TextOut( "DDR3 PLL Setup... Done.\n" );
    }
    else
    {
        GEL_TextOut("DSP core #%d cannot set DDR3 PLL\n",,2,,,DNUM);
    }
}