**** Build of configuration Debug for project uart_read **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O gmake[1]: Entering directory 'D:/Embedded/IP_project/ccs_v7_playground/uart_read/Debug' 'Building file: ../app.cfg' 'Invoking: XDCtools' "C:/ti/xdctools_3_50_03_33_core/xs" --xdcpath="C:/ti/ctoolslib_2_2_0_0/packages;C:/ti/dsplib_c66x_3_4_0_0/packages;C:/ti/edma3_lld_2_12_05_30B/packages;C:/ti/framework_components_3_40_02_07/packages;C:/ti/framework_components_3_40_02_07/examples;C:/ti/imglib_c66x_3_1_1_0/packages;C:/ti/ipc_3_47_00_00/packages;C:/ti/mathlib_c66x_3_1_1_0/packages;C:/ti/MSP430Ware_3_50_00_04/driverlib/packages;C:/ti/MSP432Ware_3_50_00_02/driverlib/packages;C:/ti/ndk_2_26_00_08/packages;C:/ti/openmp_dsp_am57xx_2_06_01_00/packages;C:/ti/bios_6_52_00_12/packages;C:/ti/uia_2_21_02_07/packages;C:/ti/opencl_rtos_am57xx_01_01_13_00/packages;C:/ti/xdais_7_24_00_04/packages;C:/ti/xdais_7_24_00_04/examples;C:/ti/pdk_am57xx_1_0_9/packages;C:/ti/ccsv7/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p ti.platforms.evmAM572X -r debug -c "C:/ti/ti-cgt-c6000_8.2.2" --compileOptions "-g --optimize_with_debug" "../app.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring app.xe66 from package/cfg/app_pe66.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making D:/Embedded/IP_project/ccs_v7_playground/uart_read/src/sysbios/sysbios.ae66 ... gmake[1]: Entering directory `D:/Embedded/IP_project/ccs_v7_playground/uart_read/src/sysbios' gmake[1]: Nothing to be done for `all'. gmake[1]: Leaving directory `D:/Embedded/IP_project/ccs_v7_playground/uart_read/src/sysbios' Build of libraries done. cle66 package/cfg/app_pe66.c ... 'Finished building: ../app.cfg' ' ' gmake[1]: Leaving directory 'D:/Embedded/IP_project/ccs_v7_playground/uart_read/Debug' 'Building file: ../main.c' 'Invoking: C6000 Compiler' "C:/ti/ti-cgt-c6000_8.2.2/bin/cl6x" -mv6600 --include_path="D:/Embedded/IP_project/ccs_v7_playground/uart_read" --include_path="C:/ti/ti-cgt-c6000_8.2.2/include" --define=am5728 --define=core1 -g --diag_warning=225 --diag_wrap=off --display_error_number --preproc_with_compile --preproc_dependency="main.d_raw" --cmd_file="configPkg/compiler.opt" "../main.c" 'Finished building: ../main.c' ' ' 'Building target: uart_read.out' 'Invoking: C6000 Linker' "C:/ti/ti-cgt-c6000_8.2.2/bin/cl6x" -mv6600 --define=am5728 --define=core1 -g --diag_warning=225 --diag_wrap=off --display_error_number -z -m"uart_read.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/ti-cgt-c6000_8.2.2/lib" -i"C:/ti/ti-cgt-c6000_8.2.2/include" --reread_libs --define=CORE1=1 --diag_wrap=off --display_error_number --warn_sections --xml_link_info="uart_read_linkInfo.xml" --rom_model -o "uart_read.out" "./main.obj" -l"configPkg/linker.cmd" -llibc.a undefined first referenced symbol in file --------- ---------------- UART_init ./main.obj UART_open ./main.obj UART_read ./main.obj UART_write ./main.obj error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "uart_read.out" not built >> Compilation failure makefile:140: recipe for target 'uart_read.out' failed gmake[1]: *** [uart_read.out] Error 1 makefile:136: recipe for target 'all' failed gmake: *** [all] Error 2 **** Build Finished ****